- Kezdőlap
- Görgők és kerekek
- Görgők
- csapágyazás típusa szerint
-
Görgős csapágyas görgők
Görgős csapágyas görgők
Swivel castor 125 mm
The Alpha swivel castor has a rectangular plate fitting and a housing made of heavy steel sheet. It features a two ball races swivel bearing that allows the wheel to rotate 360 degrees. The wheel body is made of polyamide with an elastic tire tread made of vulcanized black rubber. The wheel uses a roller bearing and has a diameter of 125 mm. The overall height of the castor is 155 mm. At a speed of 4 km/h, the Alpha castor has a load capacity of 250 kg. Under static load conditions, it can support up to 500 kg. The rectangular base plate provides a sturdy fitting that allows the castor to be easily mounted while the heavy steel housing ensures strength and durability. With its elastic tread and roller bearing wheel, the Alpha provides smooth rolling performance even under substantial loads. Its generous load capacities make it well-suited for industrial applications.
Fixed castor 125 mm
The Alpha is a heavy duty castor with a rectangular plate fitting and a housing made of steel sheet. It has a polyamide wheel body with a 125mm diameter vulcanized elastic rubber tire tread in black. The wheel uses a roller bearing and has an overall height of 155mm. The Alpha castor has a load capacity of 250kg at 4km/h and a static load capacity of 500kg.
Swivel castor with total lock 125 mm
The Alpha swivel castor with total lock features a rectangular plate fitting and a housing made of heavy steel sheet. It has two ball races for the swivel bearing. The wheel body is made of sheet steel with a solid rubber tread in black that is electric-conductive. The wheel uses a roller bearing and has a diameter of 125 mm. The overall height of the castor is 155 mm. It has a load capacity of 100 kg at 4 km/h and a static load capacity of 200 kg.
Fixed castor 125 mm
The Alpha is a heavy duty castor with a rectangular plate fitting and a housing made of steel sheet. The wheel body is constructed of sheet steel with a solid rubber tread in black that is electric-conductive. The wheel uses a roller bearing and has a diameter of 125 mm. The overall height of the castor is 155 mm. It has a load capacity of 100 kg at 4 km/h and a static load capacity of 200 kg. The rectangular base plate allows for secure mounting while the durable steel construction and rubber tread provide strength and grip for smooth rolling under substantial loads. The electric-conductive rubber prevents static buildup. With its high load ratings, the Alpha provides reliable mobility for heavy equipment and machinery.
Swivel castor with total lock 100 mm
The Alpha swivel castor with total lock features a rectangular plate fitting and a housing made of heavy steel sheet. It has two ball races for the swivel bearing. The wheel body is made of polyamide with a black, vulcanized elastic tire tread. The wheel uses a roller bearing and has a diameter of 100 mm. The overall height of the castor is 128 mm. At a speed of 4 km/h, the Alpha castor has a load capacity of 160 kg. Under static load conditions, it can support up to 320 kg.
Fixed castor 100 mm
The Alpha is a heavy duty castor with a rectangular plate fitting and a housing made of steel sheet. It has a polyamide wheel body with a 100mm diameter vulcanized elastic rubber tire tread in black. The wheel uses a roller bearing and has an overall height of 128mm. The Alpha castor has a load capacity of 160kg at 4km/h and a static load capacity of 320kg.
Swivel castor with total lock 100 mm
The Alpha swivel castor with total lock features a rectangular plate fitting and a housing made of heavy steel sheet. It has two ball races for the swivel bearing that allows the wheel to rotate 360 degrees. The wheel body is made of polyamide with a non-marking elastic vulcanized tire tread. The 100mm diameter wheel uses a roller bearing and combined with the castor the overall height is 128mm. This heavy duty castor has a load capacity of 160kg at 4km/h or 320kg when static.
Swivel castor 160 mm
The Alpha swivel castor has a rectangular plate fitting and a housing made of heavy steel sheet. It features a two ball races swivel bearing that allows the wheel to rotate 360 degrees. The wheel body is made of polypropylene with a solid rubber black tread. The wheel uses a roller bearing and has a diameter of 160 mm. The overall height of the castor is 200 mm. At a speed of 4 km/h, the Alpha castor has a load capacity of 135 kg. Under static load conditions, it can support up to 270 kg.
Swivel castor with total lock 160 mm
The Alpha swivel castor with total lock features a rectangular plate fitting and a housing made of heavy steel sheet. It has two ball races for the swivel bearing. The wheel body is made of polypropylene with a solid rubber black tread. The wheel uses a roller bearing and has a diameter of 160 mm. The overall height of the castor is 200 mm. At 4 km/h, the Alpha castor has a load capacity of 135 kg. Under static load conditions, it can support up to 270 kg.
Swivel castor 200 mm
The Alpha swivel castor has a rectangular plate fitting and a housing made of heavy steel sheet. It features a two ball races swivel bearing that allows the wheel to rotate 360 degrees. The wheel body is made of polypropylene with a solid rubber black tread. The wheel uses a roller bearing and has a diameter of 200 mm. The overall height of the castor is 240 mm. At a speed of 4 km/h, the Alpha castor has a load capacity of 205 kg. Under static load conditions, it can support up to 410 kg.
Swivel castor with total lock 200 mm
The Alpha swivel castor with total lock features a rectangular plate fitting and a housing made of heavy steel sheet. It has two ball races for the swivel bearing. The wheel body is made of polypropylene with a solid rubber black tread. The wheel uses a roller bearing and has a diameter of 200 mm. The overall height of the castor is 240 mm. At 4 km/h, the Alpha castor has a load capacity of 205 kg. Under static load conditions, it can support up to 410 kg.
Fixed castor 200 mm
The Alpha is a heavy duty castor with a fixed castor and rectangular plate fitting. The housing is made of steel sheet and the wheel body is made of polypropylene. It has a solid rubber tread in black and the wheel uses a roller bearing. The Alpha castor has a wheel diameter of 200 mm and an overall height of 240 mm. It has a load capacity of 205 kg at 4 km/h and a static load capacity of 410 kg.
Swivel castor 200 mm
The Alpha swivel castor has a rectangular plate fitting and a housing made of heavy steel sheet. It features a two ball races swivel bearing that allows the wheel to rotate 360 degrees. The wheel body is made of polyamide with a non-marking, vulcanized elastic tire tread. The wheel uses a roller bearing and has a diameter of 200 mm. The overall height of the castor is 240 mm. It has a load capacity of 350 kg at 4 km/h and a static load capacity of 700 kg. The rectangular base plate and robust steel housing ensure durability, while the swivel bearing and polyamide wheel with elastic tread provide smooth rolling and maneuverability. With its high load capacities, this heavy-duty castor is suitable for industrial applications.
Swivel castor with total lock 200 mm
The Alpha swivel castor with total lock features a rectangular plate fitting and a housing made of heavy steel sheet. It has two ball races for the swivel bearing. The wheel body is made of polyamide with a non-marking, vulcanized elastic tire tread. The wheel uses a roller bearing and has a diameter of 200 mm. The overall height of the castor is 240 mm. At 4 km/h, the Alpha castor has a load capacity of 400 kg. Under static load conditions, it can support up to 800 kg.
Fixed castor 200 mm
The Alpha is a heavy duty castor with a rectangular plate fitting and a housing made of steel sheet. It has a polyamide wheel body with a non-marking, vulcanized elastic tire tread. The wheel uses a roller bearing and has a diameter of 200 mm. The overall height of the castor is 240 mm. It has a load capacity of 400 kg at 4 km/h and a static load capacity of 800 kg. The fixed castor provides heavy duty performance with its robust steel housing and high load ratings. The elastic tread rolls smoothly and resists marking floors. With its rectangular base plate, the Alpha castor can be easily mounted to provide swiveling mobility for heavy equipment and machinery.
Swivel castor 160 mm
The Alpha swivel castor has a rectangular plate fitting and a housing made of heavy steel sheet. It features a two ball races swivel bearing that allows the wheel to rotate 360 degrees. The wheel body is made of polyamide with an elastic tire tread made of vulcanized black rubber. The wheel uses a roller bearing and has a diameter of 160 mm. The overall height of the castor is 200 mm. At a speed of 4 km/h, the Alpha castor has a load capacity of 300 kg. Under static load conditions, it can support up to 600 kg. The rectangular base plate provides a sturdy fitting that allows the castor to be easily mounted while the heavy steel housing ensures strength and durability. With its dual ball bearing swivel and integrated roller bearing in the wheel, the Alpha provides smooth multi-directional rolling motion. Its elastic tread offers good grip and impact absorption. With dimensions of 160 mm wheel diameter and 200 mm height, the Alpha castor delivers robust performance for material handling and transportation equipment.
Swivel castor with total lock 160 mm
The Alpha swivel castor with total lock features a rectangular plate fitting and a housing made of heavy steel sheet. It has two ball races for the swivel bearing. The wheel body is made of polyamide with an elastic tire tread in black vulcanized rubber. The wheel uses a roller bearing and has a diameter of 160 mm. The overall height of the castor is 200 mm. At a speed of 4 km/h, the Alpha castor has a load capacity of 300 kg. Under static load conditions, it can support up to 600 kg.
Fixed castor 160 mm
The Alpha is a heavy duty castor with a rectangular plate fitting and a housing made of steel sheet. It has a polyamide wheel body with a vulcanized elastic tire tread in black. The wheel uses a roller bearing and has a diameter of 160 mm. The overall height of the castor is 200 mm. It has a load capacity of 300 kg at 4 km/h and a static load capacity of 600 kg. The rectangular base plate allows for secure mounting while the durable polyamide and elastic tire construction provides quiet rolling and shock absorption. With its high load capacities, this heavy duty castor is ideal for industrial applications.
Swivel castor 200 mm
The Alpha swivel castor has a rectangular plate fitting and a housing made of heavy steel sheet. It features a two ball races swivel bearing that allows the wheel to rotate 360 degrees. The wheel body is made of polyamide with an elastic tire tread made of vulcanized black rubber. The wheel uses a roller bearing and has a diameter of 200 mm. The overall height of the castor is 240 mm. At a speed of 4 km/h, the Alpha castor has a load capacity of 350 kg. Under static load conditions, it can support up to 700 kg. With its durable construction and high load capacity, the Alpha provides smooth and reliable mobility.
Swivel castor with total lock 200 mm
The Alpha swivel castor with total lock features a rectangular plate fitting and a housing made of heavy steel sheet. It has two ball races for the swivel bearing. The wheel body is made of polyamide with a black, vulcanized elastic tire tread. The wheel uses a roller bearing and has a diameter of 200 mm. The overall height of the castor is 240 mm. At 4 km/h, the Alpha castor has a load capacity of 400 kg. When static, it can support up to 800 kg.
Fixed castor 200 mm
The Alpha is a heavy duty castor with a rectangular plate fitting and a housing made of steel sheet. It has a polyamide wheel body with a vulcanized elastic tire tread in black. The wheel uses a roller bearing and has a diameter of 200 mm. The overall height of the castor is 240 mm. It has a load capacity of 400 kg at 4 km/h and a static load capacity of 800 kg. The rectangular plate fitting and durable steel housing combined with the large polyamide wheel provide a heavy duty castor suitable for high load applications.
Swivel castor 125 mm
The Alpha swivel castor has a bolt hole fitting and a housing made of heavy steel sheet. It features a two ball races swivel bearing that allows the wheel to rotate 360 degrees. The wheel body is made of polypropylene with a solid rubber non-marking tread. The wheel uses a roller bearing and has a diameter of 125 mm. The overall height of the castor is 155 mm. The load capacity is 160 kg at 4 km/h or 320 kg when static. The bolt hole fitting and heavy steel housing provide durability while the polypropylene wheel with solid rubber tread rolls smoothly. The roller bearing in the 125 mm diameter wheel and 360 degree rotation enabled by the two ball races swivel bearing make maneuvering easy under loads up to 320 kg static and 160 kg at 4 km/h.
Swivel castor 125 mm
The Alpha is a heavy duty swivel castor with bolt hole fitting and a housing made of steel sheet. It has a two ball race swivel bearing that allows the wheel to rotate 360 degrees. The 125 mm diameter wheel has a body made of polyamide with a polyamide tread. The wheel uses a roller bearing. The overall height of the castor is 155 mm. It has a load capacity of 125 kg at 4 km/h and a static load capacity of 250 kg. The steel housing and two ball race bearing provide durability while the polyamide wheel with roller bearing ensures smooth rolling. With its heavy duty construction, 360 degree rotation, and generous load ratings, the Alpha provides reliable mobility in demanding applications.
Swivel castor with total lock 125 mm
The Alpha is a heavy duty swivel castor with total lock and bolt hole fitting. The housing is made of steel sheet for durability. It has two ball races for smooth 360 degree swiveling. The wheel body and tread are made of polyamide material. The 125mm diameter wheels have roller bearings for easy rolling. With an overall height of 155mm, this castor has a load capacity of 125kg at 4km/h or 250kg when static.
Gyakran Ismételt Kérdések
Advantages of Roller Bearing Castors
Roller bearings belong to the rolling bearing family, one of the most widely used bearing types in mobility solutions. Unlike plain bearings, which rely on sliding contact, roller bearings feature an inner and outer ring separated by cylindrical rolling elements. This design significantly reduces friction, offering smoother movement and easier start-up under load. With a lower installation height compared to other rolling bearing types, roller bearings provide both a compact design and impressive load-bearing capacity.
TENTE castors with roller bearing offer various benefits:
Low Rolling Resistance – The cylindrical rolling elements between the inner and outer rings significantly reduce friction, making it easier to start moving and maintain momentum under load. This improves energy efficiency and reduces strain on operators.
High Load Capacity – Despite their compact design, roller bearings distribute weight evenly across the rolling elements, allowing them to handle heavy loads reliably without deformation or performance loss.
Long Service Life with Minimal Maintenance – Pre- lubricated with long-term grease, roller bearing castors operate smoothly and consistently under normal conditions without frequent maintenance, ensuring dependable performance over years of use.
Compact Installation Height – Roller bearings have a lower installation height compared to other rolling bearing types, enabling equipment designs with a lower overall profile while still ensuring stability and strength.
Types of Roller Bearing Castors
Roller bearing castors come in a wide range of designs, each optimised for specific operating conditions and performance priorities. At TENTE, we manufacture roller bearing models in various wheel materials, tread hardness levels, and housing configurations to match the demands of different industries. To ensure long-lasting performance under wet and moist conditions, our portfolio also includes castors with stainless steel roller bearings. By selecting the right combination of wheel material and housing design, you can ensure reliable, smooth mobility in your application. Below are some commonly used types of castors with roller bearing.
Roller Bearing Swivel Castors
Roller bearing swivel castors combine the low rolling resistance and high load capacity of a roller bearing wheel with the flexibility of a swivel housing. This allows for smooth movement in multiple directions while maintaining stable, controlled handling of heavy loads. The cylindrical rolling elements inside the bearing reduce friction between the inner and outer rings, making it easier to change direction even under significant weight. These swivel castors are ideal for applications like transport equipment, production and platform trolleys, professional cleaning carts and more. By selecting the right wheel material they can be tailored to suit a wide variety of working environments. With long-term grease lubrication, they offer dependable, low-maintenance performance in both indoor and outdoor applications.
Roller Bearing Steel Castors
Roller bearing castors with steel housings combine the smooth, low-friction movement of a roller bearing with the exceptional strength and stability of a robust steel frame. The steel housing offers outstanding impact resistance, precise load distribution, and a rigid structure that ensures secure wheel positioning even under extreme loads. This makes them highly suitable for demanding industrial environments where reliability and structural strength are critical. One example is our Alpha series, available as both fixed and swivel variants. Alpha can be configured with a housing made of pressed steel, paired with a plate fitting and a total lock. Using an elastic tire with a roller bearing, Alpha is capable of handling loads of up to 400 kg. Another example is our Delta twin series. Equipped with a heavy pressed steel housing and twin polyamide wheels with roller bearings, Delta twin can bear loads of up to 750 kg per castor.
Stainless Steel Roller Bearing Castors
Stainless steel roller bearing castors are designed for environments where both corrosion resistance and smooth rolling performance are essential. The stainless steel housing provides excellent protection against moisture, cleaning agents, and many chemicals, making it ideal for hygiene-critical applications. These castors use stainless steel roller bearings to ensure long-lasting mobility in harsh environments. One example from our portfolio is Zeta stainless. Available as both fixed and swivel castors, it comes with a stainless steel housing, a plate fitting and can be configured with either a total lock or a directional lock. Zeta stainless uses a polyamide wheel with a polyurethane tread, combined with a stainless steel roller bearing. Depending on the size, this configuration can handle loads of up to 500 kg.
Fields of Application for Castors with Roller Bearing
Roller bearing castors are ideally suited for transport equipment and machinery operating at low travel speeds — up to approximately 4 km/h. They provide smooth rolling under heavy loads but are not intended for high-speed use. This makes them an excellent choice for heavy transport equipment, production trolleys, platform trolleys, and professional cleaning carts, where stability, load capacity, and ease of movement matter more than rapid manoeuvring. They are also used in retail and logistics, supporting roll cages, display and store fixtures, and shopping trolleys where compact design, high load capacity, and low rolling resistance are essential.