- Kezdőlap
- Görgők és kerekek
-
Tartozékok
Tartozékok
Sorozataink
Accessory
This castor accessory features an expander fitting designed to accommodate pipe diameters ranging from 31mm to 35mm, providing versatile compatibility across various applications. The lightweight construction weighs just 0.14kg, ensuring minimal additional load whilst maintaining robust functionality. The expander mechanism allows for secure attachment to different sized tubes within the specified diameter range, making it suitable for both standard and custom castor installations where adaptability is essential.
Accessory
This accessory is designed to complement castor systems, providing enhanced functionality and performance for mobile equipment applications. Engineered with precision to meet industrial standards, this component weighs 0.06 kg, making it lightweight yet robust enough to withstand regular operational demands. The accessory integrates seamlessly with existing castor assemblies, ensuring reliable performance across various industrial environments whilst maintaining optimal mobility characteristics.
Accessory
The Socket is an accessory featuring a synthetic socket with round configuration, designed for castor applications requiring reliable mounting solutions. This component measures 36 mm in overall height and weighs 0.01 kg, incorporating a 20 mm diameter bolt for secure attachment. The socket delivers robust performance with a dynamic load capacity of 40 kg at speeds up to 3 km/h, whilst supporting static loads of up to 80 kg, making it suitable for various industrial and commercial mobility applications.
Accessory
This accessory is designed as a complementary component for castor systems, providing enhanced functionality and operational support for wheeled applications. Engineered with precision manufacturing standards, this lightweight component weighs just 0.09 kg, making it suitable for integration without significantly impacting the overall system weight or performance characteristics of the castor assembly.
Accessory
This lightweight accessory for castors weighs just 0.04 kg, making it an ideal supplementary component that adds minimal burden to existing castor assemblies whilst providing enhanced functionality. The compact design ensures seamless integration with standard castor systems without compromising mobility or performance, whilst the low mass characteristics maintain optimal weight distribution across the entire assembly.
Accessory
The Socket is an accessory designed as a synthetic socket with round configuration, engineered for castor applications requiring reliable mounting solutions. This component features an overall height of 36 mm and accommodates a 14 mm diameter bolt for secure installation. The socket delivers robust load-bearing performance with a dynamic load capacity of 40 kg at speeds up to 3 km/h and a static load capacity of 80 kg, making it suitable for various industrial and commercial mobility applications.
Accessory
The Socket is an accessory featuring a synthetic socket with round configuration, designed for castor applications requiring reliable mounting solutions. This component offers an overall height of 36 mm and incorporates a 15 mm diameter bolt for secure attachment. The socket delivers robust performance with a dynamic load capacity of 40 kg at speeds up to 3 km/h, whilst providing enhanced stability through its static load capacity of 80 kg, making it suitable for various industrial and commercial wheeled equipment installations.
Accessory
The Socket is an accessory designed as a synthetic socket with round configuration, engineered for castor applications requiring reliable mounting solutions. This component features an overall height of 36 mm and accommodates a 16 mm diameter bolt for secure installation. The socket delivers robust load-bearing performance with a dynamic load capacity of 40 kg at speeds up to 3 km/h and a static load capacity of 80 kg, making it suitable for various industrial and commercial mobility applications.
Accessory
The Socket is an accessory designed as a synthetic socket with round configuration, engineered for castor applications requiring reliable mounting solutions. This component features an overall height of 36 mm and incorporates a 17 mm diameter bolt for secure attachment. The socket delivers robust load-bearing performance with a dynamic load capacity of 40 kg at speeds up to 3 km/h, whilst supporting static loads of up to 80 kg, making it suitable for various industrial and commercial mobility applications.
Accessory
The Socket is an accessory featuring a synthetic socket with round design, engineered for castor applications requiring reliable load-bearing performance. This component measures 36mm in overall height and weighs 0.01kg, incorporating a 19mm diameter bolt for secure mounting. The socket delivers a dynamic load capacity of 40kg at speeds up to 3km/h, whilst providing an enhanced static load capacity of 80kg for stationary applications.
Accessory
The Socket is an accessory featuring a synthetic socket with round configuration, designed for castor applications requiring reliable mounting solutions. This component measures 36 mm in overall height and weighs 0.01 kg, incorporating a 22 mm diameter bolt for secure attachment. The socket delivers robust performance with a dynamic load capacity of 40 kg at speeds up to 3 km/h, whilst supporting static loads of up to 80 kg, making it suitable for various industrial and commercial mobility applications.
Accessory
The Socket is an accessory featuring a synthetic socket with round design, engineered for castor applications requiring reliable mounting solutions. This component measures 36 mm in overall height and weighs 0.01 kg, incorporating a 23 mm diameter bolt for secure attachment. The socket delivers robust performance with a dynamic load capacity of 40 kg at speeds up to 3 km/h and a static load capacity of 80 kg, making it suitable for various industrial and commercial applications.
Accessory
This Socket accessory features a synthetic socket with square configuration, designed for castor applications requiring reliable mounting solutions. The unit measures 36 mm in overall height and incorporates a 16 mm diameter bolt for secure attachment. Load capacity specifications include 40 kg dynamic loading at speeds up to 3 km/h and 80 kg static loading, making it suitable for medium-duty industrial applications where dependable performance is essential.
Accessory
The Socket is an accessory featuring a synthetic socket with square configuration, designed for castor applications requiring reliable mounting solutions. This component measures 36 mm in overall height and weighs 0.01 kg, incorporating a 17 mm diameter bolt for secure attachment. The socket delivers robust performance with a dynamic load capacity of 40 kg at speeds up to 3 km/h, whilst supporting static loads of up to 80 kg, making it suitable for various industrial and commercial mobility applications.
Accessory
The Socket is an accessory featuring a synthetic socket with square configuration, designed for castor applications requiring reliable mounting solutions. This component measures 36 mm in overall height and weighs 0.01 kg, incorporating a 21 mm diameter bolt for secure attachment. The socket delivers robust performance with a dynamic load capacity of 40 kg at speeds up to 3 km/h, whilst supporting static loads of up to 80 kg, making it suitable for various industrial and commercial mobility applications.
Accessory
The Socket is an accessory featuring a synthetic socket with square configuration, designed for castor applications requiring reliable mounting solutions. This component measures 36 mm in overall height and weighs 0.01 kg, incorporating a 22 mm diameter bolt for secure attachment. The socket delivers robust performance with a dynamic load capacity of 40 kg at speeds up to 3 km/h, whilst supporting static loads of up to 80 kg, making it suitable for various industrial and commercial mobility applications.
Accessory
The Socket is an accessory designed as a synthetic socket with square configuration, featuring an overall height of 36 mm and weighing 0.01 kg. This component incorporates a 23 mm diameter bolt and offers robust load capacity specifications with dynamic loading capability of 40 kg at speeds up to 3 km/h, whilst supporting static loads of up to 80 kg, making it suitable for various castor mounting applications.
Accessory
The Bushing is an accessory designed as a reducing bushing with square configuration for castor applications. This precision-engineered component features a 28 mm diameter bolt specification, ensuring secure and reliable attachment to compatible castor assemblies. Weighing just 0.05 kg, this lightweight yet robust bushing provides an effective solution for reducing connection sizes whilst maintaining structural integrity and operational performance in industrial mobility systems.
Accessory
The Bushing is an accessory designed as a reducing bushing with square configuration for castor applications. This precision-engineered component features a 22 mm diameter bolt specification, ensuring secure and reliable fitment within castor assemblies. Weighing just 0.02 kg, this lightweight yet robust bushing provides effective dimensional reduction whilst maintaining structural integrity, making it ideal for professional engineering applications where space optimisation and load distribution are critical requirements.
Accessory
This Socket accessory features a synthetic socket with square design, engineered for reliable castor integration with an overall height of 36 mm and lightweight construction at just 0.01 kg. The unit incorporates a 26 mm diameter bolt for secure mounting and delivers robust performance with a dynamic load capacity of 40 kg at speeds up to 3 km/h, whilst supporting static loads of up to 80 kg for versatile industrial applications.
Accessory
The Bushing is an accessory designed as a reducing bushing with square configuration for castor applications. This precision-engineered component features a 22 mm diameter bolt specification, ensuring secure and reliable attachment to compatible castor assemblies. Weighing just 0.03 kg, this lightweight yet robust bushing provides an efficient solution for reducing connections whilst maintaining structural integrity in mobile equipment installations.
Accessory
This accessory is designed to complement and enhance castor functionality, providing additional support or modification capabilities for wheeled applications. The component integrates seamlessly with existing castor assemblies to extend operational performance or adapt the unit for specific requirements. Engineered for reliable service, this accessory maintains compatibility with standard castor configurations whilst offering enhanced versatility for industrial and commercial wheeled equipment installations.
Accessory
The Bushing is an accessory designed as a reducing bushing with square configuration for castor applications. This precision-engineered component features an 18 mm diameter bolt specification, ensuring secure and reliable fitment within castor assemblies. Weighing just 0.04 kg, this lightweight yet robust bushing provides effective dimensional reduction whilst maintaining structural integrity, making it ideal for professional engineering applications where space constraints and load distribution are critical considerations.
Accessory
The Bushing is an accessory designed as a reducing bushing with square configuration for castor applications. This precision-engineered component features a 28 mm diameter bolt specification, ensuring secure and reliable fitment within castor assemblies. Weighing just 0.04 kg, this lightweight yet robust bushing provides effective dimensional reduction whilst maintaining structural integrity, making it ideal for professional engineering applications where space optimisation and reliable mechanical connection are essential requirements.