- Kezdőlap
- Görgők és kerekek
-
Tartozékok
Tartozékok
Sorozataink
Accessory
The Puretech castor accessory is engineered to enhance mobility solutions with precision-manufactured components that ensure reliable performance in demanding applications. This lightweight yet robust accessory weighs 0.25 kg, making it suitable for integration into various castor assemblies without compromising structural integrity or manoeuvrability, whilst maintaining optimal load distribution characteristics essential for industrial and commercial wheeled equipment systems.
Accessory
This Socket accessory features a synthetic socket with square design, engineered for castor applications requiring reliable load-bearing performance. The component measures 36 mm in overall height and weighs 0.01 kg, incorporating an 18 mm diameter bolt for secure mounting. Load capacity specifications include 40 kg dynamic loading at 3 km/h operational speed and 80 kg static loading, making it suitable for medium-duty industrial applications.
Accessory
The Bushing is an accessory designed as a reducing bushing with a round configuration, engineered to provide precise dimensional adaptation for castor assemblies. This component features an 18 mm diameter bolt specification, ensuring secure and reliable connection within the castor mechanism. With a lightweight construction weighing just 0.03 kg, this reducing bushing offers excellent strength-to-weight ratio whilst maintaining structural integrity under operational loads.
Accessory
The Bushing is an accessory designed as a reducing bushing with a round configuration, engineered to provide precise dimensional adaptation for castor assemblies. This component features a bolt diameter of 22 mm, ensuring secure and accurate fitting within the castor mechanism. With a lightweight construction weighing just 0.01 kg, this reducing bushing offers an efficient solution for diameter reduction applications whilst maintaining structural integrity and operational reliability in industrial castor systems.
Accessory
This accessory features a stem with U-shaped plate fitting designed for castor applications, with an overall height of 8 mm and weighing 0.04 kg. The U-shaped plate measures 40 mm in length and 17 mm in width, providing secure mounting capabilities. The unit offers a dynamic load capacity of 40 kg at speeds up to 3 km/h and a static load capacity of 80 kg, making it suitable for various industrial and commercial applications requiring reliable castor mounting solutions.
Accessory
This accessory features a stem with U-shaped plate fitting designed for castor applications, offering robust load-bearing capabilities with a dynamic load capacity of 40 kg at speeds up to 3 km/h and a static load capacity of 80 kg. The compact design incorporates an overall height of 8 mm, whilst the U-shaped plate measures 40 mm in length and 27 mm in width, providing a stable mounting platform for reliable performance in industrial applications.
Accessory
This accessory features a stem with L-shaped plate fitting designed for castor applications, offering robust load-bearing capabilities with a dynamic load capacity of 40 kg at speeds up to 3 km/h and a static load capacity of 80 kg. The compact design incorporates an overall height of 8 mm whilst the integrated plate measures 40 mm in length and 17 mm in width, providing reliable mounting and operational performance for industrial castor systems.
Accessory
This stem with L-shaped plate accessory features an overall height of 8mm and provides reliable load capacity with 40kg dynamic loading at speeds up to 3km/h and 80kg static loading capability. The integrated L-shaped plate measures 40mm in length and 25mm in width, offering secure mounting and optimal load distribution for castor applications requiring compact, robust fitting solutions in industrial and commercial environments.
Accessory
This accessory features a stem with L-shaped plate fitting designed for castor applications, offering robust load-bearing capabilities with a dynamic load capacity of 40 kg at speeds up to 3 km/h and a static load capacity of 80 kg. The compact design incorporates an overall height of 8 mm whilst the integrated plate measures 40 mm in length and 27 mm in width, providing a stable mounting solution for various industrial and commercial castor installations.
Accessory
This accessory features a threaded stem with hexagon neck, top fitting design, engineered for reliable castor integration with an overall height of 6 mm and lightweight construction at 0.02 kg. The component delivers robust load performance with a dynamic capacity of 40 kg at speeds up to 3 km/h and a static load rating of 80 kg, making it suitable for various industrial and commercial wheeled applications.
Accessory
The Socket is an accessory designed as a synthetic socket with round configuration, featuring an overall height of 3 mm and an 8 mm diameter bolt for secure attachment. This lightweight component offers reliable load-bearing capabilities with a dynamic load capacity of 20 kg at speeds up to 3 km/h and a static load capacity of 40 kg, making it suitable for various castor mounting applications requiring dependable performance.
Accessory
This threaded stem accessory is designed as a complementary component for castor applications, featuring compact dimensions with an overall height of 3.5 mm and weighing just 0.02 kg. The accessory offers robust load-bearing capabilities with a dynamic load capacity of 40 kg at speeds up to 3 km/h and a static load capacity of 80 kg, making it suitable for various industrial and commercial mobility solutions requiring reliable threaded stem connections.
Accessory
Certainly! I'll use British English in my responses. How may I assist you today? Just to confirm - I'll use British spellings (like "colour," "realise," "centre"), British terminology (like "lift" instead of "elevator," "biscuit" instead of "cookie"), and British conventions throughout our conversation. Is there anything specific you'd like help with?
Accessory
Certainly! I'll use British English in my responses. How may I assist you today? Just to confirm, I'll be using British spellings (like "colour," "realise," "centre"), British terminology (like "lift" instead of "elevator," "biscuit" instead of "cookie"), and British expressions where appropriate. Is there anything specific you'd like help with?
Accessory
Hello! I'm ready to assist you using British English. How may I help you today? I'll make sure to use British spelling (like "colour" instead of "color"), vocabulary (such as "lift" rather than "elevator"), and expressions that are common in the UK. Please let me know what you'd like to discuss or what questions you have.
Accessory
Certainly! I'll use British English in my responses. How may I assist you today? If you have any questions or need help with anything, please feel free to ask. I'm here to help with writing, analysis, explanations, or whatever else you might need - all whilst using proper British spelling, vocabulary, and expressions. Is there something particular you'd like to discuss or work on?
Accessory
Hello! I'm ready to assist you using British English. How may I help you today? I'll make sure to use British spellings (like "colour" instead of "color", "realise" instead of "realize"), British terminology (such as "lift" instead of "elevator", "biscuit" instead of "cookie"), and appropriate British expressions and phrasing in my responses. What would you like to discuss?
Accessory
Hello! I'm ready to assist you using British English. How may I help you today? I'll make sure to use British spelling (like "colour" instead of "color"), vocabulary (such as "lift" rather than "elevator"), and expressions that are common in the UK. Please let me know what you'd like to discuss or what questions you have.
Accessory
This accessory is designed as a complementary component for castor systems, providing enhanced functionality and operational support for mobile equipment applications. Engineered with precision manufacturing standards, this lightweight component weighs just 0.06 kg, making it suitable for integration without significantly impacting the overall load capacity or manoeuvrability of the castor assembly.
Accessory
This castor accessory weighs 0.17 kg and features an expander fitting designed to accommodate diameters ranging from 32 mm to 35 mm, providing versatile compatibility for various castor mounting applications. The adjustable diameter range ensures secure installation across different castor stem sizes, making it suitable for both replacement and upgrade scenarios in industrial and commercial environments.
Accessory
This castor accessory features an expander fitting designed to accommodate tube diameters ranging from 36 mm to 40 mm, providing versatile compatibility across different castor stem sizes. The lightweight construction weighs just 0.18 kg, ensuring minimal additional load whilst maintaining robust functionality. The expander mechanism allows for secure attachment to various castor configurations within the specified diameter range.
Accessory
This accessory for castors provides essential supplementary functionality with a lightweight construction weighing just 0.1 kg, making it suitable for integration into various mobile equipment applications without significantly impacting overall system weight. The compact design ensures compatibility with standard castor assemblies whilst maintaining structural integrity under operational loads, offering engineers a reliable solution for enhancing castor performance in industrial and commercial mobility systems.
Accessory
This accessory is designed as a complementary component for castor systems, providing enhanced functionality and performance optimisation for mobile equipment applications. Engineered with precision manufacturing standards, this lightweight component weighs just 0.12 kg, making it suitable for integration without significantly impacting the overall load capacity of the castor assembly whilst maintaining structural integrity and operational reliability.