- Kezdőlap
- Görgők és kerekek
- Kerekek
- csapágyazás típusa szerint
-
Precíziós golyóscsapágyas kerekek
Precíziós golyóscsapágyas kerekek
Wheel 85 mm
Hello! I'm ready to assist you using British English. How may I help you today? I'll make sure to use British spellings (like "colour," "realise," "centre"), vocabulary (such as "lift" instead of "elevator," "biscuit" instead of "cookie"), and expressions that are common in the UK. What would you like to discuss or what questions do you have?
Wheel 85 mm
Hello! I'm ready to assist you using British English. How may I help you today? I'll make sure to use British spellings (like "colour" instead of "color", "realise" instead of "realize"), British terminology (like "lift" instead of "elevator", "biscuit" instead of "cookie"), and British expressions and phrasing throughout our conversation. What would you like to discuss?
Wheel 85 mm
Hello! I'm ready to assist you using British English. How may I help you today? I'll make sure to use British spellings (like "colour," "realise," "centre"), vocabulary (such as "lift" instead of "elevator," "biscuit" instead of "cookie"), and expressions that are common in the UK. What would you like to discuss or what questions do you have?
Wheel 50 mm
The Duratech plus wheel is engineered with a 50mm diameter and features a polyamide, super heavy body material construction for demanding industrial applications. The wheel incorporates a double flanged with tracks tread design measuring 26mm in width, supported by a precision ball bearing system with a 15mm axle hole diameter and 32mm hub length. Load specifications include a static capacity of 480kg, whilst dynamic load ratings are 240kg at 4km/h and 200kg at 6km/h operating speeds, making it suitable for heavy-duty castor assemblies.
Wheel 60 mm
The Novatech wheel features a 60mm diameter with a 20mm tread width and 12mm hub length, incorporating a 20mm axle hole diameter for secure mounting. Constructed with a steel and iron body and precision ball bearing system, this wheel utilises a casted polyurethane tread for optimal performance. Load specifications include a dynamic capacity of 100kg at 3km/h operating speed and a static load capacity of 200kg, making it suitable for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment, forklift trucks, AGV systems, and various industrial transport solutions.
Wheel 80 mm
The Novatech wheel features an 80mm diameter with a 20mm wide casted polyurethane tread and steel, iron body construction. The precision ball bearing (RS/2RS) system operates through a 20mm axle hole diameter with a 14mm hub length. This wheel delivers a dynamic load capacity of 140kg at 3km/h and a static load capacity of 280kg, making it suitable for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment, forklift trucks, AGV systems, and various industrial transport solutions.
Wheel 80 mm
The Novatech wheel features an 80mm diameter with a 25mm wide casted polyurethane tread and steel, iron body construction. The precision ball bearing (RS/2RS) system operates through a 25mm axle hole diameter with a 12mm hub length. This wheel delivers a dynamic load capacity of 160kg at 3km/h and a static load capacity of 320kg, making it suitable for demanding applications including AGV systems, forklift trucks, airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment, fire fighting technology, machine construction, and transport equipment.
Wheel 200 mm
The Novatech wheel features a 200mm diameter with an 80mm wide casted polyurethane tread and cast iron body construction. The precision ball bearing system operates through a 25mm axle hole diameter with a 92mm hub length. Dynamic load capacity reaches 1,680kg at 4km/h or 1,400kg at 6km/h, whilst static load capacity extends to 3,360kg. This robust wheel design suits demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment, forklift trucks, AGV systems, and transport equipment.
Wheel 98 mm
The Novatech wheel features a 98mm diameter with a 40mm wide polyurethane casted tread and aluminium body construction, incorporating precision ball bearings and a 12mm axle hole diameter with 40mm hub length. This castor wheel delivers exceptional load performance with a static capacity of 600kg and dynamic capacities of 300kg at 4km/h or 240kg at 6km/h, making it ideal for demanding industrial applications requiring reliable mobility and precise load distribution across varied operational speeds.
Wheel 125 mm
The Elastech wheel features a 125mm diameter with a 40mm tread width, constructed with a polyamide electric conductive body and an elastic tyre that is non-marking, antistatic, and vulcanised. Equipped with precision ball bearings, this wheel offers a dynamic load capacity of 160kg at 4km/h and a static load capacity of 320kg. It is specifically designed for demanding applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistic systems, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 100 mm
The Elastech wheel features a robust aluminium body construction with a 100 mm diameter and 40 mm tread width, incorporating an elastic tyre in black vulcanised rubber for optimal performance. The wheel is equipped with precision ball bearings and an 8 mm axle hole diameter, whilst the hub extends 45 mm in length to ensure secure mounting. Load capacity specifications include a dynamic rating of 200 kg at speeds up to 4 km/h and a static load capacity of 400 kg, making it suitable for demanding industrial castor applications.
Wheel 175 mm
The Maxtech wheel features a robust polypropylene body with a 175mm diameter and 30mm wide foamed polyurethane tread, incorporating precision ball bearings for smooth operation. The wheel accommodates an 8mm axle hole diameter with a 44mm hub length, providing optimal structural integrity. Load specifications include a dynamic capacity of 75kg at speeds up to 4km/h and a static load capacity of 150kg, making it suitable for demanding industrial castor applications requiring reliable performance and durability.
Wheel 175 mm
The Maxtech wheel features a robust polypropylene body with a 175mm diameter and 30mm wide polyurethane foamed tread, incorporating precision ball bearings for smooth operation. The wheel includes a 60mm hub length with an 8mm axle hole diameter for secure mounting. Load specifications include a dynamic capacity of 75kg at speeds up to 4km/h and a static load capacity of 150kg, making it suitable for medium-duty industrial castor applications requiring reliable performance and durability.
Wheel 200 mm
The Maxtech wheel features a 200 mm diameter with a 30 mm wide polyurethane foamed tread and polypropylene body construction, incorporating precision ball bearing technology with an 8 mm axle hole diameter and 44 mm hub length. This castor wheel delivers exceptional load performance with a dynamic capacity of 100 kg at speeds up to 4 km/h and a static load capacity of 200 kg, making it suitable for demanding industrial applications requiring reliable mobility and durability.
Wheel 200 mm
The Maxtech wheel features a 200 mm diameter with a 30 mm wide polyurethane foamed tread and polypropylene body construction, incorporating precision ball bearing technology with an 8 mm axle hole diameter and 60 mm hub length. This castor wheel delivers exceptional load performance with a dynamic capacity of 100 kg at speeds up to 4 km/h and a static load capacity of 200 kg, making it ideal for demanding industrial applications requiring reliable mobility and durability.
Wheel 200 mm
The Maxtech wheel is engineered for castor applications, featuring a 200 mm diameter with a 50 mm wide polyurethane foamed tread and polypropylene body construction. The wheel incorporates a precision ball bearing system with an 8 mm axle hole diameter and 60 mm hub length for optimal performance. Load specifications include a dynamic capacity of 75 kg at speeds up to 4 km/h and a static load capacity of 150 kg, making it suitable for medium-duty industrial and commercial applications.
Wheel 200 mm
The Elastech wheel features a robust polyamide body with a 200 mm diameter and an elastic tyre, black, vulcanized tread measuring 46 mm in width. The wheel incorporates a precision ball bearing system with a 20 mm axle hole diameter and a 60 mm hub length. Load specifications include a dynamic capacity of 400 kg at speeds up to 4 km/h and a static load capacity of 800 kg, making it suitable for demanding industrial castor applications requiring reliable performance and durability.
Wheel 150 mm
The Puretech wheel is designed for castor applications, featuring a 150 mm diameter with a 32 mm wide solid rubber tread that is black and electric-conductive. The wheel incorporates a zinc die-cast body construction with a precision ball bearing that is sealed for reliable operation. Key dimensions include a hub length of 35.5 mm and an axle hole diameter of 8.3 mm for proper mounting. Load capacity specifications are 150 kg dynamic load at 3 km/h operating speed and 300 kg static load capacity.
Wheel 100 mm
The Duratech silent wheel features a robust polyamide construction with an identical wheel body and tread material, measuring 100 mm in diameter with a 36 mm tread width and 45 mm hub length, whilst incorporating an 8.4 mm axle hole diameter. This precision ball bearing, damped wheel delivers exceptional performance with a dynamic load capacity of 250 kg at speeds up to 4 km/h and a static load capacity of 500 kg, making it ideal for demanding industrial castor applications requiring reliable, quiet operation.
Wheel 125 mm
The Duratech silent wheel features a robust polyamide construction with matching tread material, measuring 125mm in diameter with a 40mm tread width and 45mm hub length, whilst incorporating an 8.4mm axle hole diameter for secure mounting. This precision ball bearing, damped wheel delivers exceptional performance with a dynamic load capacity of 300kg at speeds up to 4km/h and an impressive static load capacity of 600kg, making it ideal for demanding industrial applications requiring reliable, quiet operation and superior load-bearing capabilities.
Wheel 125 mm
The Maxtech wheel for castor applications features a 125 mm diameter with a 40 mm wide polyurethane injected tread on a polyamide body, incorporating a precision ball bearing system with a 20 mm axle hole diameter and 60 mm hub length. This wheel delivers exceptional load performance with a static capacity of 600 kg and dynamic capacities of 300 kg at speeds up to 4 km/h and 300 kg at speeds up to 6 km/h, making it suitable for demanding industrial applications requiring reliable mobility and durability.
Wheel 100 mm
The Elastech heat wheel is an aluminium-bodied castor wheel featuring a 100 mm diameter with a damping, heat resistant tread measuring 35 mm in width and a hub length of 45 mm, whilst the axle hole diameter is 8.3 mm. This precision ball bearing, stainless steel equipped wheel offers exceptional load performance with a dynamic load capacity of 80 kg at speeds up to 4 km/h and a static load capacity of 160 kg, making it ideal for demanding industrial applications requiring heat resistance and reliable performance.
Wheel 200 mm
The Maxtech castor wheel features a robust construction with a 200 mm diameter and 50 mm tread width, incorporating a polyamide body with injected polyurethane tread material for optimal performance. The wheel is equipped with precision ball bearings and has a 25 mm axle hole diameter with a 60 mm hub length. Load capacity specifications include a static load rating of 1000 kg, whilst dynamic load capacity varies with speed: 500 kg at 4 km/h and 400 kg at 6 km/h, making it suitable for demanding industrial applications requiring reliable mobility solutions.
Wheel 100 mm
The Elastech wheel features a 100 mm diameter with a 40 mm wide elastic tyre, black, vulcanised tread mounted on an aluminium body. The wheel incorporates a precision ball bearing system with an 8 mm axle hole diameter and 49 mm hub length. Load capacity specifications include a dynamic load rating of 200 kg at speeds up to 4 km/h and a static load capacity of 400 kg, making it suitable for demanding industrial castor applications requiring reliable performance and durability.