Ugrás a fő tartalomra Ugrás a kereséshez Ugrás a fő navigációhoz
Üdvözöljük az újonnan felújított weboldalunkon!
This lightweight accessory for castors weighs just 0.01 kg, making it an ideal supplementary component that adds minimal burden to existing castor assemblies whilst providing enhanced functionality. The accessory's negligible mass ensures it won't compromise the mobility characteristics or load-bearing capacity of the primary castor system, allowing engineers to integrate additional features without affecting overall performance parameters or requiring structural modifications to accommodate increased weight loads.
Cikkszámok
Артикулен номер
Stopfen f. Kunst.-D-Hebel schwarz
EAN
4031582338621
Номер на материал S4
199031680
Alapvető attribútumok
Тип
Accessory
Общо тегло
0.01 kg
Име на продукта
Plug
Електропроводим
Неръждаемост
special-features-image
Special Features
TENTE's OMIKRON castors are engineered for exceptional performance under extreme conditions. Featuring a solid welded steel construction, these castors can transport the heaviest loads with high steering stability and excellent maneuverability.
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.