Ugrás a fő tartalomra Ugrás a kereséshez Ugrás a fő navigációhoz
Üdvözöljük az újonnan felújított weboldalunkon!

RCN

Safe in an MRI environment: medical castors with zero metal.
rcn_banner
Anyone who has already held a magnet to a coin knows what forces can be unleashed.
MRI images in the hospital are similar. In order to obtain diagnostic images of the body, the device generates strong magnetic fields. Therefore, in certain MRI areas, only devices and furniture that do not contain magnetic components are permitted. For this reason, our customer RCN manufactures special MRI products and relies on a completely metal-free castor that meets the high safety standards: the TENTE Levina scan plastic castor.

Szeretne személyes tanácsot kapni?

Várjuk megkeresését

Volkmar and Michael Jung, Managing Directors of RCN.

Volkmar and Michael Jung, Managing Directors of RCN.

The Levina scan stands for 100 percent. 100 percent synthetic material and 100 percent safety.

Volkmar and Michael Jung, Managing Directors of RCN.

International advantages and various applications

With the Levina scan, RCN has the perfect castor for MRI use. Although made entirely of plastic, it has an outstanding load-bearing capacity and stands for maximum safety. Due to its properties, it is also suitable for MRI rooms in which metal detector locks are used. The solution also offers valuable advantages for RCN’s international business. Each country has its own regulations governing the use of products in an MRI environment. The Levina scan MRI castor is a completely metal-free product and can be used worldwide without any restrictions, meaning extensive research into country-specific regulations is no longer necessary. RCN can use the plastic castor not only in the MRI area, but also in research facilities or at security gates at airports.