Ugrás a fő tartalomra Ugrás a kereséshez Ugrás a fő navigációhoz
Üdvözöljük az újonnan felújított weboldalunkon!

Montana

Designer castors for furniture to meet the highest standards.
montana_banner
Clean lines, 42 colours and endless possibilities – the renowned Danish furniture manufacturer Montana speaks the language of design and opens the door to a unique world of shapes and contours.
The same high standards also apply to the furniture castors, which fit seamlessly into the company’s design concept while ensuring maximum flexibility. These castors for furniture were individually adapted by us to meet the customer’s specific requirements.

Szeretne személyes tanácsot kapni?

Várjuk megkeresését

Andy Poulsen, Product Developer at Montana

Andy Poulsen, Product Developer at Montana

Customised design and supreme flexibility – just two of the many advantages of the TENTE Linea.

Andy Poulsen, Product Developer at Montana

Made-to-measure designs for optimum processes

Our customised Linea reflects the exact design ideas of Montana and provides the optimum solution for the application in question because the cap can be finished in the required colour and can be fitted or replaced quickly and easily. The clip-in process is straightforward and the caps remain securely in place. They do not fall out and can easily be removed if necessary. Our solution therefore introduces virtually unlimited scope for design, increases the efficiency of the manufacturing process and contributes to flexible and customer-friendly after-sales service.