Ugrás a fő tartalomra Ugrás a kereséshez Ugrás a fő navigációhoz
Üdvözöljük az újonnan felújított weboldalunkon!

Greiner

Medical chair castors with a unique design
greiner_banner
There are conventional chairs – and there are Greiner chairs
A company that stands for design, functionality and above all: for a wide range of products. For Greiner, it is essential to have a selection of chair castors which are available in different sizes and with different functions, but still all fit the company's design concept. For example, designer castors from a large, uniform product family – such as the TENTE Linea.

Szeretne személyes tanácsot kapni?

Várjuk megkeresését

Siegfried Greiner, Kristina Greiner, Directors of Greiner GmbH

Siegfried Greiner, Kristina Greiner, Directors of Greiner GmbH

The uniform design of the TENTE product family enables us to establish a unique market position.

Siegfried Greiner, Kristina Greiner, Directors of Greiner GmbH

Outstanding market position due to design

The Linea product family is used for various medical chairs from Greiner. No matter which hospital castor is needed – each solution matches the exact colour of the respective products and fits seamlessly into the company’s design language. The colour scheme can also be designed to suit Greiner’s customers. When it comes to design, Linea achieves top marks right across the board. Thanks to the diverse configuration and adaptation options offered by TENTE, Greiner can set it-self apart even better, strengthen the recognition value of its products and position itself outstandingly in the market. But we are also pleased that our intelligent solution has been able to improve something else too: the confidence with which decisions can be made in the company. No matter what developments are on the horizon – Greiner can now always be certain of obtaining the right castor. Whether a suitable side table for a medical chair is in the planning or uneven floors are causing you issues, or even if you require an automatic braking system, we will find the best solution for you and your needs. The Linea product family guarantees the right solution every time and ensures a uniform image.