Sari la conținutul principal Sari la căutare Sari la navigarea principală
Bun venit pe site-ul nostru redesenat!

Neotech: Debris-free castors for demanding industrial environments

TENTE Neotech

Debris-free castors for demanding industrial environments

Tough on metal swarf. Gentle on floors.

New to Europe: The first TENTE wheel with a neoprene tread

Metal swarf, screws and other sharp debris can damage conventional wheel treads and affect the rolling performance of transport trolleys.

Neotech is the debris-free, cut-resistant wheel designed for demanding industrial environments. Its durable neoprene tread prevents debris from becoming embedded and offers excellent resistance to cuts, punctures, tears and abrasion. At the same time, it ensures smooth, controlled rolling.

Try Neotech free of charge

Request a free sample set now and put Neotech to the test in your own industrial application.

The benefits at a glance

Neotech: Engineered for demanding industrial floors

  • High resistance to cuts, punctures, tears and abrasion
  • Debris-free tread that prevents metal swarf, screws and other contaminants from becoming embedded
  • Consistent rolling performance on contaminated industrial floors
  • Material properties that reduce noise and vibration
  • Non-marking tread to protect sealed and high-quality floors
  • Resistant to many oils, greases, solvents and cleaning agents
  • Long service life and low maintenance requirements

Alpha with Neotech: The right industrial castor

Neotech is available for industrial castors in the TENTE Alpha product family. Other components, such as housing material and load capacity, can be configured to suit the application. The result is a tailored castor solution for a wide range of requirements in production facilities and workshops.

Try it for yourself: Free sample set

Use the contact form to request a free sample set of Alpha castors with Neotech wheels. Fit the castors to one of your transport trolleys and assess the material properties and rolling performance under real operating conditions.

Câmpurile marcate cu asteriscuri (*) sunt obligatorii.

Terms and conditions of participation and privacy notice

This offer is available exclusively to business customers with a registered business address and delivery address in the European Union or the USA. Each company may request a maximum of one free sample set containing four castors. Multiple requests, bulk orders and requests submitted through different branches or affiliated companies may be declined. TENTE reserves the right to review requests and reject those that are ineligible, incomplete or abusive. The promotion is valid until 31 December 2026 or while stocks last. The data provided when submitting a request will be processed to assess and handle the request and to dispatch the sample set. Further information is available in our privacy policy.