- Inici
- Industrias y soluciones
- Industria
- Tecnología de limpieza
-
Ruedas para Carros de Limpieza Profesional
Ruedas para Carros de Limpieza Profesional
Fixed castor 100 mm
The Agila fixed castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade, providing robust structural integrity for demanding environments. The wheel incorporates a polypropylene body with thermoplastic rubber tread material, ensuring excellent grip and floor protection, whilst precision ball bearings deliver smooth, reliable operation with minimal rolling resistance. The wheel diameter measures 100mm with an overall height of 135mm, making it suitable for medium-duty applications. Load specifications include a dynamic capacity of 100kg at speeds up to 3km/h and a static load capacity of 200kg. This castor is specifically designed for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel castor 75 mm
The Agila swivel castor features a square plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing system for reliable rotation. The castor has a wheel diameter of 75 mm and an overall height of 100 mm. Load specifications include a dynamic capacity of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel castor 75 mm
The Agila swivel castor features a bolt hole fitting that allows mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with a thermoplastic rubber tread for optimal grip and floor protection, whilst utilising a plain bearing system for reliable rotation. With a wheel diameter of 75 mm, the castor achieves an overall height of 100 mm. Load specifications include a dynamic capacity of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg, making it suitable for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Fixed castor 100 mm
The Agila fixed castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium steel sheet, providing robust structural integrity for demanding environments. The wheel incorporates a polypropylene, electric conductive body paired with thermoplastic rubber, electric-conductive tread material, ensuring reliable electrical discharge whilst maintaining excellent mobility characteristics. The wheel operates on a plain bearing system and measures 100mm in diameter. The castor has an overall height of 135mm, making it suitable for various equipment configurations. Load specifications include a dynamic capacity of 80kg at speeds up to 3km/h and a static load capacity of 160kg. This castor is specifically designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display units, where electrical conductivity and reliable performance are essential requirements.
Swivel castor 75 mm
The Agila swivel castor features a square plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing system for reliable rotation. The castor has a wheel diameter of 75 mm and an overall height of 100 mm. Load specifications include a dynamic capacity of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel castor with total lock 125 mm
The Agila swivel castor with total lock features a bolt hole fitting that allows castors to be mounted with standard screws of any length. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism. The wheel comprises a polypropylene body with thermoplastic rubber tread and plain bearing construction, measuring 125mm in diameter. The castor has an overall height of 160mm. Load capacity specifications include a dynamic load rating of 100kg at speeds up to 3km/h and a static load capacity of 200kg. This castor is designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Fixed castor 100 mm
The Agila fixed castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade, providing robust structural support for demanding environments. The wheel incorporates a polypropylene body with thermoplastic rubber tread material, ensuring excellent grip and floor protection, whilst utilising a plain bearing system for smooth operation. With a wheel diameter of 100 mm, the castor achieves an overall height of 135 mm. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg. This castor is specifically designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display units.
Swivel castor with total lock 75 mm
The Agila swivel castor with total lock features a square plate fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade, and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing system for consistent rotation. The wheel diameter measures 75 mm and the overall height of the complete assembly is 100 mm. Load specifications include a dynamic capacity of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel castor 100 mm
The Agila swivel castor features a rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and long-lasting performance. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst the plain bearing system delivers reliable rotation with minimal maintenance requirements. With a wheel diameter of 100mm, the castor achieves an overall height of 135mm, making it suitable for various equipment applications. The dynamic load capacity reaches 80kg at speeds up to 3km/h, whilst the static load capacity extends to 160kg, providing robust support for professional equipment in healthcare, catering, and commercial environments.
Aro 200 mm
L'aro Elastech és un cos de roda amb diàmetre de 200 mm i amplada de banda de rodadura de 75 mm, fabricat amb cos d'acero i hierro i tirant elàstic negre vulcanitzat. Ofereix una capacitat de càrrega dinàmica de 600 kg a 4 km/h i 500 kg a 6 km/h, amb una capacitat estàtica màxima de 1000 kg, ideal per a aplicacions industrials com sistemes AMR, carros de producció, maquinària i equipament de transport.
Aro 125 mm
L'aro Elastech és una roda especialitzada amb un diàmetre de 125 mm i una amplada de banda de rodadura de 32 mm, fabricada amb cos de zinc die-cast i equipada amb rodament de boles de precisió inoxidable. La banda de rodadura està realitzada en pneumàtic elàstic no marcant vulcanitzat, amb un forat d'eix de 8 mm de diàmetre i una longitud de boixa de 35,5 mm. Ofereix una capacitat de càrrega dinàmica de 150 kg a 3 km/h i una capacitat estàtica de 300 kg, sent ideal per a aplicacions industrials com sistemes AMR, carros de càtering, construcció de maquinària i equipament de transport.
Aro 150 mm
L'aro Elastech és una roda especialitzada amb un diàmetre de 150 mm i una amplada de banda de rodadura de 32 mm, fabricada amb cos de zinc die-cast i equipada amb rodament de boles de precisió inoxidable. La banda de rodadura està realitzada en pneumàtic elàstic no marcant vulcanitzat, amb un forat d'eix de 8 mm de diàmetre i una longitud de boixa de 35,5 mm. Ofereix una capacitat de càrrega dinàmica de 150 kg a 3 km/h i una capacitat estàtica de 300 kg, sent ideal per a aplicacions industrials diverses.
Aro 160 mm
L'aro Elastech és una roda d'alumini amb pneumàtic elàstic no marcant vulcanitzat de 160 mm de diàmetre i 50 mm d'amplada de banda de rodadura, equipada amb rodament de boles de precisió i un forat d'eix de 20 mm de diàmetre amb un butlló de 60 mm de longitud. Ofereix una capacitat de càrrega dinàmica de 350 kg a 4 km/h i 280 kg a 6 km/h, amb una capacitat estàtica màxima de 700 kg, sent ideal per a sistemes AMR, carros de producció, maquinària industrial i aplicacions logístiques.
Aro 125 mm
L'aro Elastech és una roda d'alumini amb pneumàtic elàstic no marcant vulcanitzat, dissenyada per a aplicacions industrials exigents. Presenta un diàmetre de 125 mm amb una banda de rodadura de 50 mm d'amplada, incorporant un rodament de boles de precisió i un forat d'eix de 25 mm de diàmetre amb un buje de 60 mm de longitud. Ofereix una capacitat de càrrega dinàmica de 300 kg a 4 km/h i 240 kg a 6 km/h, amb una capacitat estàtica màxima de 600 kg, ideal per a sistemes AMR, carros industrials i equipament de transport.
Aro 125 mm
L'aro Elastech és una roda especialitzada amb un diàmetre de 125 mm i una amplada de banda de rodadura de 40 mm, fabricada amb cos de poliamida i banda de rodadura de tirant elàstic negre vulcanitzat. Incorpora rodament de rodillos i presenta un forat d'eix de 15 mm de diàmetre amb una longitud de boixa de 58 mm. Ofereix una capacitat de càrrega dinàmica de 250 kg a 4 km/h i una capacitat estàtica de 500 kg, sent ideal per a aplicacions industrials com sistemes AMR, carros de producció, construcció de maquinària i equipament de transport.
Aro 125 mm
L'aro Elastech és una roda de poliamida amb pneumàtic elàstic no marcat vulcanitzat, dissenyada per a aplicacions industrials exigents. Presenta un diàmetre de 125 mm amb una amplada de banda de rodadura de 40 mm, equipada amb rodament de rodillos i un forat d'eix de 15 mm de diàmetre. La longitud del boixa és de 58 mm. Ofereix una capacitat de càrrega dinàmica de 250 kg a 4 km/h i una capacitat estàtica de 500 kg, sent ideal per a sistemes AMR, carros de càtering, construcció de maquinària, sistemes logístics i equipament de transport.
Aro 100 mm
L'aro Elastech és una roda de poliamida amb pneumàtic elàstic no marcat vulcanitzat de 100 mm de diàmetre i 34 mm d'amplada de banda de rodadura. Incorpora rodament de boles de precisió, forat d'eix de 8,3 mm de diàmetre i longitud de boixa de 45 mm. Ofereix una capacitat de càrrega dinàmica de 160 kg a 4 km/h i estàtica de 320 kg. Està dissenyada per a aplicacions industrials com sistemes AMR, carros de càtering, construcció de maquinària, sistemes logístics i equipament de transport.
Aro 300 mm
L'aro Elastech és una roda d'alumini amb pneumàtic elàstic no marcant vulcanitzat de 300 mm de diàmetre i 55 mm d'amplada de banda de rodadura, equipada amb rodament de boles de precisió i un forat d'eix de 25 mm de diàmetre amb un buje de 60 mm de longitud. Ofereix una capacitat de càrrega dinàmica de 600 kg a 4 km/h i 480 kg a 6 km/h, amb una capacitat estàtica màxima de 1200 kg, sent ideal per a aplicacions industrials com sistemes AMR, carros de producció, maquinària i equipament de transport.
Aro 100 mm
L'aro Elastech és una roda de poliamida amb tirant elàstic negre vulcanitzat, dissenyada per a aplicacions industrials exigents. Presenta un diàmetre de 100 mm, amplada de banda de rodadura de 34 mm i longitud del boiard de 44,4 mm, amb un forat d'eix de 12 mm de diàmetre. Incorpora rodament de rodillos per garantir un funcionament suau i durador. Ofereix una capacitat de càrrega dinàmica de 160 kg a 4 km/h i una capacitat estàtica de 320 kg, ideal per a sistemes AMR, carros industrials, maquinària i equipament de transport.
Aro 125 mm
L'aro Elastech és una roda especialitzada per a rodets fabricada amb cos de poliamida i banda de rodadura de tirant elàstic negre vulcanitzat. Presenta un diàmetre de 125 mm, amplada de banda de 40 mm, longitud de boixa de 44,4 mm i forat d'eix de 12 mm de diàmetre, equipat amb rodament de rodillos per garantir un funcionament suau. Ofereix una capacitat de càrrega dinàmica de 250 kg a 4 km/h i una capacitat estàtica de 500 kg, sent ideal per aplicacions industrials com sistemes AMR, carros de producció, maquinària i equipament de transport.
Aro 125 mm
L'aro Elastech és una roda especialitzada amb un diàmetre de 125 mm i una amplada de banda de rodadura de 40 mm, fabricada amb un cos de poliamida i equipada amb una banda de rodadura de tirant elàstic negre vulcanitzat. Incorpora un rodament de rodillos i presenta un forat d'eix de 15 mm de diàmetre amb una longitud de boixa de 58 mm. Ofereix una capacitat de càrrega dinàmica de 250 kg a 4 km/h i una capacitat estàtica de 500 kg, sent ideal per a aplicacions industrials com sistemes AMR, maquinària, logística i transport.
Aro 160 mm
L'aro Elastech és una roda especialitzada per a rodets fabricada amb cos de poliamida i banda de rodadura de tirant elàstic negre vulcanitzat. Presenta un diàmetre de 160 mm, amplada de banda de 46 mm, longitud de boixa de 58 mm i forat d'eix de 20 mm de diàmetre, equipat amb rodament de rodillos. Ofereix una capacitat de càrrega dinàmica de 300 kg a 4 km/h i estàtica de 600 kg, sent ideal per a aplicacions industrials com sistemes AMR, maquinària automatitzada, carros de producció i transport, i equipament logístic professional.
Aro 200 mm
L'aro Elastech és una roda de poliamida amb un diàmetre de 200 mm i una amplada de banda de rodadura de 46 mm, equipada amb rodament de rodillos i un forat d'eix de 20 mm de diàmetre. El buc té una longitud de 58 mm i la banda de rodadura està fabricada amb tirant elàstic negre vulcanitzat. Ofereix una capacitat de càrrega dinàmica de 400 kg a 4 km/h i una capacitat estàtica de 800 kg, sent ideal per a aplicacions industrials com sistemes AMR, carros de producció, construcció de maquinària i equipament de transport.
Aro 100 mm
L'aro Elastech és una roda de poliamida amb pneumàtic elàstic no marcat vulcanitzat, dissenyada per a aplicacions de rodament exigents. Presenta un diàmetre de 100 mm amb una amplada de banda de rodament de 34 mm, incorporant un rodament de rodillos i un forat d'eix de 12 mm de diàmetre amb una longitud de boixa de 44,4 mm. Ofereix una capacitat de càrrega dinàmica de 160 kg a 4 km/h i una capacitat estàtica de 320 kg, sent ideal per a sistemes AMR, carros de càtering, construcció de maquinària i equipament de transport.