Puretech
FVP 300x85-Ø30 HL90
Core attributes
Applications | Industrial Consumer |
---|---|
Product name | Puretech |
Load capacity at 4 km/h | 960 KG |
Load capacity at 6 km/h | 800 KG |
Load capacity Static | 1600 KG |
Temperature range (Minimum) | -20 °C |
Temperature range (Maximum) | 80 °C |
Overall weight | 9.8 KG |
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Wheel
Body material | Casting |
---|---|
Tread material | Solid rubber, black |
Bearing | Precision ball bearing |
Tread | Soft tread |
Wheel color | Jet black (similar RAL9005) |
Wheel diameter | 300 mm |
Tread width | 85 mm |
Axle hole diameter | 30 mm |
Hub length | 90 mm |
Wheel width | 85 mm |
Hardness of tread (A) | 67 Shore A |