Puretech
FVP 250x80-Ø25 HL90
Core attributes
| Applications | Industrial Consumer |
|---|---|
| Product name | Puretech |
| Load capacity at 4 km/h | 810 KG |
| Load capacity at 6 km/h | 675 KG |
| Load capacity Static | 1350 KG |
| Temperature range (Minimum) | -20 °C |
| Temperature range (Maximum) | 80 °C |
| Overall weight | 7.92 KG |
Performance
| Roll performance | |
|---|---|
| Movement noise | |
| Attrition | |
| Corrosion resistance |
Wheel
| Body material | Casting |
|---|---|
| Tread material | Solid rubber, black |
| Bearing | Precision ball bearing |
| Tread | Soft tread |
| Wheel color | Jet black (similar RAL9005) |
| Wheel diameter | 250 mm |
| Tread width | 80 mm |
| Axle hole diameter | 25 mm |
| Hub length | 90 mm |
| Wheel width | 80 mm |
| Hardness of tread (A) | 67 Shore A |