- Home
-
Industry
Industrial Casters and Wheels
Our series
Wheel 3.94 in
The Elastech Wheel is designed for caster applications, featuring a 3.94 in diameter with a 1.34 in wide elastic tire tread that is non-marking and vulcanized, mounted on a polyamide body with a 1.77 in hub length and 0.31 in axle hole diameter. This precision ball bearing, stainless steel equipped wheel offers a dynamic load capacity of 352.74 lb at 2.49 mph and a static load capacity of 705.48 lb, making it suitable for AMR systems, automated shuttle systems, automotive OEM applications, catering carts, and various industrial transport equipment.
Wheel 4.92 in
The Elastech Wheel is engineered for demanding caster applications, featuring a 4.92 in diameter with a 1.57 in wide elastic tire that is non-marking and vulcanized, mounted on a polyamide body with a 1.77 in hub length and 0.31 in axle hole diameter. This precision ball bearing equipped wheel with stainless components delivers exceptional performance with a dynamic load capacity of 551.16 lb at speeds up to 2.49 mph and a static load capacity of 1102.31 lb, making it ideal for AMR systems, automated shuttle systems, automotive OEM applications, and various industrial transport equipment.
Wheel 6.3 in
The Elastech Wheel is designed for caster applications, featuring a 6.3-inch diameter with a 1.81-inch tread width and 2.36-inch hub length, accommodating a 0.47-inch axle hole diameter. This wheel offers a dynamic load capacity of 661.39 lb at speeds up to 2.49 mph and a static load capacity of 1322.77 lb. The polyamide body incorporates precision stainless ball bearings and an elastic tire, non-marking, vulcanized tread for reliable performance across diverse applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, and industrial equipment.
Wheel 7.87 in
The Elastech Wheel is engineered for demanding caster applications, featuring a 7.87-inch diameter with a 1.81-inch wide elastic tire that is non-marking and vulcanized, mounted on a polyamide body with a 2.36-inch hub length and 0.47-inch axle hole diameter. This precision ball bearing wheel with stainless construction delivers exceptional performance with a dynamic load capacity of 881.85 lb at speeds up to 2.49 mph and a static load capacity of 1763.7 lb, making it ideal for AMR systems, automated shuttle systems, automotive OEM applications, and various industrial transport equipment.
Wheel 9.84 in
The Puretech Wheel is a 9.84 in diameter caster wheel featuring a polypropylene body construction with a solid rubber, black tread measuring 1.97 in in width and a hub length of 2.28 in, equipped with a roller bearing system and a 0.79 in axle hole diameter. This wheel provides a dynamic load capacity of 451.95 lb at speeds up to 2.49 mph and a static load capacity of 903.89 lb, making it suitable for demanding applications including scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 6.3 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 6.3-inch diameter with a 2.13-inch hub length and 1.97-inch tread width constructed from casted polyurethane on an aluminum body. This precision ball bearing-equipped wheel delivers exceptional load performance with a static capacity of 2,645.54 lb and dynamic capacities of 1,322.77 lb at 2.49 mph and 1,102.31 lb at 3.73 mph, making it ideal for aerospace equipment, AMR systems, automated shuttles, automotive OEM applications, medical devices, heavy AGV systems, and industrial transport equipment.
Wheel 7.87 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 7.87-inch diameter with a 2.13-inch hub length and 1.97-inch tread width constructed from casted polyurethane on an aluminum body. This precision ball bearing-equipped wheel delivers exceptional load performance with a static capacity of 2,645.54 lb and dynamic capacities of 1,322.77 lb at 2.49 mph and 1,102.31 lb at 3.73 mph, making it ideal for aerospace equipment, AMR systems, automated shuttles, automotive OEM applications, medical imaging equipment, heavy AGV systems, and various industrial transport solutions.
Wheel 11.81 in
The Puretech Wheel is designed for caster applications, featuring an 11.81-inch diameter with a 3.35-inch tread width and 3.62-inch hub length, accommodating a 0.98-inch axle hole diameter. This casting body wheel incorporates solid rubber black tread material and precision ball bearing for smooth operation. Load capacity specifications include a static rating of 4,232.87 lb and dynamic ratings of 2,116.44 lb at 2.5 mph and 1,763.7 lb at 3.7 mph. Suitable applications encompass scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 3.15 in
The Puretech Wheel is a 3.15 in diameter caster wheel featuring a polypropylene body construction with a solid rubber, non-marking tread measuring 1.38 in in width and a roller bearing system. The wheel has an axle hole diameter of 0.47 in and a hub length of 1.75 in. Load capacity specifications include a dynamic load rating of 154.32 lb at speeds up to 2.49 mph and a static load capacity of 308.65 lb. This wheel is designed for applications including scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 4.92 in
The Duratech Wheel is a polyamide caster wheel with a diameter of 4.92 inches and tread width of 1.57 inches, featuring a roller bearing system and hub length of 1.89 inches with an axle hole diameter of 0.47 inches. This wheel offers a dynamic load capacity of 661.39 lb at speeds up to 2.49 mph and a static load capacity of 1322.77 lb, making it suitable for automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment applications.
Wheel 3 in
The Supratech Wheel is a 3 in diameter caster wheel featuring a polypropylene body with a thermoplastic rubber tread measuring 1.25 in wide and a hub length of 1.57 in, equipped with a plain bearing and 0.48 in axle hole diameter. This wheel provides a dynamic load capacity of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb, making it suitable for applications including roll cages, shopping trolleys, store fixtures and display, tool cabinets, work benches, and transport equipment.
Wheel 3.5 in
The Supratech Wheel is a 3.5 in diameter caster wheel featuring a polypropylene body with a thermoplastic rubber tread measuring 1.25 in wide and a hub length of 1.57 in, equipped with a plain bearing and 0.48 in axle hole diameter. This wheel offers a dynamic load capacity of 209.44 lb at speeds up to 1.86 mph and a static load capacity of 418.88 lb, making it suitable for roll cages, shopping trolleys, store fixtures and display, tool cabinets, work benches, and transport equipment applications.
Wheel 4 in
The Supratech Wheel is a 4 in diameter caster wheel featuring a polypropylene body with a thermoplastic rubber tread measuring 1.25 in wide and a hub length of 1.57 in, equipped with a plain bearing and 0.48 in axle hole diameter. This wheel offers a dynamic load capacity of 249.12 lb at speeds up to 1.86 mph and a static load capacity of 498.24 lb, making it suitable for roll cages, shopping trolleys, store fixtures and display, tool cabinets, work benches, and transport equipment applications.
Wheel 5 in
The Supratech Wheel is a 5 in diameter caster wheel featuring a polypropylene body with a thermoplastic rubber tread measuring 1.25 in wide and a hub length of 1.57 in, equipped with a plain bearing and 0.48 in axle hole diameter. This wheel offers a dynamic load capacity of 275.58 lb at speeds up to 1.86 mph and a static load capacity of 551.16 lb, making it suitable for roll cages, shopping trolleys, store fixtures and display, tool cabinets, work benches, and transport equipment applications.
Wheel 3 in
The Basetech Wheel is a 3-inch diameter polypropylene caster wheel with a tread width of 1.25 inches and hub length of 1.57 inches, featuring a 0.48-inch axle hole diameter and plain bearing construction. The wheel offers a dynamic load capacity of 253.53 lb at speeds up to 1.86 mph and a static load capacity of 507.06 lb, with the tread material identical to the wheel body. This wheel is specifically designed for applications including roll cages, store fixtures and display equipment.
Wheel 3.5 in
The Basetech Wheel is a polypropylene caster wheel featuring a 3.5 in diameter with a 1.25 in tread width, 1.57 in hub length, and 0.48 in axle hole diameter. The wheel incorporates a plain bearing system and utilizes an identical polypropylene material for both the wheel body and tread construction. Load specifications include a dynamic capacity of 275.58 lb at speeds up to 1.86 mph and a static load capacity of 551.16 lb, making it suitable for roll cages and store fixtures and display applications.
Wheel 4 in
The Basetech Wheel is a 4 in diameter polypropylene wheel designed for caster applications, featuring a 1.25 in tread width and 1.57 in hub length with a 0.48 in axle hole diameter. This plain bearing wheel utilizes an identical polypropylene material for both the wheel body and tread surface. The wheel provides a dynamic load capacity of 330.69 lb at speeds up to 1.86 mph and a static load capacity of 661.39 lb, making it suitable for roll cages, store fixtures and display applications.
Wheel 5 in
The Basetech Wheel is a 5 in diameter polypropylene wheel designed for caster applications, featuring a 1.25 in tread width and 1.57 in hub length with a 0.48 in axle hole diameter. This plain bearing wheel utilizes an identical polypropylene material for both the wheel body and tread surface. The wheel provides a dynamic load capacity of 330.69 lb at speeds up to 1.86 mph and a static load capacity of 661.39 lb, making it suitable for roll cages, store fixtures and display applications.
Wheel 3 in
The Supratech Wheel is a 3 in diameter caster wheel featuring a polypropylene body with a thermoplastic rubber tread measuring 1.25 in wide and a hub length of 1.61 in, equipped with a precision ball bearing and 0.39 in axle hole diameter. This wheel provides a dynamic load capacity of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb, making it suitable for roll cages, shopping trolleys, store fixtures and display, tool cabinets, work benches, and transport equipment applications.
Wheel 3.5 in
The Supratech Wheel is a 3.5 in diameter caster wheel featuring a polypropylene body with a thermoplastic rubber tread measuring 1.25 in wide and a precision ball bearing system. The wheel has a 0.39 in axle hole diameter and 1.61 in hub length. Load capacity specifications include a dynamic load rating of 209.44 lb at speeds up to 1.86 mph and a static load capacity of 418.88 lb. This wheel is designed for applications including roll cages, shopping trolleys, store fixtures and display, tool cabinets, work benches, and transport equipment.
Wheel 4 in
The Supratech Wheel is a 4 in diameter caster wheel featuring a polypropylene body with a thermoplastic rubber tread measuring 1.25 in in width and a hub length of 1.61 in, equipped with a precision ball bearing and 0.39 in axle hole diameter. This wheel provides a dynamic load capacity of 249.12 lb at speeds up to 1.86 mph and a static load capacity of 498.24 lb, making it suitable for roll cages, shopping trolleys, store fixtures and display, tool cabinets, work benches, and transport equipment applications.
Wheel 5 in
The Supratech Wheel is a 5 in diameter caster wheel featuring a polypropylene body with a thermoplastic rubber tread measuring 1.25 in wide and a hub length of 1.61 in, equipped with a precision ball bearing and 0.39 in axle hole diameter. This wheel offers a dynamic load capacity of 275.58 lb at speeds up to 1.86 mph and a static load capacity of 551.16 lb, making it suitable for roll cages, shopping trolleys, store fixtures and display, tool cabinets, work benches, and transport equipment applications.
Wheel 3 in
The Maxtech Wheel is a 3 in diameter caster wheel featuring a polypropylene body with an injected polyurethane tread measuring 1.25 in wide and a hub length of 1.61 in, equipped with precision ball bearing and a 0.39 in axle hole diameter. This wheel provides a dynamic load capacity of 224.87 lb at speeds up to 1.86 mph and a static load capacity of 449.74 lb, making it suitable for aerospace industry and airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 3.5 in
The Maxtech Wheel is a precision-engineered caster component featuring a 3.5 in diameter with a 1.25 in tread width and 1.61 in hub length, constructed with a polypropylene body and polyurethane injected tread material. The wheel incorporates a precision ball bearing system with a 0.39 in axle hole diameter for smooth operation. Load specifications include a dynamic capacity of 249.12 lb at speeds up to 1.86 mph and a static load capacity of 498.24 lb, making it suitable for demanding applications in aerospace industry and airport equipment.