- Home
- Industry
- Lifestyle
- Furniture & Design
-
Office Furniture
Wheels and Casters for Office Furniture
Swivel caster 2.95 in
The Lumina swivel caster features a blind hole for B10 fitting that provides secure mounting capabilities. The housing is constructed from durable polyamide material and incorporates a stem, swiveling design for the swivel bearing mechanism, ensuring smooth directional changes under load. The wheel assembly consists of a polyamide body with tread material identical to the wheel body construction, supported by a plain bearing with spacer tube for reliable rotation performance. The wheel measures 2.95 inches in diameter, contributing to an overall caster height of 3.46 inches. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour and a static load rating of 440.92 pounds. This caster is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture installations.
Swivel caster 1.97 in
The Lumina swivel caster features a blind hole for B10 fitting that provides secure mounting capability. The housing is constructed from zinc-die-casting and aluminum materials with a stem, swiveling bearing system that ensures smooth directional changes. The wheel incorporates a polypropylene, electric conductive body paired with thermoplastic rubber, electric-conductive tread material for optimal performance, supported by a plain bearing with spacer tube configuration. With a wheel diameter of 1.97 inches, the caster has an overall height of 2.13 inches. Load specifications include a dynamic capacity of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb. This caster is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture where mobility and electrical conductivity are essential requirements.
Swivel caster 1.97 in
The Lumina swivel caster features a stem with grip ring and collar fitting system for secure mounting applications. The housing is constructed from durable polypropylene material and incorporates a stem-based swiveling bearing mechanism that enables smooth directional changes under load. The wheel assembly utilizes a polypropylene body with matching polypropylene tread material, providing consistent performance characteristics throughout the contact surface. The wheel operates on a plain bearing system equipped with a spacer tube for enhanced durability and reduced friction. The wheel measures 1.97 inches in diameter, optimized for moderate-duty applications. Overall caster height is 2.28 inches, providing adequate clearance for most industrial and commercial installations. This compact design delivers reliable mobility solutions while maintaining structural integrity in demanding environments.
Swivel caster 1.97 in
The Lumina swivel caster features a stem with grip ring and collar fitting system for secure mounting applications. The housing is constructed from durable polypropylene material and incorporates a stem swiveling bearing mechanism that enables smooth 360-degree rotation. The wheel assembly consists of a polypropylene body fitted with a thermoplastic rubber tread for enhanced grip and floor protection, supported by a plain bearing with spacer tube configuration for reliable operation. The wheel measures 1.97 inches in diameter, providing optimal maneuverability for light to medium-duty applications. Overall caster height is 2.46 inches, making it suitable for compact installations where space constraints are critical. This caster design combines lightweight construction with dependable performance characteristics for industrial and commercial mobility solutions.
Swivel caster 1.97 in
The Lumina swivel caster features a stem with grip ring and collar fitting system for secure mounting applications. The housing is constructed from durable polypropylene material and incorporates a stem-type swiveling bearing mechanism that enables smooth directional changes. The wheel assembly consists of a polypropylene body with electric-conductive properties, fitted with a thermoplastic rubber tread that also provides electric-conductive characteristics for static dissipation. The wheel operates on a plain bearing system equipped with a spacer tube for enhanced durability and reduced friction. The wheel measures 1.97 inches in diameter, while the complete caster assembly has an overall height of 2.4 inches. This compact design makes it suitable for applications requiring mobility with static control in confined spaces where precise maneuvering is essential.
Swivel caster with wheel brake 1.97 in
The Lumina is a swivel caster with wheel brake designed for bedside tables, furniture, media furniture, and office furniture. Its fitting is a threaded stem with hexagon neck, top, which enables secure mounting to the furniture base. The housing consists of a swiveling stem bearing made of polypropylene, ensuring reliable rotation under load. The wheel has a diameter of 1.97 in and uses a plain bearing with spacer tube, with a thermoplastic rubber tread on a polypropylene body. The overall height of the caster is 2.13 in. The static load capacity is 176.37 lb, while the dynamic load capacity is 88.18 lb at a speed of 3 km/h, equivalent to approximately 1.86 mph. Each component is selected to balance mobility, stability, and durability in everyday furniture applications.
Swivel caster with wheel brake 1.97 in
The Lumina is a swivel caster with wheel brake designed for Bedside Tables, Furniture, Media Furniture, and Office Furniture applications, where controlled mobility and stable positioning are required. The fitting is a stem with grip ring and collar, which provides a secure mounting connection to the furniture base. The housing features a swiveling stem bearing that allows the wheel assembly to rotate freely and is manufactured from polypropylene. The wheel has a diameter of 1.97 in and uses a plain bearing with spacer tube to support smooth rotation. Its tread material is identical with the wheel body, which is also made of polypropylene. The wheel brake secures the caster in place when the furniture is stationary. The overall height of the caster is 2.28 in, a compact profile suited to low-profile furniture. The static load capacity is 176.37 lb, and the dynamic load capacity is 88.18 lb at a speed of 1.86 mph, so the rated limits should be observed when the furniture is in motion.
Swivel caster 1.38 in
The Lumina swivel caster features a square plate fitting for secure mounting applications. The housing is constructed from durable polypropylene material and incorporates a stem, swiveling bearing system for smooth directional movement. The wheel assembly consists of a polypropylene body with tread material identical to the wheel body, utilizing a plain bearing with spacer tube configuration for reliable operation. The wheel measures 1.38 inches in diameter, contributing to an overall caster height of 1.93 inches. Load capacity specifications include a dynamic rating of 66.14 lb at speeds up to 1.86 mph and a static load capacity of 132.28 lb. This caster is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture where mobility and durability are essential requirements.
Swivel caster 1.65 in
The Lumina swivel caster features a square plate fitting for secure mounting applications. The housing is constructed from durable polypropylene material and incorporates a stem, swiveling bearing system that enables smooth directional changes. The wheel assembly consists of a polypropylene body with tread material identical to the wheel body, supported by a plain bearing with spacer tube for reliable operation. The wheel measures 1.65 inches in diameter, contributing to an overall height of 2.32 inches. Load capacity specifications include a dynamic rating of 66.14 lb at speeds up to 1.86 mph and a static load capacity of 132.28 lb. This caster is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture, providing reliable mobility solutions for lightweight to medium-duty equipment.
Swivel caster 1.57 in
The Lumina swivel caster features a blind hole for B10 fitting that provides secure mounting capability. The housing is constructed from durable polypropylene material and incorporates a stem, swiveling design for the swivel bearing mechanism, ensuring smooth directional changes. The wheel assembly consists of a polypropylene body with tread material identical to the wheel body, supported by a plain bearing with spacer tube for reliable rotation. The wheel measures 1.57 inches in diameter, contributing to the overall height of 1.73 inches. Load capacity specifications include a dynamic rating of 22.05 lb at speeds up to 1.86 mph and a static load capacity of 44.09 lb. This caster is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture, making it ideal for lightweight mobility solutions in commercial and residential environments.
Swivel caster 1.38 in
The Lumina swivel caster features a blind hole for B10 fitting that provides secure mounting capabilities. The housing is constructed from durable polypropylene material and incorporates a stem, swiveling mechanism for smooth directional movement. The wheel assembly consists of a polypropylene body with tread material identical to the wheel body, supported by a plain bearing with spacer tube for reliable operation. The wheel measures 1.38 inches in diameter, contributing to an overall height of 1.54 inches. Load specifications include a dynamic capacity of 44.09 lb at speeds up to 1.86 mph and a static load capacity of 88.18 lb. This caster is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture, making it ideal for lightweight mobility solutions in commercial and residential environments.
Swivel caster 1.57 in
The Lumina swivel caster features a blind hole for B10 fitting that provides secure mounting capability. The housing is constructed from durable polypropylene material and incorporates a stem, swiveling design for the swivel bearing mechanism, ensuring smooth directional changes. The wheel assembly consists of a polypropylene body with tread material identical to the wheel body, supported by a plain bearing with spacer tube for reliable rotation. The wheel measures 1.57 inches in diameter, contributing to the overall height of 1.73 inches. Load specifications include a dynamic capacity of 22.05 lb at speeds up to 1.86 mph and a static load capacity of 44.09 lb. This caster is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture, making it ideal for lightweight mobility solutions in commercial and residential environments.
Swivel caster 1.97 in
The Lumina swivel caster is a versatile mobility solution engineered for applications including bedside tables, furniture, media furniture, and office furniture. The caster features a stem with grip ring and collar fitting that provides secure attachment and reliable performance across diverse installation requirements. The housing is constructed from zinc-die-casting and aluminum materials, incorporating a stem swiveling bearing that enables smooth 360-degree rotation and directional control. The wheel assembly comprises a 1.97-inch diameter wheel with a thermoplastic rubber tread mounted on a polypropylene body, supported by a plain bearing with spacer tube that ensures consistent rolling performance and extended operational life. The overall height of the caster measures 2.32 inches, making it suitable for compact furniture applications where space constraints are critical. The load capacity specifications indicate a static load rating of 176.37 pounds, providing substantial support for stationary applications, while the dynamic load capacity reaches 88.18 pounds at a maximum speed of 1.86 miles per hour, ensuring safe and controlled mobility under operational conditions. This combination of materials, bearing technology, and load specifications makes the Lumina swivel caster an ideal choice for furniture requiring both stability and maneuverability in commercial and residential environments.
Swivel caster with intermittend brake 1.97 in
The Lumina is a swivel caster with intermittent brake designed for use in bedside tables, furniture, media furniture, office furniture, and office chairs. Its intermittent brake locks the caster in position when the furniture is stationary, while the swivel function allows free directional movement during relocation. The fitting is a stem with grip ring and collar, which provides the mounting connection to the application. The housing includes a swiveling stem bearing and is manufactured from zinc die-casting and aluminum. The wheel has a diameter of 1.97 in and features a plain bearing with spacer tube, a thermoplastic rubber tread, and a polypropylene body. The overall height of the caster is 2.32 in. The static load capacity is 176.37 lb, and the dynamic load capacity is 88.18 lb at a speed of 1.86 mph (3 km/h).
Swivel caster 1.97 in
The Lumina swivel caster is engineered for versatile mobility applications including bedside tables, furniture, media furniture, and office furniture. This caster features a blind hole for B10 fitting, enabling secure and straightforward installation on compatible equipment. The housing is constructed from zinc-die-casting and aluminum materials, providing durability and corrosion resistance, while incorporating a stem swiveling mechanism that allows for smooth multidirectional movement and maneuverability. The wheel assembly measures 1.97 inches in diameter and is equipped with a plain bearing with spacer tube for reliable rotation and extended service life. The wheel tread is manufactured from thermoplastic rubber with electric-conductive properties, while the wheel body is composed of polypropylene with electric-conductive characteristics, making this caster suitable for environments where static dissipation is critical. The overall height of the caster is 2.2 inches, providing a compact profile for integration into various furniture designs. The load capacity specifications indicate a static load rating of 176.37 pounds, ensuring stability under stationary conditions, and a dynamic load capacity of 88.18 pounds at a maximum speed of 1.86 miles per hour, defining the performance parameters for mobile applications. These technical specifications combine to deliver a dependable caster solution for demanding commercial and residential furniture applications.
Swivel caster 1.97 in
The Lumina swivel caster is a precision-engineered mobility solution designed for applications including bedside tables, furniture, media furniture, and office furniture. This caster features a blind hole for B10 fitting, enabling secure and straightforward installation on compatible equipment. The housing is constructed from zinc-die-casting and aluminum materials, providing a robust structural foundation, while the swivel bearing utilizes a stem-swiveling design that allows for smooth multidirectional movement and enhanced maneuverability. The wheel assembly incorporates a 1.97-inch diameter wheel body manufactured from polypropylene with electric conductive properties, ensuring both durability and static dissipation capabilities. The wheel tread material is identical to the wheel body composition, maintaining consistent performance characteristics throughout the wheel structure. The bearing system employs a plain bearing with spacer tube configuration, delivering reliable rotational performance and extended service life. The overall height of the caster measures 2.2 inches, making it suitable for applications requiring compact mobility solutions. The load capacity specifications indicate a static load rating of 176.37 pounds, while the dynamic load capacity reaches 88.18 pounds at a maximum speed of 1.86 miles per hour. These comprehensive specifications position the Lumina swivel caster as a dependable component for furniture and equipment requiring controlled mobility with excellent load-bearing performance.
Swivel caster 1.97 in
The Lumina swivel caster is a precision-engineered mobility solution designed for applications including bedside tables, furniture, media furniture, and office furniture. This swivel caster features a blind hole for B10 fitting, enabling secure and straightforward installation on compatible equipment and furniture bases. The housing is constructed from zinc-die-casting and aluminum materials, providing a robust and corrosion-resistant foundation that ensures long-term durability and reliable performance in diverse environments. The swivel bearing utilizes a stem that swivels smoothly, allowing for multidirectional movement and enhanced maneuverability. The wheel assembly features a 1.97-inch diameter wheel constructed from polypropylene, with an identical tread material matching the wheel body to ensure consistent rolling characteristics and wear patterns. The wheel is equipped with a plain bearing with spacer tube, which facilitates smooth rotation and reduces friction during operation. The overall height of the caster assembly measures 2.2 inches, providing a compact profile suitable for various furniture applications. The load capacity specifications indicate a static load capacity of 176.37 pounds, supporting substantial weight when the caster remains stationary. The dynamic load capacity is rated at 88.18 pounds at a maximum speed of approximately 1.86 miles per hour, ensuring safe operation during movement and transportation. These comprehensive specifications make the Lumina swivel caster an ideal choice for applications requiring reliable mobility, durability, and precise load handling capabilities.
Swivel caster 2.95 in
The Stylea swivel caster features a blind hole for B10 fitting that provides secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem, swiveling mechanism for smooth directional changes. The wheel assembly consists of a polyamide body with tread material identical to the wheel body, ensuring consistent performance characteristics, while the plain bearing with spacer tube design delivers reliable rotation. The wheel measures 2.95 inches in diameter, and the caster has an overall height of 2.99 inches for compact installation requirements. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb. This caster is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture where mobility and durability are essential.
Swivel caster with wheel brake 2.95 in
The Stylea is a swivel caster with wheel brake intended for use in bedside tables, furniture, media furniture, and office furniture. The fitting is a blind hole for B10 fitting, which provides the mounting connection for the caster and must be matched to the corresponding B10 fitting during installation. The housing consists of a swiveling stem made of polyamide, which allows the wheel assembly to pivot relative to the mounting point. The wheel has a diameter of 2.95 in and is equipped with a plain bearing with spacer tube, which supports the rotating wheel body. The tread material is identical with the wheel body, and the wheel body is made of polyamide, so the tread and body share the same material properties. The overall height of the caster is 2.99 in, a dimension that must be considered when verifying clearance beneath the furniture. The caster is rated for a static load of 352.74 lb, which applies when the caster is stationary. It is also rated for a dynamic load of 176.37 lb at a speed of 3 km/h, equivalent to approximately 1.86 mph, which applies during movement. Engineers should use the dynamic value as the governing limit when the furniture is repositioned under load.
Swivel caster 2.56 in
The Stylea swivel caster features a stem with grip ring, with collar fitting for secure attachment. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system for smooth directional movement. The wheel assembly consists of a polyamide body with tread material identical to the wheel body, supported by a plain bearing with spacer tube for reliable operation. The wheel measures 2.56 inches in diameter, contributing to an overall height of 2.83 inches. This caster provides a dynamic load capacity of 110.23 pounds at speeds up to 1.86 miles per hour, making it ideal for applications including bedside tables, furniture, media furniture, office chairs, and office furniture where mobility and durability are essential requirements.
Swivel caster 2.95 in
The Stylea swivel caster features a threaded stem with hexagon neck, top fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing system that enables smooth directional changes. The wheel assembly consists of a polyamide body with matching polyamide tread material, providing consistent performance characteristics throughout. The wheel operates on a plain bearing with spacer tube configuration and measures 2.95 inches in diameter. The caster has an overall height of 3.46 inches, making it suitable for various industrial and commercial applications. Load specifications include a dynamic capacity of 110.23 pounds at speeds up to 1.86 miles per hour, ensuring reliable performance under moving conditions. The static load capacity reaches 220.46 pounds, providing excellent stability when stationary and making this caster ideal for equipment requiring both mobility and load-bearing capability.
Swivel caster with wheel brake 2.95 in
The Stylea is a swivel caster with wheel brake intended for use in bedside tables, furniture, media furniture, and office furniture. The fitting is a threaded stem with hexagon neck, top, which provides the mounting interface between the caster and the furniture body. The housing consists of a stem, swiveling, which allows the caster to rotate freely and follow the direction of movement, and it is made of polyamide. The wheel has a diameter of 2.95 in and uses a plain bearing with spacer tube, while the tread material is identical with wheel body, which is itself made of polyamide. The integrated wheel brake locks the wheel in position when the furniture is stationary. The overall height of the caster is 3.46 in. The static load capacity is 220.46 lb, and the dynamic load capacity is 110.23 lb at a speed of 1.86 mph.
Swivel caster with wheel brake 2.56 in
The Stylea is a swivel caster with wheel brake, designed for use in bedside tables, furniture, media furniture, and office furniture. The fitting is a blind hole for B10 fitting, which allows the caster to be mounted securely into the furniture base. The housing consists of a swiveling stem and is manufactured from polyamide. The wheel has a diameter of 2.56 in and runs on a plain bearing with spacer tube. Its tread material is identical with the wheel body, which is made of polyamide. The overall height of the caster is 3.6 in. The static load capacity is 220.46 lb, and the dynamic load capacity is 110.23 lb at a speed of 1.86 mph.
Swivel caster 2.95 in
The Stylea swivel caster features a blind hole for B10 fitting, providing secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with matching polyamide tread material, ensuring consistent performance characteristics throughout. The wheel operates on a plain bearing system with spacer tube for reliable rotation and measures 2.95 inches in diameter. The caster has an overall height of 3.48 inches, making it suitable for various industrial applications. Load specifications include a dynamic capacity of 110.23 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 220.46 pounds, providing excellent weight-bearing performance for both mobile and stationary applications.