- Home
- Industry
- Lifestyle
- Shopping & Retail
-
Shopping Trolleys
Shopping Cart Casters and Wheels
Wheel 3.94 in
The Supratech wheel is a precision caster component engineered for demanding industrial and commercial applications including roll cages, shopping trolleys, store fixtures and displays, tool cabinets, work benches, and transport equipment. This wheel features a polypropylene body with a thermoplastic rubber tread measuring 1.26 inches in width, delivering optimal grip and durability across varied floor surfaces. The wheel diameter is 3.94 inches with a hub length of 1.37 inches and an axle hole diameter of 0.47 inches, accommodating standard caster mounting configurations. Equipped with a roller bearing for smooth rotation and reduced friction, the Supratech wheel delivers a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour, making it suitable for both stationary and mobile applications requiring reliable performance and extended service life.
Wheel 4.92 in
The Puretech wheel is a precision caster wheel engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a polypropylene body with a solid rubber black tread measuring 1.46 inches in width, delivering optimal durability and floor protection. The wheel diameter is 4.92 inches with a hub length of 1.89 inches and an axle hole diameter of 0.47 inches, accommodating standard caster mounting configurations. Equipped with a roller bearing for smooth operation, the Puretech wheel supports a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 2.5 miles per hour, making it suitable for both stationary and mobile applications requiring reliable performance and consistent load handling.
Wheel 3.94 in
The Puretech wheel is engineered for caster applications with a 3.94-inch diameter and 1.38-inch tread width, featuring solid rubber non-marking tread material and polypropylene body construction. The hub measures 1.75 inches in length with a 0.47-inch axle hole diameter and incorporates roller bearing technology for smooth operation. This wheel delivers a static load capacity of 330.69 lb and dynamic load capacity of 165.35 lb at speeds up to 2.5 mph, making it suitable for scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 4.92 in
The Puretech wheel is a polypropylene caster wheel engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a 4.92 inch diameter with a solid rubber black tread measuring 1.46 inches in width, providing excellent grip and durability across various surfaces. The hub length extends 2.28 inches, while the axle accommodates a hole diameter of 0.59 inches for secure mounting. Equipped with a roller bearing for smooth operation, the Puretech wheel delivers a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 2.5 miles per hour, making it suitable for both stationary and mobile applications requiring reliable performance and consistent load support.
Wheel 4.92 in
The Puretech wheel is a precision caster component engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a polypropylene body with a solid rubber, non-marking tread measuring 1.46 inches in width, delivering optimal performance across diverse flooring surfaces. The wheel diameter is 4.92 inches with a hub length of 2.28 inches and an axle hole diameter of 0.59 inches, accommodating standard caster mounting configurations. Equipped with a roller bearing for smooth, reliable operation, the Puretech wheel supports a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 2.5 miles per hour, making it suitable for both stationary and mobile applications requiring dependable load support and durability.
Wheel 2.95 in
The Puretech wheel is a polypropylene caster wheel designed for use in a wide range of industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. The wheel features a diameter of 2.95 inches with a tread width of 0.98 inches composed of solid rubber, non-marking material that provides reliable traction and floor protection. The hub length measures 1.04 inches, and the axle hole diameter is 0.31 inches, accommodating standard mounting configurations. This wheel is equipped with a plain bearing for smooth rotation and consistent performance. The static load capacity is rated at 264.55 pounds, while the dynamic load capacity reaches 132.28 pounds at a speed of approximately 1.86 miles per hour, making it suitable for both stationary and mobile applications requiring dependable weight distribution and operational stability.
Wheel 5.91 in
The Puretech wheel is a precision caster wheel engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a diameter of 5.91 inches with a tread width of 1.26 inches composed of solid rubber, non-marking material that provides excellent floor protection and durability. The wheel body is constructed from polypropylene and is equipped with a precision ball bearing for smooth, reliable rotation. The hub length measures 1.44 inches with an axle hole diameter of 0.31 inches, accommodating standard caster mounting hardware. The wheel delivers a static load capacity of 352.74 pounds and a dynamic load capacity of 176.37 pounds at speeds up to 1.86 miles per hour, making it suitable for both stationary and mobile applications requiring dependable performance and load-bearing capability.
Wheel 6.3 in
The Supratech wheel is a precision caster component engineered for demanding industrial and commercial applications including roll cages, shopping trolleys, store fixtures and displays, tool cabinets, work benches, and transport equipment. This wheel features a polypropylene body with a thermoplastic rubber tread measuring 1.57 inches in width, delivering optimal durability and floor protection. The wheel diameter is 6.3 inches with a hub length of 2.28 inches and an axle hole diameter of 0.98 inches, accommodating standard caster mounting configurations. Equipped with a roller bearing for smooth operation, the Supratech wheel supports a static load capacity of 705.48 pounds and a dynamic load capacity of 352.74 pounds at speeds up to 1.86 miles per hour, making it suitable for both stationary and mobile applications requiring reliable performance and extended service life.
Wheel 3.15 in
The Puretech wheel is a precision caster wheel engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a 3.15 inch diameter with a tread width of 0.79 inches composed of solid rubber in black, providing excellent durability and traction. The wheel body is constructed from sheet steel and is equipped with a roller bearing for smooth, reliable rotation. The hub length measures 1.79 inches with an axle hole diameter of 0.31 inches, ensuring compatibility with standard caster assemblies. The wheel delivers a static load capacity of 220.46 pounds and a dynamic load capacity of 110.23 pounds at speeds up to 2.49 miles per hour, making it suitable for both stationary and mobile applications requiring dependable performance and longevity.
Wheel 3.94 in
The Puretech wheel is a precision caster wheel engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a 3.94 inch diameter with a tread width of 1.18 inches composed of solid rubber in black for optimal grip and durability. The wheel body is constructed from sheet steel and incorporates a roller bearing for smooth, reliable rotation. The hub length measures 1.79 inches with an axle hole diameter of 0.31 inches for secure mounting compatibility. The Puretech wheel delivers a static load capacity of 308.65 pounds and a dynamic load capacity of 154.32 pounds at speeds up to 2.49 miles per hour, making it suitable for heavy-duty applications requiring dependable performance and extended service life.
Wheel 4.92 in
The Puretech wheel is a precision caster wheel engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a 4.92 inch diameter with a tread width of 1.46 inches composed of solid rubber in black, providing excellent durability and traction. The wheel body is constructed from sheet steel and is equipped with a roller bearing for smooth, reliable rotation. The hub length measures 1.79 inches with an axle hole diameter of 0.31 inches, ensuring compatibility with standard caster assemblies. The wheel delivers a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 2.49 miles per hour, making it suitable for both stationary and mobile applications requiring robust performance and dependable load support.
Wheel 6.3 in
The Puretech wheel is a precision caster wheel engineered for demanding industrial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a 6.3 inch diameter with a tread width of 1.57 inches composed of solid rubber in black for optimal grip and durability. The wheel body is constructed from sheet steel and is equipped with a roller bearing for smooth, reliable rotation. The hub length measures 2.32 inches with an axle hole diameter of 0.47 inches, accommodating standard caster mounting hardware. The wheel delivers a static load capacity of 705.48 pounds and a dynamic load capacity of 352.74 pounds at speeds up to 2.5 miles per hour, making it suitable for both stationary and mobile applications requiring robust performance and extended service life.
Wheel 7.87 in
The Puretech wheel is a precision caster wheel engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a 7.87 inch diameter with a tread width of 1.97 inches composed of solid rubber in black for optimal grip and durability. The wheel body is constructed from sheet steel and is equipped with a roller bearing for smooth, reliable rotation. The hub length measures 2.32 inches with an axle hole diameter of 0.47 inches for secure mounting compatibility. The Puretech wheel delivers a static load capacity of 881.85 pounds and a dynamic load capacity of 440.92 pounds at speeds up to 2.49 miles per hour, making it suitable for heavy-duty applications requiring dependable performance and extended service life.
Wheel 3.15 in
The Puretech wheel is a precision caster wheel engineered for demanding industrial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a diameter of 3.15 inches with a tread width of 1.18 inches composed of solid rubber in black for optimal grip and durability. The wheel body is constructed from sheet steel and incorporates a roller bearing for smooth, reliable rotation. The hub length measures 1.75 inches, and the axle hole diameter is 0.47 inches for secure mounting compatibility. The wheel delivers a static load capacity of 308.65 pounds and a dynamic load capacity of 154.32 pounds at speeds up to 2.5 miles per hour, making it suitable for both stationary and mobile caster applications requiring robust performance and extended service life.
Wheel 9.84 in
The Puretech wheel is a polypropylene caster wheel designed for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a solid rubber black tread with a width of 1.97 inches and an overall diameter of 9.84 inches, providing reliable traction and durability in varied operating environments. The wheel is equipped with a plain bearing and has a hub length of 2.28 inches with an axle hole diameter of 0.79 inches for secure mounting. The load capacity specifications indicate a static load rating of 793.66 pounds and a dynamic load rating of 396.83 pounds at a speed of 2.49 miles per hour, making this wheel suitable for applications requiring substantial weight support and smooth maneuverability across different surfaces.
Wheel 9.84 in
The Puretech wheel is a polypropylene caster wheel engineered for demanding industrial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a solid rubber black tread with a width of 1.97 inches and an overall diameter of 9.84 inches, providing reliable traction and durability in high-traffic environments. The wheel is equipped with a roller bearing for smooth operation and incorporates a hub length of 2.28 inches with an axle hole diameter of 0.79 inches for secure mounting. The load capacity specifications indicate a static load rating of 1102.31 pounds and a dynamic load capacity of 551.16 pounds at speeds up to 2.49 miles per hour, making this wheel suitable for both stationary and mobile caster applications requiring robust performance and extended service life.
Wheel 9.84 in
The Puretech wheel is a precision caster component engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a polypropylene body with a solid rubber black tread measuring 1.97 inches in width, delivering optimal grip and durability across varied floor surfaces. The wheel diameter is 9.84 inches with a hub length of 2.28 inches and an axle hole diameter of 0.98 inches, accommodating standard caster mounting configurations. Equipped with a roller bearing for smooth rotation and reduced friction, the Puretech wheel supports a static load capacity of 903.89 pounds and a dynamic load capacity of 451.95 pounds at speeds up to 2.49 miles per hour, making it suitable for both stationary and mobile caster applications requiring reliable performance and extended service life.
Wheel 1.97 in
The Supratech wheel is a precision caster component engineered for demanding industrial and commercial applications including roll cages, shopping trolleys, store fixtures and displays, tool cabinets, work benches, and transport equipment. This wheel features a polypropylene body with a thermoplastic rubber tread measuring 0.71 inches in width, delivering optimal durability and floor protection. The wheel diameter is 1.97 inches with a hub length of 0.83 inches and an axle hole diameter of 0.31 inches, accommodating standard caster mounting configurations. Equipped with a plain bearing for smooth rotation, the Supratech wheel supports a static load capacity of 154.32 pounds and a dynamic load capacity of 77.16 pounds at speeds up to 1.86 miles per hour, making it suitable for both stationary and mobile applications requiring reliable performance and consistent load handling.
Wheel 3.94 in
The Supratech wheel is a precision caster component engineered for demanding industrial and commercial applications including roll cages, shopping trolleys, store fixtures and displays, tool cabinets, work benches, and transport equipment. This wheel features a polypropylene body with a thermoplastic rubber tread measuring 1.26 inches in width, delivering optimal durability and floor protection. The wheel diameter is 3.94 inches with a hub length of 1.75 inches and an axle hole diameter of 0.47 inches, accommodating standard caster mounting configurations. Equipped with a roller bearing for smooth operation, the Supratech wheel supports a static load capacity of 352.74 pounds and a dynamic load capacity of 176.37 pounds at speeds up to 1.86 miles per hour, making it suitable for both stationary and mobile applications requiring reliable performance and extended service life.
Wheel 9.84 in
The Puretech wheel is a polypropylene caster wheel designed for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a diameter of 9.84 inches with a tread width of 1.97 inches composed of solid rubber in black for enhanced durability and grip. The hub length measures 2.28 inches, and the axle hole diameter is 0.79 inches, accommodating standard caster mounting configurations. Equipped with a roller bearing for smooth operation, the Puretech wheel delivers a static load capacity of 903.89 pounds and a dynamic load capacity of 451.95 pounds at speeds up to 2.49 miles per hour, making it suitable for heavy-duty material handling and mobility applications.
Wheel 11.81 in
The Puretech wheel is a precision caster wheel engineered for demanding industrial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a diameter of 11.81 inches with a tread width of 3.35 inches composed of solid rubber in black for optimal durability and traction. The wheel body is constructed from casting material and is equipped with a precision ball bearing for smooth rotation and extended service life. The hub length measures 3.62 inches, and the axle hole diameter is 0.98 inches for secure mounting compatibility. The wheel demonstrates a static load capacity of 4232.87 pounds, while dynamic load capacity reaches 1763.7 pounds at 3.73 miles per hour or 2116.44 pounds at 2.49 miles per hour, making it suitable for both light and moderate-duty applications requiring reliable performance and consistent load handling across varied operational speeds.
Wheel 3.15 in
The Puretech wheel is a precision caster component engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a polypropylene body with a solid rubber, non-marking tread measuring 1.38 inches in width, delivering optimal performance across diverse flooring surfaces. The wheel diameter is 3.15 inches with a hub length of 1.75 inches and an axle hole diameter of 0.47 inches, accommodating standard caster mounting configurations. Equipped with a roller bearing for smooth, reliable operation, the Puretech wheel supports a static load capacity of 308.65 pounds and a dynamic load capacity of 154.32 pounds at speeds up to 2.5 miles per hour, making it suitable for both stationary and mobile applications requiring dependable load support and maneuverability.
Wheel 3 in
The Supratech wheel is a 3 inch diameter caster wheel engineered for demanding industrial and commercial applications including roll cages, shopping trolleys, store fixtures and displays, tool cabinets, work benches, and transport equipment. The wheel features a thermoplastic rubber tread with a width of 1.25 inches mounted on a polypropylene body, supported by a plain bearing system. The hub measures 1.57 inches in length with an axle hole diameter of 0.48 inches. This wheel is rated for a static load capacity of 352.74 pounds and a dynamic load capacity of 176.37 pounds at speeds up to 1.86 miles per hour, making it suitable for applications requiring reliable performance and durability in demanding environments.
Wheel 3.5 in
The Supratech wheel is a precision caster component engineered for demanding industrial and commercial applications including roll cages, shopping trolleys, store fixtures and displays, tool cabinets, work benches, and transport equipment. This wheel features a 3.5 inch diameter with a 1.25 inch wide tread constructed from thermoplastic rubber, providing excellent durability and floor protection. The wheel body is manufactured from polypropylene and is equipped with a plain bearing for smooth, reliable rotation. The hub measures 1.57 inches in length with a 0.48 inch axle hole diameter for secure mounting compatibility. The Supratech wheel delivers a static load capacity of 418.88 pounds and a dynamic load capacity of 209.44 pounds at speeds up to 1.86 miles per hour, making it suitable for both stationary and mobile caster applications requiring dependable performance and load support.