Nylon Wheels
Wheel 7.87 in
The Duratech wheel is a precision caster wheel engineered for demanding industrial applications including Automotive OEM, Container Construction, Electronic Systems and Clean-Room Technology, Machine Construction, Production and Platform Trolleys, Roll Cages, Store Fixtures and Display, and Transport Equipment. This polyamide wheel features a diameter of 7.87 inches with a tread width of 1.97 inches, identical in material composition to the wheel body. The hub length measures 2.36 inches with an axle hole diameter of 0.79 inches, accommodating standard caster mounting configurations. Equipped with a precision ball bearing for smooth operation, the wheel delivers a static load capacity of 3,527.39 pounds and a dynamic load capacity of 1,763.7 pounds at 2.49 miles per hour, making it suitable for heavy-duty industrial material handling and transport applications requiring reliable performance and durability.
Wheel 3.23 in
The Duratech wheel is a precision caster wheel engineered for demanding industrial applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and displays, and transport equipment. This wheel features a diameter of 3.23 inches with a tread width of 3.46 inches, identical in material composition to the wheel body, which is constructed from heavy-duty polyamide for superior durability and performance. The hub length measures 3.54 inches, and the axle hole diameter is 0.79 inches, accommodating standard caster mounting configurations. The wheel is equipped with a precision ball bearing for smooth, reliable rotation. The static load capacity reaches 3,968.32 pounds, while the dynamic load capacity is rated at 1,984.16 pounds at a speed of approximately 1.86 miles per hour, making this wheel suitable for both stationary and mobile applications requiring robust load-bearing capabilities.
Wheel 5.91 in
The Duratech wheel is a precision caster wheel engineered for demanding industrial applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and displays, and transport equipment. This polyamide wheel features a diameter of 5.91 inches with a tread width of 1.73 inches, identical in material composition to the wheel body. The hub length measures 2.36 inches with an axle hole diameter of 0.79 inches, and the wheel is equipped with a precision ball bearing for smooth operation. The static load capacity is rated at 2,204.62 pounds, while the dynamic load capacity reaches 1,102.31 pounds at speeds up to 2.49 miles per hour, making it suitable for heavy-duty industrial caster applications requiring reliable performance and durability.
Wheel 5.91 in
The Duratech wheel is a precision caster wheel engineered for demanding industrial applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and displays, and transport equipment. This polyamide wheel features a diameter of 5.91 inches with a tread width of 1.73 inches, identical in material composition to the wheel body. The hub length measures 2.36 inches, and the axle hole diameter is 0.98 inches. The wheel is equipped with a precision ball bearing for smooth operation and reliable performance. The static load capacity is rated at 2204.62 pounds, while the dynamic load capacity reaches 1102.31 pounds at speeds up to 2.49 miles per hour, making it suitable for both stationary and mobile applications requiring dependable load support and durability.
Wheel 7.87 in
The Duratech wheel is a precision caster wheel engineered for demanding industrial applications including Automotive OEM, Container Construction, Electronic Systems and Clean-Room Technology, Machine Construction, Production and Platform Trolleys, Roll Cages, Store Fixtures and Display, and Transport Equipment. This polyamide wheel features a diameter of 7.87 inches with a tread width of 1.97 inches, identical in material composition to the wheel body. The hub length measures 2.36 inches, and the axle hole diameter is 0.98 inches. The wheel is equipped with a precision ball bearing for smooth operation and reliable performance. The static load capacity reaches 3086.47 pounds, while the dynamic load capacity is rated at 1543.23 pounds at a speed of 2.49 miles per hour, making it suitable for heavy-duty industrial caster applications requiring robust load-bearing capabilities.
Wheel 9.84 in
The Duratech wheel is a polyamide caster wheel engineered for demanding industrial applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and displays, and transport equipment. This wheel features a diameter of 9.84 inches with a tread width of 1.97 inches, identical in material composition to the wheel body. The hub length measures 2.36 inches, and the axle hole diameter is 0.79 inches. The wheel is equipped with a precision ball bearing for smooth operation. The static load capacity reaches 4409.24 pounds, while the dynamic load capacity is rated at 2204.62 pounds at a speed of 2.5 miles per hour, making it suitable for heavy-duty industrial caster applications requiring reliable performance and durability.
Wheel 9.84 in
The Duratech wheel is a precision caster wheel engineered for demanding industrial applications including Automotive OEM, Container Construction, Electronic Systems and Clean-Room Technology, Machine Construction, Production and Platform Trolleys, Roll Cages, Store Fixtures and Display, and Transport Equipment. This polyamide wheel features a diameter of 9.84 inches with a tread width of 1.97 inches, identical in material composition to the wheel body. The hub length measures 2.36 inches, and the axle hole diameter is 0.98 inches. Equipped with a precision ball bearing for smooth operation, the wheel delivers a static load capacity of 4,409.24 pounds and a dynamic load capacity of 2,204.62 pounds at 2.5 miles per hour, making it suitable for heavy-duty industrial caster applications requiring reliable performance and durability.
Wheel 5.91 in
The Duratech wheel is a polyamide caster wheel engineered for demanding industrial applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment. This wheel features a diameter of 5.91 inches with a tread width of 1.81 inches, identical in material composition to the wheel body. The hub length measures 2.28 inches, and the axle hole diameter is 0.79 inches. The wheel is equipped with a roller bearing for smooth operation and reliable performance. The static load capacity reaches 2204.62 pounds, while the dynamic load capacity is rated at 1102.31 pounds at a speed of 2.49 miles per hour, making it suitable for both stationary and mobile applications requiring robust load-bearing capabilities.
Wheel 6.3 in
The Duratech wheel is a polyamide caster wheel engineered for demanding industrial applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment. This wheel features a diameter of 6.3 inches with a tread width of 1.57 inches, identical in material composition to the wheel body. The hub length measures 2.28 inches, and the axle hole diameter is 0.98 inches. The wheel is equipped with a roller bearing for smooth operation and reliable performance. The static load capacity reaches 2204.62 pounds, while the dynamic load capacity is rated at 1102.31 pounds at speeds up to 2.5 miles per hour, making it suitable for heavy-duty industrial caster applications requiring durability and consistent performance.
Wheel 7.87 in
The Duratech wheel is a polyamide caster wheel engineered for demanding industrial applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment. This wheel features a diameter of 7.87 inches with a tread width of 1.97 inches, identical in material composition to the wheel body. The hub length measures 2.28 inches, and the axle hole diameter is 0.98 inches. The wheel is equipped with a roller bearing for smooth operation and reliable performance. The static load capacity reaches 3086.47 pounds, while the dynamic load capacity is rated at 1543.23 pounds at a speed of 2.49 miles per hour, making it suitable for both stationary and mobile applications requiring robust load-bearing capabilities.
Wheel 3.94 in
The Duratech silent wheel is a precision caster component engineered for demanding industrial applications, featuring a robust design with a 3.94 inch diameter and a tread width of 1.42 inches. The wheel incorporates a polyamide tread material bonded to a damping, hybrid material body, which effectively reduces noise and vibration during operation. The hub extends 1.73 inches in length and accommodates an axle hole diameter of 0.47 inches for secure mounting. The wheel is equipped with a roller bearing for smooth, reliable rotation. Load capacity specifications indicate a static load rating of 705.48 pounds and a dynamic load capacity of 352.74 pounds at speeds up to 2.5 miles per hour, making this wheel suitable for heavy-duty caster applications requiring both stability and quiet operation in noise-sensitive environments.
Wheel 4.92 in
The Duratech silent wheel is a precision caster component engineered for demanding industrial applications, featuring a robust body constructed from damping hybrid material that effectively reduces vibration and noise during operation. This wheel measures 4.92 inches in diameter with a tread width of 1.42 inches composed of durable polyamide, ensuring excellent wear resistance and smooth rolling performance. The hub length extends 1.73 inches, while the axle accommodates a hole diameter of 0.47 inches for secure mounting to standard caster hardware. Equipped with a reliable roller bearing system, this wheel delivers exceptional load-carrying capability with a static load capacity of 881.85 pounds and a dynamic load capacity of 440.92 pounds at speeds up to 2.49 miles per hour, making it suitable for heavy-duty material handling equipment and industrial caster assemblies requiring superior performance and extended service life.
Wheel 5.91 in
The Duratech wheel is a polyamide caster wheel engineered for demanding industrial applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and displays, and transport equipment. This wheel features a diameter of 5.91 inches with a tread width of 1.69 inches, where the tread material is identical to the wheel body. The hub length measures 2.28 inches, and the axle hole diameter is 0.79 inches. The wheel is equipped with a stainless steel roller bearing for reliable performance. The static load capacity is rated at 2204.62 pounds, while the dynamic load capacity reaches 1102.31 pounds at speeds up to 2.49 miles per hour, making it suitable for both stationary and mobile applications requiring robust load-bearing capabilities.
Wheel 4.92 in
The Duratech wheel is a polyamide caster wheel engineered for demanding industrial applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment. This wheel features a diameter of 4.92 inches with a tread width of 1.69 inches, identical in material composition to the wheel body. The hub length measures 2.28 inches, and the axle hole diameter is 0.79 inches. The wheel is equipped with a roller bearing for smooth operation and reliable performance. The static load capacity reaches 1322.77 pounds, while the dynamic load capacity is 661.39 pounds at a speed of 2.49 miles per hour, making it suitable for both stationary and mobile caster applications requiring robust load-bearing capabilities.
Wheel 6.3 in
The Duratech wheel is a precision caster wheel engineered for demanding industrial applications including Automotive OEM, Container Construction, Electronic Systems and Clean-Room Technology, Machine Construction, Production and Platform Trolleys, Roll Cages, Store Fixtures and Display, and Transport Equipment. This polyamide wheel features a diameter of 6.3 inches with a tread width of 1.57 inches, identical in material composition to the wheel body. The hub length measures 2.36 inches, and the axle hole diameter is 0.79 inches, accommodating standard caster mounting configurations. The wheel is equipped with a precision ball bearing for smooth, reliable rotation. The static load capacity reaches 3,968.32 pounds, while the dynamic load capacity is rated at 1,984.16 pounds at a speed of 2.5 miles per hour, making it suitable for heavy-duty industrial material handling and transport applications requiring robust performance and durability.
Wheel 4.92 in
The Duratech wheel is a polyamide caster wheel engineered for demanding industrial applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment. This wheel features a diameter of 4.92 inches with a tread width of 1.69 inches, identical in material composition to the wheel body. The hub length measures 2.28 inches, and the axle hole diameter is 0.79 inches. The wheel is equipped with a plain bearing for smooth operation. The static load capacity reaches 1322.77 pounds, while the dynamic load capacity is 661.39 pounds at a speed of 2.49 miles per hour, making it suitable for both stationary and mobile caster applications requiring reliable performance and durability.
Wheel 4.92 in
The Duratech wheel is a polyamide caster wheel engineered for demanding industrial applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display systems, and transport equipment. This wheel features a diameter of 4.92 inches with a tread width of 1.57 inches, where the tread material is identical with the wheel body. The hub length measures 1.89 inches, and the axle hole diameter is 0.47 inches. The wheel is equipped with a roller bearing for smooth operation. The static load capacity is rated at 1322.77 pounds, while the dynamic load capacity reaches 661.39 pounds at a speed of 2.49 miles per hour, making it suitable for both stationary and mobile caster applications requiring reliable performance and durability.
Wheel 3.15 in
The Duratech wheel is a polyamide caster wheel designed for use in automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment applications. This wheel features a diameter of 3.15 inches with a tread width of 1.34 inches, identical in material composition to the wheel body. The hub length measures 1.75 inches, and the axle hole diameter is 0.47 inches. The wheel is equipped with a plain bearing for smooth operation. The static load capacity is 881.85 pounds, while the dynamic load capacity reaches 440.92 pounds at speeds up to 2.48 miles per hour, making it suitable for demanding industrial and commercial applications requiring reliable performance and durability.
Wheel 3.94 in
The Duratech wheel is a polyamide caster wheel designed for use in automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment applications. The wheel features a diameter of 3.94 inches with a tread width of 1.42 inches, identical in material composition to the wheel body. The hub length measures 1.75 inches, and the axle hole diameter is 0.47 inches. This wheel is equipped with a plain bearing for smooth operation. The static load capacity is rated at 881.85 pounds, while the dynamic load capacity reaches 440.92 pounds at a speed of 2.49 miles per hour, making it suitable for demanding industrial and commercial environments requiring reliable performance and durability.
Wheel 4.92 in
The Duratech wheel is a polyamide caster wheel engineered for demanding industrial applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and displays, and transport equipment. This wheel features a diameter of 4.92 inches with a tread width of 1.57 inches, identical in material composition to the wheel body. The hub length measures 1.75 inches, and the axle hole diameter is 0.47 inches. The wheel is equipped with a plain bearing for smooth operation. Load capacity specifications include a static load rating of 1,322.77 pounds and a dynamic load rating of 661.39 pounds at a speed of 2.49 miles per hour, making it suitable for heavy-duty industrial caster applications requiring reliable performance and durability.
Wheel 4.92 in
The Duratech wheel is a polyamide caster wheel designed for use in automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment applications. The wheel features a diameter of 4.92 inches with a tread width of 1.57 inches, identical in material composition to the wheel body. The hub length measures 1.89 inches, and the axle hole diameter is 0.47 inches. This wheel is equipped with a plain bearing for smooth operation. The static load capacity is rated at 1322.77 pounds, while the dynamic load capacity reaches 661.39 pounds at a speed of 2.49 miles per hour, making it suitable for demanding industrial and commercial applications requiring reliable performance and durability.
Wheel 4.92 in
The Duratech wheel is a polyamide caster wheel designed for use in automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment applications. The wheel features a diameter of 4.92 inches with a tread width of 1.57 inches, identical in material composition to the wheel body. The hub length measures 2.28 inches, and the axle hole diameter is 0.79 inches. This wheel is equipped with a plain bearing for smooth operation. The static load capacity is rated at 1322.77 pounds, while the dynamic load capacity reaches 661.39 pounds at a speed of 2.49 miles per hour, making it suitable for demanding industrial and commercial applications requiring reliable performance and durability.
Wheel 6.3 in
The Duratech wheel is a polyamide caster wheel engineered for demanding industrial applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment. This wheel features a diameter of 6.3 inches with a tread width of 1.57 inches, identical in material composition to the wheel body. The hub length measures 2.28 inches, and the axle hole diameter is 0.79 inches. The wheel is equipped with a plain bearing for smooth operation. Load capacity specifications include a static load rating of 2,204.62 pounds and a dynamic load rating of 1,102.31 pounds at a speed of 2.5 miles per hour, making it suitable for heavy-duty industrial applications requiring reliable performance and durability.
Wheel 7.87 in
The Duratech wheel is a polyamide caster wheel engineered for demanding industrial applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment. This wheel features a diameter of 7.87 inches with a tread width of 1.97 inches, identical in material composition to the wheel body. The hub length measures 2.28 inches, and the axle hole diameter is 0.79 inches. The wheel is equipped with a plain bearing for smooth operation. The static load capacity reaches 3527.39 pounds, while the dynamic load capacity is rated at 1763.7 pounds at a speed of 2.49 miles per hour, making it suitable for heavy-duty industrial applications requiring reliable performance and durability.
Frequently Asked Questions
Advantages of Nylon Wheels
TENTE nylon wheels combine strength, durability, and excellent rolling performance, making them a reliable solution for demanding mobility requirements. Nylon wheels are especially valued for their lightweight construction, high load capacity, and resistance to chemicals, moisture, and abrasion, ensuring consistent performance even under the toughest conditions. When deciding whether nylon wheels are the right choice for your individual use case, factors such as floor conditions, load capacity requirements, wheel size, and the type of castor housing used need to be considered to achieve the optimal mobility solution.
TENTE nylon castor wheels offer several key benefits:
High Load Capacity and Low Rolling Resistance – Nylon wheels are engineered to handle heavy loads while maintaining smooth and efficient rolling performance on hard, even surfaces. Their low rolling resistance makes them ideal for transporting goods effortlessly in environments with smooth, durable flooring.
Chemical and Moisture Resistance – Thanks to their non-porous and robust material properties, nylon wheels resist chemicals, oils, greases, and moisture. To guarantee optimal performance in demanding environments, they should be paired with the appropriate castor housing, ensuring full protection against corrosion and external influences.
High Durability and Low Maintenance – Built to withstand intensive use, nylon wheels offer outstanding resistance to abrasion, wear, and deformation. Their long service life reduces the need for replacements and lowers overall maintenance, ensuring a cost-effective and reliable mobility solution.
Types of Nylon Wheels
TENTE nylon wheels are available in a variety of designs, sizes, and load capacities, allowing you to choose the ideal solution for your specific mobility requirements. Our portfolio ranges from compact wheels for lighter weight applications to heavy duty nylon castor wheels engineered to handle extreme loads in demanding environments. While the material properties of nylon contribute significantly to rolling performance and resistance to wear, the choice of castor housing is equally important. The housing also determines the overall load capacity, stability, and durability of the mobility solution. By selecting the right combination of wheel and housing, you ensure smooth operation, safety, and long-lasting performance. Below are some of the frequently searched types of nylon wheels:
Heavy Duty Nylon Castor Wheels
Engineered to prioritize strength, dimensional stability, and high load capacity, heavy duty nylon castor wheels deliver efficient rolling on hard, even floors with minimal deformation under load. They’re a natural fit for demanding industrial use where stable, predictable steering and long service intervals matter. Pairing them with reinforced housings unlocks their full load potential and enhances stability in continuous duty, while precision ball bearings help maintain low push/pull forces and steady performance. Among our product offerings, the MOP wheels serve as a prime example. These wheels combine super heavy TENTE Duratech polyamide with a precision ball bearing. They are available in wheel diameters of 75 mm up to 400 mm, and in their largest configuration offer a static load capacity of up to 15.000 kg. MOP wheels are commonly used for example in our Omikron twin castor, which pairs these heavy duty nylon wheels with a robust cast iron twin wheel housing.
Small Nylon Wheels
Designed for compact installations and tight manoeuvres, small nylon wheels prioritise low rolling resistance, accurate positioning, and a minimal overall height. On smooth floors they provide precise, predictable handling and are ideal for light to medium duty applications where footprint and manoeuvrability are critical. Pair with lightweight housings to enhance agility; select reinforced housings when higher permissible loads are required within the same space constraints, without compromising control. One representative product line in our range are the UOO wheels. These small nylon wheels are available as small as 50 mm wheel diameter and combine a polyamide wheel body and tread with plain bearings. TENTE UOO wheels are commonly used for example in our Agila or Agila twin castors, which use a steel sheet single or twin wheel housing and offer various mounting and locking options. With their small overall height, these castors using nylon castor wheels are ideal for applications that only offer limited installation space.
Fields of Application for Nylon Wheels
Nylon wheels are used across multiple sectors due to their mechanical strength, dimensional stability, and cleanability. Their suitability for specific applications depends on factors such as wheel size, floor conditions, and the type of castor housing selected. For industrial use, nylon wheels are for example used on professional cleaning carts, machinery and workshop equipment, heavy transport solutions and more. In mobile and commercial contexts, nylon wheels are for example integrated in roll cages, dollies, and other retail logistics related applications. By selecting the right combination of nylon wheel and castor housing, TENTE nylon wheels can be configured to perform reliably - from hygiene-critical applications like professional cleaning carts to heavy duty industrial and mobile use cases.