- Home
- Industry
- Lifestyle
- Shopping & Retail
-
Retailer (not Caster distributor)
Casters and Wheels for Retail
Fixed caster 3.94 in
The Alpha is a fixed caster designed for demanding industrial applications requiring reliable directional stability and consistent load support. The caster features a rectangular plate fitting that enables secure and straightforward mounting to equipment and transport systems. The housing is constructed from heavy steel sheet, providing exceptional durability and structural integrity to withstand rigorous operational environments. The wheel assembly incorporates a 3.94 inch diameter wheel with a solid rubber tread in black, ensuring excellent grip and floor protection across various surfaces. The wheel is mounted on a plain bearing system that facilitates smooth rotation while maintaining the fixed directional orientation characteristic of this caster type. The overall height of the caster assembly measures 5.04 inches, making it suitable for integration into equipment with standard clearance requirements. The caster demonstrates impressive load-bearing capabilities, with a static load capacity of 330.69 pounds for stationary applications and a dynamic load capacity of 165.35 pounds when the equipment is in motion at speeds up to 2.49 miles per hour. This combination of robust construction, reliable bearing system, and substantial load capacity makes the Alpha caster ideal for use in automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Fixed caster 3.94 in
The Agila is a fixed caster designed for stationary applications requiring reliable load support and stability. The caster features a rectangular plate fitting that provides secure mounting to equipment and furniture bases. The housing is constructed from medium steel sheet, delivering robust structural integrity and durability for demanding environments. The wheel assembly incorporates a 3.94 inch diameter wheel with a thermoplastic rubber tread material bonded to a polypropylene body, ensuring smooth operation and floor protection. The wheel is mounted on a precision ball bearing that facilitates smooth rotation and reduces friction during use. The overall height of the caster assembly measures 5.31 inches, accommodating standard equipment configurations. The caster is rated for a static load capacity of 440.92 pounds, supporting substantial weight when stationary, and a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour, making it suitable for controlled movement applications. The Agila caster is ideally suited for use in care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications where dependable performance and load stability are essential requirements.
Swivel caster 2.95 in
The Agila swivel caster features a square plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel consists of a polypropylene body with thermoplastic rubber tread material, utilizing a plain bearing for reliable rotation, and measures 2.95 inches in diameter. The overall height of the complete assembly is 3.94 inches. Load specifications include a dynamic load capacity of 165.35 lb at speeds up to 1.86 mph and a static load capacity of 330.69 lb. This caster is specifically designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel caster with total lock 2.95 in
The Agila swivel caster with total lock features a bolt hole fitting that allows mounting with standard screws of any length. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism. The wheel consists of a polypropylene body with thermoplastic rubber tread and plain bearing construction, measuring 2.95 inches in diameter. The caster has an overall height of 3.94 inches. Load specifications include a dynamic capacity of 165.35 lb at speeds up to 1.86 mph and a static load capacity of 330.69 lb. This caster is designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Fixed caster 3.94 in
The Alpha is a fixed caster designed for demanding industrial applications requiring reliable directional stability and consistent performance. The caster features a rectangular plate fitting that enables secure and straightforward installation onto equipment and machinery. The housing is constructed from heavy steel sheet, providing exceptional durability and structural integrity to withstand rigorous operational environments. The wheel assembly incorporates a 3.94 inch diameter polyamide wheel body with an identical tread material composition, ensuring uniform wear characteristics and predictable rolling performance. The wheel is supported by a plain bearing system that facilitates smooth rotation while maintaining the fixed directional orientation characteristic of this caster type. The overall height of the caster assembly measures 5.04 inches, allowing for precise integration into equipment designs with specific spatial constraints. The caster demonstrates a static load capacity of 881.85 pounds, indicating its suitability for stationary or slowly moving applications. Under dynamic conditions at speeds up to 2.49 miles per hour, the caster maintains a dynamic load capacity of 440.92 pounds, ensuring safe operation during transport and material handling. The Alpha caster is engineered for versatile deployment across numerous industrial sectors, including automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel caster 2.95 in
The Agila swivel caster features a bolt hole fitting that allows mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and durability. The wheel consists of a polypropylene body with a thermoplastic rubber tread and plain bearing system, delivering reliable performance across various surfaces. With a wheel diameter of 2.95 inches, the caster has an overall height of 3.94 inches. Load specifications include a dynamic capacity of 165.35 lb at speeds up to 1.86 mph and a static load capacity of 330.69 lb, making it suitable for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel caster 3.94 in
The Alpha swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel consists of a polyamide body with tread material identical to the wheel body, utilizing a plain bearing for reliable operation, and measures 3.94 inches in diameter. The caster has an overall height of 5.04 inches. Load specifications include a dynamic capacity of 440.92 lb at speeds up to 2.49 mph and a static load capacity of 881.85 lb. This caster is designed for diverse applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel caster with total lock 4.92 in
The Alpha swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional movement and reliable locking functionality. The wheel assembly consists of a polyamide body fitted with an elastic tire, non-marking, vulcanized tread material, and utilizes a precision ball bearing for optimal rolling performance. The wheel measures 4.92 inches in diameter, while the overall height of the complete caster assembly is 6.1 inches. Load specifications include a dynamic capacity of 551.16 lb at speeds up to 2.49 mph and a static load capacity of 1102.31 lb, making this caster suitable for demanding industrial applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Fixed caster 3.94 in
The Alpha is a fixed caster designed for demanding industrial applications requiring reliable directional stability and consistent performance. The caster features a rectangular plate fitting that provides secure mounting to equipment and structures, while the housing is constructed from heavy steel sheet to ensure durability and resistance to wear in challenging environments. The wheel assembly incorporates a 3.94 inch diameter polyamide body with a tread material identical to the wheel body, supported by a plain bearing that delivers smooth rotation and extended service life. The overall height of the caster measures 5.04 inches, making it suitable for integration into various equipment configurations. The Alpha caster demonstrates exceptional load-bearing capabilities with a static load capacity of 881.85 pounds and a dynamic load capacity of 440.92 pounds at speeds up to 2.49 miles per hour, making it ideal for applications including automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches. This comprehensive load rating and robust construction ensure reliable performance across diverse industrial and commercial settings where dependable caster functionality is essential.
Swivel caster 4.92 in
The Alpha swivel caster features a bolt hole fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with an elastic tire, non-marking, vulcanized tread material and is equipped with a roller bearing for enhanced performance. The wheel measures 4.92 inches in diameter, while the overall height of the caster reaches 6.1 inches. Load specifications include a dynamic capacity of 330.69 lb at speeds up to 2.49 mph and a static load capacity of 661.39 lb. This caster is suitable for diverse applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel caster with total lock 4.92 in
The Alpha is a swivel caster with total lock designed for demanding industrial and commercial applications. It features a rectangular plate fitting that provides secure and versatile mounting options for various equipment and systems. The housing is constructed from heavy steel sheet and incorporates two ball races in the swivel bearing assembly, ensuring smooth rotation and reliable directional control. The wheel measures 4.92 inches in diameter and is equipped with a roller bearing for optimal performance and longevity. The wheel tread is made from elastic tire material that is non-marking and vulcanized, with a polyamide body that provides durability and resistance to wear. The overall height of the caster is 6.1 inches, making it suitable for integration into diverse equipment configurations. This caster demonstrates impressive load-bearing capabilities, with a static load capacity of 1102.31 pounds and a dynamic load capacity of 551.16 pounds at speeds up to 2.49 miles per hour. The Alpha caster is ideally suited for use in automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Fixed caster 4.92 in
The Alpha is a fixed caster designed for demanding industrial applications requiring reliable directional control and stability. The caster features a rectangular plate fitting that enables secure mounting to equipment and transport systems. The housing is constructed from heavy steel sheet, providing exceptional durability and resistance to impact and wear in challenging environments. The wheel assembly incorporates a 4.92-inch diameter design with a polyamide body and is equipped with a roller bearing for smooth, consistent operation. The wheel is fitted with an elastic tire featuring non-marking, vulcanized tread material, making it ideal for applications where floor protection is critical, particularly in clean-room environments and facilities where marking prevention is essential. The overall height of the caster is 6.1 inches, allowing for precise integration into equipment designs with specific clearance requirements. The caster delivers a static load capacity of 1,102.31 pounds, accommodating substantial weight loads in stationary applications, while maintaining a dynamic load capacity of 551.16 pounds at speeds up to 2.49 miles per hour, ensuring safe operation during transport and movement. The Alpha caster is engineered for versatile use across automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches, making it an adaptable solution for diverse industrial and commercial environments.
Swivel caster 3.94 in
The Alpha swivel caster is engineered for demanding industrial applications requiring reliable directional control and smooth maneuverability. This swivel caster features a rectangular plate fitting that provides secure attachment to equipment and mobile systems. The housing is constructed from heavy steel sheet material and incorporates two ball races in the swivel bearing assembly, ensuring smooth rotation and extended operational life. The wheel measures 3.94 inches in diameter and is equipped with a roller bearing for optimal load distribution and reduced friction during operation. The wheel tread is manufactured from elastic tire material that is non-marking and vulcanized, with a polyamide body that resists wear and chemical degradation while maintaining performance in diverse environments. The overall height of the caster assembly is 5.04 inches, making it suitable for integration into various equipment configurations. This caster delivers a static load capacity of 705.48 pounds and a dynamic load capacity of 352.74 pounds at speeds up to 2.49 miles per hour, providing reliable performance in both stationary and mobile applications. The Alpha swivel caster is ideally suited for automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Fixed caster 2.95 in
The Agila is a fixed caster designed for stationary applications where directional control is not required. The caster features a rectangular plate fitting that provides secure mounting to equipment and furniture. The housing is constructed from medium steel sheet, offering robust structural support and durability in demanding environments. The wheel assembly incorporates a 2.95 inch diameter wheel with a thermoplastic rubber tread material bonded to a polypropylene body, delivering reliable performance across various floor surfaces. The wheel is supported by a plain bearing system that ensures smooth rotation and extended service life. The overall height of the caster measures 3.94 inches, making it suitable for integration into compact equipment designs. The caster demonstrates a static load capacity of 330.69 pounds, supporting substantial weight loads in stationary configurations. Under dynamic conditions at speeds up to 1.86 miles per hour, the caster maintains a dynamic load capacity of 165.35 pounds. The Agila is ideally suited for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display systems. This combination of materials, bearing design, and load specifications makes the Agila a reliable choice for healthcare facilities, food service operations, and retail environments requiring dependable caster performance.
Swivel caster 4.92 in
The Agila swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and enhanced durability. The wheel consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while utilizing a plain bearing system for reliable performance. The caster measures 4.92 inches in wheel diameter with an overall height of 6.3 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel caster with total lock 2.95 in
The Agila is a swivel caster with total lock designed for demanding commercial and healthcare environments. This caster features a bolt hole fitting that allows for flexible mounting with standard screws of any length, ensuring compatibility with various equipment and furniture designs. The housing is constructed from medium steel sheet and incorporates two ball races in the swivel bearing assembly, providing smooth rotation and reliable directional control. The wheel measures 2.95 inches in diameter and is engineered with a polypropylene body combined with a thermoplastic rubber tread material, delivering durability and optimal floor protection. The wheel is equipped with a precision ball bearing that ensures smooth operation and extended service life. The overall height of the caster is 3.94 inches, making it suitable for integration into compact and standard equipment configurations. This caster demonstrates impressive load capacity specifications, supporting a static load of 330.69 pounds and a dynamic load of 165.35 pounds at speeds up to 1.86 miles per hour. The Agila caster is ideally suited for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display systems, where reliable mobility and secure locking functionality are essential operational requirements.
Swivel caster with total lock 2.95 in
The Agila swivel caster with total lock features a bolt hole fitting that allows mounting with standard screws of any length. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism. The wheel consists of a polypropylene body material that is electric conductive, paired with an electric-conductive thermoplastic rubber tread material, and utilizes a plain bearing system with a diameter of 2.95 inches. The caster has an overall height of 3.94 inches. Load specifications include a dynamic load capacity of 165.35 lb at speeds up to 1.86 mph and a static load capacity of 330.69 lb. This caster is designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel caster 3.15 in
The Alpha swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel assembly consists of a polyamide body with solid rubber, black tread material and utilizes a plain bearing for reliable rotation. The wheel measures 3.15 inches in diameter, while the overall height of the complete caster unit is 4.25 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 2.49 mph and a static load capacity of 440.92 lb. This versatile caster is suitable for diverse applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Fixed caster 3.15 in
The Alpha is a fixed caster designed for demanding industrial applications requiring reliable mobility and stability. This caster features a rectangular plate fitting that enables secure mounting to various equipment and platforms. The housing is constructed from heavy steel sheet, providing exceptional durability and resistance to wear in high-stress environments. The wheel assembly incorporates a 3.15 inch diameter design with a polyurethane injected tread mounted on a polyamide body, ensuring smooth operation and extended service life. The roller bearing system delivers consistent performance across diverse operational conditions. With an overall height of 4.25 inches, this caster integrates seamlessly into most equipment configurations while maintaining optimal maneuverability. The static load capacity reaches 661.39 pounds, accommodating substantial weight requirements for stationary applications. The dynamic load capacity is rated at 330.69 pounds when operating at speeds up to 2.49 miles per hour, ensuring safe performance during transport and material handling operations. The Alpha caster is engineered for use across automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches. This versatile caster combines robust construction with precise engineering to meet the demanding requirements of modern industrial and commercial operations.
Fixed caster 4.92 in
The Alpha is a fixed caster designed for demanding industrial applications requiring reliable mobility and stability. The caster features a rectangular plate fitting that provides secure mounting to equipment and transport systems. The housing is constructed from heavy steel sheet, ensuring robust durability and resistance to wear in high-stress environments. The wheel assembly comprises a 4.92 inch diameter polyamide wheel body with an identical tread material, supported by a plain bearing that delivers smooth rotation and extended service life. The overall height of the caster measures 6.1 inches, making it suitable for integration into various equipment configurations. The caster demonstrates exceptional load-bearing capabilities with a static load capacity of 1102.31 pounds and a dynamic load capacity of 551.16 pounds at speeds up to 2.49 miles per hour. This fixed caster is engineered for use across diverse sectors including automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches. The combination of heavy steel housing, polyamide wheel construction, and plain bearing technology ensures reliable performance in demanding operational conditions while maintaining consistent load support throughout the caster's service life.
Swivel caster with total lock 4.92 in
The Alpha swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional movement and reliable locking functionality. The wheel assembly consists of a polyamide body with injected polyurethane tread material, providing excellent floor protection and quiet operation, while the integrated roller bearing ensures long-lasting performance and reduced rolling resistance. The caster has a wheel diameter of 4.92 inches and an overall height of 6.1 inches. Load specifications include a dynamic capacity of 440.92 lb at speeds up to 2.49 mph and a static load capacity of 881.85 lb, making it suitable for demanding applications including automotive OEM, catering carts, container construction, electronic systems, machine construction, transport equipment, and various industrial trolley systems.
Swivel caster 2.95 in
The Agila swivel caster features a bolt hole fitting that allows mounting with standard screws of any length for versatile installation options. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and reliable operation. The wheel consists of a polypropylene body with electric conductive properties and a thermoplastic rubber tread that is also electric-conductive, mounted on a plain bearing system for consistent rolling performance. With a wheel diameter of 2.95 inches, the caster has an overall height of 3.94 inches. Load specifications include a dynamic capacity of 165.35 lb at speeds up to 1.86 mph and a static load capacity of 330.69 lb, making it suitable for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Fixed caster 3.94 in
The Agila is a fixed caster designed for stationary applications requiring reliable mobility solutions across diverse environments. The caster features a rectangular plate fitting that provides secure attachment to equipment and furniture, ensuring stable installation on care beds, catering carts and meal delivery systems, hospital equipment, nursing and retirement home furnishings, professional cleaning carts, and store fixtures and displays. The housing is constructed from steel sheet, medium grade, delivering robust structural integrity and durability for demanding operational conditions. The wheel assembly incorporates a 3.94 inch diameter wheel with a plain bearing system, featuring a tread material composed of thermoplastic rubber with electric-conductive properties and a body material of polypropylene with electric conductive characteristics, making it suitable for environments where static electricity dissipation is critical. The overall height of the caster measures 5.31 inches, accommodating standard equipment mounting requirements. The load capacity specifications indicate a static load rating of 352.74 pounds and a dynamic load rating of 176.37 pounds at a maximum speed of 1.86 miles per hour, providing reliable performance parameters for equipment mobility and positioning applications in healthcare, hospitality, and retail environments.
Swivel caster 4.92 in
The Alpha swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel assembly consists of a polyamide body with an elastic tire, black, vulcanized tread material, supported by a roller bearing for enhanced durability and performance. The wheel measures 4.92 inches in diameter, while the overall height of the complete assembly is 6.1 inches. Load specifications include a dynamic load capacity of 551.16 lb at speeds up to 2.49 mph and a static load capacity of 1102.31 lb. This caster is suitable for diverse applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.