- Home
- Casters & Wheels
- High-quality Wheels
-
Wheels by Operating Conditions
Wheels by Operating Conditions
Wheel 5.91 in
The Maxtech wheel is a precision caster wheel engineered for demanding industrial applications including aerospace industry, airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a polyamide electric conductive body with a polyurethane injected electric-conductive tread measuring 1.26 inches in width, delivering optimal performance across diverse operational environments. The wheel diameter is 5.91 inches with a hub length of 1.42 inches and an axle hole diameter of 0.31 inches, accommodating standard caster mounting configurations. Equipped with a precision ball bearing for smooth rotation, the Maxtech wheel supports a static load capacity of 661.39 pounds and a dynamic load capacity of 330.69 pounds at speeds up to 1.86 miles per hour, making it suitable for both stationary and mobile applications requiring reliable load support and electrical conductivity.
Wheel 2.95 in
The Duratech heat wheel is a caster wheel engineered for demanding industrial applications, featuring a body constructed from thermoplastic synthetics with heat-resistant properties and equipped with a plain bearing for smooth operation. This wheel measures 2.95 inches in diameter with a tread width of 0.98 inches, identical in material composition to the wheel body, and incorporates a hub length of 1.04 inches with an axle hole diameter of 0.31 inches for secure mounting. The wheel delivers a static load capacity of 330.69 pounds and a dynamic load capacity of 165.35 pounds at a speed of approximately 1.86 miles per hour, making it suitable for heavy-duty caster applications requiring reliable performance and thermal resistance.
Wheel 2.95 in
The Duratech heat wheel is a caster wheel engineered for demanding industrial applications, featuring a body constructed from thermoplastic synthetics with heat-resistant properties and equipped with a plain bearing for smooth operation. The wheel measures 2.95 inches in diameter with a tread width of 0.98 inches, where the tread material is identical with the wheel body for consistent performance and durability. The hub extends 1.22 inches in length, and the axle features a hole diameter of 0.31 inches for secure mounting compatibility. This caster wheel is rated for a static load capacity of 330.69 pounds, ensuring reliable performance under stationary loads, while maintaining a dynamic load capacity of 165.35 pounds when operating at speeds up to 1.86 miles per hour, making it suitable for both stationary and mobile caster applications requiring heat resistance and dependable load support.
Wheel 3.15 in
The Duratech heat wheel is a caster wheel engineered for demanding industrial applications, featuring a robust plastic thermoset body that is heat-resistant and designed to withstand challenging operating conditions. This wheel measures 3.15 inches in diameter with a tread width of 1.38 inches, identical in material composition to the wheel body for consistent performance and durability. The hub extends 1.77 inches in length, while the axle accommodates a hole diameter of 0.31 inches for secure mounting compatibility. The wheel is equipped with a dry bearing bush that ensures smooth rotation and low-maintenance operation. Load capacity specifications indicate a static load rating of 440.92 pounds and a dynamic load capacity of 220.46 pounds at a speed of 2.49 miles per hour, making this caster wheel suitable for applications requiring reliable performance under substantial weight distribution and moderate operational speeds.
Wheel 3.15 in
The Duratech heat wheel is a caster wheel engineered for demanding industrial applications, featuring a compact diameter of 3.15 inches with a tread width of 1.22 inches. The wheel body is constructed from thermoplastic synthetics with heat-resistant properties, and the tread material is identical with the wheel body for consistent performance and durability. The hub length measures 1.57 inches, while the axle hole diameter is 0.47 inches, accommodating standard mounting configurations. This wheel is equipped with a plain bearing for smooth rotation and reliable operation. The load capacity specifications indicate a static load rating of 881.85 pounds and a dynamic load capacity of 440.92 pounds at a speed of approximately 2.5 miles per hour, making it suitable for heavy-duty caster applications requiring both stability and controlled mobility in high-temperature environments.
Wheel 3.94 in
The Elastech heat wheel is a specialized caster wheel engineered for demanding industrial applications, featuring a robust aluminum body construction that provides durability and reliability. This wheel measures 3.94 inches in diameter with a tread width of 1.38 inches, designed to deliver optimal performance in confined spaces while maintaining structural integrity. The hub extends 1.77 inches in length, accommodating standard mounting configurations, and features a 0.31-inch axle hole diameter for secure fastening to caster assemblies. The tread is constructed from damping, heat-resistant material that effectively absorbs shock loads and maintains performance in elevated temperature environments, making it ideal for applications requiring thermal stability. The wheel incorporates a dry bearing bush system that ensures smooth rotation with minimal maintenance requirements. With a static load capacity of 352.74 pounds, this wheel is rated to support substantial weight loads while maintaining consistent performance characteristics. The combination of aluminum construction, heat-resistant tread material, and dry bearing technology makes the Elastech heat wheel an excellent choice for industrial caster applications where thermal resistance and load-bearing capability are critical operational requirements.
Wheel 3.94 in
The Duratech heat wheel is a caster wheel engineered for demanding industrial applications, featuring a robust plastic thermoset body with heat-resistant properties and a dry bearing bush for reliable performance. The wheel measures 3.94 inches in diameter with a tread width of 1.38 inches, identical in material composition to the wheel body for consistent durability. The hub extends 1.71 inches in length, accommodating a 0.44-inch axle hole diameter for secure mounting on standard caster assemblies. This wheel is rated for a static load capacity of 551.16 pounds and a dynamic load capacity of 275.58 pounds at speeds up to 2.49 miles per hour, making it suitable for heavy-duty material handling and industrial equipment applications requiring reliable performance under sustained loads.
Wheel 3.15 in
The Duratech heat wheel is a caster wheel engineered for demanding industrial applications, featuring a robust plastic thermoset body that is heat-resistant for enhanced durability in high-temperature environments. This wheel measures 3.15 inches in diameter with a tread width of 1.38 inches, identical in material composition to the wheel body for consistent performance and wear characteristics. The hub extends 1.77 inches in length, accommodating standard mounting configurations, while the axle hole diameter measures 0.31 inches for secure fastening to caster assemblies. The wheel is equipped with a dry bearing bush for maintenance-free operation and reliable rotation. Load capacity specifications indicate a static load rating of 440.92 pounds, with a dynamic load capacity of 220.46 pounds at speeds up to 2.5 miles per hour, making this wheel suitable for both stationary and mobile caster applications requiring substantial weight support and thermal resistance.
Wheel 3.15 in
The Duratech heat wheel is a caster wheel engineered for demanding industrial applications, featuring a compact diameter of 3.15 inches with a tread width of 1.38 inches. The wheel body is constructed from plastic thermoset material that is heat-resistant, with the tread being identical to the wheel body composition. The hub extends 1.71 inches in length, and the axle features a hole diameter of 0.44 inches to accommodate standard mounting hardware. This wheel is equipped with a dry bearing bush for smooth operation and reduced maintenance requirements. The load capacity specifications indicate a static load rating of 440.92 pounds, while the dynamic load capacity reaches 220.46 pounds at speeds up to 2.49 miles per hour, making this wheel suitable for both stationary and mobile caster applications requiring reliable performance under substantial loads.
Wheel 3.15 in
The Duratech heat wheel is a precision caster component engineered for demanding industrial applications, featuring a robust plastic thermoset body with heat-resistant properties and a dry bearing bush for reliable performance. This wheel measures 3.15 inches in diameter with a tread width of 1.38 inches, identical in material composition to the wheel body for consistent durability and wear characteristics. The hub extends 1.71 inches in length, while the axle accommodates a hole diameter of 0.47 inches for secure mounting compatibility. The wheel delivers exceptional load-bearing capabilities with a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 2.49 miles per hour, making it suitable for heavy-duty caster assemblies requiring reliable performance under sustained operational stress.
Wheel 3.94 in
The Duratech heat wheel is a caster wheel engineered for demanding industrial applications, featuring a robust plastic thermoset body that is heat-resistant and designed to withstand challenging operating conditions. This wheel measures 3.94 inches in diameter with a tread width of 1.38 inches, identical in material composition to the wheel body for consistent performance and durability. The hub extends 1.71 inches in length, while the axle accommodates a hole diameter of 0.44 inches for secure mounting compatibility. The wheel incorporates a dry bearing bush for smooth rotation and reliable operation. Load capacity specifications indicate a static load rating of 551.16 pounds, with a dynamic load capacity of 275.58 pounds at speeds up to 2.49 miles per hour, making this wheel suitable for applications requiring substantial weight support and controlled movement in industrial caster assemblies.
Wheel 4.92 in
The Elastech wheel is a precision caster wheel engineered for demanding industrial applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches. This wheel features a diameter of 4.92 inches with a tread width of 1.57 inches composed of elastic tire, non-marking, antistatic, vulcanized material that ensures superior performance and safety in sensitive environments. The wheel body is constructed from polyamide with electric conductive properties, supported by a precision ball bearing for smooth, reliable operation. The static load capacity reaches 705.48 pounds, while the dynamic load capacity is rated at 352.74 pounds at a speed of approximately 2.5 miles per hour, making this wheel suitable for both stationary and mobile applications requiring robust performance and durability.
Wheel 5.91 in
The Puretech wheel is a precision caster wheel engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a diameter of 5.91 inches with a tread width of 1.26 inches composed of solid rubber in black with electric-conductive properties for enhanced safety and performance. The wheel body is constructed from zinc die-cast material, ensuring durability and reliability in high-traffic environments. The hub length measures 1.4 inches, and the axle hole diameter is 0.33 inches for secure mounting compatibility. The wheel is equipped with a precision ball bearing that is sealed to protect against contamination and extend operational life. The static load capacity reaches 661.39 pounds, while the dynamic load capacity is rated at 330.69 pounds at a speed of approximately 1.86 miles per hour, making this caster wheel suitable for both stationary and mobile applications requiring robust performance and dependable load support.
Wheel 3.94 in
The Elastech heat wheel is a specialized caster wheel engineered for demanding industrial applications, featuring a 3.94 inch diameter with a tread width of 1.38 inches and a hub length of 1.79 inches, designed to accommodate an axle hole diameter of 0.31 inches. The wheel is constructed with an aluminum body and incorporates a dry bearing bush for reliable operation, while the tread is manufactured from a damping, heat resistant material that provides superior performance in high-temperature environments. This wheel delivers a static load capacity of 352.74 pounds and a dynamic load capacity of 176.37 pounds at speeds up to 2.49 miles per hour, making it suitable for heavy-duty caster applications where thermal resistance and load-bearing capability are critical performance requirements.
Wheel 3.94 in
The Elastech heat wheel is a precision caster wheel engineered for demanding industrial applications, featuring a 3.94 inch diameter with a tread width of 1.38 inches and a hub length of 1.77 inches, accommodating an axle hole diameter of 0.33 inches. The wheel is constructed with an aluminum body paired with a damping, heat resistant tread material, ensuring reliable performance in high-temperature environments while maintaining structural integrity. Equipped with a precision ball bearing in stainless steel, this wheel delivers smooth rotation and extended service life. The load capacity specifications indicate a static load rating of 352.74 pounds and a dynamic load rating of 176.37 pounds at 2.49 miles per hour, making it suitable for both stationary and mobile caster applications requiring robust performance and thermal resistance.
Wheel 3.15 in
The Duratech heat wheel is a precision caster component engineered for demanding industrial applications, featuring a robust plastic thermoset body with heat-resistant properties and a dry bearing bush for reliable operation. This wheel measures 3.15 inches in diameter with a tread width of 1.38 inches, identical in material composition to the wheel body for consistent performance and durability. The hub extends 1.79 inches in length, while the axle accommodates a hole diameter of 0.31 inches for secure mounting compatibility. The wheel delivers exceptional load-bearing capabilities with a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 2.49 miles per hour, making it suitable for heavy-duty caster applications requiring reliable performance under sustained loads.
Wheel 3.94 in
The Duratech heat wheel is a precision caster component engineered for demanding industrial applications, featuring a robust plastic thermoset body with heat-resistant properties and a dry bearing bush for reliable operation. This wheel measures 3.94 inches in diameter with a tread width of 1.38 inches, identical in material composition to the wheel body, and incorporates a hub length of 1.79 inches with a 0.31-inch axle hole diameter for secure mounting. The wheel delivers exceptional load-bearing performance, supporting a static load capacity of 551.16 pounds and a dynamic load capacity of 275.58 pounds at speeds up to 2.49 miles per hour, making it suitable for heavy-duty caster applications requiring sustained durability and thermal resistance.
Wheel 2.95 in
The Duratech heat wheel is a precision caster component engineered for demanding industrial applications, featuring a thermoplastic synthetics body that is heat resistant and designed to withstand rigorous operational conditions. This wheel measures 2.95 inches in diameter with a tread width of 0.98 inches, identical in material composition to the wheel body for consistent performance and durability. The hub length extends 1.25 inches, and the axle accommodates a hole diameter of 0.31 inches for secure mounting and alignment. The wheel is equipped with a dry bearing bush for smooth rotation and minimal maintenance requirements. Load capacity specifications indicate a static load rating of 220.46 pounds and a dynamic load capacity of 110.23 pounds at speeds up to 1.86 miles per hour, making this wheel suitable for applications requiring reliable load distribution and controlled movement in temperature-sensitive environments.
Wheel 2.95 in
The Duratech heat wheel is a caster wheel engineered for demanding industrial applications, featuring a diameter of 2.95 inches with a tread width of 0.98 inches. The wheel body is constructed from thermoplastic synthetics with heat-resistant properties, and the tread material is identical with the wheel body for consistent performance and durability. The hub measures 1.06 inches in length, while the axle hole diameter is 0.31 inches, accommodating standard caster mounting configurations. The wheel is equipped with a dry bearing bush for smooth rotation and low-maintenance operation. This caster wheel supports a static load capacity of 220.46 pounds and a dynamic load capacity of 110.23 pounds at speeds up to 1.86 miles per hour, making it suitable for heavy-duty material handling and industrial equipment applications requiring reliable performance under sustained loads.