- Home
- Casters & Wheels
- High-quality Wheels
- Wheels by Load Capacity
-
Extreme Heavy Duty | > 1,500 kg
Extra Heavy Duty Wheels
Wheel 7.87 in
The Novatech wheel is a precision-engineered caster wheel designed for demanding industrial applications across aerospace, automotive, and logistics sectors. This wheel features a diameter of 7.87 inches with a polyurethane casted tread measuring 3.15 inches in width, providing excellent durability and traction across diverse operating environments. The wheel is constructed with a casting body and incorporates a precision ball bearing for smooth, reliable rotation. The hub length measures 3.54 inches, while the axle hole diameter is 0.98 inches, ensuring compatibility with standard caster assemblies. The wheel demonstrates exceptional load-bearing capabilities with a static load capacity of 7,407.52 pounds. Dynamic load capacity reaches 3,086.47 pounds at 3.73 miles per hour and 3,703.76 pounds at 2.49 miles per hour, making it suitable for both high-speed and heavy-load applications. This wheel is engineered for use in forklift trucks, automated guided vehicle systems, production trolleys, and specialized equipment in manufacturing, aerospace, and airport operations.
Wheel 9.84 in
The Novatech wheel is a precision caster wheel engineered for demanding industrial applications across aerospace, automotive, logistics, and manufacturing sectors. This wheel features a diameter of 9.84 inches with a polyurethane casted tread measuring 3.15 inches in width, providing excellent durability and traction across diverse operating environments. The wheel is constructed from casting material and incorporates a precision ball bearing for smooth, reliable rotation. The hub length measures 3.54 inches, while the axle hole diameter is 1.38 inches, ensuring compatibility with standard caster assemblies. The wheel demonstrates exceptional load-bearing capabilities with a static load capacity of 9,523.96 pounds. Dynamic load capacity reaches 3,968.32 pounds at speeds up to 3.73 miles per hour, or 4,761.98 pounds at reduced speeds of 2.49 miles per hour, making it suitable for both high-speed and heavy-load applications in production trolleys, automated shuttle systems, heavy AGV systems, and specialized industrial equipment requiring robust performance and reliability.
Wheel 7.87 in
The Novatech wheel is a precision-engineered caster wheel designed for demanding industrial applications across aerospace, automotive, logistics, and manufacturing sectors. This wheel features a diameter of 7.87 inches with a polyurethane casted tread measuring 3.15 inches in width, providing excellent durability and traction across diverse operating environments. The wheel body is constructed from casting material and incorporates a precision ball bearing for smooth, reliable rotation. The hub length measures 3.62 inches, while the axle hole diameter is 0.98 inches, ensuring compatibility with standard caster assemblies. The Novatech wheel delivers exceptional load-bearing capabilities with a static load capacity of 7,407.52 pounds. Dynamic load capacity reaches 3,703.76 pounds at speeds up to 2.49 miles per hour, or 1,918.47 pounds at speeds up to 3.73 miles per hour, accommodating various operational requirements. This wheel is ideally suited for heavy AGV systems, forklift trucks, automated shuttle systems, production trolleys, and other industrial material handling equipment requiring robust performance and reliability.
Wheel 11.81 in
The Novatech wheel is a precision caster wheel engineered for demanding industrial applications, featuring a cast body construction with a polyurethane casted tread measuring 3.15 inches in width. The wheel has an overall diameter of 11.81 inches with a hub length of 3.62 inches and an axle hole diameter of 1.18 inches, accommodating standard caster mounting configurations. Equipped with a precision ball bearing for smooth rotation and minimal friction, this wheel delivers exceptional performance and durability. The load capacity specifications are as follows: static load capacity of 8,818.48 pounds, with dynamic load capacities of 4,409.24 pounds at 3.73 miles per hour and 5,291.09 pounds at 2.49 miles per hour, making it suitable for both light and heavy-duty material handling operations in warehouses, manufacturing facilities, and logistics environments.
Wheel 9.84 in
The Novatech Wheel is a precision caster wheel engineered for demanding industrial applications, featuring a cast body construction with a polyurethane, casted tread measuring 3.15 inches in width. The wheel has an overall diameter of 9.84 inches with a hub length of 3.62 inches and an axle hole diameter of 0.98 inches, accommodating standard caster mounting configurations. Equipped with a precision ball bearing for smooth rotation and reliable performance, this wheel delivers a static load capacity of 7936.63 pounds. The dynamic load capacity varies based on operational speed, supporting 3968.32 pounds at 3.73 miles per hour and 4761.98 pounds at 2.49 miles per hour, making it suitable for both high-speed and heavy-load applications in material handling and industrial equipment.
Wheel 9.84 in
The Duratech Wheel is a precision caster wheel engineered for heavy-duty industrial applications, featuring a robust polyamide super heavy body construction paired with a precision ball bearing for smooth operation. The wheel measures 9.84 inches in diameter with a tread width of 1.97 inches, identical in material composition to the wheel body, and incorporates a hub length of 2.36 inches with a 1.57-inch axle hole diameter for secure mounting. This wheel delivers exceptional load-bearing capabilities, supporting a static load capacity of 18,518.81 pounds, while maintaining dynamic load ratings of 7,716.17 pounds at 3.73 miles per hour and 9,259.4 pounds at 2.49 miles per hour, making it suitable for demanding caster applications requiring reliable performance under substantial weight conditions.
Wheel 11.81 in
The Novatech wheel is a precision caster wheel engineered for demanding industrial applications, featuring a casting body construction with a polyurethane, casted tread measuring 3.94 inches in width. The wheel has an overall diameter of 11.81 inches with a hub length of 4.72 inches and an axle hole diameter of 1.57 inches, accommodating standard caster mounting configurations. Equipped with a precision ball bearing for smooth rotation and reliable performance, this wheel delivers exceptional load-carrying capabilities with a static load capacity of 11,464.02 pounds. The dynamic load capacity reaches 5,732.01 pounds at speeds up to 3.73 miles per hour and 6,878.41 pounds at speeds up to 2.49 miles per hour, making it suitable for both high-speed and heavy-load caster applications across various industrial environments.
Wheel 11.81 in
The Novatech Wheel is a precision caster wheel engineered for demanding industrial applications, featuring a casting body construction with a polyurethane, casted tread measuring 1.97 inches in width. The wheel has an overall diameter of 11.81 inches with a hub length of 2.36 inches and an axle hole diameter of 1.18 inches, accommodating standard mounting configurations. Equipped with a precision ball bearing for smooth rotation, this wheel delivers a static load capacity of 6,172.94 pounds, while its dynamic load capacity reaches 3,086.47 pounds at 3.73 miles per hour or 3,703.76 pounds at 2.49 miles per hour, making it suitable for both light and heavy-duty material handling operations.
Wheel 3.94 in
The Duratech Wheel is a precision caster wheel engineered for heavy-duty applications, featuring a diameter of 3.94 inches with a tread width of 1.97 inches. The wheel body is constructed from polyamide, super heavy material, with the tread being identical to the wheel body composition. The hub measures 2.36 inches in length, and the axle hole diameter is 0.79 inches, designed to accommodate standard caster mounting systems. The wheel is equipped with a precision ball bearing for smooth rotation and extended service life. The static load capacity reaches 6172.94 pounds, while the dynamic load capacity is rated at 3086.47 pounds at 3.73 miles per hour and 3703.76 pounds at 2.49 miles per hour, providing reliable performance across various operational speeds and load conditions suitable for industrial caster applications.
Wheel 4.92 in
The Duratech Wheel is a precision caster wheel engineered for heavy-duty industrial applications, featuring a robust polyamide super heavy body construction paired with a precision ball bearing for smooth operation. The wheel measures 4.92 inches in diameter with a tread width of 1.97 inches, identical in material composition to the wheel body, and incorporates a hub length of 2.36 inches with a 0.79-inch axle hole diameter for secure mounting. This wheel delivers exceptional load-bearing capabilities with a static load capacity of 7495.71 pounds, while its dynamic load capacity reaches 3747.85 pounds at speeds up to 3.73 miles per hour or 4497.42 pounds at 2.49 miles per hour, making it suitable for demanding caster applications requiring reliable performance under substantial weight loads.
Wheel 5.91 in
The Duratech Wheel is a precision caster wheel engineered for heavy-duty industrial applications, featuring a diameter of 5.91 inches and a tread width of 1.97 inches. The wheel body is constructed from polyamide, super heavy material, with the tread being identical to the wheel body composition. The hub length measures 2.36 inches, and the axle hole diameter is 1.18 inches, accommodating standard caster mounting configurations. The wheel is equipped with a precision ball bearing for smooth rotation and extended service life. The static load capacity reaches 9,259.4 pounds, while the dynamic load capacity varies depending on operational speed: 4,629.7 pounds at 3.73 miles per hour and 5,555.64 pounds at 2.49 miles per hour. These specifications make the Duratech Wheel suitable for demanding caster applications requiring reliable performance and substantial load-bearing capability.
Wheel 6.3 in
The Duratech wheel is a precision caster wheel engineered for heavy-duty applications, featuring a 6.3 inch diameter with a tread width of 1.97 inches and a hub length of 2.36 inches, designed to accommodate a 1.18 inch axle hole diameter. Constructed from polyamide super heavy material with the tread identical to the wheel body, this wheel is equipped with a precision ball bearing for smooth operation and reliable performance. The wheel delivers exceptional load capacity with a static load rating of 9920.79 pounds, while the dynamic load capacity reaches 4960.4 pounds at 3.73 miles per hour or 5952.47 pounds at 2.49 miles per hour, making it suitable for demanding caster applications requiring sustained heavy loads and consistent performance across varying operational speeds.
Wheel 7.87 in
The Duratech Wheel is a precision caster wheel engineered for heavy-duty industrial applications, featuring a robust polyamide super heavy body construction paired with a precision ball bearing for smooth operation. The wheel measures 7.87 inches in diameter with a tread width of 1.97 inches, identical in material composition to the wheel body, and incorporates a hub length of 2.36 inches with an axle hole diameter of 1.38 inches for secure mounting. This caster wheel delivers exceptional load-bearing capabilities, supporting a static load capacity of 12,345.87 pounds, while maintaining dynamic load ratings of 6,172.94 pounds at 3.73 miles per hour and 7,407.52 pounds at 2.49 miles per hour, making it suitable for demanding material handling and industrial equipment applications requiring reliable performance under substantial weight.
Wheel 9.84 in
The Novatech wheel is a precision caster wheel engineered for demanding industrial applications, featuring a cast body construction with a polyurethane, casted tread measuring 3.15 inches in width. The wheel has an overall diameter of 9.84 inches with a hub length of 3.54 inches and an axle hole diameter of 1.18 inches, accommodating standard caster mounting configurations. Equipped with a precision ball bearing for smooth rotation and reliable performance, this wheel delivers exceptional load-carrying capabilities with a static load capacity of 7936.63 pounds. The dynamic load capacity varies based on operational speed, supporting 3968.32 pounds at 3.73 miles per hour or 4761.98 pounds at 2.49 miles per hour, making it suitable for both high-speed and heavy-load applications in material handling and industrial equipment.
Wheel 15.75 in
The Novatech Wheel is a precision caster wheel engineered for demanding industrial applications, featuring a casting body construction with a polyurethane, casted tread measuring 3.94 inches in width. The wheel has an overall diameter of 15.75 inches with a hub length of 4.72 inches and an axle hole diameter of 1.57 inches, accommodating standard caster mounting configurations. Equipped with a precision ball bearing for smooth rotation, this wheel delivers exceptional load-carrying capability with a static load capacity of 14,109.57 pounds. The dynamic load capacity reaches 7,054.78 pounds at speeds up to 3.73 miles per hour, or 8,465.74 pounds at 2.49 miles per hour, making it suitable for both high-speed and heavy-load applications in industrial caster assemblies.
Wheel 9.84 in
The Novatech Wheel is a precision caster wheel engineered for demanding industrial applications, featuring a cast body construction with a polyurethane, casted tread measuring 2.36 inches in width. The wheel has an overall diameter of 9.84 inches with a hub length of 2.36 inches and an axle hole diameter of 1.18 inches, accommodating standard caster mounting configurations. Equipped with a precision ball bearing for smooth rotation and minimal friction, this wheel delivers exceptional performance characteristics. The static load capacity reaches 6172.94 pounds, while the dynamic load capacity varies based on operational speed: 3086.47 pounds at 3.73 miles per hour and 3703.76 pounds at 2.49 miles per hour, making it suitable for both high-speed and heavy-load applications in material handling and industrial equipment systems.
Wheel 9.84 in
The Novatech wheel is a precision caster wheel engineered for demanding industrial applications, featuring a casting body construction with a polyurethane, casted tread measuring 3.94 inches in width. The wheel has an overall diameter of 9.84 inches with a hub length of 4.72 inches and an axle hole diameter of 1.38 inches, accommodating standard caster mounting configurations. Equipped with a precision ball bearing for smooth rotation and minimal friction, this wheel delivers exceptional performance across varied operating conditions. The static load capacity reaches 9700.33 pounds, while the dynamic load capacity is rated at 4850.16 pounds at 3.73 miles per hour and 5820.2 pounds at 2.49 miles per hour, providing reliable performance for both stationary and mobile applications in material handling and industrial equipment systems.
Wheel 15.75 in
The Novatech wheel is a precision caster wheel engineered for demanding industrial applications, featuring a cast body construction with a polyurethane, casted tread measuring 3.15 inches in width. The wheel has an overall diameter of 15.75 inches with a hub length of 3.54 inches and an axle hole diameter of 1.57 inches, accommodating standard mounting configurations. Equipped with a precision ball bearing for smooth rotation, this wheel delivers exceptional load-carrying capability with a static load capacity of 11,023.1 pounds. The dynamic load capacity varies based on operational speed, supporting 5,511.55 pounds at 3.73 miles per hour or 6,613.86 pounds at 2.49 miles per hour, making it suitable for both high-speed and heavy-load caster applications across diverse industrial environments.
Wheel 9.84 in
The Novatech Wheel is a precision caster wheel engineered for demanding industrial applications, featuring a cast body construction with a polyurethane, casted tread measuring 2.36 inches in width. The wheel has an overall diameter of 9.84 inches with a hub length of 2.44 inches and an axle hole diameter of 0.98 inches, accommodating standard caster mounting configurations. Equipped with a precision ball bearing for smooth rotation and reliable performance, this wheel delivers exceptional load-carrying capability with a static load capacity of 6,172.94 pounds. The dynamic load capacity varies based on operational speed, supporting 3,086.47 pounds at 3.73 miles per hour and 3,703.76 pounds at 2.49 miles per hour, making it suitable for both high-speed and heavy-load applications in material handling and industrial equipment environments.
Wheel 7.87 in
The Novatech wheel is a precision caster wheel engineered for demanding industrial applications, featuring a casting body construction with a polyurethane, casted tread measuring 3.15 inches in width. The wheel has an overall diameter of 7.87 inches with a hub length of 3.54 inches and an axle hole diameter of 1.18 inches, accommodating standard caster mounting configurations. Equipped with a precision ball bearing for smooth rotation and reliable performance, this wheel delivers a static load capacity of 6,172.94 pounds. The dynamic load capacity varies based on operational speed, supporting 3,086.47 pounds at 3.73 miles per hour or 3,703.76 pounds at 2.49 miles per hour, making it suitable for both high-speed and heavy-load applications in material handling and industrial equipment.
Wheel 5.91 in
The Duratech Wheel is a precision caster wheel engineered for heavy-duty applications, featuring a diameter of 5.91 inches and a tread width of 3.15 inches. The wheel body is constructed from polyamide, super heavy material, with the tread being identical to the wheel body composition. The hub length measures 3.54 inches, and the axle hole diameter is 1.38 inches, accommodating standard caster mounting configurations. This wheel is equipped with a precision ball bearing for smooth rotation and reliable performance. The static load capacity reaches 13,227.72 pounds, while the dynamic load capacity varies based on operational speed: 6,613.86 pounds at 3.73 miles per hour and 7,936.63 pounds at 2.49 miles per hour. These specifications make the Duratech Wheel suitable for demanding industrial caster applications requiring substantial load-bearing capability and durability.
Wheel 7.87 in
The Duratech Wheel is a precision caster wheel engineered for heavy-duty industrial applications, featuring a robust polyamide super heavy body construction paired with a precision ball bearing for smooth, reliable operation. The wheel measures 7.87 inches in diameter with a tread width of 3.15 inches, identical in material composition to the wheel body, and incorporates a hub length of 3.54 inches with a 1.57-inch axle hole diameter for secure mounting. This wheel delivers exceptional load-bearing capabilities, supporting a static load capacity of 19,841.58 pounds, while maintaining dynamic load capacities of 9,920.79 pounds at 3.73 miles per hour and 11,904.95 pounds at 2.49 miles per hour, making it ideal for demanding caster applications requiring sustained heavy loads and reliable performance in industrial environments.
Wheel 9.84 in
The Duratech Wheel is a precision caster wheel engineered for heavy-duty industrial applications, featuring a robust polyamide super heavy body construction paired with a precision ball bearing for smooth operation. The wheel measures 9.84 inches in diameter with a tread width of 3.15 inches, identical in material composition to the wheel body, and incorporates a hub length of 3.54 inches with a 1.97-inch axle hole diameter for secure mounting. This caster wheel delivers exceptional load-bearing performance with a static load capacity of 24,250.82 pounds, while maintaining dynamic load capacities of 12,125.41 pounds at 3.73 miles per hour and 14,550.49 pounds at 2.49 miles per hour, making it suitable for demanding material handling and industrial equipment applications requiring reliable, sustained performance under substantial loads.
Wheel 11.81 in
The Duratech wheel is a precision caster wheel engineered for heavy-duty industrial applications, featuring a diameter of 11.81 inches and a tread width of 3.15 inches. The wheel body is constructed from polyamide, super heavy material, with the tread being identical to the wheel body composition. The hub length measures 3.54 inches, and the axle hole diameter is 1.97 inches, accommodating standard mounting configurations. The wheel is equipped with a precision ball bearing for smooth rotation and extended service life. The static load capacity reaches 28,660.06 pounds, while the dynamic load capacity is rated at 14,330.03 pounds at 6 kilometers per hour, equivalent to approximately 3.73 miles per hour, and 17,196.04 pounds at 4 kilometers per hour, equivalent to approximately 2.49 miles per hour. These specifications make the Duratech wheel suitable for demanding caster applications requiring substantial load-bearing capability and reliable performance in industrial environments.
Advantages of Extra Heavy Duty Castor Wheels
Extra heavy duty wheels are engineered for demanding applications where each wheel must reliably support over 1,500 kg while starting, rolling, and steering predictably shift after shift. Our wheels are built with reinforced materials and robust components, ensuring long-lasting performance even in the toughest environments. To maximise performance, pair the wheel with an equally rated castor housing, and ensure the axle/hub concept and floor conditions are correctly matched. TENTE extra heavy duty castor wheels provide a variety of key advantages:
Extra High Load Capacities – Wheel bodies, hubs, treads, and bearing concepts are engineered to carry extreme weights without excessive deformation. Final permissible load depends on the complete castor system and correct mounting – both are critical to achieve rated capacity and stability.
Optimised Durability – Robust components resist wear from rough floors, thresholds, and stop-start duty cycles. Where shock loads are present, appropriate bearing choices help preserve performance over time.
Increased Lifecycle Value – Bearings with protective sealing options and suitable lubrication help retain smooth running between maintenance intervals, supporting uptime. The combination of long wear life and easier movement contributes to a lower total cost of ownership in demanding applications.
Types of Extra Heavy Duty Wheels
Extra Heavy Duty Polyurethane Wheels
Extra heavy duty polyurethane wheels deliver very low rolling resistance and high wear resistance under constant loads. They are well suited for long runs, repeated start–stop cycles, and smooth industrial floors. One example for extra heavy duty polyurethane wheels is our FTP series. They combine a casted polyurethane tread, with a cast iron wheel body, and a precision ball bearing. FTP wheels come in a variety of diameters, with the smallest one capable of statically handling over 1500 kg being 150 mm . In their largest configuration (500 mm), they are capable of statically handling loads of up to 8000 kg per wheel – that's 4000 kg at 6 km/h and 4800 kg at 6 km/h.
Extra Heavy Duty Polyamide Wheels
Extra heavy duty polyamide wheels are selected when maximum carrying capacity and dimensional stability take precedence over floor protection and acoustic comfort. Polyamide tolerates very high loads and delivers a hard, precise running surface. However, users should expect higher surface pressure and louder travel compared with softer materials. Within our selection, MOP wheels stand out as a notable example. They combine a robust full polyamide wheel body and tread with a precision ball bearing. Wheel diameters range from 100 mm to 400 mm, with different hub diameters being available. In its largest configuration, MOP wheels are capable of handling static loads of up to 9000 kg per wheel.
Fields of Application for Extra Heavy Duty Castor Wheels
Extra heavy duty castor wheels are relied on wherever extreme payloads, long duty cycles, and precise manoeuvring are essential. In intralogistics and distribution, they support heavy transport solutions and high-throughput flows in hardware dealer operations. In machinery and workshop applications such as machine construction, container construction, and transport equipment they withstand rough floors and frequent stop-start cycles. Automotive uses range from production and platform trolleys to automotive OEM environments, where predictable control and high load ratings keep material flows on time – secured by pairing each wheel with a suitably rated castor housing and bearing concept for the specific application.