- Home
- Casters & Wheels
- High-quality Wheels
- Wheels by Load Capacity
-
Light Duty | < 331 lbs
Light Duty Wheels
Wheel 3.94 in
The Supratech wheel is a precision caster component engineered for demanding industrial and commercial applications including roll cages, shopping trolleys, store fixtures and displays, tool cabinets, work benches, and transport equipment. This wheel features a polypropylene body with a thermoplastic rubber tread measuring 1.26 inches in width, delivering optimal durability and floor protection. The wheel diameter is 3.94 inches with a hub length of 1.37 inches and an axle hole diameter of 0.47 inches, accommodating standard caster mounting configurations. Equipped with a roller bearing for smooth operation, the Supratech wheel supports a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour, making it suitable for both stationary and mobile applications requiring reliable performance and extended service life.
Wheel 4.92 in
The Puretech wheel is a precision caster wheel engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a polypropylene body with a solid rubber black tread measuring 1.46 inches in width, delivering optimal durability and floor protection. The wheel diameter is 4.92 inches with a hub length of 1.89 inches and an axle hole diameter of 0.47 inches, accommodating standard caster mounting configurations. Equipped with a roller bearing for smooth operation, the Puretech wheel supports a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 2.5 miles per hour, making it suitable for both stationary and mobile applications requiring reliable performance and consistent load handling.
Wheel 3.94 in
The Puretech wheel is a precision caster component engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a polypropylene body with a solid rubber, non-marking tread measuring 1.38 inches in width, delivering optimal grip and floor protection. The wheel diameter is 3.94 inches with a hub length of 1.75 inches and an axle hole diameter of 0.47 inches, accommodating standard caster mounting configurations. Equipped with a roller bearing for smooth, reliable rotation, the Puretech wheel supports a static load capacity of 330.69 pounds and a dynamic load capacity of 165.35 pounds at speeds up to 2.5 miles per hour, making it suitable for both stationary and mobile applications requiring dependable performance and durability.
Wheel 3.15 in
The Basetech Wheel is a polypropylene caster wheel designed for roll cages and store fixtures and display applications, featuring a diameter of 3.15 inches with a tread width of 1.34 inches that is identical with the wheel body material. The wheel incorporates a hub length of 1.75 inches and an axle hole diameter of 0.48 inches, supported by a plain bearing for smooth rotation. This wheel is engineered to support a static load capacity of 551.16 pounds and a dynamic load capacity of 275.58 pounds at speeds up to 2.49 miles per hour, making it suitable for demanding commercial and industrial environments requiring reliable mobility and load support.
Wheel 3.15 in
The Basetech wheel is a polypropylene caster wheel designed for roll cages and store fixtures and display applications, featuring a tread width of 1.34 inches with material identical to the wheel body. The wheel has an overall diameter of 3.15 inches and a hub length of 1.75 inches, with an axle hole diameter of 0.47 inches. It is equipped with a roller bearing for smooth operation. The wheel supports a static load capacity of 551.16 pounds and a dynamic load capacity of 275.58 pounds at a speed of approximately 2.5 miles per hour, making it suitable for moderate-duty material handling and retail display applications.
Wheel 7.87 in
The Maxtech wheel is a precision caster wheel engineered for demanding industrial applications including aerospace industry, airport equipment, automotive OEM, ceramic and glass manufacturing, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a polypropylene body with a foamed polyurethane tread measuring 1.77 inches in width, delivering optimal performance across diverse operational environments. The wheel diameter is 7.87 inches with a hub length of 2.09 inches and an axle hole diameter of 0.31 inches, accommodating standard caster mounting configurations. Equipped with a precision ball bearing for smooth rotation and durability, the Maxtech wheel supports a static load capacity of 308.65 pounds and a dynamic load capacity of 154.32 pounds at speeds up to 1.86 miles per hour, making it suitable for both stationary and mobile applications requiring reliable load support and maneuverability.
Wheel 4.92 in
The Puretech wheel is a polypropylene caster wheel designed for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a solid rubber black tread with a width of 1.46 inches and an overall diameter of 4.92 inches, providing reliable rolling performance across various surfaces. The wheel is equipped with a roller bearing for smooth operation and incorporates a hub length of 2.28 inches with an axle hole diameter of 0.59 inches for secure mounting. The load capacity specifications indicate a static load rating of 440.92 pounds and a dynamic load rating of 220.46 pounds at speeds up to 2.49 miles per hour, making this wheel suitable for applications requiring robust performance and dependable load support.
Wheel 4.92 in
The Puretech wheel is a precision caster wheel engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a polypropylene body with a solid rubber, non-marking tread measuring 1.46 inches in width, delivering optimal performance across diverse flooring surfaces. The wheel diameter is 4.92 inches with a hub length of 2.28 inches and an axle hole diameter of 0.59 inches, accommodating standard caster mounting configurations. Equipped with a roller bearing for smooth, reliable operation, the Puretech wheel supports a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 2.5 miles per hour, making it suitable for both stationary and mobile applications requiring dependable load-bearing performance.
Wheel 3.94 in
The Maxtech wheel is a precision caster component engineered for demanding industrial applications, featuring a polypropylene body with an injected polyurethane tread measuring 1.18 inches in width. With an overall diameter of 3.94 inches and an axle hole diameter of 0.31 inches, this wheel is equipped with a precision ball bearing for smooth, reliable operation. The static load capacity reaches 440.92 pounds, while the dynamic load capacity is rated at 220.46 pounds at a speed of approximately 1.86 miles per hour. The Maxtech wheel is ideally suited for use across diverse industries including aerospace, automotive OEM, ceramic and glass manufacturing, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment, making it a versatile solution for heavy-duty material handling and mobility applications.
Wheel 3.15 in
The Basetech wheel is a polypropylene caster wheel designed for roll cages and store fixtures and display applications, featuring a tread width of 1.18 inches that is identical with the wheel body material. The wheel has an overall diameter of 3.15 inches with a hub length of 1.73 inches and an axle hole diameter of 0.47 inches, accommodating standard caster mounting requirements. Equipped with a roller bearing for smooth operation, this wheel is rated for a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 2.49 miles per hour, making it suitable for moderate-duty material handling and retail display applications.
Wheel 2.95 in
The Puretech wheel is a polypropylene caster wheel designed for use in a wide range of industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. The wheel features a diameter of 2.95 inches with a tread width of 0.98 inches composed of solid rubber, non-marking material that provides reliable traction and floor protection. The hub length measures 1.04 inches, and the axle hole diameter is 0.31 inches, accommodating standard mounting configurations. The wheel is equipped with a plain bearing for smooth rotation and efficient load distribution. The static load capacity is rated at 264.55 pounds, while the dynamic load capacity reaches 132.28 pounds at speeds up to 1.86 miles per hour, making this wheel suitable for both stationary and mobile applications requiring dependable performance and durability.
Wheel 5.91 in
The Puretech wheel is a precision caster wheel engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a diameter of 5.91 inches with a tread width of 1.26 inches composed of solid rubber, non-marking material that provides excellent floor protection and durability. The wheel body is constructed from polypropylene and is equipped with a precision ball bearing for smooth, reliable rotation. The hub length measures 1.44 inches, and the axle hole diameter is 0.33 inches, accommodating standard caster mounting configurations. The wheel demonstrates a static load capacity of 352.74 pounds and a dynamic load capacity of 176.37 pounds at speeds up to 1.86 miles per hour, making it suitable for both stationary and mobile applications requiring dependable performance and load support.
Wheel 2.95 in
The Duratech heat wheel is a caster wheel engineered for demanding industrial applications, featuring a body constructed from thermoplastic synthetics with heat-resistant properties and a tread material identical with the wheel body. This wheel measures 2.95 inches in diameter with a tread width of 0.98 inches, a hub length of 1.04 inches, and an axle hole diameter of 0.31 inches. The wheel is equipped with a plain bearing for smooth rotation and reliable performance. It supports a static load capacity of 330.69 pounds and a dynamic load capacity of 165.35 pounds at speeds up to 1.86 miles per hour, making it suitable for heavy-duty caster applications requiring durability and heat resistance.
Wheel 2.95 in
The Duratech heat wheel is a caster wheel engineered for demanding industrial applications, featuring a body constructed from thermoplastic synthetics with heat-resistant properties and equipped with a plain bearing for smooth operation. The wheel measures 2.95 inches in diameter with a tread width of 0.98 inches, where the tread material is identical with the wheel body for consistent performance and durability. The hub extends 1.22 inches in length, and the axle features a hole diameter of 0.31 inches for secure mounting compatibility. This caster wheel is rated for a static load capacity of 330.69 pounds, ensuring reliable performance under stationary loads, while maintaining a dynamic load capacity of 165.35 pounds when operating at speeds up to 1.86 miles per hour, making it suitable for both stationary and mobile caster applications requiring heat resistance and dependable load support.
Wheel 3.15 in
The Maxtech wheel is a precision-engineered caster component designed for demanding industrial applications across aerospace, automotive, ceramic and glass manufacturing, container construction, machine building, production trolleys, scaffolding, tool storage, waste disposal, workbenches, and transport equipment. This wheel features a polyamide body with an injected polyurethane tread measuring 1.18 inches in width, providing excellent durability and floor protection. The wheel diameter is 3.15 inches with a hub length of 1.75 inches and an axle hole diameter of 0.47 inches, accommodating standard caster mounting configurations. Equipped with a roller bearing for smooth operation, the Maxtech wheel delivers a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 2.5 miles per hour, making it suitable for both stationary and mobile caster applications requiring reliable performance and extended service life.
Wheel 7.87 in
The Puretech air wheel is a pneumatic tire caster wheel designed for industrial and commercial applications, featuring a sheet steel body with roller bearing support for smooth operation. This wheel measures 7.87 inches in diameter with a tread width of 1.97 inches and a hub length of 2.28 inches, accommodating an axle hole diameter of 0.79 inches. The pneumatic tire features a line profile tread pattern that provides excellent traction and shock absorption. The wheel is rated for a static load capacity of 330.69 pounds and a dynamic load capacity of 165.35 pounds at speeds up to 1.86 miles per hour, making it suitable for heavy-duty material handling and transport applications where reliable performance and durability are essential requirements.
Wheel 3.15 in
The Duratech heat wheel is a caster wheel engineered for demanding industrial applications, featuring a plastic thermoset heat-resistant body with a dry bearing bush for reliable performance. This wheel measures 3.15 inches in diameter with a tread width of 1.38 inches, identical to the wheel body material, and incorporates a hub length of 1.77 inches with an axle hole diameter of 0.31 inches for secure mounting. The wheel delivers a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 2.5 miles per hour, making it suitable for heavy-duty caster applications requiring sustained load support and heat resistance.
Wheel 15.75 in
The Puretech air is a wheel designed for use in caster applications, featuring a 15.75 inch diameter with a tread width of 3.94 inches and a hub length of 2.91 inches. The wheel is constructed from polypropylene and is equipped with a plain bearing, utilizing a 0.79 inch axle hole diameter for secure mounting. The tread features a pneumatic tire with a line profile that provides reliable performance and traction. This wheel is rated for a static load capacity of 617.29 pounds and a dynamic load capacity of 308.65 pounds at speeds up to 1.86 miles per hour, making it suitable for various material handling and mobility applications requiring dependable weight distribution and smooth operation.
Wheel 3.94 in
The Elastech heat wheel is a specialized caster wheel engineered for demanding industrial applications, featuring a robust aluminum body construction that provides durability and reliability in high-temperature environments. This wheel measures 3.94 inches in diameter with a tread width of 1.38 inches, designed to deliver optimal performance in confined spaces while maintaining structural integrity. The hub extends 1.77 inches in length, accommodating standard caster mounting configurations, and incorporates a 0.31-inch axle hole diameter for secure fastening to caster assemblies. The tread material is specifically formulated with damping and heat-resistant properties, ensuring consistent performance under thermal stress and vibration. The wheel utilizes a dry bearing bush system, eliminating the need for lubrication while reducing maintenance requirements in harsh operating conditions. With a static load capacity of 352.74 pounds, this wheel is suitable for medium to heavy-duty applications where reliability and thermal resistance are critical performance factors for industrial caster systems.
Wheel 3.15 in
The Puretech wheel is a precision caster wheel engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a 3.15 inch diameter with a tread width of 0.79 inches composed of solid rubber in black for optimal grip and durability. The wheel body is constructed from sheet steel and incorporates a roller bearing for smooth, reliable rotation. The hub length measures 1.79 inches with an axle hole diameter of 0.31 inches, providing secure mounting compatibility. The wheel delivers a static load capacity of 220.46 pounds and a dynamic load capacity of 110.23 pounds at speeds up to 2.49 miles per hour, making it suitable for both stationary and mobile caster applications requiring dependable performance and load support.
Wheel 3.94 in
The Puretech wheel is a precision caster wheel engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a 3.94 inch diameter with a tread width of 1.18 inches composed of solid rubber in black, providing excellent durability and traction across various surfaces. The wheel body is constructed from sheet steel and is equipped with a roller bearing for smooth, reliable rotation. The hub length measures 1.79 inches with an axle hole diameter of 0.31 inches, ensuring compatibility with standard caster assemblies. The wheel demonstrates robust load-bearing capabilities with a static load capacity of 308.65 pounds and a dynamic load capacity of 154.32 pounds at speeds up to 2.49 miles per hour, making it suitable for both stationary and mobile applications requiring dependable performance and longevity.
Wheel 4.92 in
The Puretech wheel is a precision caster wheel engineered for demanding industrial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a diameter of 4.92 inches with a tread width of 1.46 inches composed of solid rubber in black for optimal grip and durability. The wheel body is constructed from sheet steel and is equipped with a roller bearing for smooth, reliable rotation. The hub length measures 1.79 inches, and the axle hole diameter is 0.31 inches, accommodating standard caster mounting configurations. The wheel demonstrates a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at a speed of 2.49 miles per hour, making it suitable for both stationary and mobile applications requiring dependable performance and extended service life.
Wheel 2.95 in
The Maxtech Wheel is a precision-engineered caster wheel designed for demanding industrial applications. This wheel features a diameter of 2.95 inches with a tread width of 0.98 inches, providing optimal contact and stability during operation. The hub length measures 1.06 inches, while the axle hole diameter is 0.24 inches, ensuring compatibility with standard caster mounting hardware. The wheel is engineered to support a static load capacity of 264.55 pounds, making it suitable for heavy-duty stationary applications. For dynamic loading conditions at speeds up to 1.86 miles per hour, the wheel maintains a dynamic load capacity of 132.28 pounds, allowing for reliable performance in mobile caster assemblies. These specifications make the Maxtech Wheel an excellent choice for industrial equipment, material handling systems, and mobile workstations requiring dependable load support and smooth operation.
Wheel 1.97 in
The Maxtech Wheel is a precision-engineered caster wheel designed for demanding industrial applications. This wheel features a diameter of 1.97 inches with a tread width of 0.77 inches, providing optimal contact and stability during operation. The hub length measures 0.89 inches, while the axle hole diameter is 0.24 inches, ensuring compatibility with standard caster mounting systems. The wheel is rated for a static load capacity of 176.37 pounds, supporting substantial weight during stationary conditions. For dynamic applications, the wheel maintains a load capacity of 88.18 pounds at speeds up to 1.86 miles per hour, making it suitable for both mobile and fixed installations in various industrial environments.
Frequently Asked Questions
Advantages of Light Duty Wheels
Light duty wheels are intended for applications with modest loads of up to 331 lbs per wheel. They deliver stable, smooth rolling where heavy duty capacity isn't required, without compromising on control or service life. Available in multiple materials, tread profiles, diameters, hubs, bores, and bearing types, they can be matched to floor properties, environmental factors, and the needs of your application. For best results, pair the wheel with an appropriately rated caster housing to achieve the desired load rating and stability. TENTE light duty wheels offer several key benefits:
Agile, Precise Maneuverability – Engineered for easy handling, light duty caster wheels support smooth directional changes and controlled movement in tight spaces or with frequent repositioning. This makes day-to-day tasks faster and more predictable.
Ergonomic Performance – With the right bearing package and diameter, starting and rolling forces stay low, supporting better push/pull ergonomics and reducing operator fatigue over long shifts.
Rolling Behavior Tailored to Your Floor – Choose compounds such as thermoplastic rubber, polypropylene, or polyurethane and the right tread geometry to balance low rolling resistance, noise levels, and floor protection. The proper diameter and width further refine stability and ride quality.
Types of Light Duty Wheels
Light Duty Plastic Wheels
Light duty plastic wheels are a go-to choice when you need low weight, corrosion-free construction, and efficient rolling on smooth, hard floors. Polypropylene wheel bodies keep equipment agile and economical, while the harder tread delivers low starting forces – best where floor protection and noise are secondary to maneuverability. One representative product is our POO wheels. These wheels are made entirely of polypropylene and use a plain bearing. Available in wheel diameters of 2.6 in (65 mm), 3 in (75 mm), 3.1 in (80 mm), and 3.9 in (100 mm), POO light duty plastic wheels – depending on their size – can handle loads of up to 309 lbs per wheel, with the 4.9 in (125 mm) wheel diameter versions capable of handling even higher loads.
Light Duty Rubber Wheels
Light duty rubber wheels are designed to provide reliable mobility across a wide range of environments. By matching tread hardness to the floor type, you can keep rolling effort low while preserving surface finishes – ideal for frequent moves and dependable day-to-day service. Grip depends on the compound: softer rubbers deliver higher adhesion and help reduce slip on smooth or slightly uneven floors, while harder blends favor lower rolling resistance and lower starting forces. Where floor protection and quieter running are priorities, soft-tread light duty rubber wheels on polypropylene centers are an excellent fit. Within our selection, PIO wheels stand out as a notable example. These wheels combine a polypropylene wheel body with a non-marking solid rubber tread and a plain bearing.
Fields of Application for Light Duty Wheels
Light duty caster wheels are used wherever equipment benefits from smooth, controlled movement at lower loads. Typical uses include retail applications such as shopping carts, store fixtures, and mobile displays; healthcare equipment like anesthesia carts, medication carts, and care beds; lighter industrial and workshop gear including production and platform trolleys, tool cabinets, and work benches; and logistics equipment such as roll cages and smaller transport carts. Selecting wheel material and diameter to suit the floor and duty cycle helps balance rolling effort, noise, and surface protection – for example, pairing harder treads with soft floors and softer treads with hard floors to achieve the desired handling and care profile.