- Home
- Casters & Wheels
- High-quality Casters
-
Casters by Functionality
Casters by Functionality
Swivel caster with total lock 2.95 in
The Agila is a swivel caster with total lock for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display. The fitting is a bolt hole, and casters can be mounted with standard screws of any length. The housing is made of medium steel sheet and uses a swivel bearing with two ball races. The wheel uses a plain bearing, with a thermoplastic rubber tread and a polypropylene body, and has a diameter of 2.95 in. The overall height of the caster is 3.94 in. The static load capacity is 330.69 lb, and the dynamic load capacity is 165.35 lb at a speed of 1.86 mph.
Swivel caster with total lock 4.92 in
The Alpha is a swivel caster with total lock, designed for mobile equipment that requires reliable positioning and secure stopping. The rectangular plate fitting provides a secure mounting interface for attaching the caster to equipment frames. The housing is made of heavy steel sheet and incorporates a swivel bearing with two ball races for smooth rotation. The wheel has a diameter of 4.92 in and features a precision ball bearing and an elastic, non-marking, vulcanized tire on a polyamide body. The overall height of the caster is 6.1 in. The static load capacity is 1,102.31 lb, and the dynamic load capacity is 551.16 lb at a speed of 2.49 mph (4 km/h). Suitable applications include Automotive OEM, Catering Carts & Meal Delivery Systems, Container Construction, Electronic Systems, Clean-Room Technology, Fire Fighting Technology, Fire Protection, Machine Construction, Post Logistic Systems, Production and Platform Trolleys, Roll Cages, Tool Cabinets, Transport Equipment, Waste Disposal Equipment, and Work Benches.
Swivel caster with total lock 2.95 in
The Agila is a swivel caster with total lock, designed for mobile equipment that requires reliable positioning and controlled movement in professional environments. The fitting is a bolt hole type, and the caster can be mounted with standard screws of any length, which simplifies integration into existing frames and assemblies. The housing features two ball races in its swivel bearing, providing smooth rotation under load, and it is constructed from medium steel sheet for structural strength. The wheel has a diameter of 2.95 in and rotates on a precision ball bearing, with a thermoplastic rubber tread and a polypropylene body. The overall height of the caster is 3.94 in, a compact profile that supports installation where clearance is limited. The static load capacity is 330.69 lb, while the dynamic load capacity is 165.35 lb at a speed of 1.86 mph (3 km/h), so engineers should account for the reduced rating when the caster is in motion. Typical applications include care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display.
Swivel caster with total lock 4.92 in
The Alpha is a swivel caster with total lock designed for demanding industrial applications. Its fitting is a rectangular plate. The housing is made of heavy steel sheet and features a swivel bearing with two ball races. The wheel has a diameter of 4.92 in and rotates on a roller bearing, and its elastic, non-marking, vulcanized tire is mounted on a polyamide body. The overall height is 6.1 in. The static load capacity is 1,102.31 lb, and the dynamic load capacity is 551.16 lb at a speed of 2.5 mph (4 km/h). Typical applications include Automotive OEM, Catering Carts & Meal Delivery Systems, Container Construction, Electronic Systems, Clean-Room Technology, Fire Fighting Technology, Fire Protection, Machine Construction, Post Logistic Systems, Production and Platform Trolleys, Roll Cages, Tool Cabinets, Transport Equipment, Waste Disposal Equipment, and Work Benches.
Swivel caster with total lock 3.15 in
The Alpha swivel caster with total lock is a heavy-duty caster designed for demanding industrial use. The fitting is a rectangular plate that provides the mounting interface. The housing is made of heavy steel sheet and contains two ball races in the swivel bearing. The wheel, with a diameter of 3.15 in, uses a plain bearing and a polyamide body, and its tread is identical with the wheel body. The overall height is 4.25 in. The static load capacity is 881.85 lb, and the dynamic load capacity is 440.92 lb at approximately 2.5 mph. Suitable applications include automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel caster with total lock 2.95 in
The Agila is a swivel caster with total lock for demanding mobile equipment. The fitting is a bolt hole type, and the caster can be mounted with standard screws of any length. The housing is made of medium steel sheet and incorporates a swivel bearing with two ball races. The wheel has a diameter of 2.95 in and runs on a plain bearing; its tread is made from electric-conductive thermoplastic rubber, while the wheel body is made from electric-conductive polypropylene. The overall height of the caster is 3.94 in. The caster supports a static load capacity of 330.69 lb and a dynamic load capacity of 165.35 lb at a speed of 1.86 mph (3 km/h). Typical applications include care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display.
Swivel caster with total lock 4.92 in
The Alpha is a swivel caster with total lock designed for demanding applications. The fitting is a rectangular plate for secure mounting to equipment frames. The housing is made of heavy steel sheet and incorporates two ball races for smooth, reliable swivel action. The wheel has a diameter of 4.92 in and uses a roller bearing with an injected polyurethane tread on a polyamide body. The overall height is 6.1 in. The static load capacity is 881.85 lb, and the dynamic load capacity is 440.92 lb at an approximate speed of 2.5 mph. Typical applications include automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel caster with total lock 2.95 in
The Agila is a swivel caster with total lock, engineered for demanding professional applications. The fitting is a square plate that provides a secure and stable interface for mounting the caster to equipment. The housing features a swivel bearing with two ball races and is made of medium steel sheet. The 2.95 in diameter wheel runs on a plain bearing, with a thermoplastic rubber tread and a polypropylene body. The overall height of the caster is 3.94 in. The static load capacity is 330.69 lb, while the dynamic load capacity is 165.35 lb at a speed of 3 km/h, which corresponds to 1.86 mph. The Agila is suited for applications including Care Beds, Catering Carts & Meal Delivery Systems, Hospitals, Nursing and Retirement Homes, Professional Cleaning Carts, and Store Fixtures and Display.
Swivel caster with total lock 2.95 in
The Agila is a swivel caster with total lock, engineered for mobile equipment in professional environments. Its square plate fitting provides a flat mounting surface for secure attachment to equipment frames. The housing is made of medium steel sheet and incorporates a swivel bearing with two ball races for smooth, controlled rotation. The wheel measures 2.95 in in diameter, runs on a precision ball bearing, and features a thermoplastic rubber tread on a polypropylene body. The overall height is 3.94 in, allowing integration into low-profile equipment. The static load capacity is 330.69 lb, and the dynamic load capacity is 165.35 lb at a speed of 3 km/h, approximately 1.86 mph. Typical applications include care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display.
Swivel caster with total lock 4.92 in
The Alpha is a swivel caster with total lock designed for demanding industrial applications. The rectangular plate fitting provides a secure mounting interface for the equipment frame. The housing is made of heavy steel sheet and incorporates a swivel bearing with two ball races. The wheel has a 4.92 in diameter, a plain bearing, a polyamide body, and a tread identical with the body material. The overall height is 6.1 in. The static load capacity is 1,212.54 lb, and the dynamic load capacity is 606.27 lb at a speed of 2.5 mph (4 km/h). Applications include automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel caster with total lock 7.87 in
The Alpha is a swivel caster with total lock suited to demanding industrial applications. The rectangular plate fitting provides a flat mounting surface for secure attachment to equipment. The housing is made of heavy steel sheet and features two ball races in its swivel bearing for smooth rotation. The wheel is 7.87 inches in diameter, with an elastic, non-marking, vulcanized tread on a roller bearing and a polyamide body. The overall height is 9.45 inches. Static load capacity is 1,763.7 lb, and dynamic load capacity is 881.85 lb at 2.49 mph (4 km/h). Applications include automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel caster with total lock 3.94 in
The Alpha stainless is a swivel caster with total lock, designed for use in catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment. The fitting is a rectangular plate, which provides a flat mounting surface for attachment to the equipment base. The housing incorporates a swivel bearing with two ball races, allowing smooth rotation of the wheel assembly, and is manufactured from stainless steel, heavy, for durability in demanding environments. The wheel has a diameter of 3.94 in and features a roller bearing, stainless, for low-friction rotation, a tread made of polyurethane, injected, and a body made of polyamide. The overall height of the caster is 5.04 in, which defines its clearance and installation profile. The static load capacity is 661.39 lb, and the dynamic load capacity is 330.69 lb at a speed of approximately 2.5 mph, so the caster should be selected with these limits in mind for safe and reliable operation.
Swivel caster with total lock 3.94 in
The Alpha stainless is a swivel caster with total lock, engineered for demanding industrial mobility applications where reliable positioning is essential. The rectangular plate fitting provides a flat mounting interface for secure attachment to equipment. The heavy stainless steel housing contains a swivel bearing with two ball races for smooth rotation. The wheel has a diameter of 3.94 in and uses a stainless roller bearing, and its body is made of polyamide, with a tread material identical to the wheel body. The overall height of the caster is 5.04 in. The static load capacity is 881.85 lb, and the dynamic load capacity is 440.92 lb at a speed of 2.49 mph (4 km/h). Applications include catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.
Swivel caster with total lock 3.94 in
The Alpha is a swivel caster with total lock designed for demanding material handling. Its fitting is a rectangular plate for secure mounting. The housing is made of heavy steel sheet with two ball races in the swivel bearing for smooth rotation. The wheel has a 3.94-inch diameter and a roller bearing, and its elastic, non-marking, vulcanized tire is mounted on a polyamide body. The overall height is 5.04 inches. The static load capacity is 705.48 lb, and the dynamic load capacity is 352.74 lb at 2.49 mph. Applications include Automotive OEM, Catering Carts & Meal Delivery Systems, Container Construction, Electronic Systems, Clean-Room Technology, Fire Fighting Technology, Fire Protection, Machine Construction, Post Logistic Systems, Production and Platform Trolleys, Roll Cages, Tool Cabinets, Transport Equipment, Waste Disposal Equipment, and Work Benches.
Swivel caster with total lock 3.94 in
The Agila is a swivel caster with total lock designed for professional mobility applications. The fitting is a rectangular plate that provides a secure mounting interface for attaching the caster to the equipment frame. The housing is made of medium steel sheet and uses two ball races in the swivel bearing for smooth rotation. The wheel has a diameter of 3.94 in and uses a plain bearing, with a thermoplastic rubber tread and a polypropylene body. The overall height is 5.31 in, which must be considered when planning equipment clearance. The static load capacity is 352.74 lb when the caster is stationary. The dynamic load capacity is 176.37 lb when the caster is rolling at 1.86 mph. Applications include care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display.
Swivel caster with total lock 4.92 in
The Agila is a swivel caster with total lock, designed for professional mobility applications that require reliable directional control and stable positioning. Its rectangular plate fitting provides a secure mounting interface to the equipment base. The housing is made of medium steel sheet and features a swivel bearing with two ball races for smooth, consistent rotation. The total lock function immobilizes both the swivel and the wheel when the caster must remain fixed. The wheel has a diameter of 4.92 in and uses a cone ball bearing for low-friction rolling, while its solid rubber tread is non-marking to protect floor surfaces. The wheel body is constructed from sheet steel for durability. The overall height of the caster is 6.3 in. The static load capacity is 440.92 lb, and the dynamic load capacity is 220.46 lb at a speed of 3 km/h, equivalent to approximately 1.86 mph. Suitable applications include care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display.
Swivel caster with total lock 4.92 in
The Agila is a Swivel caster with total lock built for mobility in demanding environments. The fitting is a Rectangular plate that provides the mounting interface to the equipment frame. The housing is made of Steel sheet, medium and incorporates a swivel bearing with Two ball races for smooth rotation under load. The wheel has a diameter of 4.92 in and runs on a Plain bearing, with a Polypropylene body and a Thermoplastic rubber tread. The overall height of the caster is 6.3 in. The static load capacity is 440.92 lb, and the dynamic load capacity is 220.46 lb at a speed of 1.86 mph. Recommended applications include Care Beds, Catering Carts & Meal Delivery Systems, Hospitals, Nursing and Retirement Homes, Professional Cleaning Carts, and Store Fixtures and Display.
Swivel caster with total lock 3.94 in
The Alpha is a swivel caster with total lock, designed for demanding industrial mobility applications. Its fitting is a rectangular plate that provides a secure mounting interface to the equipment. The housing is manufactured from heavy steel sheet and contains two ball races in the swivel bearing for smooth, precise rotation. The wheel has a diameter of 3.94 in and runs on a plain bearing, with a polyamide body and a tread identical with the wheel body. The overall height of the caster is 5.04 in. The static load capacity is 881.85 lb, and the dynamic load capacity is 440.92 lb at a speed of 2.49 mph. Suitable applications include automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel caster with total lock 4.92 in
The Alpha is a swivel caster with total lock designed for demanding material handling applications. The fitting is a rectangular plate for bolt-on mounting to the equipment. The housing combines a swivel bearing with two ball races in heavy steel sheet. The wheel measures 4.92 in in diameter, runs on a plain bearing, and features a black solid rubber tread on a polypropylene body. The overall height of the caster is 6.1 in. The static load capacity is 440.92 lb, while the dynamic load capacity is 220.46 lb at a speed of 2.49 mph. Applications include automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel caster with total lock 3.15 in
The Alpha swivel caster with total lock is designed for demanding industrial mobility. The fitting is a rectangular plate for secure mounting to equipment frames. The housing incorporates a swivel bearing with two ball races and is made of heavy steel sheet. The wheel, with a diameter of 3.15 in, uses a plain bearing, a solid black rubber tread, and a polypropylene body. The overall height of the caster is 4.25 in. The static load capacity is 308.65 lb, and the dynamic load capacity is 154.32 lb at a speed of approximately 2.5 mph. Applications include automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel caster with total lock 7.87 in
The Alpha stainless is a swivel caster with total lock suited to catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment. A rectangular plate fitting provides a secure mounting interface for the equipment. The housing uses two ball races for smooth swivel action and is made of heavy stainless steel to resist corrosion. The wheel has a diameter of 7.87 in and a stainless roller bearing, with an elastic, vulcanized, non-marking tread and a polyamide body. The overall height of the caster is 9.45 in. The static load capacity is 1,763.7 lb, and the dynamic load capacity is 881.85 lb at 4 km/h, or approximately 2.5 mph.
Swivel caster with total lock 4.92 in
The Agila stainless is a swivel caster with total lock, designed for demanding mobile equipment, and it is suited to catering carts, meal delivery systems, and professional cleaning carts. The fitting is a bolt hole type, and casters can be mounted with standard screws of any length. The housing features a swivel bearing with two ball races and is manufactured from stainless steel, medium grade, which supports smooth and controlled directional movement. The wheel has a diameter of 4.92 in and uses a plain bearing, with a tread made of thermoplastic rubber and a body made of polypropylene. The overall height of the caster is 6.3 in. The static load capacity is 440.92 lb, while the dynamic load capacity is 220.46 lb at a speed of 1.86 mph (3 km/h).
Swivel caster with total lock 3.15 in
The Alpha is a swivel caster with total lock, engineered for demanding material handling and transport applications. The fitting is a rectangular plate that provides a secure, stable mounting interface between the caster and the equipment. The housing is constructed from heavy steel sheet and incorporates two ball races in its swivel bearing, which enable smooth rotation and reliable directional control. The wheel has a diameter of 3.15 in and uses a roller bearing, an injected polyurethane tread, and a polyamide body. The overall height of the caster is 4.25 in, allowing compact integration into space-limited designs. The static load capacity is 661.39 lb, and the dynamic load capacity is 330.69 lb at a speed of 2.5 mph (4 km/h). Suitable applications include automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel caster 1.97 in
The Compacta swivel caster features a square plate fitting for secure mounting applications. The housing is constructed from light steel sheet material and incorporates a one ball race swivel bearing mechanism for smooth directional movement. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while utilizing a plain bearing system for reliable performance. The wheel diameter measures 1.97 inches with an overall caster height of 2.36 inches. Load capacity specifications include a dynamic load rating of 50.71 lb at speeds up to 1.86 mph and a static load capacity of 101.41 lb, making this caster suitable for medium-duty mobile equipment and furniture applications requiring maneuverability and dependable load-bearing performance.