- Home
- Casters & Wheels
- High-quality Wheels
- Wheels by Bearing Type
-
Plain Bearing
Wheels with Plain Bearing
Wheel 7.87 in
The Elastech wheel is a steel and iron caster wheel body designed for demanding industrial applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches. The wheel features a 7.87 inch diameter with a 2.95 inch wide elastic tire in black vulcanized material. It supports a static load capacity of 2204.62 pounds and dynamic load capacities of 1102.31 pounds at 3.73 miles per hour or 1322.77 pounds at 2.49 miles per hour, making it suitable for both high-speed and heavy-load applications.
Wheel 3.15 in
The Basetech wheel is designed for caster applications including roll cages, store fixtures and display systems. This polypropylene wheel features a diameter of 3.15 inches with a tread width of 1.34 inches, where the tread material is identical with the wheel body. The hub length measures 1.75 inches and accommodates an axle hole diameter of 0.48 inches with a plain bearing system. Load capacity specifications include a static load rating of 551.16 lb and a dynamic load capacity of 275.58 lb at speeds up to 2.49 mph.
Wheel 2.95 in
The Puretech wheel is a polypropylene caster wheel designed for use in a wide range of industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. The wheel features a diameter of 2.95 inches with a tread width of 0.98 inches composed of solid rubber, non-marking material that provides reliable traction and floor protection. The hub length measures 1.04 inches, and the axle hole diameter is 0.31 inches, accommodating standard mounting configurations. This wheel is equipped with a plain bearing for smooth rotation and consistent performance. The static load capacity is rated at 264.55 pounds, while the dynamic load capacity reaches 132.28 pounds at a speed of approximately 1.86 miles per hour, making it suitable for both stationary and mobile applications requiring dependable weight distribution and operational stability.
Wheel 2.95 in
The Duratech heat wheel is a caster wheel engineered for demanding industrial applications, featuring a body constructed from thermoplastic synthetics with heat-resistant properties and equipped with a plain bearing for smooth operation. This wheel measures 2.95 inches in diameter with a tread width of 0.98 inches, identical in material composition to the wheel body, and incorporates a hub length of 1.04 inches with an axle hole diameter of 0.31 inches for secure mounting. The wheel delivers a static load capacity of 330.69 pounds and a dynamic load capacity of 165.35 pounds at a speed of approximately 1.86 miles per hour, making it suitable for heavy-duty caster applications requiring reliable performance and thermal resistance.
Wheel 2.95 in
The Duratech heat wheel is a caster wheel engineered for demanding industrial applications, featuring a body constructed from thermoplastic synthetics with heat-resistant properties and equipped with a plain bearing for smooth operation. The wheel measures 2.95 inches in diameter with a tread width of 0.98 inches, where the tread material is identical with the wheel body for consistent performance and durability. The hub extends 1.22 inches in length, and the axle features a hole diameter of 0.31 inches for secure mounting compatibility. This caster wheel is rated for a static load capacity of 330.69 pounds, ensuring reliable performance under stationary loads, while maintaining a dynamic load capacity of 165.35 pounds when operating at speeds up to 1.86 miles per hour, making it suitable for both stationary and mobile caster applications requiring heat resistance and dependable load support.
Wheel 3.15 in
The Duratech heat wheel is a caster wheel engineered for demanding industrial applications, featuring a robust plastic thermoset body that is heat-resistant and designed to withstand challenging operating conditions. This wheel measures 3.15 inches in diameter with a tread width of 1.38 inches, identical in material composition to the wheel body for consistent performance and durability. The hub extends 1.77 inches in length, while the axle accommodates a hole diameter of 0.31 inches for secure mounting compatibility. The wheel is equipped with a dry bearing bush that ensures smooth rotation and low-maintenance operation. Load capacity specifications indicate a static load rating of 440.92 pounds and a dynamic load capacity of 220.46 pounds at a speed of 2.49 miles per hour, making this caster wheel suitable for applications requiring reliable performance under substantial weight distribution and moderate operational speeds.
Wheel 3.15 in
The Duratech heat wheel is a caster wheel engineered for demanding industrial applications, featuring a compact diameter of 3.15 inches with a tread width of 1.22 inches. The wheel body is constructed from thermoplastic synthetics with heat-resistant properties, and the tread material is identical with the wheel body for consistent performance and durability. The hub length measures 1.57 inches, while the axle hole diameter is 0.47 inches, accommodating standard mounting configurations. This wheel is equipped with a plain bearing for smooth rotation and reliable operation. The load capacity specifications indicate a static load rating of 881.85 pounds and a dynamic load capacity of 440.92 pounds at a speed of approximately 2.5 miles per hour, making it suitable for heavy-duty caster applications requiring both stability and controlled mobility in high-temperature environments.
Wheel 15.75 in
The Puretech air wheel is a pneumatic tire caster wheel designed for industrial and commercial applications, featuring a polypropylene body with a plain bearing for smooth operation. The wheel measures 15.75 inches in diameter with a tread width of 3.94 inches and incorporates a pneumatic tire with a line profile for enhanced traction and shock absorption. The hub length extends 2.91 inches, while the axle hole diameter is 0.79 inches, accommodating standard caster mounting hardware. This wheel is engineered to support a static load capacity of 617.29 pounds under stationary conditions and a dynamic load capacity of 308.65 pounds when moving at speeds up to 1.86 miles per hour, making it suitable for heavy-duty material handling and transport applications requiring reliable performance and durability.
Wheel 3.94 in
The Elastech heat wheel is a specialized caster wheel engineered for demanding industrial applications, featuring a robust aluminum body construction that provides durability and reliability. This wheel measures 3.94 inches in diameter with a tread width of 1.38 inches, designed to deliver optimal performance in confined spaces while maintaining structural integrity. The hub extends 1.77 inches in length, accommodating standard mounting configurations, and features a 0.31-inch axle hole diameter for secure fastening to caster assemblies. The tread is constructed from damping, heat-resistant material that effectively absorbs shock loads and maintains performance in elevated temperature environments, making it ideal for applications requiring thermal stability. The wheel incorporates a dry bearing bush system that ensures smooth rotation with minimal maintenance requirements. With a static load capacity of 352.74 pounds, this wheel is rated to support substantial weight loads while maintaining consistent performance characteristics. The combination of aluminum construction, heat-resistant tread material, and dry bearing technology makes the Elastech heat wheel an excellent choice for industrial caster applications where thermal resistance and load-bearing capability are critical operational requirements.
Wheel 15.75 in
The Puretech air is a wheel designed for use in caster applications, featuring a 15.75 inch diameter with a tread width of 3.94 inches and a hub length of 2.91 inches. The wheel is constructed from polypropylene and is equipped with a plain bearing, utilizing a 0.98 inch axle hole diameter for secure mounting. The tread features a pneumatic tire with a line profile that provides reliable performance across various surfaces. This wheel is rated for a static load capacity of 617.29 pounds and a dynamic load capacity of 308.65 pounds at speeds up to 1.86 miles per hour, making it suitable for moderate-duty material handling and transport applications where pneumatic cushioning and load distribution are essential requirements.
Wheel 5.91 in
The Maxtech evo wheel is a precision caster component engineered for demanding industrial applications, featuring a polypropylene body with a polyurethane, biosourced, injected tread designed for optimal performance and durability. This wheel measures 5.91 inches in diameter with a tread width of 1.5 inches, accommodating a hub length of 1.34 inches and an axle hole diameter of 0.47 inches for secure mounting compatibility. The wheel is equipped with a plain bearing system that enables smooth rotation and reliable operation. Load capacity specifications indicate a static load rating of 154.32 pounds and a dynamic load capacity of 77.16 pounds at a maximum speed of 1.86 miles per hour, making this wheel suitable for applications requiring controlled movement and stable load support in industrial and commercial environments.
Wheel 6.89 in
The Maxtech evo wheel is a precision caster component engineered for demanding industrial applications, featuring a polypropylene body with a polyurethane, biosourced, injected tread measuring 1.5 inches in width. The wheel has an overall diameter of 6.89 inches with a hub length of 1.38 inches and an axle hole diameter of 0.47 inches, accommodating standard mounting configurations. Equipped with a plain bearing for smooth rotation, this wheel delivers a static load capacity of 154.32 pounds and a dynamic load capacity of 77.16 pounds at speeds up to 1.86 miles per hour, making it suitable for both stationary and mobile caster applications requiring reliable performance and durability.
Wheel 7.87 in
The Maxtech evo wheel is a precision caster wheel engineered for demanding industrial applications, featuring a polypropylene body with a polyurethane, biosourced, injected tread measuring 1.89 inches in width. This wheel delivers a total diameter of 7.87 inches with a hub length of 1.34 inches and an axle hole diameter of 0.47 inches, accommodating standard mounting configurations. The wheel is equipped with a plain bearing system for smooth, reliable rotation. Load capacity specifications indicate a static load rating of 176.37 pounds and a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour, making it suitable for both stationary and mobile caster applications requiring dependable performance and durability.
Wheel 9.84 in
The Puretech wheel is a polypropylene caster wheel designed for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a solid rubber black tread with a width of 1.97 inches and an overall diameter of 9.84 inches, providing reliable traction and durability in varied operating environments. The wheel is equipped with a plain bearing and has a hub length of 2.28 inches with an axle hole diameter of 0.79 inches for secure mounting. The load capacity specifications indicate a static load rating of 793.66 pounds and a dynamic load rating of 396.83 pounds at a speed of 2.49 miles per hour, making this wheel suitable for applications requiring substantial weight support and smooth maneuverability across different surfaces.
Wheel 1.97 in
The Supratech wheel is a precision caster component engineered for demanding industrial and commercial applications including roll cages, shopping trolleys, store fixtures and displays, tool cabinets, work benches, and transport equipment. This wheel features a polypropylene body with a thermoplastic rubber tread measuring 0.71 inches in width, delivering optimal durability and floor protection. The wheel diameter is 1.97 inches with a hub length of 0.83 inches and an axle hole diameter of 0.31 inches, accommodating standard caster mounting configurations. Equipped with a plain bearing for smooth rotation, the Supratech wheel supports a static load capacity of 154.32 pounds and a dynamic load capacity of 77.16 pounds at speeds up to 1.86 miles per hour, making it suitable for both stationary and mobile applications requiring reliable performance and consistent load handling.
Wheel 3.94 in
The Basetech wheel is a polypropylene caster wheel designed for roll cages and store fixtures and display applications, featuring a diameter of 3.94 inches with a tread width of 1.42 inches. The wheel incorporates a plain bearing system and measures 1.75 inches in hub length with an axle hole diameter of 0.47 inches. This wheel is engineered to support a static load capacity of 705.48 pounds and a dynamic load capacity of 352.74 pounds at speeds up to 2.49 miles per hour, making it suitable for demanding commercial and industrial environments requiring reliable mobility and load support.
Wheel 4.92 in
The Basetech wheel is a polypropylene caster wheel designed for roll cages and store fixtures and display applications, featuring a diameter of 4.92 inches with a tread width of 1.57 inches. The wheel is equipped with a plain bearing and incorporates a hub length of 1.75 inches with an axle hole diameter of 0.47 inches. The tread material is identical with the wheel body, ensuring consistent durability throughout the component. This wheel is engineered to support a static load capacity of 881.85 pounds and a dynamic load capacity of 440.92 pounds at a speed of approximately 1.86 miles per hour, making it suitable for demanding industrial and commercial environments requiring reliable mobility and load support.
Wheel 15.75 in
The Puretech air wheel is a pneumatic tire caster wheel engineered for demanding industrial applications, featuring a polypropylene body with a plain bearing for smooth operation. This wheel measures 15.75 inches in diameter with a tread width of 3.94 inches and incorporates a pneumatic tire with line profile for optimal traction and shock absorption. The hub length extends 2.91 inches, while the axle hole diameter is 0.79 inches, accommodating standard mounting configurations. The wheel demonstrates a static load capacity of 617.29 pounds, ensuring reliable performance under sustained loads, and a dynamic load capacity of 308.65 pounds at speeds up to 1.86 miles per hour, making it suitable for controlled movement applications in warehousing, material handling, and industrial environments where pneumatic suspension and load-bearing capability are essential requirements.
Wheel 15.75 in
The Puretech air is a wheel designed for use in caster applications, featuring a 15.75 inch diameter with a tread width of 3.94 inches and a hub length of 2.91 inches. The wheel is constructed from polypropylene and is equipped with a plain bearing, utilizing a 0.98 inch axle hole diameter for secure mounting. The tread features a pneumatic tire with a line profile that provides reliable performance across various surfaces. This wheel is rated for a static load capacity of 617.29 pounds and a dynamic load capacity of 308.65 pounds at speeds up to 1.86 miles per hour, making it suitable for moderate-duty material handling and transport applications where pneumatic suspension and shock absorption are beneficial.
Wheel 3.94 in
The Duratech heat wheel is a caster wheel engineered for demanding industrial applications, featuring a robust plastic thermoset body with heat-resistant properties and a dry bearing bush for reliable performance. The wheel measures 3.94 inches in diameter with a tread width of 1.38 inches, identical in material composition to the wheel body for consistent durability. The hub extends 1.71 inches in length, accommodating a 0.44-inch axle hole diameter for secure mounting on standard caster assemblies. This wheel is rated for a static load capacity of 551.16 pounds and a dynamic load capacity of 275.58 pounds at speeds up to 2.49 miles per hour, making it suitable for heavy-duty material handling and industrial equipment applications requiring reliable performance under sustained loads.
Wheel 3.15 in
The Duratech heat wheel is a caster wheel engineered for demanding industrial applications, featuring a robust plastic thermoset body that is heat-resistant for enhanced durability in high-temperature environments. This wheel measures 3.15 inches in diameter with a tread width of 1.38 inches, identical in material composition to the wheel body for consistent performance and wear characteristics. The hub extends 1.77 inches in length, accommodating standard mounting configurations, while the axle hole diameter measures 0.31 inches for secure fastening to caster assemblies. The wheel is equipped with a dry bearing bush for maintenance-free operation and reliable rotation. Load capacity specifications indicate a static load rating of 440.92 pounds, with a dynamic load capacity of 220.46 pounds at speeds up to 2.5 miles per hour, making this wheel suitable for both stationary and mobile caster applications requiring substantial weight support and thermal resistance.
Wheel 2.56 in
The Basetech Wheel is a polypropylene caster wheel designed for roll cages and store fixtures and display applications, featuring a wheel diameter of 2.56 inches with a tread width of 1.18 inches. The wheel incorporates a plain bearing system with a hub length of 1.36 inches and an axle hole diameter of 0.47 inches, ensuring reliable rotational performance. The tread material is identical with the wheel body, providing consistent wear characteristics and durability. This wheel is engineered to support a static load capacity of 529.11 pounds and a dynamic load capacity of 264.55 pounds at speeds up to 2.49 miles per hour, making it suitable for demanding commercial and industrial environments requiring dependable load-bearing performance.
Wheel 3.15 in
The Basetech Wheel is a polypropylene caster wheel designed for roll cages and store fixtures and display applications, featuring a wheel diameter of 3.15 inches with a tread width of 1.34 inches. The wheel is equipped with a plain bearing and includes a hub length of 1.75 inches with an axle hole diameter of 0.47 inches. This wheel delivers a static load capacity of 551.16 pounds and a dynamic load capacity of 275.58 pounds at a speed of 2.49 miles per hour, making it suitable for demanding material handling and retail environments requiring reliable performance and durability.
Wheel 3.94 in
The Basetech wheel is designed for caster applications including roll cages, store fixtures and display systems. This polypropylene wheel features a diameter of 3.94 inches with a tread width of 1.42 inches that is identical with the wheel body material. The hub length measures 1.75 inches and accommodates an axle hole diameter of 0.47 inches with plain bearing construction. Load capacity specifications include a static rating of 705.48 lb and a dynamic rating of 352.74 lb at speeds up to 2.49 mph.
Advantages of Wheels with Plain Bearing
Plain bearing wheels use a straightforward bushing interface between the hub and axle – no balls, no rollers. The load is carried over a broad contact surface, which makes the design inherently tough, tolerant of dirt and moisture, and easy to keep running. Wheels with a plain bearing are a smart choice for low-speed equipment with modest steering demands, where rugged reliability matters more than high-speed performance or ultra-low rolling resistance. TENTE wheels with plain bearings offer various benefits:
Low Maintenance – With no delicate rolling elements, there is little to adjust or wear out. Properly matched bush materials and lubrication keep the wheel running smoothly over long intervals, reducing downtime and service effort.
Cost-Efficient – The simplified construction lowers manufacturing complexity and parts count. Fewer wear components mean predictable costs over time – ideal where durable mobility across a large fleet is needed.
Shock-Absorbing – The continuous bearing surface spreads impact loads, resisting indentation and deformation. This robustness helps maintain consistent rolling behaviour on harsh floors and through frequent stop-start use.
Corrosion Resistance – Bushings can be supplied in polymer, metal, or sintered variants, and stainless steel options are available for wet or hygiene-sensitive environments. The result is dependable mobility even where moisture and cleaning cycles are part of daily operation.
Types of Wheels with Plain Bearing
Wheels with plain bearing come in a wide variety of constructions, each optimised to specific operating conditions and performance goals. At TENTE, we offer plain bearing wheels in multiple wheel materials, tread hardnesses, diameters, and hub options to meet the demands of different applications and industries. Whether the priority is quiet, non-marking travel on delicate floors, resistance to moisture and chemicals in hygiene-critical areas, or rugged performance for outdoor and industrial use, each variant provides its own balance of load capacity, rolling effort, and durability. Below are some of the commonly used wheels with plain bearing:
Polyamide Wheels with Plain Bearing
A one-piece polyamide construction with a plain bearing delivers high stiffness, compact build height, and hard, precise running – ideal when maximum load density and dimensional stability are the priority. Among our product offerings, the TENTE UOO series serves as a prime example of polyamide wheels with a plain bearing. These wheels are available in wheel diameters from 80 mm to 200 mm – with load capacity ranging from 200 kg to 800 kg depending on the size.
Solid Rubber Wheels with Plain Bearing
Combining a polypropylene centre with a non-marking solid rubber tread, these wheels offer quiet, floor-friendly rolling with simple upkeep – well suited to low-speed movement on harder floors. Within our selection, the PIO series stands out as a notable example. These solid rubber tread wheels are available in wheel diameters of 80 mm to 200 mm. Their load capacity ranges from 70 kg to 205 kg per wheel, depending on the size.
Thermoplastic Rubber Wheels with Plain Bearing
Thermoplastic rubber (TENTEprene) on a polypropylene centre with a plain bearing provides low-noise, non-marking travel and easy rolling, making these wheels ideal for clean, sensitive floor environments. The PJO wheel series is one example from our product portfolio. Wheel diameters span from 50 mm to 150 mm with representative load figures of 50 kg to 100 kg – depending on the configuration.
Fields of Application for Plain Bearing Wheels
Wheels with plain bearing are a practical choice wherever durability, low upkeep, and dependable load support outweigh the need for high-speed manoeuvring. Their straightforward bushing interface delivers consistent performance in industrial manufacturing and material handling – for example, moving transport equipment, and assembly fixtures with steady, low-effort rolling. In hygiene-focused operations, corrosion-resistant options (such as polyamide wheels) stand up to frequent wash-downs, making them well suited to catering carts and meal delivery systems. They also see regular use in distribution and retail settings – from hardware-dealer and do-it-yourself-store environments to store fixtures – where compact design, smooth mobility, and reliable load capacity are essential.