- Home
- Casters & Wheels
- High-quality Wheels
- Wheels by Bearing Type
-
Plain Bearing
Wheels with Plain Bearing
Wheel 9.84 in
The Puretech Wheel is a 9.84 in diameter caster wheel featuring a polypropylene body construction with a solid rubber black tread measuring 1.97 in in width and a hub length of 2.28 in, equipped with a plain bearing system and a 0.79 in axle hole diameter. This wheel provides a dynamic load capacity of 551.16 lb at speeds up to 2.49 mph and a static load capacity of 1102.31 lb, making it suitable for demanding applications including scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 6.3 in
The Supratech Wheel is a 6.3 in diameter caster wheel featuring a polypropylene body with a thermoplastic rubber tread measuring 1.57 in wide and a hub length of 2.28 in, equipped with a plain bearing and 0.79 in axle hole diameter. This wheel offers a dynamic load capacity of 440.92 lb at speeds up to 1.86 mph and a static load capacity of 881.85 lb, making it suitable for roll cages, shopping trolleys, store fixtures and display, tool cabinets, work benches, and transport equipment applications.
Wheel 7.87 in
The Supratech Wheel is a 7.87 in diameter caster wheel featuring a polypropylene body with a thermoplastic rubber tread measuring 1.97 in wide and a hub length of 2.28 in, equipped with a plain bearing and 0.79 in axle hole diameter. This wheel offers a dynamic load capacity of 440.92 lb at speeds up to 1.86 mph and a static load capacity of 881.85 lb, making it suitable for roll cages, shopping trolleys, store fixtures and display, tool cabinets, work benches, and transport equipment applications.
Wheel 3.15 in
The Supratech Wheel is a 3.15 in diameter caster wheel featuring a polypropylene body with a thermoplastic rubber tread measuring 1.18 in wide and a hub length of 1.73 in, equipped with a plain bearing and 0.47 in axle hole diameter. This wheel offers a dynamic load capacity of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb, making it suitable for roll cages, shopping trolleys, store fixtures and display, tool cabinets, work benches, and transport equipment applications.
Wheel 3.15 in
The Basetech Wheel is a polypropylene caster wheel with a diameter of 3.15 inches and tread width of 1.34 inches, featuring a plain bearing system and axle hole diameter of 0.47 inches with a hub length of 1.75 inches. This wheel offers a dynamic load capacity of 275.58 lb at speeds up to 2.49 mph and a static load capacity of 551.16 lb, with the tread material being identical to the wheel body construction. Designed for demanding applications including roll cages, store fixtures and display equipment.
Wheel 3.94 in
The Basetech Wheel is a polypropylene caster wheel with a diameter of 3.94 inches and tread width of 1.42 inches, featuring a hub length of 1.75 inches and axle hole diameter of 0.47 inches. This plain bearing wheel offers a dynamic load capacity of 352.74 lb at speeds up to 2.49 mph and a static load capacity of 705.48 lb, with the tread material identical to the wheel body construction. Designed for demanding applications including roll cages, store fixtures and display equipment.
Wheel 3.15 in
The Duratech Wheel is a polyamide caster wheel with a diameter of 3.15 inches and tread width of 1.34 inches, featuring a plain bearing system and hub length of 1.75 inches with an axle hole diameter of 0.47 inches. The wheel's tread material is identical with the wheel body construction. Load specifications include a dynamic capacity of 440.92 lb at 2.49 mph and static load capacity of 881.85 lb, making it suitable for automotive OEM, container construction, electronic systems and clean-room technology applications.
Wheel 3.94 in
The Duratech Wheel is a polyamide caster wheel with a diameter of 3.94 inches and tread width of 1.42 inches, featuring a plain bearing system and hub length of 1.75 inches with an axle hole diameter of 0.47 inches. This wheel offers a dynamic load capacity of 440.92 lb at speeds up to 2.49 mph and a static load capacity of 881.85 lb, with the tread material being identical to the wheel body construction for enhanced durability and performance consistency across various industrial applications.
Wheel 4.92 in
The Duratech Wheel is a polyamide caster wheel with a diameter of 4.92 inches and tread width of 1.57 inches, featuring a plain bearing system and hub length of 1.75 inches with an axle hole diameter of 0.47 inches. This wheel offers a dynamic load capacity of 661.39 lb at speeds up to 2.49 mph and a static load capacity of 1322.77 lb, with the tread material being identical to the wheel body for consistent performance and durability in demanding industrial applications.
Wheel 4.92 in
The Duratech Wheel is a polyamide caster wheel with a diameter of 4.92 inches and tread width of 1.57 inches, featuring a plain bearing system and hub length of 1.89 inches with an axle hole diameter of 0.47 inches. This wheel offers a dynamic load capacity of 661.39 lb at speeds up to 2.49 mph and a static load capacity of 1322.77 lb, with the tread material identical to the wheel body construction for enhanced durability and performance consistency across diverse industrial applications.
Wheel 4.92 in
The Duratech Wheel is a polyamide caster wheel with a diameter of 4.92 inches and tread width of 1.57 inches, featuring a plain bearing system and hub length of 2.28 inches with an axle hole diameter of 0.79 inches. This wheel offers a dynamic load capacity of 661.39 lb at speeds up to 2.49 mph and a static load capacity of 1322.77 lb, making it suitable for automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment applications.
Wheel 6.3 in
The Duratech Wheel is a 6.3 in diameter polyamide wheel designed for caster applications, featuring a 1.57 in tread width and 2.28 in hub length with a 0.79 in axle hole diameter. This plain bearing wheel offers a dynamic load capacity of 1102.31 lb at speeds up to 2.49 mph and a static load capacity of 2204.62 lb, with the tread material identical to the wheel body construction, making it suitable for automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment applications.
Wheel 7.87 in
The Duratech Wheel is engineered for demanding caster applications, featuring a 7.87 in diameter with a 1.97 in tread width and 2.28 in hub length, accommodating a 0.79 in axle hole diameter. Constructed from durable polyamide material with an identical tread composition, this wheel incorporates a plain bearing system for reliable operation. Load specifications include a dynamic capacity of 1763.7 lb at speeds up to 2.49 mph and a static load capacity of 3527.39 lb, making it suitable for automotive OEM, container construction, electronic systems, clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment applications.
Wheel 1.97 in
The Duratech Wheel is a polyamide caster wheel with a diameter of 1.97 inches and tread width of 0.79 inches, featuring a plain bearing system and hub length of 0.85 inches with an axle hole diameter of 0.31 inches. The wheel offers a dynamic load capacity of 121.25 lb at speeds up to 1.86 mph and a static load capacity of 242.51 lb, with the tread material identical to the wheel body construction for consistent performance across diverse applications.
Wheel 3.15 in
The Puretech caster wheel features a 3.15 in diameter with a 1.38 in wide solid rubber, black tread and polyamide body material. The wheel incorporates a plain bearing system with a 0.33 in axle hole diameter and 1.81 in hub length. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 2.49 mph and a static load capacity of 440.92 lb, making it suitable for medium-duty industrial applications requiring reliable performance and durability.
Wheel 3.94 in
The Elastech heat wheel for caster applications features an aluminum body with a damping, heat resistant tread material, measuring 3.94 inches in diameter with a tread width of 1.38 inches and hub length of 1.79 inches, equipped with a dry bearing bush and 0.31-inch axle hole diameter. This wheel provides a dynamic load capacity of 176.37 lb at speeds up to 2.49 mph and a static load capacity of 352.74 lb, making it suitable for demanding industrial applications requiring heat resistance and vibration dampening.
Wheel 3.94 in
The Duratech heat is an aluminum caster wheel featuring a 3.94 in diameter with a 1.38 in tread width and 1.77 in hub length, equipped with a 0.33 in axle hole diameter and dry bearing bush construction where the tread material is identical with the wheel body. This wheel delivers a dynamic load capacity of 275.58 lb at speeds up to 2.49 mph and provides a static load capacity of 551.16 lb, making it suitable for demanding industrial applications requiring reliable performance under varying load conditions.
Wheel 3.15 in
The Duratech heat is a plastic thermoset, heat-resistant caster wheel with a diameter of 3.15 inches and tread width of 1.38 inches, featuring a hub length of 1.79 inches and axle hole diameter of 0.31 inches. The wheel incorporates a dry bearing bush and has a tread material identical with the wheel body construction. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 2.49 mph and a static load capacity of 440.92 lb, making it suitable for demanding industrial applications requiring heat resistance.
Wheel 3.94 in
The Duratech heat is a plastic thermoset, heat-resistant caster wheel with a diameter of 3.94 inches and tread width of 1.38 inches, featuring a hub length of 1.79 inches and axle hole diameter of 0.31 inches. The wheel incorporates a dry bearing bush and has a tread material identical with the wheel body construction. Load specifications include a dynamic capacity of 275.58 lb at speeds up to 2.49 mph and a static load capacity of 551.16 lb, making it suitable for demanding industrial applications requiring heat resistance.
Wheel 2.95 in
The Duratech heat wheel for caster applications features a diameter of 2.95 inches with a tread width of 0.98 inches and hub length of 1.25 inches, incorporating an axle hole diameter of 0.31 inches. Constructed from thermoplastic synthetics with heat resistant properties, the wheel body and tread utilize identical materials for consistent performance. The unit employs a dry bearing bush system and delivers a dynamic load capacity of 110.23 lb at speeds up to 1.86 mph, while providing a static load capacity of 220.46 lb for stationary applications.
Wheel 2.95 in
The Duratech heat wheel for caster applications features a diameter of 2.95 inches with a tread width of 0.98 inches and hub length of 1.06 inches, incorporating a 0.31-inch axle hole diameter. Constructed from thermoplastic synthetics with heat resistant properties, the wheel body and tread utilize identical materials and operates with a dry bearing bush system. Load specifications include a dynamic capacity of 110.23 lb at speeds up to 1.86 mph and a static load capacity of 220.46 lb.
Wheel 1.5 in
The Basetech wheel for caster applications features a 1.5 in diameter with a 0.79 in tread width and 0.85 in hub length, constructed from polypropylene body material with an identical tread material composition. The wheel incorporates a plain bearing with spacer tube design and accommodates a 0.24 in axle hole diameter. Load specifications include a dynamic capacity of 77.16 lb at speeds up to 1.86 mph and a static load capacity of 154.32 lb, making it suitable for light to medium-duty mobile equipment applications.
Wheel 3.94 in
The Duratech caster wheel features a diameter of 3.94 inches with a tread width of 1.97 inches and hub length of 2.36 inches, constructed from heavy polyamide material with an identical wheel body and tread composition. The wheel incorporates a plain bearing design with an axle hole diameter of 0.79 inches. Load capacity specifications include a static rating of 2,645.54 lb and dynamic ratings of 1,587.33 lb at 2.49 mph and 1,322.77 lb at 3.73 mph, making it suitable for heavy-duty industrial applications requiring reliable performance under substantial loads.
Frequently Asked Questions
Advantages of Wheels with Plain Bearing
Plain bearing wheels use a straightforward bushing interface between the hub and axle – no balls, no rollers. The load is carried over a broad contact surface, which makes the design inherently tough, tolerant of dirt and moisture, and easy to keep running. Wheels with a plain bearing are a smart choice for low-speed equipment with modest steering demands, where rugged reliability matters more than high-speed performance or ultra-low rolling resistance. TENTE wheels with plain bearings offer various benefits:
Low Maintenance – With no delicate rolling elements, there is little to adjust or wear out. Properly matched bush materials and lubrication keep the wheel running smoothly over long intervals, reducing downtime and service effort.
Cost-Efficient – The simplified construction lowers manufacturing complexity and parts count. Fewer wear components mean predictable costs over time – ideal where durable mobility across a large fleet is needed.
Shock-Absorbing – The continuous bearing surface spreads impact loads, resisting indentation and deformation. This robustness helps maintain consistent rolling behaviour on harsh floors and through frequent stop-start use.
Corrosion Resistance – Bushings can be supplied in polymer, metal, or sintered variants, and stainless steel options are available for wet or hygiene-sensitive environments. The result is dependable mobility even where moisture and cleaning cycles are part of daily operation.
Types of Wheels with Plain Bearing
Wheels with plain bearing come in a wide variety of constructions, each optimised to specific operating conditions and performance goals. At TENTE, we offer plain bearing wheels in multiple wheel materials, tread hardnesses, diameters, and hub options to meet the demands of different applications and industries. Whether the priority is quiet, non-marking travel on delicate floors, resistance to moisture and chemicals in hygiene-critical areas, or rugged performance for outdoor and industrial use, each variant provides its own balance of load capacity, rolling effort, and durability. Below are some of the commonly used wheels with plain bearing:
Polyamide Wheels with Plain Bearing
A one-piece polyamide construction with a plain bearing delivers high stiffness, compact build height, and hard, precise running – ideal when maximum load density and dimensional stability are the priority. Among our product offerings, the TENTE UOO series serves as a prime example of polyamide wheels with a plain bearing. These wheels are available in wheel diameters from 80 mm to 200 mm – with load capacity ranging from 200 kg to 800 kg depending on the size.
Solid Rubber Wheels with Plain Bearing
Combining a polypropylene centre with a non-marking solid rubber tread, these wheels offer quiet, floor-friendly rolling with simple upkeep – well suited to low-speed movement on harder floors. Within our selection, the PIO series stands out as a notable example. These solid rubber tread wheels are available in wheel diameters of 80 mm to 200 mm. Their load capacity ranges from 70 kg to 205 kg per wheel, depending on the size.
Thermoplastic Rubber Wheels with Plain Bearing
Thermoplastic rubber (TENTEprene) on a polypropylene centre with a plain bearing provides low-noise, non-marking travel and easy rolling, making these wheels ideal for clean, sensitive floor environments. The PJO wheel series is one example from our product portfolio. Wheel diameters span from 50 mm to 150 mm with representative load figures of 50 kg to 100 kg – depending on the configuration.
Fields of Application for Plain Bearing Wheels
Wheels with plain bearing are a practical choice wherever durability, low upkeep, and dependable load support outweigh the need for high-speed manoeuvring. Their straightforward bushing interface delivers consistent performance in industrial manufacturing and material handling – for example, moving transport equipment, and assembly fixtures with steady, low-effort rolling. In hygiene-focused operations, corrosion-resistant options (such as polyamide wheels) stand up to frequent wash-downs, making them well suited to catering carts and meal delivery systems. They also see regular use in distribution and retail settings – from hardware-dealer and do-it-yourself-store environments to store fixtures – where compact design, smooth mobility, and reliable load capacity are essential.