- Home
- Casters & Wheels
- High-quality Casters
- Casters by Load Capacity
-
Extreme Heavy Duty
Extra Heavy Duty Casters
Swivel caster with total lock, head end of caster 9.84 in
The Kappa load is a swivel caster with total lock, head end of caster, designed for demanding industrial applications requiring robust load handling and precise directional control. The caster features a rectangular plate fitting that provides secure mounting to equipment and machinery across diverse operational environments. The housing is constructed from cast iron or iron forged, heavy-duty material, incorporating a deep-groove ball thrust roller bearing that ensures smooth swivel operation and reliable performance under sustained loading conditions. The wheel assembly consists of a 9.84-inch diameter wheel with a precision ball bearing and a polyurethane casted tread material, delivering excellent durability and floor protection while maintaining optimal maneuverability. The overall height of the caster measures 12.01 inches, accommodating standard equipment configurations and clearance requirements. The load capacity specifications indicate a static load rating of 7936.63 pounds, while dynamic load ratings vary based on operational speed: 3968.32 pounds at 3.73 miles per hour and 4761.98 pounds at 2.49 miles per hour, allowing engineers to select appropriate operational parameters for specific applications. This caster is engineered for use in aerospace industry and airport equipment, AMR systems, automotive OEM applications, ceramic and glass manufacturing, production and platform trolleys, and heavy AGV systems, making it an ideal solution for facilities requiring dependable heavy-duty material handling capabilities.
Swivel caster with total lock, head end of caster 7.87 in
The Kappa load is a swivel caster with total lock, head end of caster, designed for demanding industrial applications requiring robust load handling and directional control. The caster features a rectangular plate fitting that provides secure mounting to equipment and machinery. The housing is constructed from cast iron or iron forged material, heavy grade, ensuring exceptional durability and structural integrity under demanding operational conditions. The housing incorporates a deep-groove ball thrust roller bearing that enables smooth swivel action while maintaining stability during load transfer. The wheel assembly consists of a 7.87 inch diameter wheel with a polyurethane casted tread material, providing excellent grip and floor protection across various surfaces. The wheel is supported by precision ball bearings that facilitate smooth rotation and minimize friction during operation. The overall height of the caster assembly measures 10.04 inches, allowing for precise integration into equipment designs with specific clearance requirements. The caster demonstrates exceptional load capacity specifications, with a static load capacity of 6172.94 pounds, ensuring reliable performance under stationary loads. Dynamic load capacity reaches 3086.47 pounds at speeds up to 3.73 miles per hour and 3703.76 pounds at speeds up to 2.49 miles per hour, providing flexibility for various operational scenarios. The Kappa load caster is specifically engineered for applications including aerospace industry and airport equipment, AMR systems, automotive OEM manufacturing, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems, making it an ideal solution for industries requiring precision, reliability, and superior load management capabilities.
Swivel caster 5.91 in
The Kappa load swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under heavy loads. The wheel assembly consists of a polyamide, super heavy body with tread material identical with wheel body, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 5.91 inches with an overall height of 7.87 inches. Load capacity specifications include dynamic ratings of 5291.09 lb at 1.86 mph and 4409.24 lb at 3.73 mph, making this caster suitable for demanding applications including aerospace industry airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Fixed caster 11.81 in
The Kappa load fixed caster features a rectangular plate fitting and a cast iron, or iron forged, heavy housing construction for maximum durability in demanding applications. The wheel incorporates a polyamide, super heavy body material with tread material identical with wheel body, mounted on precision ball bearing for smooth operation and extended service life. With a wheel diameter of 11.81 inches, the caster provides an overall height of 13.98 inches for optimal clearance and maneuverability. Load specifications include a static capacity of 10,582.18 lb and dynamic capacities of 5,291.09 lb at 2.49 mph and 3,968.32 lb at 3.73 mph, making it suitable for heavy-duty industrial applications requiring reliable load handling performance.
Swivel caster 7.87 in
The Kappa load swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under heavy loads. The wheel assembly consists of a polyamide, super heavy body with tread material identical with wheel body, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 7.87 inches with an overall height of 10.04 inches. Load specifications include a static capacity of 8818.48 lb and dynamic capacities of 4409.24 lb at speeds of 1.86 mph, 2.49 mph, and 3.73 mph respectively. This heavy-duty caster is engineered for demanding applications including aerospace industry airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Swivel caster 11.81 in
The Kappa load swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under heavy loads. The wheel assembly consists of a polyamide, super heavy body with tread material identical with wheel body, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 11.81 inches with an overall height of 13.98 inches. Load specifications include a dynamic capacity of 4409.24 lb at speeds of 2.49 mph and 3.73 mph respectively, while the static load capacity reaches 8818.48 lb. This heavy-duty caster is engineered for demanding applications including aerospace industry, airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Swivel caster with total lock, head end of caster 11.81 in
The Kappa load is a swivel caster with total lock, head end of caster designed for heavy-duty industrial applications. The caster features a rectangular plate fitting for secure mounting to equipment. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for smooth operation and durability. The wheel consists of a casting body with polyurethane, casted tread material and precision ball bearing for optimal performance. The caster measures 13.98 inches in overall height with an 11.81-inch diameter wheel. Load specifications include a dynamic capacity of 5,291.09 lb at 2.5 mph and 4,409.24 lb at 3.7 mph, with a static load capacity of 8,818.48 lb. This heavy-duty caster is specifically engineered for demanding applications including aerospace industry, airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Swivel caster with total lock, head end of caster 7.87 in
The Kappa load is a swivel caster with total lock, head end of caster designed for heavy-duty industrial applications. The caster features a rectangular plate fitting for secure mounting to equipment. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for smooth operation and durability. The wheel consists of a casting body with polyurethane, casted tread material and precision ball bearing for optimal performance. The caster has an overall height of 10.04 inches and a wheel diameter of 7.87 inches. Load capacity specifications include dynamic loads of 3703.76 lb at 2.49 mph and 3086.47 lb at 3.73 mph, with a static load capacity of 6172.94 lb. This heavy-duty caster is specifically engineered for demanding applications including aerospace industry, airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Swivel caster 7.87 in
The Kappa load swivel caster is engineered for demanding industrial applications requiring exceptional load-bearing capacity and precision performance. This unit features a rectangular plate fitting that provides secure mounting to equipment and machinery across diverse operational environments. The housing is constructed from cast iron or iron forged, heavy-duty material, ensuring robust structural integrity and extended service life in challenging conditions. The swivel bearing utilizes a deep-groove ball thrust roller bearing, enabling smooth rotational movement and reliable directional control. The wheel assembly incorporates a 7.87-inch diameter design with a polyurethane casted tread material bonded to a casting body, delivering superior wear resistance and floor protection. Precision ball bearings support the wheel, facilitating smooth rolling motion and minimizing friction during operation. The overall height of the caster measures 10.04 inches, accommodating standard equipment configurations. The static load capacity reaches 6,172.94 pounds, while dynamic load capacities are rated at 3,086.47 pounds at 3.73 miles per hour and 3,703.76 pounds at 2.49 miles per hour, depending on operational speed requirements. The Kappa load swivel caster is specifically designed for aerospace industry and airport equipment, AMR systems, automotive OEM applications, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems, making it an ideal solution for facilities requiring dependable heavy-duty material handling capabilities.
Swivel caster 11.81 in
The Kappa load swivel caster is engineered for demanding industrial applications requiring exceptional load-bearing capacity and precision performance. This unit features a rectangular plate fitting that provides secure mounting to equipment and platforms across diverse operational environments. The housing is constructed from cast iron or iron forged, heavy-duty material, ensuring robust structural integrity and longevity in challenging conditions. The swivel mechanism incorporates a deep-groove ball thrust roller bearing, enabling smooth 360-degree rotation while maintaining stability under load. The wheel assembly measures 11.81 inches in diameter and is equipped with a precision ball bearing for optimal rotational efficiency. The wheel tread is manufactured from polyurethane, casted material, which delivers superior wear resistance, floor protection, and reliable traction across various surfaces. The overall height of the caster is 13.98 inches, accommodating standard equipment configurations. The load capacity specifications demonstrate exceptional performance capabilities: the static load capacity reaches 8818.48 pounds, while the dynamic load capacity is rated at 4409.24 pounds at 3.73 miles per hour and 5291.09 pounds at 2.49 miles per hour. The Kappa load swivel caster is specifically designed for applications including aerospace industry and airport equipment, AMR systems, automotive OEM operations, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems, making it an ideal solution for facilities requiring dependable heavy-duty material handling and transport solutions.
Swivel caster with total lock, head end of caster 9.84 in
The Kappa load is a swivel caster with total lock, head end of caster designed for heavy-duty industrial applications. The caster features a rectangular plate fitting for secure mounting to equipment. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for smooth operation and durability. The wheel consists of a casting body with polyurethane, casted tread material and precision ball bearing for optimal performance. The caster measures 12.01 inches in overall height with a wheel diameter of 9.84 inches. Load capacity specifications include dynamic loads of 4761.98 lb at 2.49 mph and 3968.32 lb at 3.73 mph, with a static load capacity of 7936.63 lb. This heavy-duty caster is specifically engineered for demanding applications including aerospace industry, airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Swivel caster 9.84 in
The Kappa load swivel caster is engineered for demanding industrial applications requiring robust load-bearing performance and reliable maneuverability. This unit features a rectangular plate fitting that provides secure mounting to equipment and platforms. The housing is constructed from cast iron or iron forged, heavy-duty material, incorporating a deep-groove ball thrust roller bearing that enables smooth swivel rotation and exceptional directional control. The wheel assembly measures 9.84 inches in diameter and is equipped with a precision ball bearing for optimal rotational efficiency. The wheel tread is manufactured from casted polyurethane, delivering superior wear resistance and floor protection across diverse operating environments. The overall height of the caster is 12.01 inches, accommodating standard platform and trolley configurations. This swivel caster demonstrates a static load capacity of 7936.63 pounds, ensuring stability under stationary loads. The dynamic load capacity reaches 3968.32 pounds at speeds up to 3.73 miles per hour and 4761.98 pounds at speeds up to 2.49 miles per hour, providing flexibility for various operational scenarios. The Kappa load swivel caster is specifically designed for aerospace industry and airport equipment, AMR systems, automotive OEM applications, ceramic and glass manufacturing, production and platform trolleys, and heavy AGV systems, making it an ideal solution for facilities requiring heavy-duty material handling and precision positioning capabilities.
Fixed caster 7.87 in
The Kappa load is a fixed caster designed for demanding industrial applications requiring robust load-bearing capabilities and reliable performance. This caster features a rectangular plate fitting that provides secure mounting to equipment and machinery across diverse operational environments. The housing is constructed from cast iron or iron forged material, heavy-duty grade, ensuring exceptional durability and resistance to wear in challenging conditions. The wheel assembly incorporates a 7.87-inch diameter polyurethane casted tread mounted on precision ball bearings, delivering smooth rotation and extended service life. The overall height of the caster measures 10.04 inches, accommodating standard platform and trolley configurations. The load capacity specifications indicate a static load rating of 6,172.94 pounds, while dynamic load ratings vary based on operational speed: 3,086.47 pounds at 3.73 miles per hour and 3,703.76 pounds at 2.49 miles per hour. The Kappa load caster is engineered for applications including aerospace industry and airport equipment, AMR systems, automotive OEM operations, ceramic and glass manufacturing, production and platform trolleys, and heavy AGV systems, making it an ideal solution for facilities requiring dependable heavy-duty material handling and transport solutions.
Swivel caster with directional lock 11.81 in
The Kappa load is a swivel caster with directional lock designed for demanding industrial applications including aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems. The caster is equipped with a rectangular plate fitting that provides secure mounting to various equipment and platforms. The housing features a deep-groove ball thrust roller bearing and is constructed from cast iron or iron forged, heavy-duty material to ensure robust performance under demanding operational conditions. The wheel assembly incorporates a precision ball bearing and measures 11.81 inches in diameter, with a polyurethane casted tread material that delivers excellent wear resistance and floor protection. The overall height of the caster is 13.98 inches, providing appropriate clearance for most industrial applications. The load capacity specifications indicate a static load rating of 8818.48 pounds, while the dynamic load capacity reaches 4409.24 pounds at speeds up to 3.73 miles per hour or 5291.09 pounds at speeds up to 2.49 miles per hour, making this caster suitable for heavy-duty material handling and transportation tasks requiring reliable directional control and exceptional load-bearing capability.
Swivel caster with directional lock 7.87 in
The Kappa load is a swivel caster with directional lock designed for demanding industrial applications including aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems. The caster is equipped with a rectangular plate fitting that provides secure mounting to various equipment and platforms. The housing features a deep-groove ball thrust roller bearing and is constructed from cast iron or iron forged material, heavy grade, ensuring exceptional durability and stability under demanding operational conditions. The wheel assembly incorporates a 7.87 inch diameter wheel with a polyurethane casted tread material mounted on precision ball bearings, delivering reliable performance and smooth rotation. The overall height of the caster measures 10.04 inches, providing appropriate clearance and integration into standard equipment designs. The load capacity specifications indicate a static load rating of 6172.94 pounds, while the dynamic load capacity reaches 3086.47 pounds at speeds up to 3.73 miles per hour and 3703.76 pounds at speeds up to 2.49 miles per hour, accommodating a wide range of heavy-duty material handling and transportation requirements across industrial environments.
Swivel caster with directional lock 9.84 in
The Kappa load is a swivel caster with directional lock designed for demanding industrial applications including aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems. The caster is equipped with a rectangular plate fitting that provides secure mounting to various equipment and platforms. The housing features a deep-groove ball thrust roller bearing and is constructed from cast iron or iron forged material, heavy grade, ensuring robust performance under demanding operational conditions. The wheel assembly comprises a 9.84 inch diameter wheel with a polyurethane casted tread material mounted on precision ball bearings, delivering reliable rolling performance and extended service life. The overall height of the caster measures 12.01 inches, providing appropriate clearance for most industrial applications. The load capacity specifications indicate a static load capacity of 7936.63 pounds, while the dynamic load capacity varies based on operational speed: 3968.32 pounds at 3.73 miles per hour and 4761.98 pounds at 2.49 miles per hour, allowing engineers to select appropriate configurations based on specific application requirements and speed parameters.
Fixed caster 9.84 in
The Kappa is a fixed caster designed for heavy-duty industrial applications, featuring a rectangular plate fitting that ensures secure and stable mounting to equipment and machinery. The housing is constructed from cast iron or iron forged material, providing exceptional durability and strength to withstand demanding operational environments. The wheel assembly incorporates a 9.84 inch diameter polyurethane casted tread mounted on precision ball bearings, delivering smooth rotation and reliable performance across various surfaces. The overall height of the caster measures 12.01 inches, making it suitable for applications requiring substantial ground clearance and load support. This caster demonstrates impressive load-bearing capabilities, with a static load capacity of 8994.85 pounds, ensuring stability under stationary conditions. The dynamic load capacity varies based on operational speed, supporting 3747.85 pounds at 3.73 miles per hour and 4497.42 pounds at 2.49 miles per hour, allowing for flexible deployment in both high-speed and controlled-movement applications. The combination of heavy-duty cast iron housing, precision ball bearing wheel assembly, and polyurethane tread makes the Kappa an excellent choice for industrial facilities, warehouses, and manufacturing environments where reliability and load capacity are critical performance requirements.
Fixed caster 11.81 in
The Kappa is a fixed caster designed for heavy-duty industrial applications, featuring a rectangular plate fitting that ensures secure and stable mounting to equipment and machinery. The housing is constructed from cast iron or iron forged material, providing exceptional durability and strength to withstand demanding operational environments. The wheel assembly incorporates an 11.81 inch diameter wheel with a polyurethane casted tread material that delivers reliable traction and floor protection, supported by precision ball bearings that enable smooth and consistent rotation. The overall height of the caster measures 13.98 inches, making it suitable for integration into various equipment configurations. This fixed caster demonstrates impressive load-bearing capabilities, with a static load capacity of 10,582.18 pounds, ensuring stability under stationary conditions. The dynamic load capacity varies based on operational speed, supporting 4,409.24 pounds at 3.73 miles per hour and 5,291.09 pounds at 2.49 miles per hour, allowing engineers to select appropriate operating parameters based on specific application requirements. These specifications make the Kappa an excellent choice for heavy industrial caster applications where reliability, strength, and consistent performance are essential.
Swivel caster with total lock, head end of caster 11.81 in
The Kappa is a swivel caster with total lock, head end of caster, designed for demanding industrial applications requiring precision and reliability. This unit features a rectangular plate fitting that provides secure mounting to equipment and machinery. The housing is constructed from cast iron or iron forged, heavy-duty material, incorporating two ball races, reinforced or stainless, to ensure smooth swivel operation and extended service life. The wheel assembly measures 11.81 inches in diameter and is equipped with a precision ball bearing for optimal rotational performance. The wheel tread is manufactured from polyurethane, casted, offering excellent wear resistance and floor protection. The overall height of the caster is 13.98 inches, accommodating various platform and trolley configurations. The static load capacity reaches 10,582.18 pounds, while the dynamic load capacity is rated at 4,409.24 pounds at 3.73 miles per hour and 5,291.09 pounds at 2.49 miles per hour, depending on operational speed requirements. The Kappa caster is specifically engineered for applications in the aerospace industry, airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturing, production and platform trolleys, and heavy AGV systems, where dependable performance and substantial load-bearing capability are essential operational requirements.
Fixed caster 7.87 in
The Kappa is a fixed caster designed for heavy-duty industrial applications, featuring a rectangular plate fitting that ensures secure and stable mounting to equipment and machinery. The housing is constructed from cast iron or iron forged material, providing exceptional durability and strength to withstand demanding operational environments. The wheel assembly incorporates a 7.87 inch diameter polyurethane casted tread mounted on precision ball bearings, delivering smooth rotation and reliable performance under continuous use. The overall height of the caster measures 9.65 inches, making it suitable for integration into various equipment configurations. This caster demonstrates impressive load-bearing capabilities, with a static load capacity of 7407.52 pounds, ensuring stability when the equipment remains stationary. The dynamic load capacity varies based on operational speed, supporting 3086.47 pounds at 3.73 miles per hour and 3703.76 pounds at 2.49 miles per hour, allowing engineers to select appropriate operational parameters based on specific application requirements. The combination of heavy-duty cast iron housing, precision ball bearing wheel assembly, and polyurethane tread material makes the Kappa an excellent choice for applications requiring reliable caster performance in industrial settings where substantial load support and durability are critical operational factors.
Fixed caster 9.84 in
The Kappa is a fixed caster designed for heavy-duty industrial applications and features a rectangular plate fitting that ensures secure and stable mounting to equipment and machinery. The housing is constructed from cast iron or iron forged material, providing exceptional durability and strength to withstand demanding operational environments. The wheel assembly incorporates a 9.84 inch diameter polyurethane casted tread mounted on precision ball bearings, delivering smooth rotation and reliable performance across various surfaces. The overall height of the caster measures 12.01 inches, making it suitable for applications requiring specific clearance and dimensional specifications. This caster demonstrates impressive load-bearing capabilities with a static load capacity of 9523.96 pounds, ensuring stability under stationary conditions. The dynamic load capacity varies based on operational speed, supporting 3968.32 pounds at 3.73 miles per hour and 4761.98 pounds at 2.49 miles per hour, allowing engineers to select appropriate operating parameters based on their specific application requirements. The combination of heavy-duty cast iron housing, precision ball bearing wheel assembly, and substantial load ratings makes the Kappa an excellent choice for industrial material handling, manufacturing equipment, and other heavy-load applications requiring dependable caster performance.
Fixed caster 9.84 in
The Omikron twin is a fixed caster designed for heavy-duty industrial applications and features a rectangular plate fitting that ensures secure and stable mounting to equipment and machinery. The housing is constructed from cast iron or iron forged material, providing exceptional durability and strength to withstand demanding operational environments. The wheel assembly incorporates a 9.84 inch diameter wheel with a polyurethane casted tread material that delivers reliable traction and wear resistance across various floor surfaces. The wheel is supported by a precision ball bearing that enables smooth rotation and reduces friction during operation. The overall height of the caster measures 12.8 inches, which should be considered during installation and integration into your equipment design. This caster demonstrates impressive load-bearing capabilities with a static load capacity of 12,698.61 pounds, ensuring stability when the equipment remains stationary. The dynamic load capacity varies based on operational speed, with a maximum capacity of 6,349.31 pounds at 2.49 miles per hour and 5,291.09 pounds at 3.73 miles per hour, allowing engineers to select appropriate operational parameters based on specific application requirements and speed considerations.
Swivel caster with directional lock 15.75 in
The Omikron twin is a swivel caster with directional lock designed for demanding industrial applications including aerospace industry, airport equipment, and heavy AGV systems. The caster features a square plate fitting that provides secure and stable mounting to equipment and machinery. The housing is constructed from cast iron or iron forged material, heavy-duty grade, ensuring exceptional durability and structural integrity under demanding operational conditions. The swivel bearing utilizes a deep-groove ball thrust roller bearing that enables smooth rotational movement while maintaining precise directional control. The wheel assembly incorporates a 15.75 inch diameter design with precision ball bearings and a casted polyurethane tread material, which delivers superior load distribution and extended service life across various floor surfaces. The wheel body is manufactured from casting material, providing robust construction and reliable performance. The overall height of the caster assembly measures 22.44 inches, accommodating integration into equipment with specific spatial requirements. The dynamic load capacity reaches 24,250.82 pounds at an operational speed of approximately 1.86 miles per hour, making this caster suitable for heavy-duty material handling and transportation applications requiring exceptional strength and stability. This comprehensive design combines precision engineering with heavy-duty construction to deliver reliable performance in the most demanding industrial environments.
Swivel caster 11.81 in
The Omikron twin is a swivel caster designed for demanding industrial applications including aerospace industry, airport equipment, and heavy AGV systems. The caster features a rectangular plate fitting that provides secure mounting to equipment and machinery. The housing is constructed from cast iron or iron forged material, heavy-duty grade, ensuring exceptional durability and structural integrity. The swivel mechanism incorporates a deep-groove ball thrust roller bearing that enables smooth 360-degree rotation while maintaining load stability. The wheel assembly measures 11.81 inches in diameter and features a precision ball bearing for smooth operation and extended service life. The wheel tread is manufactured from polyurethane, casted, providing excellent wear resistance and floor protection. The overall height of the caster is 16.34 inches, accommodating various equipment configurations and clearance requirements. The load capacity specifications are as follows: the static load capacity reaches 19,841.58 pounds, while the dynamic load capacity varies based on operational speed, delivering 8,818.48 pounds at 3.73 miles per hour and 13,227.72 pounds at 2.49 miles per hour. These comprehensive specifications make the Omikron twin suitable for heavy-duty industrial environments requiring reliable caster performance under substantial loads and demanding operational conditions.
Frequently Asked Questions
Advantages of Extra Heavy Duty Castors
Extra heavy duty castors are built for demanding applications where each castor must reliably support payloads of over 1,500 kg while starting, rolling, and steering predictably. Our castors combine reinforced housings, with robust wheels and bearings, ensuring long-lasting performance even in the toughest environments. TENTE extra heavy duty castors provide a variety of key advantages:
Durable Construction – Constructed from reinforced materials and engineered for longevity, our extra heavy duty castors are built to endure frequent use while resisting wear, impact, and challenging floor conditions in harsh industrial environments.
Low Maintenance – Options with dust rings and integrated grease nipples simplify lubrication and help maintain smooth running between service intervals.
Optimised Lifecycle Value – By combining long wear life and easier movement, these castors contribute to a lower total cost of ownership in demanding applications.
Adaptable Wheel Options – TENTE extra heavy duty castors are available with a wide range of tread material options to suit different floor types and operating environments
Integrated Safety – For directional stability and secure stationary locking, extra heavy duty castors can be configured with wheel locks and directional locks.
Types of Extra Heavy Duty Castors
Extra heavy duty castors can be configured in a variety of designs to match specific load profiles, drive cycles, and floor conditions. By selecting the right castor housing, wheel material and diameter for your individual environmental requirements, you can optimise rolling effort, manoeuvrability, and service life for demanding use cases. Below are two commonly used types of extra heavy duty castors and their key advantages:
Extra Heavy Duty Polyurethane Castors
Extra heavy duty polyurethane castors combine exceptionally low rolling resistance with outstanding wear resistance under sustained loads. They’re ideal for long runs, frequent stop–start operation, and smooth industrial floors. One representative product line in our range is the TENTE Kappa series. These castors offer smooth running and precise manoeuvring in a compact, welded steel housing. Kappa heavy duty castors with polyurethane wheel tread can also be equipped with a total lock, or directional locking options for improved straight-line guidance on long runs. For tasks that require larger wheel diameters and more than 2400 kg load capacity per castor, have a look at our Omikron twin series. When configured with two 400 mm casted polyurethane wheels, this series can handle payloads of up to 30,000 kg per castor.
Extra Heavy Duty Polyamide Castors
Extra heavy duty polyamide castors are the choice when peak load capacity and dimensional stability matter more than floor care or low noise. Polyamide wheels withstand very high loads and provide a hard, precise running surface, but expect higher surface pressure and louder operation than with softer materials. Generally speaking, castors with polyamide wheels are recommended for indoor use. While ones with polyurethane wheels are all-round talents, capable of handling indoor and outdoor use. Our Omikron twin series uses two super heavy polyamide wheels, paired with precision ball bearings and a robust welded steel housing. Diameter options for polyamide wheels used in our Omikron series range from 100 mm to 400 mm, with the largest configuration being able to carry payloads of 15.000 kg per castor. These extra heavy duty polyamide castors are available as fixed and swivel versions and can be configured with directional lock and wheel lock options.
Fields of Application for Extra Heavy Duty Castors
Extra heavy duty castors are specified wherever extreme payloads, extended duty cycles, and accurate manoeuvring are non-negotiable. In intralogistics and distribution, they support heavy transport solutions and keep high-throughput handling moving in hardware dealer settings. In machinery and workshop equipment – across machine construction, container construction, and transport equipment – they run reliably over industrial floors and tolerate frequent stop–start operation. In the automotive sector, from production and platform trolleys to automotive OEM environments, these castors deliver predictable steering and high rated capacities to keep material flows on schedule.