Skip to main content Skip to search Skip to main navigation
The Kappa load fixed caster features a rectangular plate fitting and a cast iron, or iron forged, heavy housing construction for maximum durability in demanding applications. The wheel incorporates a polyamide, super heavy body material with tread material identical with wheel body, mounted on precision ball bearing for smooth operation and extended service life. With a wheel diameter of 11.81 inches, the caster provides an overall height of 13.98 inches for optimal clearance and maneuverability. Load specifications include a static capacity of 10,582.18 lb and dynamic capacities of 5,291.09 lb at 2.49 mph and 3,968.32 lb at 3.73 mph, making it suitable for heavy-duty industrial applications requiring reliable load handling performance.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9658MOP300P64
EAN
4031582478860
Core attributes
Type
Fixed caster
Load capacity at 4 km/h
5291.09 lb
Load capacity at 6 km/h
3968.32 lb
Load capacity Static
10582.18 lb
Overall Height
13.98 in
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-40 °F
Overall weight
34.7 lb
Product name
Kappa load
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.59 in
Plate hole length (Maximum)
5.51 in
Plate hole width (Maximum)
4.13 in
Plate length
6.89 in
Plate width
5.51 in
Housing
Fork shape
Broad, reinforced
Housing Material
Cast iron, or iron forged, heavy
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide, super heavy
Tread material
Identical with wheel body
Tread width
3.15 in
Diameter
11.81 in
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Strong construction
Housing made of heavy steel for high load capacity
Low wear and tear wheels
Durable wheels with extremely low wear