Pneumatic Wheels
Wheel 10.24 in
The Puretech air wheel is a pneumatic tire caster wheel engineered for demanding industrial and commercial applications. This wheel features a 10.24 inch diameter with a tread width of 3.35 inches and is constructed with a pneumatic tire incorporating a block profile for enhanced traction and durability. The hub length measures 2.91 inches, while the axle hole diameter is 0.98 inches, accommodating standard caster assemblies. The wheel body is manufactured from polypropylene, providing lightweight yet robust construction, and is equipped with a roller bearing for smooth rotation and extended service life. The static load capacity is rated at 330.69 pounds, with a dynamic load capacity of 330.69 pounds at speeds up to 1.86 miles per hour, making this wheel suitable for applications requiring reliable performance under moderate to heavy loads in various industrial environments.
Wheel 15.75 in
The Puretech air wheel is a pneumatic tire caster wheel engineered for demanding industrial applications, featuring a polypropylene body with a roller bearing assembly designed for smooth, reliable operation. This wheel measures 15.75 inches in diameter with a tread width of 3.94 inches and incorporates a pneumatic tire with block profile for enhanced traction and durability. The hub length extends 2.91 inches, while the axle features a 0.98-inch hole diameter for secure mounting compatibility. The wheel demonstrates robust load-bearing capabilities, supporting a static load capacity of 881.85 pounds and a dynamic load capacity of 440.92 pounds at speeds up to 1.86 miles per hour, making it suitable for heavy-duty material handling and transportation equipment where reliable performance and substantial weight support are essential requirements.
Wheel 10.24 in
The Puretech air wheel is a pneumatic tire caster wheel designed for industrial and commercial applications, featuring a sheet steel body with roller bearing support for smooth operation. This wheel measures 10.24 inches in diameter with a tread width of 3.35 inches and is equipped with a pneumatic tire featuring a block profile for enhanced traction and durability. The hub length extends 2.91 inches, while the axle hole diameter measures 0.98 inches, accommodating standard caster mounting hardware. The wheel demonstrates a static load capacity of 661.39 pounds, ensuring reliable performance under sustained weight, and a dynamic load capacity of 330.69 pounds at speeds up to approximately 1.86 miles per hour, making it suitable for applications requiring both stability and controlled mobility in demanding environments.
Wheel 15.75 in
The Puretech air wheel is a pneumatic tire caster wheel featuring a 15.75 inch diameter with a tread width of 3.94 inches and a pneumatic tire with block profile. The hub length measures 2.91 inches, and the axle hole diameter is 0.98 inches. This wheel is constructed with a sheet steel body and equipped with a roller bearing for smooth operation. The static load capacity is rated at 881.85 pounds, while the dynamic load capacity reaches 440.92 pounds at a speed of approximately 1.86 miles per hour. These specifications make the Puretech air wheel suitable for demanding caster applications requiring reliable performance and substantial load-bearing capability.
Wheel 15.75 in
The Puretech air wheel is a precision caster component engineered for demanding industrial applications, featuring a 15.75 inch diameter with a tread width of 3.94 inches and a hub length of 2.91 inches, accommodating an axle hole diameter of 0.79 inches. The wheel is constructed with a sheet steel body and equipped with a precision ball bearing for smooth rotation and extended service life. The tread utilizes a pneumatic tire with line profile design that provides excellent shock absorption and load distribution. This wheel is rated for a static load capacity of 881.85 pounds and a dynamic load capacity of 440.92 pounds at speeds up to 1.86 miles per hour, making it suitable for heavy-duty caster applications requiring reliable performance under substantial loads.
Wheel 15.75 in
The Puretech air wheel is a precision caster wheel engineered for demanding industrial applications, featuring a 15.75 inch diameter with a tread width of 3.94 inches and a hub length of 2.91 inches, designed to accommodate an axle hole diameter of 0.98 inches. The wheel is constructed with a sheet steel body and equipped with a precision ball bearing for smooth, reliable rotation. The tread features a pneumatic tire with line profile that provides excellent shock absorption and traction across various surfaces. This wheel is rated for a static load capacity of 881.85 pounds and a dynamic load capacity of 440.92 pounds at speeds up to 1.86 miles per hour, making it suitable for heavy-duty material handling and transportation equipment where durability and load-bearing performance are critical requirements.
Wheel 15.75 in
The Puretech air wheel is a precision caster component engineered for demanding industrial applications, featuring a 15.75 inch diameter with a tread width of 3.94 inches and a hub length of 2.91 inches, accommodating an axle hole diameter of 0.79 inches. The wheel is constructed with a sheet steel body and equipped with a precision ball bearing for smooth rotation and extended service life. The tread features a pneumatic tire with block profile design that provides excellent traction and shock absorption across various floor surfaces. This wheel is rated for a static load capacity of 881.85 pounds and a dynamic load capacity of 440.92 pounds at speeds up to 1.86 miles per hour, making it suitable for heavy-duty material handling and transportation equipment where reliable performance and durability are essential requirements.
Wheel 7.87 in
The Puretech air wheel is a pneumatic tire caster wheel designed for industrial and commercial applications, featuring a sheet steel body with roller bearing support for smooth operation. This wheel measures 7.87 inches in diameter with a tread width of 1.97 inches and a hub length of 2.28 inches, accommodating an axle hole diameter of 0.79 inches. The pneumatic tire features a line profile tread pattern that provides excellent traction and shock absorption. The wheel is rated for a static load capacity of 330.69 pounds and a dynamic load capacity of 165.35 pounds at speeds up to 1.86 miles per hour, making it suitable for heavy-duty material handling and transport applications where reliable performance and durability are essential requirements.
Wheel 15.75 in
The Puretech air is a wheel designed for use in caster applications, featuring a 15.75 inch diameter with a tread width of 3.94 inches and a hub length of 2.91 inches. The wheel is constructed from polypropylene and is equipped with a plain bearing, utilizing a 0.79 inch axle hole diameter for secure mounting. The tread features a pneumatic tire with a line profile that provides reliable performance and traction. This wheel is rated for a static load capacity of 617.29 pounds and a dynamic load capacity of 308.65 pounds at speeds up to 1.86 miles per hour, making it suitable for various material handling and mobility applications requiring dependable weight distribution and smooth operation.
Wheel 15.75 in
The Puretech air wheel is a pneumatic tire caster wheel engineered for demanding industrial applications, featuring a polypropylene body with a plain bearing for smooth operation. This wheel measures 15.75 inches in diameter with a tread width of 3.94 inches and incorporates a pneumatic tire with line profile for optimal traction and shock absorption. The hub length extends 2.91 inches, while the axle hole diameter is 0.98 inches, accommodating standard mounting configurations. The wheel demonstrates a static load capacity of 617.29 pounds, ensuring reliable performance under sustained loads, and a dynamic load capacity of 308.65 pounds at speeds up to 1.86 miles per hour, making it suitable for controlled mobility applications requiring durability and stability in caster assemblies.
Wheel 15.75 in
The Puretech air wheel is a pneumatic tire caster wheel designed for versatile material handling applications. This wheel features a 15.75 inch diameter with a tread width of 3.94 inches and incorporates a pneumatic tire with line profile for optimal traction and shock absorption. The hub length measures 2.91 inches, while the axle hole diameter is 0.79 inches, accommodating standard caster mounting hardware. The wheel body is constructed from polypropylene, providing durability and corrosion resistance, and is equipped with a plain bearing for smooth rotation. The static load capacity reaches 617.29 pounds, while the dynamic load capacity is rated at 308.65 pounds at a speed of approximately 1.86 miles per hour, making this wheel suitable for both stationary and mobile caster applications requiring reliable performance and substantial weight support.
Wheel 15.75 in
The Puretech air wheel is a pneumatic tire caster wheel engineered for demanding industrial applications, featuring a polypropylene body with a plain bearing system for reliable performance. This wheel measures 15.75 inches in diameter with a tread width of 3.94 inches and incorporates a pneumatic tire with line profile for optimal traction and shock absorption. The hub length extends 2.91 inches, while the axle hole diameter is 0.98 inches, accommodating standard caster mounting configurations. The wheel demonstrates a static load capacity of 617.29 pounds, ensuring substantial weight-bearing capability for stationary applications, and a dynamic load capacity of 308.65 pounds at speeds up to 1.86 miles per hour, making it suitable for mobile caster assemblies requiring reliable performance under operational conditions.
Wheel 10.24 in
The Puretech air wheel is a precision caster component featuring a 10.24 inch diameter design with a 3.35 inch wide pneumatic tire incorporating a block profile for enhanced traction and durability. The wheel assembly includes a sheet steel body construction combined with a precision ball bearing for smooth rotation and extended service life. The hub measures 2.91 inches in length, while the axle accommodates a 0.79 inch hole diameter for secure mounting to standard caster hardware. This wheel delivers a static load capacity of 661.39 pounds and a dynamic load capacity of 330.69 pounds at 1.86 miles per hour, making it suitable for demanding industrial and commercial caster applications requiring reliable performance and substantial weight support.
Wheel 15.75 in
The Puretech air wheel is a precision caster component engineered for demanding industrial applications, featuring a 15.75 inch diameter with a tread width of 3.94 inches and a hub length of 2.91 inches, accommodating an axle hole diameter of 0.39 inches. The wheel is constructed with a sheet steel body and equipped with a precision ball bearing for smooth rotation and extended service life. The tread utilizes a pneumatic tire with block profile design, optimizing traction and load distribution across varied surfaces. This wheel delivers a static load capacity of 881.85 pounds and a dynamic load capacity of 440.92 pounds at speeds up to 1.86 miles per hour, making it suitable for heavy-duty caster applications requiring reliable performance and durability in warehouse, manufacturing, and material handling environments.
Wheel 7.87 in
The Puretech air wheel is a pneumatic tire caster wheel engineered for demanding industrial applications, featuring a sheet steel body with roller bearing support for smooth operation. This wheel measures 7.87 inches in diameter with a tread width of 1.97 inches and a hub length of 2.28 inches, designed to accommodate a 0.79-inch axle hole diameter for secure mounting. The pneumatic tire features a line profile tread pattern that provides excellent traction and shock absorption. The wheel is rated for a static load capacity of 330.69 pounds, ensuring reliable performance under sustained loads, while maintaining a dynamic load capacity of 165.35 pounds at speeds up to 1.86 miles per hour, making it suitable for various material handling and mobility equipment applications.
Frequently Asked Questions
Advantages of Pneumatic Wheels
Pneumatic wheels are designed to provide exceptional shock absorption and smooth mobility, even on uneven or outdoor surfaces. Their air-filled tyres cushion loads against vibrations and impacts, protecting both the goods and the equipment itself. The TENTE portfolio includes different profiles (line and block profile), wheel centres (pressed steel or polypropylene), and bearing options, catering to different individual mobility needs. While tyre construction and profile shape influence damping and grip, the castor housing is equally decisive for overall load capacity, stability, and longevity. Selecting the right wheel–housing combination ensures smooth operation, safety, and sustained performance across your application.
TENTE pneumatic wheels offer various key benefits:
Outstanding Shock Absorption – Air-filled tyres act as a cushion, dampening shocks and vibration that occur on rough ground, thresholds, and outdoor routes. This makes pneumatic wheels a strong choice for transporting goods in rough terrain.
Low-Noise Movement – The soft, flexible tread reduces rolling noise and provides smooth movement, even on rough terrain. This way pneumatic wheels contribute to a quieter working environment.
Reliable Traction on Irregular Surfaces – With block or line tread patterns available, pneumatic wheels maintain secure grip on gravel, outdoor paths, and uneven floors. This improves controlled handling and directional stability in challenging conditions.
Protection of Floors and Equipment – The soft tyre spreads the load over a larger contact patch, lowering point pressure and minimising floor damage. Reduced impact forces also lessen wear on application frames, fittings, and transported goods.
Types of Pneumatic Wheels
TENTE pneumatic wheels are offered with different profiles and centres to match your use case. Typical choices include rip-profile or block-profile tyres on pressed steel or polypropylene centres and roller bearings, plus versions with precision ball bearings to reduce push/pull forces. Pairing each wheel with the appropriate castor housing ensures the required load capacity, stability, and longevity in daily operation.
Pneumatic Wheels with Rip-Profile
Rip-profile pneumatic wheels are built for smooth, straight rolling on firm surfaces like concrete, asphalt, and paved paths. The rips act like guides that keep the wheel moving where you point it, so applications can be moved easily and stay on course with less effort – whether you are pushing or towing. Our portfolio includes a variety of configurations – different sizes, wheel body materials, and bearings. Our pneumatic wheels with rip-profile durable TENTE Puretech air tyres and are available in 200 mm or 400 mm wheel diameters. Our 200 mm options offer load capacities of 75 kg per wheel, while the 400 mm options are capable of handling loads of up to 250 kg per wheel.
Pneumatic Wheels with Block-Profile
Block-profile pneumatic wheels are engineered for high traction and stability on uneven, softer, or outdoor surfaces. The pronounced tread pattern engages surfaces such as gravel, grass, and rough paths, maintaining secure traction during starts, stops, and turns under load. The air-filled tyre cushions bumps and irregularities, protecting the load and enhancing handling comfort. Our pneumatic wheels with block-profile durable TENTE Puretech air tyres and are available in 260 mm and 300 mm wheel diameters. Depending on the configuration these pneumatic wheels can handle loads between 150 kg and 200 kg each. One representative for this type of pneumatic wheel is our PQO wheel series. It features a wheel centre made of polypropylene, combined with a plain bearing and can be configured with different axle hole diameters, hub lengths, and ply ratings.
Fields of Application for Pneumatic Wheels
Pneumatic wheels are chosen wherever shock absorption, noise control, and smooth movement over uneven ground are required. The air-filled tyre cushions impacts and vibration to protect both the load and the equipment. For most applications, the wheel must be paired with an appropriate castor housing – matched to the required load, environment, and duty—to ensure the right load rating, lateral stability, and service life. In industrial settings, pneumatic wheels support applications like waste disposal equipment, container construction units, machine construction tools and more, enabling dependable travel across outdoor yards, loading areas, and rough flooring. Their excellent vibration-dampening also make them a common choice for ceramic and glass manufacturers, where delicate goods have to be handled with care. In logistics, they for example help keep roll pallets and dollies, roll cages, and post logistic systems moving smoothly.