- Home
- Casters & Wheels
- High-quality Wheels
-
Wheels by Tread Material
Wheels by Tread Material
Wheel 9.84 in
The Novatech wheel is a cast wheel body designed for caster applications across diverse industrial sectors including aerospace, automotive, and logistics operations. This wheel features a diameter of 9.84 inches with a tread width of 2.95 inches, constructed from cast material with a polyurethane tread that is factory-cast for durability and performance. The wheel is engineered for use in demanding applications such as heavy AGV systems, forklift trucks, automated shuttle systems, and production trolleys, delivering reliable performance in aerospace industry operations, airport equipment, ceramic and glass manufacturing, fire protection technology, machine construction, and post-logistics systems.
Wheel 9.06 in
The Novatech wheel is a cast wheel body designed for caster applications across diverse industrial sectors including aerospace, automotive, and logistics operations. This wheel features a diameter of 9.06 inches with a tread width of 3.23 inches, constructed from cast material with a polyurethane tread that is factory-cast for optimal durability and performance. The Novatech wheel is engineered for use in demanding applications such as heavy AGV systems, forklift trucks, automated shuttle systems, production trolleys, and airport equipment, delivering reliable performance in aerospace industry, ceramic and glass manufacturing, fire protection technology, and post-logistics environments.
Wheel 9.84 in
The Novatech wheel is a cast wheel body designed for caster applications across diverse industrial sectors including aerospace, automotive, and logistics operations. This wheel features a diameter of 9.84 inches with a tread width of 3.15 inches, constructed from cast material with a polyurethane tread that is factory-casted for durability and performance. The polyurethane tread composition provides excellent wear resistance and load distribution characteristics suitable for heavy-duty applications such as automated guided vehicle systems, forklift trucks, production trolleys, and airport ground equipment. The Novatech wheel is engineered to meet the demanding requirements of machine construction, container handling, and transport equipment operations where reliable caster performance is essential for smooth material movement and operational efficiency.
Wheel 7.87 in
The Elastech wheel is a steel and iron caster wheel body designed for demanding industrial applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches. The wheel features a 7.87 inch diameter with a 2.95 inch wide elastic tire in black vulcanized material. It supports a static load capacity of 2,204.62 pounds and dynamic load capacities of 1,102.31 pounds at 3.73 miles per hour or 1,322.77 pounds at 2.49 miles per hour, making it suitable for both high-speed and heavy-load applications.
Wheel 3.94 in
The Supratech wheel is a precision caster component engineered for demanding industrial and commercial applications including roll cages, shopping trolleys, store fixtures and displays, tool cabinets, work benches, and transport equipment. This wheel features a polypropylene body with a thermoplastic rubber tread measuring 1.26 inches in width, delivering optimal durability and floor protection. The wheel diameter is 3.94 inches with a hub length of 1.37 inches and an axle hole diameter of 0.47 inches, accommodating standard caster mounting configurations. Equipped with a roller bearing for smooth operation, the Supratech wheel supports a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour, making it suitable for both stationary and mobile applications requiring reliable performance and extended service life.
Wheel 4.92 in
The Elastech wheel is a precision caster wheel engineered for demanding industrial applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches. This wheel features a 4.92 inch diameter with a 1.26 inch wide tread constructed from elastic tire, non-marking, vulcanized material that provides superior grip and floor protection. The wheel body is manufactured from zinc die-cast for durability and corrosion resistance, while the precision ball bearing in stainless steel ensures smooth, reliable rotation. The hub length measures 1.4 inches with a 0.31 inch axle hole diameter for secure mounting compatibility. The wheel delivers a static load capacity of 661.39 pounds and a dynamic load capacity of 330.69 pounds at speeds up to 1.86 miles per hour, making it suitable for heavy-duty material handling and transportation applications requiring dependable performance and extended service life.
Wheel 5.91 in
The Elastech wheel is a precision caster wheel engineered for demanding industrial applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches. The wheel features a diameter of 5.91 inches with a tread width of 1.26 inches composed of elastic tire, non-marking, vulcanized material that provides superior grip and floor protection. The hub length measures 1.4 inches with an axle hole diameter of 0.31 inches, designed to accommodate standard caster hardware. The wheel is constructed from zinc die-cast body material and equipped with a precision ball bearing in stainless steel for smooth, reliable rotation and extended service life. The static load capacity reaches 661.39 pounds, while the dynamic load capacity is rated at 330.69 pounds at a speed of 1.86 miles per hour, making this wheel suitable for both stationary and mobile applications requiring robust performance and durability.
Wheel 4.92 in
The Puretech wheel is a precision caster wheel engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a polypropylene body with a solid rubber black tread measuring 1.46 inches in width, delivering optimal durability and floor protection. The wheel diameter is 4.92 inches with a hub length of 1.89 inches and an axle hole diameter of 0.47 inches, accommodating standard caster mounting configurations. Equipped with a roller bearing for smooth operation, the Puretech wheel supports a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 2.5 miles per hour, making it suitable for both stationary and mobile applications requiring reliable performance and consistent load handling.
Wheel 3.94 in
The Puretech wheel is a precision caster component engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a polypropylene body with a solid rubber, non-marking tread measuring 1.38 inches in width, delivering optimal grip and floor protection. The wheel diameter is 3.94 inches with a hub length of 1.75 inches and an axle hole diameter of 0.47 inches, accommodating standard caster mounting configurations. Equipped with a roller bearing for smooth, reliable rotation, the Puretech wheel supports a static load capacity of 330.69 pounds and a dynamic load capacity of 165.35 pounds at speeds up to 2.5 miles per hour, making it suitable for both stationary and mobile applications requiring dependable performance and durability.
Wheel 7.87 in
The Duratech wheel is a precision caster wheel engineered for demanding industrial applications including Automotive OEM, Container Construction, Electronic Systems and Clean-Room Technology, Machine Construction, Production and Platform Trolleys, Roll Cages, Store Fixtures and Display, and Transport Equipment. This polyamide wheel features a diameter of 7.87 inches with a tread width of 1.97 inches, identical in material composition to the wheel body. The hub length measures 2.36 inches with an axle hole diameter of 0.79 inches, accommodating standard caster mounting configurations. Equipped with a precision ball bearing for smooth operation, the wheel delivers a static load capacity of 3,527.39 pounds and a dynamic load capacity of 1,763.7 pounds at 2.49 miles per hour, making it suitable for heavy-duty industrial material handling and transport applications requiring reliable performance and durability.
Wheel 7.87 in
The Novatech wheel is a precision caster wheel engineered for demanding industrial applications across aerospace, automotive, logistics, and heavy material handling sectors. This wheel features a diameter of 7.87 inches with a polyurethane casted tread measuring 3.15 inches in width, providing excellent durability and traction across diverse operating environments. The wheel is constructed with a casting body and equipped with a precision ball bearing for smooth rotation and extended service life. The hub length measures 3.62 inches, while the axle hole diameter is 0.98 inches, ensuring compatibility with standard caster assemblies. The wheel demonstrates a static load capacity of 6,172.94 pounds and maintains dynamic load capacities of 3,086.47 pounds at 3.73 miles per hour and 3,703.76 pounds at 2.49 miles per hour, making it suitable for both high-speed and heavy-load applications in production trolleys, automated shuttle systems, forklift trucks, and advanced guided vehicle systems.
Wheel 3.23 in
The Duratech wheel is a precision caster wheel engineered for demanding industrial applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and displays, and transport equipment. This wheel features a diameter of 3.23 inches with a tread width of 3.46 inches, identical in material composition to the wheel body, which is constructed from heavy-duty polyamide for superior durability and performance. The hub length measures 3.54 inches, and the axle hole diameter is 0.79 inches, accommodating standard caster mounting configurations. The wheel is equipped with a precision ball bearing for smooth, reliable rotation. The static load capacity reaches 3,968.32 pounds, while the dynamic load capacity is rated at 1,984.16 pounds at a speed of approximately 1.86 miles per hour, making this wheel suitable for both stationary and mobile applications requiring robust load-bearing capabilities.
Wheel 7.87 in
The Maxtech wheel is a precision caster wheel engineered for demanding industrial applications including aerospace industry, airport equipment, automotive OEM, ceramic and glass manufacturing, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a polypropylene body with a foamed polyurethane tread measuring 1.77 inches in width, delivering optimal performance across diverse operational environments. The wheel diameter is 7.87 inches with a hub length of 2.09 inches and an axle hole diameter of 0.31 inches, accommodating standard caster mounting configurations. Equipped with a precision ball bearing for smooth rotation and durability, the Maxtech wheel supports a static load capacity of 308.65 pounds and a dynamic load capacity of 154.32 pounds at speeds up to 1.86 miles per hour, making it suitable for both stationary and mobile applications requiring reliable load support and maneuverability.
Wheel 4.92 in
The Puretech wheel is a polypropylene caster wheel designed for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a solid rubber black tread with a width of 1.46 inches and an overall diameter of 4.92 inches, providing reliable rolling performance across various surfaces. The wheel is equipped with a roller bearing for smooth operation and incorporates a hub length of 2.28 inches with an axle hole diameter of 0.59 inches for secure mounting. The load capacity specifications indicate a static load rating of 440.92 pounds and a dynamic load rating of 220.46 pounds at speeds up to 2.49 miles per hour, making this wheel suitable for applications requiring robust performance and dependable load support.
Wheel 4.92 in
The Puretech wheel is a precision caster wheel engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a polypropylene body with a solid rubber, non-marking tread measuring 1.46 inches in width, delivering optimal performance across diverse flooring surfaces. The wheel diameter is 4.92 inches with a hub length of 2.28 inches and an axle hole diameter of 0.59 inches, accommodating standard caster mounting configurations. Equipped with a roller bearing for smooth, reliable operation, the Puretech wheel supports a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 2.5 miles per hour, making it suitable for both stationary and mobile applications requiring dependable load-bearing performance.
Wheel 6.3 in
The Elastech wheel is a precision caster wheel engineered for demanding industrial applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches. This wheel features a 6.3 inch diameter with a 1.97 inch wide tread constructed from elastic tire, non-marking, vulcanized material that ensures reliable performance across diverse environments. The aluminum body provides lightweight durability, while the precision ball bearing ensures smooth rotation and extended service life. The hub length measures 2.36 inches with a 0.79 inch axle hole diameter for secure mounting compatibility. The wheel delivers a static load capacity of 1543.23 pounds, with dynamic load capacities of 617.29 pounds at 3.7 miles per hour and 771.62 pounds at 2.5 miles per hour, making it suitable for both high-speed and heavy-load applications in professional industrial settings.
Wheel 10.24 in
The Puretech air wheel is a pneumatic tire caster wheel engineered for demanding industrial and commercial applications. This wheel features a 10.24 inch diameter with a tread width of 3.35 inches and is constructed with a pneumatic tire incorporating a block profile for enhanced traction and durability. The hub length measures 2.91 inches, while the axle hole diameter is 0.98 inches, accommodating standard caster assemblies. The wheel body is manufactured from polypropylene, providing lightweight yet robust construction, and is equipped with a roller bearing for smooth rotation and extended service life. The static load capacity is rated at 330.69 pounds, with a dynamic load capacity of 330.69 pounds at speeds up to 1.86 miles per hour, making this wheel suitable for applications requiring reliable performance under moderate to heavy loads in various industrial environments.
Wheel 15.75 in
The Puretech air wheel is a pneumatic tire caster wheel engineered for demanding industrial applications, featuring a polypropylene body with a roller bearing assembly designed for smooth, reliable operation. This wheel measures 15.75 inches in diameter with a tread width of 3.94 inches and incorporates a pneumatic tire with block profile for enhanced traction and durability. The hub length extends 2.91 inches, while the axle features a 0.98-inch hole diameter for secure mounting compatibility. The wheel demonstrates robust load-bearing capabilities, supporting a static load capacity of 881.85 pounds and a dynamic load capacity of 440.92 pounds at speeds up to 1.86 miles per hour, making it suitable for heavy-duty material handling and transportation equipment where reliable performance and substantial weight support are essential requirements.
Wheel 10.24 in
The Puretech air wheel is a pneumatic tire caster wheel designed for industrial and commercial applications, featuring a sheet steel body with roller bearing support for smooth operation. This wheel measures 10.24 inches in diameter with a tread width of 3.35 inches and is equipped with a pneumatic tire featuring a block profile for enhanced traction and durability. The hub length extends 2.91 inches, while the axle hole diameter measures 0.98 inches, accommodating standard caster mounting hardware. The wheel demonstrates a static load capacity of 661.39 pounds, ensuring reliable performance under sustained weight, and a dynamic load capacity of 330.69 pounds at speeds up to approximately 1.86 miles per hour, making it suitable for applications requiring both stability and controlled mobility in demanding environments.
Wheel 15.75 in
The Puretech air wheel is a pneumatic tire caster wheel featuring a 15.75 inch diameter with a tread width of 3.94 inches and a pneumatic tire with block profile. The hub length measures 2.91 inches, and the axle hole diameter is 0.98 inches. This wheel is constructed with a sheet steel body and equipped with a roller bearing for smooth operation. The static load capacity is rated at 881.85 pounds, while the dynamic load capacity reaches 440.92 pounds at a speed of approximately 1.86 miles per hour. These specifications make the Puretech air wheel suitable for demanding caster applications requiring reliable performance and substantial load-bearing capability.
Wheel 15.75 in
The Puretech air wheel is a precision caster component engineered for demanding industrial applications, featuring a 15.75 inch diameter with a tread width of 3.94 inches and a hub length of 2.91 inches, accommodating an axle hole diameter of 0.79 inches. The wheel is constructed with a sheet steel body and equipped with a precision ball bearing for smooth rotation and extended service life. The tread utilizes a pneumatic tire with line profile design that provides excellent shock absorption and load distribution. This wheel is rated for a static load capacity of 881.85 pounds and a dynamic load capacity of 440.92 pounds at speeds up to 1.86 miles per hour, making it suitable for heavy-duty caster applications requiring reliable performance under substantial loads.
Wheel 15.75 in
The Puretech air wheel is a precision caster wheel engineered for demanding industrial applications, featuring a 15.75 inch diameter with a tread width of 3.94 inches and a hub length of 2.91 inches, designed to accommodate an axle hole diameter of 0.98 inches. The wheel is constructed with a sheet steel body and equipped with a precision ball bearing for smooth, reliable rotation. The tread features a pneumatic tire with line profile that provides excellent shock absorption and traction across various surfaces. This wheel is rated for a static load capacity of 881.85 pounds and a dynamic load capacity of 440.92 pounds at speeds up to 1.86 miles per hour, making it suitable for heavy-duty material handling and transportation equipment where durability and load-bearing performance are critical requirements.
Wheel 15.75 in
The Puretech air wheel is a precision caster component engineered for demanding industrial applications, featuring a 15.75 inch diameter with a tread width of 3.94 inches and a hub length of 2.91 inches, accommodating an axle hole diameter of 0.79 inches. The wheel is constructed with a sheet steel body and equipped with a precision ball bearing for smooth rotation and extended service life. The tread features a pneumatic tire with block profile design that provides excellent traction and shock absorption across various floor surfaces. This wheel is rated for a static load capacity of 881.85 pounds and a dynamic load capacity of 440.92 pounds at speeds up to 1.86 miles per hour, making it suitable for heavy-duty material handling and transportation equipment where reliable performance and durability are essential requirements.
Wheel 4.92 in
The Elastech wheel is a precision caster wheel engineered for demanding industrial applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches. This wheel features a 4.92 inch diameter with a 1.97 inch wide tread constructed from elastic tire, non-marking, vulcanized material that ensures reliable performance across diverse environments. The aluminum body is paired with a precision ball bearing for smooth operation, while the hub length measures 2.36 inches with a 0.98 inch axle hole diameter. The wheel delivers a static load capacity of 1322.77 pounds, with dynamic load capacities of 529.11 pounds at 3.73 miles per hour and 661.39 pounds at 2.49 miles per hour, making it suitable for both light-duty and heavy-duty caster applications requiring durability and consistent performance.