- Home
- Casters & Wheels
-
Mobility Solution Accessories
Mobility Solution Accessories
Our series
Accessory
The Puretech Accessory is a specialized component designed to enhance caster performance and functionality in industrial and commercial applications. This accessory weighs 0.56 pounds, making it a lightweight addition that does not significantly impact the overall system load or mobility characteristics. The Puretech Accessory integrates seamlessly with standard caster assemblies to provide improved operational efficiency, durability, and ease of maintenance. Engineers can rely on this component for consistent performance across various environmental conditions and application requirements. Its compact design and minimal weight profile make it an ideal choice for systems where weight optimization is critical without compromising structural integrity or functional capability.
Accessory
This synthetic socket accessory serves as a square fitting component for caster applications, weighing 0.01 lb with an overall height of 1.42 in and featuring a 0.71 in diameter bolt connection. The socket delivers reliable performance with a static load capacity of 176.37 lb and dynamic load capacity of 88.18 lb at speeds up to 1.86 mph, making it suitable for various industrial and commercial caster installations.
Accessory
The Bushing is a reducing bushing, round accessory designed for caster applications, engineered to facilitate smooth transitions between different mounting configurations. This component features a bolt diameter of 0.71 inches, providing secure and reliable fastening capabilities for standard caster assemblies. With a lightweight construction weighing only 0.07 pounds, the bushing minimizes additional load on the caster system while maintaining structural integrity. The reducing bushing design allows for compatibility across various caster sizes and mounting requirements, making it an essential component for applications requiring flexible caster installation options. Its round profile ensures even load distribution and smooth operation in demanding industrial and commercial environments.
Accessory
The Bushing is a reducing bushing, round accessory designed for caster applications, featuring a bolt diameter of 0.87 inches and weighing 0.03 pounds. This compact fitting component provides reliable load distribution and secure attachment capabilities for standard caster assemblies. The round reducing bushing design enables smooth transitions between different mounting interfaces while maintaining structural integrity under operational loads. Engineered for durability and precision fit, this accessory integrates seamlessly into existing caster systems to ensure optimal performance and extended service life in various industrial and commercial environments.
Accessory
The Directional lock is an accessory designed to enhance caster functionality and control. This component weighs 0.62 pounds and is engineered to provide precise directional management for caster systems. The directional lock mechanism enables operators to secure the caster in a fixed orientation, preventing unwanted swiveling and rotation during stationary positioning or transport operations. This accessory is particularly valuable in applications requiring stable, controlled movement along predetermined paths or when the caster must remain locked in a specific direction to maintain equipment alignment and safety. The lightweight construction at 0.62 pounds ensures minimal impact on overall system weight while delivering reliable locking performance for industrial and commercial caster applications.
Accessory
The Mounting plate is an accessory designed for caster applications, featuring a stem with U-shaped plate fitting that provides secure attachment and load distribution. This component measures 1.57 inches in length and 0.67 inches in width, with an overall height of 0.31 inches, and weighs 0.09 pounds, making it lightweight and easy to integrate into existing caster assemblies. The mounting plate is engineered to support a static load capacity of 176.37 pounds and a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour, ensuring reliable performance in both stationary and mobile applications. Its compact design and robust construction make it suitable for a wide range of industrial and commercial caster installations.
Accessory
The Mounting plate is an accessory designed for caster applications, featuring a stem with U-shaped plate fitting that provides secure attachment and load distribution. This mounting plate measures 1.57 inches in length and 1.06 inches in width, with an overall height of 0.31 inches, making it suitable for compact installation requirements. The accessory is engineered to support a static load capacity of 176.37 pounds and a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour, ensuring reliable performance in demanding industrial and commercial environments where caster mobility and stability are critical operational requirements.
Accessory
The Mounting plate is an accessory designed for caster applications, featuring a stem with L-shaped plate fitting that provides secure attachment and load distribution. This mounting plate measures 1.57 inches in length and 0.67 inches in width, with an overall height of 0.31 inches, making it suitable for integration into compact caster assemblies. The accessory demonstrates robust load-bearing capabilities, supporting a static load capacity of 176.37 pounds and a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour, ensuring reliable performance in demanding industrial and commercial environments.
Accessory
The Mounting plate is an accessory designed for caster applications, featuring a stem with L-shaped plate fitting that provides secure attachment and load distribution. This mounting plate measures 1.57 inches in length and 0.98 inches in width, with an overall height of 0.31 inches, making it suitable for integration into compact caster assemblies. The accessory supports a static load capacity of 176.37 pounds and a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour, ensuring reliable performance in both stationary and mobile applications. The L-shaped plate design facilitates straightforward installation while maintaining structural integrity under operational stress.
Accessory
The Mounting plate is an accessory designed as a stem with L-shaped plate fitting for caster applications. This mounting plate features dimensions of 1.57 inches in length and 1.06 inches in width, with an overall height of 0.31 inches, providing a compact footprint for integration into caster assemblies. The plate is engineered to support a static load capacity of 176.37 pounds and a dynamic load capacity of 88.18 pounds at a speed of approximately 1.86 miles per hour, making it suitable for moderate-duty material handling and mobility equipment installations.
Accessory
The Stem is an accessory designed for caster applications, featuring a threaded stem with hexagon neck at the top for secure mounting and installation. This component measures 0.24 inches in overall height and weighs 0.04 pounds, making it a lightweight addition to your caster assembly. The stem accommodates a static load capacity of 176.37 pounds and a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour, ensuring reliable performance under standard operational conditions. The threaded stem design with hexagon neck provides excellent grip and ease of installation for maintenance and replacement procedures.
Accessory
The Socket is an accessory designed for caster applications, featuring a synthetic socket with a round fitting type. This component has an overall height of 0.12 inches and accommodates a bolt diameter of 0.31 inches. The socket is engineered to support a static load capacity of 88.18 pounds and a dynamic load capacity of 44.09 pounds at a speed of approximately 1.86 miles per hour. With minimal weight characteristics, this accessory provides reliable performance for standard caster mounting and replacement applications in industrial and commercial equipment.
Accessory
The Stem is a threaded stem accessory designed for caster applications, featuring a compact overall height of 0.14 inches and a lightweight construction weighing 0.05 pounds. This component is engineered to support a static load capacity of 176.37 pounds and a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour, making it suitable for moderate-duty caster installations. The threaded stem fitting allows for secure and reliable attachment to compatible caster assemblies, providing stable performance in various material handling and mobility applications.
Accessory
The Puretech Accessory is a specialized component designed to enhance caster performance and functionality in industrial and commercial applications. This accessory weighs 0.55 pounds and is engineered to integrate seamlessly with standard caster assemblies, providing improved operational efficiency and durability. The Puretech Accessory is suitable for environments requiring reliable mobility solutions and is constructed to withstand demanding operational conditions while maintaining consistent performance characteristics throughout its service life.
Accessory
The Mounting plate is an accessory designed for caster applications, featuring a stem with U-shaped plate fitting that provides secure attachment and reliable performance. This component measures 1.57 inches in length and 0.59 inches in width, with an overall height of 0.31 inches, and weighs 0.05 pounds for minimal impact on system weight. The mounting plate is engineered to support a static load capacity of 176.37 pounds and a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour, making it suitable for various industrial and commercial caster installations requiring dependable load support and stability.
Accessory
The Mounting plate is an accessory designed as a stem with U-shaped plate fitting for caster applications. This component features a plate measuring 1.57 inches in length and 0.79 inches in width, with an overall height of 0.31 inches, and weighs 0.06 pounds. The mounting plate is engineered to support a static load capacity of 176.37 pounds and a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour, making it suitable for various material handling and mobility equipment installations.
Accessory
The Mounting plate is an accessory designed for caster applications, featuring a stem with U-shaped plate fitting that provides secure attachment to caster assemblies. This mounting plate measures 1.57 inches in length and 0.71 inches in width, with an overall height of 0.31 inches, making it suitable for compact installation requirements. The accessory is engineered to support a static load capacity of 176.37 pounds and a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour, ensuring reliable performance in mobile equipment and furniture applications requiring dependable load support and directional control.
Accessory
The Mounting plate is an accessory designed for caster applications, featuring a stem with U-shaped plate fitting that enables secure installation and reliable performance. This component measures 1.57 inches in length and 0.83 inches in width, with an overall height of 0.31 inches, providing a compact footprint suitable for various mounting configurations. Weighing only 0.06 pounds, the mounting plate offers a static load capacity of 176.37 pounds and a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour, making it suitable for light to moderate duty applications requiring dependable support and stability.
Accessory
The Expander is a synthetic accessory designed for caster applications, featuring a round synthetic expander fitting that accommodates stem diameters ranging from 1.06 inches to 1.18 inches. This component is engineered to provide secure and reliable expansion capability for caster stems within the specified diameter range, ensuring proper fit and stability during installation. With a lightweight construction weighing 0.3 pounds, the expander offers practical handling and integration into caster assemblies without adding significant mass to the overall system. The synthetic material composition provides durability and resistance to wear, making it suitable for various industrial and commercial caster applications where reliable stem expansion is required.
Accessory
The Lumina is a threaded stem accessory designed for caster applications, featuring an overall height of 0.14 inches. This component is engineered to support a static load capacity of 176.37 pounds and a dynamic load capacity of 88.18 pounds at a speed of approximately 1.86 miles per hour. The threaded stem fitting provides secure attachment and reliable performance in demanding caster installations, making it suitable for various industrial and commercial applications requiring dependable load support and mobility.
Accessory
The Mounting plate is an accessory designed for caster applications, featuring a stem with U-shaped plate fitting that provides secure attachment and load distribution. This component measures 1.57 inches in length and 0.75 inches in width, with an overall height of 0.39 inches, and weighs 0.06 pounds, making it a lightweight yet robust solution for caster installations. The mounting plate is engineered to support a static load capacity of 176.37 pounds and a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour, ensuring reliable performance in both stationary and mobile applications. Its compact design and substantial load ratings make it suitable for a wide range of industrial and commercial caster mounting requirements.
Accessory
The Stem is an accessory designed for caster applications, featuring a stem with grip ring and collar fitting type that provides secure attachment and reliable performance. This component weighs 0.08 lb and measures 0.18 in in overall height, making it a compact addition to your caster assembly. The stem delivers a static load capacity of 264.55 lb and a dynamic load capacity of 132.28 lb at speeds up to 1.86 mph, ensuring dependable operation under specified loading conditions. The integrated grip ring and collar design facilitates easy installation while maintaining structural integrity during both stationary and mobile applications.
Accessory
The Stem is an accessory designed for caster applications, featuring a threaded stem with hexagon neck at the top for secure mounting and installation. This component measures 0.35 inches in overall height and weighs 0.14 pounds, making it a lightweight addition to your caster assembly. The stem accommodates a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour, ensuring reliable performance under typical operational conditions. The threaded stem design with hexagon neck provides a robust connection point for caster wheel assemblies and related hardware.