Swivel caster 2.95 in
The Agila swivel caster features a square plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel consists of a polypropylene body with thermoplastic rubber tread material, utilizing a plain bearing for reliable rotation, and measures 2.95 inches in diameter. The overall height of the complete assembly is 3.94 inches. Load specifications include a dynamic load capacity of 165.35 lb at speeds up to 1.86 mph and a static load capacity of 330.69 lb. This caster is specifically designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel caster 2.95 in
The Agila swivel caster features a bolt hole fitting that allows mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and durability. The wheel consists of a polypropylene body with a thermoplastic rubber tread and plain bearing system, delivering reliable performance across various surfaces. With a wheel diameter of 2.95 inches, the caster has an overall height of 3.94 inches. Load specifications include a dynamic capacity of 165.35 lb at speeds up to 1.86 mph and a static load capacity of 330.69 lb, making it suitable for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel caster 3.94 in
The Alpha swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel consists of a polyamide body with tread material identical to the wheel body, utilizing a plain bearing for reliable operation, and measures 3.94 inches in diameter. The caster has an overall height of 5.04 inches. Load specifications include a dynamic capacity of 440.92 lb at speeds up to 2.49 mph and a static load capacity of 881.85 lb. This caster is designed for diverse applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel caster 4.92 in
The Alpha stainless swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy stainless steel and incorporates a two ball races swivel bearing system for smooth directional changes and enhanced durability. The wheel assembly consists of a polypropylene body with solid rubber, non-marking tread material, supported by a stainless roller bearing for reliable performance in demanding environments. With a wheel diameter of 4.92 inches, the caster provides an overall height of 6.1 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 2.49 mph and a static load capacity of 440.92 lb. This caster is specifically designed for catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment applications.
Swivel caster 4.92 in
The Alpha swivel caster features a bolt hole fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with an elastic tire, non-marking, vulcanized tread material and is equipped with a roller bearing for enhanced performance. The wheel measures 4.92 inches in diameter, while the overall height of the caster reaches 6.1 inches. Load specifications include a dynamic capacity of 330.69 lb at speeds up to 2.49 mph and a static load capacity of 661.39 lb. This caster is suitable for diverse applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel caster 3.94 in
The Alpha swivel caster is engineered for demanding industrial applications requiring reliable directional control and smooth maneuverability. This swivel caster features a rectangular plate fitting that provides secure attachment to equipment and mobile systems. The housing is constructed from heavy steel sheet material and incorporates two ball races in the swivel bearing assembly, ensuring smooth rotation and extended operational life. The wheel measures 3.94 inches in diameter and is equipped with a roller bearing for optimal load distribution and reduced friction during operation. The wheel tread is manufactured from elastic tire material that is non-marking and vulcanized, with a polyamide body that resists wear and chemical degradation while maintaining performance in diverse environments. The overall height of the caster assembly is 5.04 inches, making it suitable for integration into various equipment configurations. This caster delivers a static load capacity of 705.48 pounds and a dynamic load capacity of 352.74 pounds at speeds up to 2.49 miles per hour, providing reliable performance in both stationary and mobile applications. The Alpha swivel caster is ideally suited for automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel caster 4.92 in
The Agila swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and enhanced durability. The wheel consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while utilizing a plain bearing system for reliable performance. The caster measures 4.92 inches in wheel diameter with an overall height of 6.3 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel caster 6.3 in
The Alpha stainless swivel caster is engineered for demanding industrial applications requiring corrosion resistance and reliable performance. This unit features a rectangular plate fitting that provides secure mounting to equipment and transport systems. The housing is constructed from heavy-duty stainless steel and incorporates two ball races for smooth, responsive swivel action. The wheel assembly consists of a 6.3-inch diameter polyamide body with an identical tread material, supported by a stainless roller bearing that ensures durability and consistent operation. The overall height of the caster measures 7.87 inches, making it suitable for integration into various equipment configurations. This swivel caster is rated for a static load capacity of 1763.7 pounds and a dynamic load capacity of 881.85 pounds at a maximum speed of 2.49 miles per hour. The Alpha stainless caster is ideally suited for use in catering carts and meal delivery systems, container construction, electronic systems and clean-room technology environments, fire fighting technology and fire protection applications, machine construction, and transport equipment. Its stainless steel construction and precision bearing system make it an excellent choice for facilities requiring hygienic conditions, corrosion resistance, and dependable mobility solutions in both standard and specialized industrial settings.
Swivel caster 3.15 in
The Alpha swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel assembly consists of a polyamide body with solid rubber, black tread material and utilizes a plain bearing for reliable rotation. The wheel measures 3.15 inches in diameter, while the overall height of the complete caster unit is 4.25 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 2.49 mph and a static load capacity of 440.92 lb. This versatile caster is suitable for diverse applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel caster 2.95 in
The Agila swivel caster features a bolt hole fitting that allows mounting with standard screws of any length for versatile installation options. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and reliable operation. The wheel consists of a polypropylene body with electric conductive properties and a thermoplastic rubber tread that is also electric-conductive, mounted on a plain bearing system for consistent rolling performance. With a wheel diameter of 2.95 inches, the caster has an overall height of 3.94 inches. Load specifications include a dynamic capacity of 165.35 lb at speeds up to 1.86 mph and a static load capacity of 330.69 lb, making it suitable for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel caster 4.92 in
The Alpha swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel assembly consists of a polyamide body with an elastic tire, black, vulcanized tread material, supported by a roller bearing for enhanced durability and performance. The wheel measures 4.92 inches in diameter, while the overall height of the complete assembly is 6.1 inches. Load specifications include a dynamic load capacity of 551.16 lb at speeds up to 2.49 mph and a static load capacity of 1102.31 lb. This caster is suitable for diverse applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel caster 4.92 in
The Alpha swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel consists of a polyamide body with tread material identical to the wheel body, utilizing a plain bearing configuration, and measures 4.92 inches in diameter. The caster has an overall height of 6.1 inches. Load capacity specifications include a dynamic load rating of 551.16 lb at speeds up to 2.49 mph and a static load capacity of 1102.31 lb. This caster is suitable for diverse applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel caster 2.95 in
The Agila swivel caster features a square plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates a two ball races swivel bearing system for smooth directional changes and enhanced durability. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while utilizing a plain bearing for reliable performance. The wheel diameter measures 2.95 inches with an overall height of 3.94 inches. Load specifications include a dynamic capacity of 165.35 lb at speeds up to 1.86 mph and a static load capacity of 330.69 lb, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel caster 4.92 in
The Alpha swivel caster is engineered for demanding industrial applications requiring reliable directional control and smooth maneuverability. The caster features a rectangular plate fitting that enables secure and straightforward installation onto equipment and transport systems. The housing is constructed from heavy steel sheet and incorporates two ball races within the swivel bearing assembly, ensuring smooth rotation and extended operational life. The wheel measures 4.92 inches in diameter and is composed of casted polyurethane tread material mounted on an aluminum body with precision ball bearing support, delivering excellent load distribution and floor protection. The overall height of the caster is 6.34 inches, making it suitable for integration into various equipment configurations. The static load capacity reaches 1322.77 pounds, while the dynamic load capacity varies based on operational speed, supporting 440.92 pounds at 3.73 miles per hour and 661.39 pounds at 2.49 miles per hour. This swivel caster is ideally suited for automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches, providing dependable performance across diverse industrial environments.
Swivel caster 4.92 in
The Zeta swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of an aluminum body with an elastic tire, black, vulcanized tread and precision ball bearing for optimal performance. The wheel diameter measures 4.92 inches with an overall height of 6.46 inches. Load capacity specifications include dynamic ratings of 661.39 lb at 2.49 mph and 529.11 lb at 3.73 mph, with a static load capacity of 1322.77 lb. This caster is designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Swivel caster 2.95 in
The Agila swivel caster features a square plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes under load. The wheel consists of a polypropylene body with electric conductive properties, fitted with a thermoplastic rubber tread that maintains electric-conductive characteristics, and utilizes a plain bearing system for reliable rotation. The wheel measures 2.95 inches in diameter, while the overall height of the complete assembly is 3.94 inches. Load specifications include a dynamic capacity of 165.35 lb at speeds up to 1.86 mph and a static load capacity of 330.69 lb, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel caster 3.94 in
The Alpha swivel caster features a bolt hole fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel assembly consists of a polyamide body with an elastic tire, non-marking, vulcanized tread material, supported by a roller bearing for reliable operation. The wheel measures 3.94 inches in diameter, while the overall height of the caster reaches 5.04 inches. Load specifications include a dynamic capacity of 330.69 pounds at speeds up to 2.49 miles per hour and a static load capacity of 661.39 pounds. This caster is designed for diverse industrial applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel caster 2.95 in
The Agila swivel caster is a precision-engineered mobility solution designed for demanding commercial and healthcare environments. This caster features a bolt hole fitting type that allows for flexible installation using standard screws of any length, ensuring compatibility with various mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races in the swivel bearing assembly, providing smooth rotational movement and reliable directional control. The wheel measures 2.95 inches in diameter and is engineered with a polypropylene body combined with a thermoplastic rubber tread material, while precision ball bearings ensure smooth rolling performance and extended operational life. With an overall height of 3.94 inches, the Agila caster delivers a compact profile suitable for space-constrained applications. The caster supports a static load capacity of 330.69 pounds and maintains a dynamic load capacity of 165.35 pounds at speeds up to 1.86 miles per hour. The Agila swivel caster is ideally suited for use in care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications, making it an excellent choice for healthcare facilities and commercial environments requiring dependable mobility solutions.
Swivel caster 4.92 in
The Alpha swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel consists of a polyamide body with an elastic tire, non-marking, vulcanized tread material and precision ball bearing for optimal performance and floor protection. The wheel diameter measures 4.92 inches with an overall height of 6.1 inches. Load capacity specifications include a dynamic load rating of 551.16 lb at speeds up to 2.49 mph and a static load capacity of 1102.31 lb. This caster is suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel caster 4.92 in
The Agila swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates a two ball races swivel bearing system for smooth directional changes and enhanced durability. The wheel assembly consists of a sheet steel body with solid rubber, non-marking tread material that provides excellent floor protection, while the cone ball bearing ensures reliable rolling performance. The wheel diameter measures 4.92 inches with an overall height of 6.3 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making this caster suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel caster 7.87 in
The Alpha swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes under load. The wheel assembly consists of a polyamide body with an elastic tire, non-marking, vulcanized tread material, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 7.87 inches, with an overall caster height of 9.45 inches. Load capacity specifications include dynamic ratings of 881.85 lb at 2.49 mph and 551.16 lb at 3.73 mph, with a static load capacity of 1543.23 lb, making it suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel caster 7.87 in
The Alpha swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel consists of a polypropylene body with solid rubber black tread material and utilizes a plain bearing for rotation. The wheel diameter measures 7.87 inches, while the overall height of the complete assembly is 9.45 inches. Load specifications include a dynamic capacity of 451.95 lb at speeds up to 2.49 mph and a static load capacity of 903.89 lb. This heavy-duty caster is designed for demanding applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel caster 7.87 in
The Alpha swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel assembly consists of a sheet steel body with solid rubber, black tread material and is equipped with roller bearing technology, measuring 7.87 inches in diameter. The overall height of the unit measures 9.45 inches. Load specifications include a dynamic load capacity of 451.95 lb at speeds up to 2.49 mph and a static load capacity of 903.89 lb. This caster is designed for demanding industrial applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel caster 4.92 in
The Alpha stainless swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy stainless steel and incorporates a two ball races swivel bearing system for smooth directional changes and enhanced durability. The wheel assembly consists of a polyamide body with an elastic tire, non-marking, vulcanized tread material, supported by a roller bearing, stainless for reliable performance. The wheel measures 4.92 inches in diameter, contributing to an overall height of 6.1 inches. Load capacity specifications include a dynamic rating of 551.16 lb at speeds up to 2.49 mph and a static load capacity of 1102.31 lb. This caster is specifically designed for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.
Frequently Asked Questions
Advantages of Swivel Castors
Swivel castors make moving applications easy, thanks to their smooth 360° rotation that allows quick and effortless changes in direction. They work especially well in tight spaces, helping reduce strain and making everyday tasks more efficient. With options in different sizes and materials, they also protect floors, absorb shocks, and ensure quiet, reliable movement.
TENTE swivel castors offer various benefits:
Improved Maneuverability – Smooth rotation allows to navigate applications around tight corners and confined spaces.
Reduced Effort – Swivel castors reduce the force needed to steer loads. This not only makes handling equipment easier but also minimizes strain on the user.
Increased Efficiency - By allowing equipment to be easily repositioned or redirected without lifting or dragging, swivel castors speed up workflows. This efficiency reduces downtime and wear.
Flexible Configuration - Swivel castors can be adapted to a wide variety of needs, from light-duty furniture to heavy industrial machinery. Their design allows for different wheel materials, mounting options, and locking mechanisms.
Types of Swivel Castors
Swivel castors come in a variety of designs to meet the diverse needs of different applications — from heavy-duty industrial transport to lightweight furniture and equipment. Each type is engineered to deliver unique benefits, offering the perfect combination of flexibility, maneuverability, and durability. Below are some of the most common types of swivel castors and their key advantages:
Heavy Duty Swivel Castors
Heavy duty swivel castors are built to handle demanding applications with high load requirements. Made from robust materials such as steel and featuring reinforced components, they ensure reliable performance even under continuous use. These castors are commonly used in industrial settings, warehouses, and manufacturing facilities where strength, durability, and smooth maneuverability are essential. Our strongest swivel castors handle loads of up to 15.000 kg each.
Braked Swivel Castors
Braked swivel castors make life easier by combining smooth movement with reliable stability. Braked swivel castors provide more control compared to regular swivel castors, thanks to their ability to lock the wheels or swivel housing when needed. While standard swivel castors allow easy movement in any direction, the added brake mechanism ensures your application stays put when you need it to, preventing any unwanted movement. This makes them a safer, more reliable choice for a variety of applications.
Pneumatic Swivel Castors
Pneumatic swivel castors feature air-filled wheels that provide excellent shock absorption and smooth travel, even on rough or uneven surfaces. They are commonly used for outdoor or heavy-duty applications, where protecting sensitive loads and ensuring easy maneuverability over challenging terrain is key.
Small Swivel Castors
Small swivel castors are designed for lightweight applications where compact size and easy movement matter most. They are frequently used on furniture, display units, and small devices, offering smooth and reliable mobility without compromising on design or space efficiency. Our smallest swivel castor impresses with an overall height of 33 mm.
Fields of Application for Swivel Castors
Swivel castors are used across many industries where flexibility and effortless maneuverability are essential. In healthcare, they are commonly found on applications such as sterilisation carts, clean room carts, medication carts, and nursing trolleys. Their smooth rotation allows medical staff to move equipment precisely and safely, even in tight spaces like hospital corridors or treatment rooms. In industrial environments, swivel castors play a vital role on transport equipment, heavy AGV systems, production trolleys, and professional cleaning carts. Their ability to rotate freely makes them ideal for navigating large warehouses, assembly lines, and manufacturing areas with minimal effort. In furniture and mobile applications, swivel castors are used on catering carts, roll cages, shopping trolleys, office furniture, and travel equipment like suitcases. They ensure quiet, smooth movement and are available in designs that blend seamlessly with modern furniture or commercial fixtures.