- Home
- Casters & Wheels
- High-quality Casters
- Casters by Tread Material
-
Pneumatic Casters
Pneumatic Casters
Swivel caster 10.24 in
The Alpha swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of a polypropylene body fitted with a pneumatic tire, block profile tread material, supported by a roller bearing for reliable performance. The wheel diameter measures 10.24 inches, while the overall height of the complete assembly is 12.2 inches. Load specifications include a dynamic capacity of 330.69 lb at speeds up to 1.86 mph and a static load capacity of 661.39 lb, making this caster suitable for demanding industrial applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Fixed caster 10.24 in
The Alpha fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, heavy-duty material providing robust structural support and durability in demanding industrial environments. The wheel incorporates a polypropylene body with a pneumatic tire, block profile tread material for enhanced traction and shock absorption, supported by precision roller bearing technology for smooth operation and extended service life. The wheel diameter measures 10.24 inches, while the overall height of the complete assembly is 12.2 inches. Load specifications include a dynamic load capacity of 330.69 lb at speeds up to 1.86 mph and a static load capacity of 661.39 lb, making this caster suitable for medium to heavy-duty material handling applications requiring reliable mobility and load-bearing performance.
Swivel caster with total lock 7.87 in
The Alpha swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional movement and reliable locking functionality. The wheel assembly consists of a sheet steel body fitted with a pneumatic tire featuring line profile tread material, mounted on precision roller bearings for enhanced durability and reduced rolling resistance. The caster has an overall height of 9.45 inches with a wheel diameter of 7.87 inches. Load specifications include a dynamic load capacity of 165.35 lb at speeds up to 1.86 mph and a static load capacity of 330.69 lb, making it suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel caster 7.87 in
The Alpha swivel caster features a rectangular plate fitting for secure mounting to equipment and machinery. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional changes and enhanced durability under demanding operating conditions. The wheel is equipped with a pneumatic tire with line profile tread material and measures 7.87 inches in diameter, providing excellent shock absorption and floor protection. The caster has an overall height of 9.45 inches, making it suitable for various industrial applications. Load specifications include a dynamic load capacity of 771.62 lb at speeds up to 2.49 mph and a static load capacity of 1543.23 lb, ensuring reliable performance in heavy-duty environments.
Swivel caster 7.87 in
The Alpha swivel caster is engineered for demanding industrial applications requiring reliable directional control and smooth maneuverability. This swivel caster features a rectangular plate fitting that enables secure and straightforward installation onto equipment and transport systems. The housing is constructed from heavy steel sheet material and incorporates two ball races for the swivel bearing, ensuring smooth rotation and extended operational life under continuous use. The wheel assembly consists of a 7.87 inch diameter wheel with a sheet steel body and a pneumatic tire with line profile tread, providing excellent traction and shock absorption across various surfaces. The overall height of the caster is 9.45 inches, making it suitable for integration into diverse equipment configurations. This caster delivers a static load capacity of 330.69 pounds, while maintaining a dynamic load capacity of 165.35 pounds at speeds up to 1.86 miles per hour. The Alpha swivel caster is ideally suited for automotive OEM applications, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches, making it a versatile solution for demanding industrial and commercial environments.
Fixed caster 7.87 in
The Alpha is a fixed caster designed for stationary load support and directional stability in material handling applications. The caster features a rectangular plate fitting that provides secure mounting to equipment and furniture bases. The housing is constructed from heavy steel sheet, ensuring robust structural integrity and durability under demanding operational conditions. The wheel assembly incorporates a 7.87 inch diameter design with a pneumatic tire featuring a line profile tread pattern, which delivers reliable traction and shock absorption across various floor surfaces. The wheel is supported by a roller bearing that enables smooth rotation and extended service life. The overall height of the caster measures 9.45 inches, making it suitable for applications requiring moderate elevation clearance. The load capacity specifications indicate a static load rating of 330.69 pounds, supporting stationary applications where the caster remains immobile under full load. The dynamic load capacity is rated at 165.35 pounds when the caster is in motion at speeds up to 1.86 miles per hour, ensuring safe operation during equipment movement and repositioning. The sheet steel wheel body provides excellent strength-to-weight ratio and resistance to deformation, while the heavy steel sheet housing protects internal components from impact and environmental exposure. This combination of materials and engineering delivers a reliable fixed caster solution for industrial and commercial material handling requirements.
Swivel caster 7.87 in
The Alpha swivel caster is engineered for demanding industrial applications requiring reliable directional control and smooth maneuverability. This swivel caster features a rectangular plate fitting that enables secure mounting to equipment and transport systems. The housing is constructed from heavy steel sheet material and incorporates two ball races for the swivel bearing, ensuring smooth rotation and extended operational life. The wheel assembly consists of a 7.87 inch diameter wheel with a sheet steel body and a pneumatic tire with line profile tread, providing excellent traction and shock absorption across various surfaces. The overall height of the caster is 9.45 inches, making it suitable for integration into standard equipment configurations. This caster is rated for a static load capacity of 330.69 pounds and a dynamic load capacity of 165.35 pounds at speeds up to 1.86 miles per hour. The Alpha swivel caster is ideally suited for automotive OEM applications, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches. Its robust construction and precision engineering make it an excellent choice for facilities requiring dependable mobility solutions in both light and moderate duty environments.
Fixed caster 7.87 in
The Alpha is a fixed caster designed for stationary load support and directional control in material handling applications. It features a rectangular plate fitting that provides secure attachment to equipment and furniture bases. The housing is constructed from heavy steel sheet, ensuring robust structural integrity and durability under demanding operational conditions. The wheel assembly incorporates a 7.87 inch diameter design with a pneumatic tire featuring a line profile tread pattern, which delivers reliable traction and shock absorption across various floor surfaces. The wheel is supported by a roller bearing that facilitates smooth rotation and minimizes friction during operation. The wheel body is manufactured from sheet steel, providing strength and longevity in high-traffic environments. The overall height of the caster measures 9.45 inches, making it suitable for applications requiring moderate ground clearance. The Alpha caster is engineered to support a static load capacity of 330.69 pounds, accommodating substantial weight loads in stationary positions. For dynamic applications, the caster maintains a load capacity of 165.35 pounds when operating at speeds up to 1.86 miles per hour. This combination of robust construction, reliable bearing system, and substantial load ratings makes the Alpha fixed caster an ideal choice for industrial equipment, workbenches, and mobile storage solutions requiring dependable performance and extended service life.
Advantages of Pneumatic Castors
Pneumatic castors are designed to provide exceptional shock absorption and smooth mobility, even on uneven or outdoor surfaces. Their air-filled tyres cushion loads against vibrations and impacts, protecting both the transported goods and the application itself. This makes them an excellent choice for applications where comfort, load safety, and noise reduction are key factors.
TENTE pneumatic castors offer various benefits:
Superior Shock Absorption - Pneumatic castors use air-filled tyres to cushion loads against shocks and vibrations. This is ideal for transporting delicate goods or sensitive equipment over uneven or outdoor surfaces.
Smooth and Quiet Operation - Their soft, flexible tread reduces rolling noise and provides smooth movement, even on rough terrain. This makes pneumatic castors well-suited for noise-sensitive environments and for use on mixed surfaces.
Excellent Traction on Uneven Surfaces - With block or ribbed tread profiles, pneumatic castors maintain reliable grip on outdoor paths, gravel, or irregular flooring. This ensures stable, controlled handling even in challenging environments.
Protection of Floors and Equipment - The soft tyre material helps minimise impact forces, protecting both the transported items and the surfaces they travel over. They also distribute weight over a larger area and apply less pressure to the floor. This prevents damage to floors and reduces wear on handling equipment.
Types of Pneumatic Castors
Pneumatic castors are available in swivel and fixed versions with either line or block-profile treads, each designed to meet specific mobility and surface requirements. Below are the different types of pneumatic castors and their key advantages:
Pneumatic Castors with Block Profile
Block-profile pneumatic castors provide maximum traction and stability on uneven, soft, or outdoor surfaces. Their tread design ensures secure grip when navigating gravel, grass, or rough ground, reducing the risk of slipping under load. They are commonly used on applications like waste disposal equipment, container construction, and more, where safe movement over outdoor or unpaved surfaces is essential. Our Alpha is available with a 260 mm pneumatic wheel with block-profile. Using a steel sheet swivel housing, this castor is capable of handling static loads of up to 300 kg and loads of up to 150 kg at a speed of 4 km/h.
Pneumatic Castors with Line Profile
Line-profile pneumatic castors are optimized for smooth rolling and directional stability. The ribbed tread reduces rolling resistance, making it easier to push or tow equipment over firm outdoor surfaces such as paved paths, asphalt, or concrete. These castors are commonly used in retail logistics and warehousing environments, allowing efficient movement of loads over mixed industrial surfaces. Our Alpha is available with a 200 mm pneumatic wheel with line-profile. Using either a steel sheet swivel or fixed housing, this castor is capable of handling static loads of up to 150 kg and loads of up to 75 kg at a speed of 4 km/h.
Pneumatic Fixed Castors
Fixed pneumatic castors provide straight-line tracking and stability, making them an essential choice for heavy loads or equipment that must travel predictable paths. Paired with swivel castors on the opposite end of the trolley or equipment, they create a reliable combination for guided transport. Our Alpha is available with fixed housing made of steel sheet, featuring a 200 mm pneumatic wheel with line-profile.
Pneumatic Swivel Castors
Swivel pneumatic castors offer excellent manoeuvrability, allowing applications to navigate tight spaces and change direction smoothly, even on uneven terrain. Their air-filled tyres absorb shocks and vibrations, protecting sensitive goods during handling. They are commonly used on roll cages, post logistic systems, and mobile outdoor equipment. Our Alpha is available with a steel sheet swivel housing, featuring either a line-profile or block-profile pneumatic wheel.
Fields of Application for Pneumatic Castors
Pneumatic castors are used wherever shock absorption, noise reduction, and smooth mobility over uneven terrain are required. Their air-filled tyres protect sensitive loads and equipment, making them particularly valuable for industrial and logistics applications. In industrial environments, pneumatic castors are fitted to waste disposal equipment, container construction units, machine construction tools and more, providing reliable transport across outdoor yards and rough flooring. Their vibration-dampening properties also make them suitable for ceramic and glass manufacturers, where delicate goods must be handled with care. In logistics applications, pneumatic castors ensure smooth handling for roll pallets and dollies, roll cages, and post logistic systems, supporting safe and efficient movement of materials across warehouses, loading docks, and outdoor transport areas.