- Home
- Casters & Wheels
-
High-quality Wheels
High-quality Wheels
Our series
Wheel 3.35 in
The Novatech wheel is a caster wheel body engineered for reliable material handling applications. This wheel features a diameter of 3.35 inches with a tread width of 2.95 inches, constructed from soft polypropylene material to provide optimal grip and durability. The wheel body demonstrates a static load capacity of 3086.47 pounds, ensuring stable performance under stationary loads, while maintaining a dynamic load capacity of 1543.23 pounds at speeds up to 1.86 miles per hour, making it suitable for demanding industrial and commercial caster applications.
Wheel 3.35 in
The Novatech wheel is a caster wheel body designed for demanding industrial applications, featuring a diameter of 3.35 inches and a tread width of 3.54 inches constructed from soft polypropylene material. This wheel accommodates a static load capacity of 3,527.39 pounds, while its dynamic load capacity reaches 1,410.96 pounds at speeds up to 3.73 miles per hour or 1,763.7 pounds at 2.49 miles per hour, making it suitable for various material handling and mobility equipment requirements.
Wheel 9.84 in
The Novatech wheel is a cast wheel body designed for caster applications across diverse industrial sectors including aerospace, airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, heavy AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. This wheel features a diameter of 9.84 inches with a tread width of 2.95 inches, constructed from cast polyurethane material that provides durability and reliable performance in demanding operational environments. The robust casting construction ensures structural integrity and longevity, making it suitable for heavy-duty industrial applications requiring consistent load-bearing capability and dependable caster wheel performance.
Wheel 9.06 in
The Novatech wheel is a cast wheel body designed for caster applications across diverse industrial sectors including aerospace, airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, heavy AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. This wheel features a diameter of 9.06 inches and a tread width of 3.23 inches, with the tread constructed from polyurethane casting material for enhanced durability and performance. The wheel body itself is manufactured through casting processes, ensuring robust structural integrity suitable for demanding industrial environments and heavy-duty operational requirements.
Wheel 9.84 in
The Novatech wheel is a cast wheel body designed for caster applications across diverse industrial sectors including aerospace, automotive, and logistics operations. This wheel features a diameter of 9.84 inches with a tread width of 3.15 inches, constructed from cast material with a polyurethane tread that is factory-cast for durability and performance. The polyurethane tread composition ensures reliable grip and wear resistance suitable for demanding environments such as heavy AGV systems, automated shuttle systems, forklift trucks, and production trolleys. This wheel body is engineered to meet the rigorous requirements of machine construction, container handling, ceramic and glass manufacturing, airport equipment, and fire protection technology applications.
Wheel 2.95 in
The Novatech wheel is a precision caster wheel body designed for demanding industrial applications, featuring a diameter of 2.95 inches and a tread width of 1.97 inches. The tread is constructed from soft polypropylene material, providing reliable performance and durability in various operational environments. This wheel body delivers a static load capacity of 2,204.62 pounds, ensuring robust support for heavy-duty applications, while maintaining a dynamic load capacity of 1,102.31 pounds at speeds up to 1.86 miles per hour, making it suitable for controlled-speed caster assemblies requiring consistent performance under load.
Wheel 2.95 in
The Novatech wheel is a precision caster wheel body engineered for demanding industrial applications, featuring a diameter of 2.95 inches and a tread width of 2.36 inches. The wheel tread is constructed from soft polypropylene material, providing optimal grip and durability across various floor surfaces. This wheel body delivers a static load capacity of 2,425.08 pounds, ensuring reliable performance under sustained loads, while maintaining a dynamic load capacity of 1,212.54 pounds at speeds up to 1.86 miles per hour, making it suitable for both stationary and mobile caster applications requiring robust load-bearing capabilities.
Wheel 2.95 in
The Novatech wheel is a precision caster wheel body engineered for demanding industrial applications, featuring a diameter of 2.95 inches and a tread width of 3.15 inches constructed from soft polypropylene material. This wheel body delivers exceptional load-bearing performance with a static load capacity of 3086.47 pounds, ensuring reliable support under stationary conditions, while maintaining a dynamic load capacity of 1543.23 pounds at speeds up to 1.86 miles per hour. The combination of robust dimensions and high load ratings makes this wheel body suitable for heavy-duty caster assemblies requiring dependable performance in commercial and industrial environments.
Wheel 3.07 in
The Novatech wheel is a 3.07 inch diameter caster wheel body featuring a 3.07 inch wide tread constructed from polypropylene soft material. This wheel is engineered to support a static load capacity of 3086.47 pounds. For dynamic applications, the wheel accommodates loads of 1851.88 pounds at speeds up to 3.73 miles per hour, or alternatively 1543.23 pounds at speeds up to 2.49 miles per hour, providing flexibility for various operational requirements and speed conditions.
Wheel 3.15 in
The Novatech wheel is a precision caster component engineered for demanding industrial applications, featuring a compact diameter of 3.15 inches with a tread width of 2.44 inches constructed from soft polypropylene material. This wheel body delivers robust load-bearing capabilities, supporting a static load capacity of 2645.54 pounds under stationary conditions and a dynamic load capacity of 1322.77 pounds when operating at speeds up to 1.86 miles per hour, making it suitable for heavy-duty material handling and transportation equipment requiring reliable performance and durability.
Wheel 3.15 in
The Novatech wheel is a caster wheel body designed for industrial and commercial applications, featuring a diameter of 3.15 inches and a tread width of 2.95 inches. The tread is constructed from polypropylene, soft material, providing reliable performance in various operating environments. This wheel body is engineered to support a static load capacity of 3086.47 pounds, ensuring stability during stationary operations. Under dynamic conditions at speeds up to 1.86 miles per hour, the wheel maintains a dynamic load capacity of 1543.23 pounds, making it suitable for mobile caster applications requiring consistent performance and durability.
Wheel 3.23 in
The Novatech wheel is a precision caster component engineered for demanding industrial applications, featuring a diameter of 3.23 inches and a tread width of 2.44 inches constructed from soft polypropylene material. This wheel body delivers robust load-bearing capabilities with a static load capacity of 2645.54 pounds, ensuring reliable performance under sustained weight conditions. The dynamic load capacity reaches 1322.77 pounds at operational speeds up to 1.86 miles per hour, making it suitable for mobile equipment and material handling systems requiring consistent performance across varied operational scenarios.
Wheel 3.23 in
The Novatech wheel is a precision caster component engineered for demanding industrial applications, featuring a diameter of 3.23 inches and a tread width of 2.68 inches. The wheel body is constructed with a soft polypropylene tread material that provides reliable performance across various floor surfaces. This caster wheel is rated for a static load capacity of 3,086.47 pounds, ensuring stability under stationary conditions, and a dynamic load capacity of 1,543.23 pounds at speeds up to 1.86 miles per hour, making it suitable for both mobile and fixed load-bearing applications in material handling and equipment mobility systems.
Wheel 3.23 in
The Novatech wheel is a precision caster component engineered for demanding industrial applications, featuring a compact diameter of 3.23 inches and a tread width of 3.94 inches constructed from soft polypropylene material. This wheel body delivers exceptional load-bearing performance with a static load capacity of 3,527.39 pounds, ensuring reliable support under stationary conditions, while maintaining a dynamic load capacity of 1,763.7 pounds at speeds up to 1.86 miles per hour. The combination of robust construction and high load ratings makes this wheel suitable for heavy-duty caster assemblies requiring dependable performance in industrial environments.
Wheel 3.35 in
The Novatech wheel is a precision caster wheel body engineered for demanding industrial applications, featuring a diameter of 3.35 inches and a tread width of 2.17 inches. The wheel is constructed with a soft polypropylene tread material that provides reliable performance across various floor surfaces. This wheel body delivers a static load capacity of 2,425.08 pounds, ensuring robust support for heavy-duty equipment and machinery. The dynamic load capacity reaches 1,212.54 pounds at a maximum speed of 1.86 miles per hour, making it suitable for controlled movement applications where load stability is critical. The combination of these specifications makes the Novatech wheel an ideal choice for caster assemblies requiring high load-bearing capability with controlled mobility.
Wheel 3.35 in
The Novatech wheel is a precision caster wheel body engineered for demanding industrial applications, featuring a diameter of 3.35 inches and a tread width of 3.15 inches constructed from soft polypropylene material. This wheel body delivers a static load capacity of 3527.39 pounds, ensuring reliable performance under sustained loads, while maintaining a dynamic load capacity of 1763.7 pounds at speeds up to 1.86 miles per hour. The combination of robust load ratings and compact dimensions makes this wheel body suitable for heavy-duty caster assemblies requiring dependable mobility and stability in material handling and transportation systems.
Wheel 3.94 in
The Novatech wheel is a precision caster component engineered for reliable material handling applications. This wheel features a diameter of 3.94 inches with a tread width of 1.57 inches, constructed from soft polypropylene material to provide optimal grip and durability. The wheel body demonstrates a static load capacity of 2204.62 pounds, ensuring stable performance under stationary conditions, while maintaining a dynamic load capacity of 1102.31 pounds at speeds up to 1.86 miles per hour, making it suitable for controlled mobility in demanding industrial environments.
Wheel 3.23 in
The Novatech wheel is a precision caster wheel body engineered for demanding industrial applications, featuring a diameter of 3.23 inches and a tread width of 3.78 inches. The wheel tread is constructed from soft polypropylene material, providing reliable performance and durability in various operational environments. This wheel body delivers a static load capacity of 3306.93 pounds, ensuring robust support for heavy-duty applications, while maintaining a dynamic load capacity of 1653.47 pounds at speeds up to 1.86 miles per hour, making it suitable for controlled movement and positioning tasks in manufacturing and material handling operations.
Wheel 3.15 in
The Duratech wheel is a precision caster component engineered for demanding industrial applications, featuring a compact 3.15-inch diameter with a 2.76-inch tread width constructed from soft polypropylene material. This wheel body delivers robust load-bearing capabilities, supporting a static load capacity of 2,866 pounds and a dynamic load capacity of 1,433 pounds at speeds up to 1.86 miles per hour, making it suitable for heavy-duty material handling and transportation equipment requiring reliable performance and durability.
Wheel 4.92 in
The Elastech wheel is a caster wheel body designed for industrial and commercial applications, featuring a diameter of 4.92 inches with a tread width of 1.57 inches constructed from soft polypropylene material. This wheel body delivers a static load capacity of 705.48 pounds, enabling reliable performance under sustained weight conditions, while maintaining a dynamic load capacity of 352.74 pounds at speeds up to 2.49 miles per hour, making it suitable for moderate-speed material handling and transport operations.
Wheel 7.87 in
The Elastech wheel is a steel and iron caster wheel body designed for demanding industrial applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches. The wheel features a 7.87 inch diameter with a 2.95 inch wide elastic tire in black vulcanized material. It supports a static load capacity of 2,204.62 pounds and dynamic load capacities of 1,102.31 pounds at 3.73 miles per hour or 1,322.77 pounds at 2.49 miles per hour, making it suitable for both high-speed and heavy-load applications.
Wheel 3.94 in
The Supratech wheel is a precision caster component engineered for demanding industrial and commercial applications including roll cages, shopping trolleys, store fixtures and displays, tool cabinets, work benches, and transport equipment. This wheel features a polypropylene body with a thermoplastic rubber tread measuring 1.26 inches in width, delivering optimal durability and floor protection. The wheel diameter is 3.94 inches with a hub length of 1.37 inches and an axle hole diameter of 0.47 inches, accommodating standard caster mounting configurations. Equipped with a roller bearing for smooth operation, the Supratech wheel supports a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour, making it suitable for both stationary and mobile applications requiring reliable performance and extended service life.
Wheel 4.92 in
The Elastech wheel is a precision caster wheel engineered for demanding industrial applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches. This wheel features a 4.92 inch diameter with a 1.26 inch wide tread constructed from elastic tire, non-marking, vulcanized material that provides superior grip and floor protection. The wheel body is manufactured from zinc die-cast for durability and corrosion resistance, while the precision ball bearing in stainless steel ensures smooth, reliable rotation. The hub length measures 1.4 inches with a 0.31 inch axle hole diameter for secure mounting compatibility. The wheel delivers a static load capacity of 661.39 pounds and a dynamic load capacity of 330.69 pounds at speeds up to 1.86 miles per hour, making it suitable for heavy-duty material handling and transportation applications requiring dependable performance and extended service life.