- Home
- Casters & Wheels
- High-quality Wheels
-
Wheels by Functionality
Wheels by Functionality
Wheel 9.84 in
The Novatech wheel is a cast wheel body designed for caster applications across diverse industrial sectors including aerospace, airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, heavy AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. This wheel features a diameter of 9.84 inches with a tread width of 2.95 inches, constructed from cast polyurethane material that provides durability and reliable performance in demanding operational environments. The robust casting construction ensures structural integrity and longevity, making it suitable for heavy-duty industrial applications requiring consistent load-bearing capability and dependable caster wheel performance.
Wheel 9.06 in
The Novatech wheel is a cast wheel body designed for caster applications across diverse industrial sectors including aerospace, airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, heavy AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. This wheel features a diameter of 9.06 inches and a tread width of 3.23 inches, with the tread constructed from polyurethane casting material for enhanced durability and performance. The wheel body itself is manufactured through casting processes, ensuring robust structural integrity suitable for demanding industrial environments and heavy-duty operational requirements.
Wheel 9.84 in
The Novatech wheel is a cast wheel body designed for caster applications across diverse industrial sectors including aerospace, automotive, and logistics operations. This wheel features a diameter of 9.84 inches with a tread width of 3.15 inches, constructed from cast material with a polyurethane tread that is factory-cast for durability and performance. The polyurethane tread composition ensures reliable grip and wear resistance suitable for demanding environments such as heavy AGV systems, automated shuttle systems, forklift trucks, and production trolleys. This wheel body is engineered to meet the rigorous requirements of machine construction, container handling, ceramic and glass manufacturing, airport equipment, and fire protection technology applications.
Wheel 3.94 in
The Supratech wheel is a precision caster component engineered for demanding industrial and commercial applications including roll cages, shopping trolleys, store fixtures and displays, tool cabinets, work benches, and transport equipment. This wheel features a polypropylene body with a thermoplastic rubber tread measuring 1.26 inches in width, delivering optimal durability and floor protection. The wheel diameter is 3.94 inches with a hub length of 1.37 inches and an axle hole diameter of 0.47 inches, accommodating standard caster mounting configurations. Equipped with a roller bearing for smooth operation, the Supratech wheel supports a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour, making it suitable for both stationary and mobile applications requiring reliable performance and extended service life.
Wheel 4.92 in
The Elastech wheel is a precision caster wheel engineered for demanding industrial applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches. This wheel features a 4.92 inch diameter with a 1.26 inch wide tread constructed from elastic tire, non-marking, vulcanized material that provides superior grip and floor protection. The wheel body is manufactured from zinc die-cast for durability and corrosion resistance, while the precision ball bearing in stainless steel ensures smooth, reliable rotation. The hub length measures 1.4 inches with a 0.31 inch axle hole diameter for secure mounting compatibility. The wheel delivers a static load capacity of 661.39 pounds and a dynamic load capacity of 330.69 pounds at speeds up to 1.86 miles per hour, making it suitable for heavy-duty material handling and transportation applications requiring dependable performance and extended service life.
Wheel 5.91 in
The Elastech wheel is a precision caster wheel engineered for demanding industrial applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches. The wheel features a diameter of 5.91 inches with a tread width of 1.26 inches composed of elastic tire, non-marking, vulcanized material that provides superior grip and floor protection. The hub length measures 1.4 inches with an axle hole diameter of 0.31 inches, designed to accommodate standard caster hardware. The wheel is constructed from zinc die-cast body material and equipped with a precision ball bearing in stainless steel for smooth, reliable rotation and extended service life. The static load capacity reaches 661.39 pounds, while the dynamic load capacity is rated at 330.69 pounds at a speed of 1.86 miles per hour, making this wheel suitable for both stationary and mobile applications requiring robust performance and durability.
Wheel 3.94 in
The Puretech wheel is a precision caster component engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a polypropylene body with a solid rubber, non-marking tread measuring 1.38 inches in width, delivering optimal grip and floor protection. The wheel diameter is 3.94 inches with a hub length of 1.75 inches and an axle hole diameter of 0.47 inches, accommodating standard caster mounting configurations. Equipped with a roller bearing for smooth, reliable rotation, the Puretech wheel supports a static load capacity of 330.69 pounds and a dynamic load capacity of 165.35 pounds at speeds up to 2.5 miles per hour, making it suitable for both stationary and mobile applications requiring dependable performance and durability.
Wheel 4.92 in
The Puretech wheel is a precision caster wheel engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a polypropylene body with a solid rubber, non-marking tread measuring 1.46 inches in width, delivering optimal performance across diverse flooring surfaces. The wheel diameter is 4.92 inches with a hub length of 2.28 inches and an axle hole diameter of 0.59 inches, accommodating standard caster mounting configurations. Equipped with a roller bearing for smooth, reliable operation, the Puretech wheel supports a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 2.5 miles per hour, making it suitable for both stationary and mobile applications requiring dependable load-bearing performance.
Wheel 6.3 in
The Elastech wheel is a precision caster wheel engineered for demanding industrial applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches. This wheel features a 6.3 inch diameter with a 1.97 inch wide elastic tire constructed from non-marking, vulcanized material that provides superior traction and floor protection. The aluminum body is paired with a precision ball bearing for smooth, reliable operation, while the hub measures 2.36 inches in length with a 0.79 inch axle hole diameter. The wheel delivers a static load capacity of 1543.23 pounds, with dynamic load capacities of 617.29 pounds at 3.7 miles per hour and 771.62 pounds at 2.5 miles per hour, making it suitable for both light and heavy-duty material handling applications requiring dependable performance and durability.
Wheel 4.92 in
The Elastech wheel is a precision caster wheel engineered for demanding industrial applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches. This wheel features a 4.92 inch diameter with a 1.97 inch wide tread constructed from elastic tire, non-marking, vulcanized material that ensures reliable performance across diverse environments. The aluminum body is paired with a precision ball bearing for smooth operation, while the hub length measures 2.36 inches with a 0.98 inch axle hole diameter. The wheel delivers a static load capacity of 1322.77 pounds, with dynamic load capacities of 529.11 pounds at 3.73 miles per hour and 661.39 pounds at 2.49 miles per hour, making it suitable for both light-duty and heavy-duty caster applications requiring durability and consistent performance.
Wheel 3.94 in
The Maxtech wheel is a precision caster component engineered for demanding industrial applications, featuring a polypropylene body with an injected polyurethane tread measuring 1.18 inches in width. With an overall diameter of 3.94 inches and an axle hole diameter of 0.31 inches, this wheel is equipped with a precision ball bearing for smooth, reliable operation. The static load capacity reaches 440.92 pounds, while the dynamic load capacity is rated at 220.46 pounds at a speed of approximately 1.86 miles per hour. The Maxtech wheel is ideally suited for use across diverse industries including aerospace, automotive OEM, ceramic and glass manufacturing, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment, making it a versatile solution for heavy-duty material handling and mobility applications.
Wheel 4.92 in
The Maxtech wheel is a precision caster component engineered for demanding industrial applications, featuring a polypropylene body with an injected polyurethane tread measuring 1.18 inches in width. The wheel has an overall diameter of 4.92 inches and accommodates an axle hole diameter of 0.31 inches, making it compatible with standard caster assemblies. Equipped with a precision ball bearing for smooth rotation, this wheel delivers a static load capacity of 661.39 pounds and a dynamic load capacity of 330.69 pounds at speeds up to 1.86 miles per hour. The Maxtech wheel is ideally suited for use in aerospace industry equipment, airport ground support, automotive OEM applications, ceramic and glass manufacturing facilities, container construction, machine construction, production and platform trolleys, scaffolding systems, tool cabinets, waste disposal equipment, work benches, and various transport equipment requiring reliable, durable wheel performance in industrial environments.
Wheel 3.74 in
The Novatech wheel is a precision caster wheel engineered for demanding industrial applications across aerospace, automotive, logistics, and manufacturing sectors. This wheel features a steel and iron body with a polyurethane casted tread measuring 1.57 inches in width, delivering optimal durability and floor protection. The wheel diameter is 3.74 inches with a hub length of 1.77 inches and an axle hole diameter of 0.79 inches, accommodating standard caster mounting configurations. Equipped with a precision ball bearing for smooth rotation, the Novatech wheel supports a static load capacity of 1,763.7 pounds and a dynamic load capacity of 881.85 pounds at speeds up to 1.86 miles per hour. This robust construction makes the wheel suitable for heavy AGV systems, forklift trucks, automated shuttle systems, production trolleys, and other specialized material handling equipment requiring reliable performance and high load-bearing capability.
Wheel 4.92 in
The Elastech wheel is a precision caster component engineered for demanding industrial applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches. This wheel features a 4.92 inch diameter with a 1.57 inch wide tread constructed from elastic tire, non-marking, vulcanized material that ensures durability and floor protection. The polyamide body is supported by a roller bearing and includes a 2.28 inch hub length with a 0.59 inch axle hole diameter for secure mounting. The wheel delivers a static load capacity of 1102.31 pounds and a dynamic load capacity of 551.16 pounds at 2.49 miles per hour, making it suitable for both stationary and mobile caster applications requiring reliable performance and extended service life.
Wheel 3.94 in
The Elastech wheel is a precision caster wheel engineered for demanding industrial applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches. This wheel features a diameter of 3.94 inches with a tread width of 1.34 inches composed of elastic tire, non-marking, vulcanized material that provides superior grip and floor protection. The polyamide body is supported by a precision ball bearing and includes a hub length of 1.77 inches with an axle hole diameter of 0.33 inches for secure mounting. The wheel delivers a static load capacity of 705.48 pounds and a dynamic load capacity of 352.74 pounds at speeds up to 2.5 miles per hour, making it suitable for heavy-duty material handling and mobility applications requiring reliable performance and durability.
Wheel 5.91 in
The Novatech wheel is a precision caster wheel engineered for demanding industrial applications across aerospace, automotive, logistics, and manufacturing sectors. This wheel features a diameter of 5.91 inches with a polyurethane casted tread measuring 1.97 inches in width, providing excellent durability and traction across diverse operating environments. The aluminum body ensures lightweight construction while maintaining structural integrity, and the wheel is equipped with a precision ball bearing for smooth, reliable rotation. The hub length measures 2.36 inches, with an axle hole diameter of 0.79 inches for secure mounting compatibility. The wheel demonstrates exceptional load-bearing capabilities, supporting a static load capacity of 2204.62 pounds. Dynamic load capacity reaches 881.85 pounds at speeds up to 3.73 miles per hour, or 1102.31 pounds at 2.49 miles per hour, making it suitable for both high-speed and heavy-load applications. This versatile caster wheel is ideal for use in forklift trucks, automated guided vehicle systems, production trolleys, airport equipment, and fire protection technology.
Wheel 5.91 in
The Novatech wheel is a precision caster wheel engineered for demanding industrial applications across aerospace, automotive, logistics, and manufacturing sectors. This wheel features a diameter of 5.91 inches with a polyurethane casted tread measuring 1.97 inches in width, providing excellent durability and traction across diverse operating environments. The aluminum body ensures lightweight construction while maintaining structural integrity, and the wheel is equipped with a precision ball bearing for smooth, reliable rotation. The hub length measures 2.36 inches, and the axle hole diameter is 0.98 inches, facilitating straightforward integration into standard caster assemblies. The wheel demonstrates a static load capacity of 2204.62 pounds, while dynamic load capacity reaches 881.85 pounds at 3.73 miles per hour or 1102.31 pounds at 2.49 miles per hour, making it suitable for both high-speed and heavy-load applications in automated systems, forklift trucks, AGV systems, and production trolleys.
Wheel 3.94 in
The Novatech Wheel is a precision caster wheel engineered for demanding industrial applications, featuring a 3.94 inch diameter with a 1.57 inch wide polyurethane casted tread and a 1.57 inch hub length. The wheel is constructed with an aluminum body and equipped with a precision ball bearing, utilizing a 0.59 inch axle hole diameter for secure mounting. This wheel delivers exceptional load capacity with a static rating of 1322.77 pounds, while dynamic load ratings reach 529.11 pounds at 3.73 miles per hour and 661.39 pounds at 2.49 miles per hour, making it suitable for heavy-duty caster applications requiring reliable performance across varied operational speeds and load conditions.
Wheel 9.84 in
The Novatech wheel is a precision-engineered caster wheel designed for demanding industrial applications across aerospace, automotive, logistics, and manufacturing sectors. This wheel features a diameter of 9.84 inches with a polyurethane casted tread measuring 1.97 inches in width, providing excellent durability and traction. The wheel is constructed with a casting body and equipped with a precision ball bearing for smooth rotation and extended service life. The hub length measures 2.44 inches, while the axle hole diameter is 0.98 inches, ensuring compatibility with standard caster assemblies. The Novatech wheel delivers a static load capacity of 6,349.31 pounds, with dynamic load capacities of 2,645.54 pounds at 3.73 miles per hour and 3,174.65 pounds at 2.49 miles per hour, making it suitable for heavy-duty applications including forklift trucks, automated guided vehicles, and production trolleys.
Wheel 3.23 in
The Novatech wheel is a precision caster component engineered for demanding industrial applications, featuring a steel and iron body with a polyurethane casted tread measuring 2.76 inches in width. The wheel has an overall diameter of 3.23 inches with a hub length of 2.95 inches and an axle hole diameter of 0.67 inches, accommodating standard caster mounting configurations. Equipped with a sealed precision ball bearing for smooth operation, this wheel delivers a static load capacity of 3,086.47 pounds and a dynamic load capacity of 1,543.23 pounds at speeds up to 1.86 miles per hour. The Novatech wheel is specifically designed for use across diverse industrial sectors including aerospace, airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturing, container construction, fire protection technology, forklift trucks, heavy AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment.
Wheel 5.51 in
The Novatech wheel is a precision caster wheel engineered for demanding industrial applications across aerospace, automotive, logistics, and material handling sectors. This wheel features a 5.51 inch diameter with a 2.36 inch wide tread constructed from polyurethane, casted material, ensuring durability and reliable performance in high-wear environments. The wheel is mounted on a casting body and equipped with a precision ball bearing, sealed design, to provide smooth rotation and extended service life. The hub measures 2.56 inches in length with a 0.47 inch axle hole diameter for secure mounting compatibility. The Novatech wheel delivers a static load capacity of 3086.47 pounds and a dynamic load capacity of 1543.23 pounds at speeds up to 1.86 miles per hour, making it suitable for heavy-duty applications including forklift trucks, automated guided vehicle systems, production trolleys, and specialized equipment in aerospace and fire protection industries.
Wheel 9.84 in
The Novatech wheel is a precision caster wheel engineered for demanding industrial applications across aerospace, automotive, logistics, and manufacturing sectors. This wheel features a 9.84 inch diameter with a 3.15 inch wide tread constructed from polyurethane, casted material, ensuring durability and reliable performance in high-wear environments. The hub length measures 3.54 inches, while the axle accommodates a hole diameter of 1.38 inches. Equipped with a precision ball bearing for smooth rotation, the wheel delivers a static load capacity of 9,523.96 pounds. Dynamic load capacity reaches 3,968.32 pounds at 3.73 miles per hour or 4,761.98 pounds at 2.49 miles per hour, depending on operational speed requirements. The casting body construction provides robust structural integrity suitable for heavy AGV systems, forklift trucks, automated shuttle systems, and production trolleys.
Wheel 7.87 in
The Elastech wheel is a precision caster component engineered for demanding industrial applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches. This wheel features a 7.87 inch diameter with a 1.81 inch wide tread constructed from elastic tire, non-marking, vulcanized material that provides superior grip and floor protection. The polyamide body is supported by a roller bearing and includes a 2.28 inch hub length with a 0.98 inch axle hole diameter for secure mounting. The wheel delivers a static load capacity of 1763.7 pounds and a dynamic load capacity of 881.85 pounds at 2.5 miles per hour, making it suitable for heavy-duty industrial caster applications requiring reliable performance and durability.
Wheel 6.3 in
The Elastech wheel is a precision caster component engineered for demanding industrial applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches. This wheel features a 6.3 inch diameter with a tread width of 1.81 inches composed of elastic tire, non-marking, vulcanized material that provides superior grip and floor protection. The polyamide body is mounted on a roller bearing and includes a hub length of 2.28 inches with an axle hole diameter of 0.98 inches for secure installation. The wheel delivers a static load capacity of 1322.77 pounds and a dynamic load capacity of 661.39 pounds at 2.5 miles per hour, making it suitable for heavy-duty industrial caster applications requiring reliable performance and durability.