- Home
- Casters & Wheels
- High-quality Wheels
-
Wheels by Functionality
Wheels by Functionality
Wheel 6.89 in
The Maxtech evo Wheel is designed for caster applications, featuring a 6.89 in diameter with a 1.5 in wide polyurethane, biosourced, injected tread and polypropylene body material. The wheel incorporates a plain bearing system with a 0.47 in axle hole diameter and 1.38 in hub length. Load specifications include a dynamic capacity of 77.16 lb at speeds up to 1.86 mph and a static load capacity of 154.32 lb, making it suitable for medium-duty industrial and commercial mobility applications.
Wheel 7.87 in
The Maxtech evo Wheel is designed for caster applications, featuring a diameter of 7.87 inches and a tread width of 1.89 inches. The wheel incorporates a polypropylene body construction with a polyurethane, biosourced, injected tread material for enhanced performance. The hub length measures 1.34 inches with an axle hole diameter of 0.47 inches, utilizing a plain bearing system. Load capacity specifications include a dynamic rating of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb.
Wheel 4.92 in
The Novatech Wheel is an aluminum-bodied caster wheel featuring a casted polyurethane tread with a diameter of 4.92 inches and tread width of 1.97 inches. The wheel incorporates a bore with keyway bearing system, with an axle hole diameter of 0.67 inches and hub length of 2.13 inches. Load capacity specifications include a static load rating of 2,204.62 lb and dynamic load capacities of 1,102.31 lb at 2.5 mph and 881.85 lb at 3.7 mph, making it suitable for demanding industrial applications.
Wheel 1.97 in
The Supratech Wheel is a polypropylene wheel designed for caster applications, featuring a diameter of 1.97 inches and a thermoplastic rubber tread with a width of 0.71 inches. The wheel incorporates a plain bearing system with an axle hole diameter of 0.31 inches and a hub length of 0.83 inches. Load specifications include a dynamic load capacity of 77.16 lb at speeds up to 1.86 mph and a static load capacity of 154.32 lb, making it suitable for roll cages, shopping trolleys, store fixtures and display units, tool cabinets, work benches, and transport equipment.
Wheel 7.87 in
The Maxtech Wheel is engineered for demanding caster applications, featuring a 7.87 in diameter with a 1.97 in tread width and 2.28 in hub length, accommodating a 0.79 in axle hole diameter. This robust wheel delivers exceptional load performance with a dynamic capacity of 1102.31 lb at speeds up to 2.49 mph and a static load capacity of 2204.62 lb. Constructed with a durable polyamide body and injected polyurethane tread, it incorporates stainless roller bearings for smooth operation and is suitable for aerospace industry airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 3.15 in
The Maxtech Wheel is engineered for demanding caster applications, featuring a 3.15 in diameter with a 1.18 in wide polyurethane injected tread on a polyamide body. The wheel incorporates a roller bearing system with a 0.47 in axle hole diameter and 1.75 in hub length for optimal performance. Load capacity specifications include 220.46 lb dynamic load at 2.49 mph and 440.92 lb static load, making it suitable for aerospace industry airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 4.92 in
The Maxtech Wheel is engineered for demanding caster applications, featuring a 4.92 in diameter with a 1.57 in wide polyurethane injected tread on a polyamide body. The roller bearing system operates within a 2.28 in hub length and 0.79 in axle hole diameter. Load capacity specifications include 661.39 lb dynamic load at 2.49 mph and 1322.77 lb static load, making it suitable for aerospace industry airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 9.84 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 9.84-inch diameter with a 1.97-inch wide polyurethane casted tread and aluminum body construction. The wheel incorporates precision ball bearing technology with a 0.98-inch axle hole diameter and 2.36-inch hub length for optimal performance. Load capacity specifications include 3,527.39 lb static load rating and dynamic load capacities of 1,763.7 lb at 2.49 mph and 1,410.96 lb at 3.73 mph, making it suitable for aerospace industry airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, medical equipment including C-arms, CT scanners, MRI and X-ray systems, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, heavy AGV systems, machine construction, post logistic systems, production and platform trolleys, ultrasound equipment, and various transport equipment applications.
Wheel 4.92 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 4.92 in diameter with a 1.97 in wide polyurethane casted tread and aluminum body construction. This precision ball bearing equipped wheel accommodates a 0.79 in axle hole diameter and provides a 2.36 in hub length for secure mounting. Load capacity specifications include 881.85 lb dynamic capacity at 2.5 mph and 705.48 lb at 3.7 mph, with a static load rating of 1763.7 lb, making it suitable for aerospace equipment, AMR systems, automated shuttles, automotive OEM applications, medical equipment, and heavy industrial transport solutions.
Wheel 2.36 in
The Novatech Wheel is engineered for demanding caster applications, featuring a compact 2.36 in diameter with a 0.79 in tread width and 0.47 in hub length, utilizing a 0.79 in axle hole diameter for secure mounting. This precision-engineered wheel combines a robust steel and iron body construction with a casted polyurethane tread material and precision ball bearing system to deliver exceptional performance across diverse industrial environments. The wheel provides a dynamic load capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making it ideal for aerospace industry and airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, medical equipment including C-Arms, CT scanners, MRI and X-Ray systems, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, heavy AGV systems, machine construction, post logistic systems, production and platform trolleys, ultrasound equipment, and various transport equipment applications.
Wheel 3.15 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 3.15 in diameter with a 0.79 in wide casted polyurethane tread and steel, iron body construction. The wheel incorporates precision ball bearing (RS/2RS) technology with a 0.79 in axle hole diameter and 0.55 in hub length for optimal performance. Load specifications include a dynamic capacity of 308.65 lb at speeds up to 1.86 mph and a static load capacity of 617.29 lb, making it suitable for aerospace equipment, AMR systems, automated shuttles, automotive OEM applications, medical equipment, and heavy-duty industrial transport systems.
Wheel 3.15 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 3.15 in diameter with a 0.98 in wide casted polyurethane tread and steel, iron body construction. The wheel incorporates a precision ball bearing (RS/2RS) system with a 0.98 in axle hole diameter and 0.47 in hub length for optimal performance. Load specifications include a dynamic capacity of 352.74 lb at speeds up to 1.86 mph and a static load capacity of 705.48 lb, making it suitable for aerospace equipment, AMR systems, automated shuttles, automotive OEM applications, medical imaging equipment, heavy AGV systems, and various industrial transport solutions.
Wheel 7.87 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 7.87-inch diameter with a 3.15-inch wide polyurethane casted tread on a casting body material. The wheel incorporates a precision ball bearing system with a 0.98-inch axle hole diameter and 3.62-inch hub length. Load capacity specifications include a static rating of 7,407.52 lb and dynamic ratings of 3,703.76 lb at 2.49 mph and 3,086.47 lb at 3.73 mph, making it suitable for aerospace industry airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, and heavy-duty industrial transport equipment.
Wheel 3.94 in
The Supratech Wheel is a 3.94 in diameter caster wheel featuring a polypropylene body with a thermoplastic rubber tread measuring 1.26 in wide and a 1.75 in hub length, equipped with a roller bearing and 0.47 in axle hole diameter. This wheel offers a dynamic load capacity of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb, making it suitable for roll cages, shopping trolleys, store fixtures and display, tool cabinets, work benches, and transport equipment applications.
Wheel 7.87 in
The Maxtech Wheel is a high-performance caster wheel featuring a 7.87 in diameter with a 1.97 in tread width and 2.28 in hub length, equipped with a 0.79 in axle hole diameter. This polyamide body wheel incorporates an injected polyurethane tread and roller bearing system, delivering exceptional load capacity with 1102.31 lb dynamic load rating at 2.49 mph and 2204.62 lb static load capacity. Engineered for demanding industrial applications including aerospace equipment, automotive OEM, machine construction, transport equipment, and production trolleys.
Wheel 7.87 in
The Maxtech Wheel is engineered for demanding caster applications, featuring a 7.87 in diameter with a 1.97 in tread width and 2.28 in hub length, accommodating a 0.79 in axle hole diameter. This robust wheel delivers exceptional load performance with a dynamic load capacity of 1102.31 lb at speeds up to 2.49 mph and a static load capacity of 2204.62 lb. The polyamide body construction combined with injected polyurethane tread material ensures durability and smooth operation, while the stainless roller bearing system provides reliable performance across diverse industrial applications.
Wheel 7.87 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 7.87-inch diameter with a 2.95-inch wide polyurethane casted tread that delivers exceptional durability and smooth operation. This precision-engineered wheel incorporates a casting body material construction with precision ball bearing technology, accommodating a 0.98-inch axle hole diameter and 2.95-inch hub length for reliable performance across diverse industrial environments including aerospace industry and airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, medical equipment such as C-Arms, CT scanners, MRI and X-Ray systems, ceramic and glass manufacturing, container construction, fire fighting technology, forklift operations, heavy AGV systems, machine construction, post logistics, production trolleys, ultrasound equipment, and general transport applications.
Wheel 3.94 in
The Elastech Wheel is designed for caster applications, featuring a 3.94 in diameter with a 1.34 in wide elastic tire tread that is non-marking and vulcanized, mounted on a polyamide body with a 1.77 in hub length and 0.31 in axle hole diameter. This precision ball bearing, stainless steel equipped wheel offers a dynamic load capacity of 352.74 lb at 2.49 mph and a static load capacity of 705.48 lb, making it suitable for AMR systems, automated shuttle systems, automotive OEM applications, catering carts, and various industrial transport equipment.
Wheel 4.92 in
The Elastech Wheel is engineered for demanding caster applications, featuring a 4.92 in diameter with a 1.57 in wide elastic tire that is non-marking and vulcanized, mounted on a polyamide body with a 1.77 in hub length and 0.31 in axle hole diameter. This precision ball bearing equipped wheel with stainless components delivers exceptional performance with a dynamic load capacity of 551.16 lb at speeds up to 2.49 mph and a static load capacity of 1102.31 lb, making it ideal for AMR systems, automated shuttle systems, automotive OEM applications, and various industrial transport equipment.
Wheel 6.3 in
The Elastech Wheel is designed for caster applications, featuring a 6.3-inch diameter with a 1.81-inch tread width and 2.36-inch hub length, accommodating a 0.47-inch axle hole diameter. This wheel offers a dynamic load capacity of 661.39 lb at speeds up to 2.49 mph and a static load capacity of 1322.77 lb. The polyamide body incorporates precision stainless ball bearings and an elastic tire, non-marking, vulcanized tread for reliable performance across diverse applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, and industrial equipment.
Wheel 7.87 in
The Elastech Wheel is engineered for demanding caster applications, featuring a 7.87-inch diameter with a 1.81-inch wide elastic tire that is non-marking and vulcanized, mounted on a polyamide body with a 2.36-inch hub length and 0.47-inch axle hole diameter. This precision ball bearing wheel with stainless construction delivers exceptional performance with a dynamic load capacity of 881.85 lb at speeds up to 2.49 mph and a static load capacity of 1763.7 lb, making it ideal for AMR systems, automated shuttle systems, automotive OEM applications, and various industrial transport equipment.
Wheel 6.3 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 6.3-inch diameter with a 2.13-inch hub length and 1.97-inch tread width constructed from casted polyurethane on an aluminum body. This precision ball bearing-equipped wheel delivers exceptional load performance with a static capacity of 2,645.54 lb and dynamic capacities of 1,322.77 lb at 2.49 mph and 1,102.31 lb at 3.73 mph, making it ideal for aerospace equipment, AMR systems, automated shuttles, automotive OEM applications, medical devices, heavy AGV systems, and industrial transport equipment.
Wheel 7.87 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 7.87-inch diameter with a 2.13-inch hub length and 1.97-inch tread width constructed from casted polyurethane on an aluminum body. This precision ball bearing-equipped wheel delivers exceptional load performance with a static capacity of 2,645.54 lb and dynamic capacities of 1,322.77 lb at 2.49 mph and 1,102.31 lb at 3.73 mph, making it ideal for aerospace equipment, AMR systems, automated shuttles, automotive OEM applications, medical imaging equipment, heavy AGV systems, and various industrial transport solutions.
Wheel 3.15 in
The Puretech Wheel is a 3.15 in diameter caster wheel featuring a polypropylene body construction with a solid rubber, non-marking tread measuring 1.38 in in width and a roller bearing system. The wheel has an axle hole diameter of 0.47 in and a hub length of 1.75 in. Load capacity specifications include a dynamic load rating of 154.32 lb at speeds up to 2.49 mph and a static load capacity of 308.65 lb. This wheel is designed for applications including scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment.