- Home
- Casters & Wheels
- High-quality Wheels
-
Wheels by Functionality
Wheels by Functionality
Wheel 3 in
The Supratech Wheel is a 3 in diameter caster wheel featuring a polypropylene body with a thermoplastic rubber tread measuring 1.25 in wide and a hub length of 1.57 in, equipped with a plain bearing and 0.48 in axle hole diameter. This wheel provides a dynamic load capacity of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb, making it suitable for applications including roll cages, shopping trolleys, store fixtures and display, tool cabinets, work benches, and transport equipment.
Wheel 3.5 in
The Supratech Wheel is a 3.5 in diameter caster wheel featuring a polypropylene body with a thermoplastic rubber tread measuring 1.25 in wide and a hub length of 1.57 in, equipped with a plain bearing and 0.48 in axle hole diameter. This wheel offers a dynamic load capacity of 209.44 lb at speeds up to 1.86 mph and a static load capacity of 418.88 lb, making it suitable for roll cages, shopping trolleys, store fixtures and display, tool cabinets, work benches, and transport equipment applications.
Wheel 4 in
The Supratech Wheel is a 4 in diameter caster wheel featuring a polypropylene body with a thermoplastic rubber tread measuring 1.25 in wide and a hub length of 1.57 in, equipped with a plain bearing and 0.48 in axle hole diameter. This wheel offers a dynamic load capacity of 249.12 lb at speeds up to 1.86 mph and a static load capacity of 498.24 lb, making it suitable for roll cages, shopping trolleys, store fixtures and display, tool cabinets, work benches, and transport equipment applications.
Wheel 5 in
The Supratech Wheel is a 5 in diameter caster wheel featuring a polypropylene body with a thermoplastic rubber tread measuring 1.25 in wide and a hub length of 1.57 in, equipped with a plain bearing and 0.48 in axle hole diameter. This wheel offers a dynamic load capacity of 275.58 lb at speeds up to 1.86 mph and a static load capacity of 551.16 lb, making it suitable for roll cages, shopping trolleys, store fixtures and display, tool cabinets, work benches, and transport equipment applications.
Wheel 3 in
The Supratech Wheel is a 3 in diameter caster wheel featuring a polypropylene body with a thermoplastic rubber tread measuring 1.25 in wide and a hub length of 1.61 in, equipped with a precision ball bearing and 0.39 in axle hole diameter. This wheel provides a dynamic load capacity of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb, making it suitable for roll cages, shopping trolleys, store fixtures and display, tool cabinets, work benches, and transport equipment applications.
Wheel 3.5 in
The Supratech Wheel is a 3.5 in diameter caster wheel featuring a polypropylene body with a thermoplastic rubber tread measuring 1.25 in wide and a precision ball bearing system. The wheel has a 0.39 in axle hole diameter and 1.61 in hub length. Load capacity specifications include a dynamic load rating of 209.44 lb at speeds up to 1.86 mph and a static load capacity of 418.88 lb. This wheel is designed for applications including roll cages, shopping trolleys, store fixtures and display, tool cabinets, work benches, and transport equipment.
Wheel 4 in
The Supratech Wheel is a 4 in diameter caster wheel featuring a polypropylene body with a thermoplastic rubber tread measuring 1.25 in in width and a hub length of 1.61 in, equipped with a precision ball bearing and 0.39 in axle hole diameter. This wheel provides a dynamic load capacity of 249.12 lb at speeds up to 1.86 mph and a static load capacity of 498.24 lb, making it suitable for roll cages, shopping trolleys, store fixtures and display, tool cabinets, work benches, and transport equipment applications.
Wheel 5 in
The Supratech Wheel is a 5 in diameter caster wheel featuring a polypropylene body with a thermoplastic rubber tread measuring 1.25 in wide and a hub length of 1.61 in, equipped with a precision ball bearing and 0.39 in axle hole diameter. This wheel offers a dynamic load capacity of 275.58 lb at speeds up to 1.86 mph and a static load capacity of 551.16 lb, making it suitable for roll cages, shopping trolleys, store fixtures and display, tool cabinets, work benches, and transport equipment applications.
Wheel 3 in
The Maxtech Wheel is a 3 in diameter caster wheel featuring a polypropylene body with an injected polyurethane tread measuring 1.25 in wide and a hub length of 1.61 in, equipped with precision ball bearing and a 0.39 in axle hole diameter. This wheel provides a dynamic load capacity of 224.87 lb at speeds up to 1.86 mph and a static load capacity of 449.74 lb, making it suitable for aerospace industry and airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 3.5 in
The Maxtech Wheel is a precision-engineered caster component featuring a 3.5 in diameter with a 1.25 in tread width and 1.61 in hub length, constructed with a polypropylene body and polyurethane injected tread material. The wheel incorporates a precision ball bearing system with a 0.39 in axle hole diameter for smooth operation. Load specifications include a dynamic capacity of 249.12 lb at speeds up to 1.86 mph and a static load capacity of 498.24 lb, making it suitable for demanding applications in aerospace industry and airport equipment.
Wheel 4 in
The Maxtech Wheel is engineered for demanding caster applications, featuring a 4 in diameter with a 1.25 in wide polyurethane injected tread and polypropylene body construction. The wheel incorporates precision ball bearings and has a hub length of 1.61 in with an axle hole diameter of 0.39 in. Load capacity specifications include a dynamic rating of 275.58 lb at speeds up to 1.86 mph and a static load capacity of 551.16 lb, making it suitable for aerospace industry airport equipment, automotive OEM applications, ceramic and glass manufacturing, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 5 in
The Maxtech Wheel is engineered for demanding caster applications, featuring a 5 in diameter with a 1.25 in wide Polyurethane, injected tread and durable Polypropylene body construction. The wheel incorporates a Precision ball bearing system with a 0.39 in axle hole diameter and 1.61 in hub length for optimal performance. Load specifications include a dynamic capacity of 299.83 lb at speeds up to 1.86 mph and a static load capacity of 599.66 lb, making it suitable for Aerospace Industry, Airport Equipment, Automotive OEM, Machine Construction, and various industrial applications.
Wheel 3.94 in
The Elastech Wheel is designed for caster applications, featuring a 3.94 in diameter with a 1.34 in wide elastic tire tread that is non-marking and vulcanized, mounted on a polyamide body with roller bearing construction. The wheel has a hub length of 1.75 in and an axle hole diameter of 0.79 in, providing a dynamic load capacity of 352.74 lb at speeds up to 2.49 mph and a static load capacity of 705.48 lb, making it suitable for AMR systems, automated shuttle systems, automotive OEM applications, catering carts, and various industrial transport equipment.
Wheel 3.94 in
The Elastech Wheel is designed for caster applications, featuring a 3.94 in diameter with a 1.34 in wide elastic tire tread that is non-marking and vulcanized, mounted on a polyamide body with roller bearing construction. The wheel has a hub length of 1.75 in and an axle hole diameter of 0.79 in, providing a dynamic load capacity of 352.74 lb at speeds up to 2.49 mph and a static load capacity of 705.48 lb, making it suitable for AMR systems, automated shuttle systems, automotive OEM applications, catering carts, and various industrial transport equipment.
Wheel 4.92 in
The Elastech Wheel is designed for caster applications, featuring a 4.92 in diameter with a 1.57 in wide elastic tire tread that is non-marking and vulcanized. The wheel incorporates a polyamide body material and roller bearing system, with an axle hole diameter of 0.47 in and hub length of 1.75 in. Load capacity specifications include 551.16 lb dynamic load at 2.49 mph and 1102.31 lb static load, making it suitable for AMR systems, automated shuttle systems, automotive OEM applications, catering carts, container construction, and various industrial transport equipment.
Wheel 4.92 in
The Elastech Wheel is designed for caster applications, featuring a 4.92 in diameter with a 1.57 in wide elastic tire tread that is non-marking and vulcanized, mounted on a polyamide body with roller bearing construction. The hub measures 1.75 in in length with an axle hole diameter of 0.47 in. This wheel provides a dynamic load capacity of 551.16 lb at speeds up to 2.49 mph and a static load capacity of 1102.31 lb, making it suitable for diverse applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, and various industrial equipment.
Wheel 6.3 in
The Elastech Wheel is designed for caster applications, featuring a 6.3 in diameter with a 1.57 in tread width and 2.28 in hub length, equipped with a 0.47 in axle hole diameter. This wheel incorporates a polyamide body material combined with an elastic tire, non-marking, vulcanized tread and roller bearing system. Load specifications include a dynamic capacity of 661.39 lb at 2.49 mph and a static load capacity of 1322.77 lb, making it suitable for diverse industrial applications.
Wheel 7.87 in
The Elastech Wheel is designed for caster applications, featuring a 7.87 in diameter with a 1.57 in wide elastic tire tread that is non-marking and vulcanized, mounted on a polyamide body with roller bearing and 2.28 in hub length accommodating a 0.47 in axle hole diameter. This wheel provides a dynamic load capacity of 881.85 lb at speeds up to 2.49 mph and a static load capacity of 1763.7 lb, making it suitable for diverse applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, and various industrial equipment.
Wheel 3.94 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 3.94 in diameter with a 1.57 in wide polyurethane casted tread and aluminum body construction. The wheel incorporates precision ball bearing technology with a 0.79 in axle hole diameter and 1.57 in hub length for optimal performance. Load specifications include a dynamic capacity of 661.39 lb at 2.49 mph and static capacity of 1322.77 lb, making it suitable for aerospace equipment, AMR systems, automated shuttles, automotive OEM applications, medical equipment, and heavy industrial transport systems.
Wheel 3.15 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 3.15 in diameter with a 1.18 in wide casted polyurethane tread and steel, iron body construction. The wheel incorporates a precision ball bearing system with a 0.47 in axle hole diameter and 1.1 in hub length for optimal performance. It delivers a dynamic load capacity of 396.83 lb at speeds up to 1.86 mph, making it suitable for aerospace industry airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, medical equipment including C-Arms, CT scanners, MRI, and X-Ray systems, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, heavy AGV systems, machine construction, post logistic systems, production and platform trolleys, ultrasound equipment, and general transport equipment applications.
Wheel 3.35 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 3.35 in diameter with a 3.15 in wide casted polyurethane tread mounted on a steel and iron body construction. The wheel incorporates precision ball bearings and includes a 0.98 in axle hole diameter with a 3.15 in hub length for secure mounting. Load specifications include a dynamic capacity of 1,543.23 lb at speeds up to 1.86 mph and a static load rating of 3,086.47 lb, making it suitable for aerospace industry and airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, medical equipment including C-Arms, CT scanners, MRI and X-Ray systems, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, heavy AGV systems, machine construction, post logistic systems, production and platform trolleys, ultrasound equipment, and various transport equipment applications.
Wheel 3.35 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 3.35 in diameter with a 2.76 in wide casted polyurethane tread and steel, iron body construction. The wheel incorporates a precision ball bearing, sealed design with a 2.95 in hub length and 0.67 in axle hole diameter. Load specifications include a dynamic capacity of 1543.23 lb at speeds up to 1.86 mph and a static load capacity of 3086.47 lb, making it suitable for aerospace industry airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, medical equipment including C-Arms, CT scanners, MRI, and X-Ray systems, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, heavy AGV systems, machine construction, post logistic systems, production and platform trolleys, ultrasound equipment, and transport equipment applications.
Wheel 3.15 in
The Maxtech Wheel is engineered for demanding caster applications, featuring a 3.15 in diameter with a 1.18 in wide polyurethane injected tread and polyamide body construction. The wheel incorporates a plain bearing system with a 0.47 in axle hole diameter and 1.75 in hub length for reliable operation. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 2.49 mph and a static load rating of 440.92 lb, making it suitable for aerospace industry airport equipment, automotive OEM applications, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 3.94 in
The Maxtech Wheel is designed for caster applications, featuring a 3.94 in diameter with a 1.18 in tread width and 1.75 in hub length, accommodating a 0.47 in axle hole diameter. This wheel offers a dynamic load capacity of 330.69 lb at speeds up to 2.49 mph and a static load capacity of 661.39 lb. Constructed with a polyamide body and injected polyurethane tread, it incorporates a plain bearing system for reliable performance across diverse industrial applications including aerospace equipment, automotive OEM, machine construction, and transport equipment.