Skip to main content Skip to search Skip to main navigation
The Supratech Wheel is a 3 in diameter caster wheel featuring a polypropylene body with a thermoplastic rubber tread measuring 1.25 in wide and a hub length of 1.61 in, equipped with a precision ball bearing and 0.39 in axle hole diameter. This wheel provides a dynamic load capacity of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb, making it suitable for roll cages, shopping trolleys, store fixtures and display, tool cabinets, work benches, and transport equipment applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PJP3x1.25-Ø9.8 HL41
EAN
4031582436129
Core attributes
Type
Wheel
Load capacity at 3 km/h
176.37 lb
Load capacity Static
352.74 lb
Product name
Supratech
Standard
Institute of Casters and Wheel Manufacturers
Electric conductive
Stainless
Wheel
Hardness of tread (A)
77 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Axle hole diameter
0.39 in
Hub length
1.61 in
Tread width
1.25 in
Diameter
3 in
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
detail.specialFeatures.subtitle
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements