Heavy Duty Casters
Fixed caster 6.3 in
The Alpha stainless is a fixed caster designed for demanding industrial applications requiring robust construction and corrosion resistance. This caster features a rectangular plate fitting that provides secure mounting to equipment and transport systems. The housing is constructed from heavy-duty stainless steel, ensuring exceptional durability and resistance to corrosive environments, making it suitable for use in catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection equipment, machine construction, and transport equipment. The wheel assembly consists of a 6.3-inch diameter polyamide wheel body with an identical tread material, supported by a plain bearing that delivers smooth, reliable rotation under operational loads. The overall height of the caster is 7.87 inches, providing appropriate clearance for most industrial applications. This caster is engineered to support a static load capacity of 2,204.62 pounds, while maintaining a dynamic load capacity of 1,102.31 pounds at speeds up to 2.49 miles per hour, making it ideal for both stationary and mobile applications requiring dependable performance and long-term reliability in challenging industrial environments.
Swivel caster 7.87 in
The Zeta swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel consists of a polyamide body with tread material identical with wheel body, supported by a plain bearing system, and measures 7.87 inches in diameter. The overall height of the complete assembly is 9.45 inches. Load capacity specifications include dynamic ratings of 1322.77 lb at 2.49 mph and 1058.22 lb at 3.73 mph, with a static load capacity of 2645.54 lb. This heavy-duty caster is specifically designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable performance under substantial loads is essential.
Swivel caster with total lock 7.87 in
The Zeta is a swivel caster with total lock, designed for demanding applications in the aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment. The fitting is a rectangular plate that provides a stable mounting interface for secure attachment. The housing is manufactured from very heavy steel sheet and incorporates a swivel bearing with two ball races, available in reinforced or stainless configurations to suit the operating environment. The wheel has a diameter of 7.87 in and runs on a plain bearing, with a polyamide wheel body and a tread material identical with the wheel body. The overall height of the caster is 9.45 in. The static load capacity is 2,645.54 lb, while the dynamic load capacity is 1,058.22 lb at a speed of 3.73 mph and 1,322.77 lb at a speed of 2.49 mph.
Fixed caster 9.84 in
The Zeta fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, providing exceptional durability and structural integrity. The wheel incorporates a polyamide body with tread material identical to the wheel body, equipped with plain bearing technology for smooth operation, and measures 9.84 inches in diameter. The overall height of the complete assembly is 11.42 inches. Load capacity specifications include dynamic ratings of 1763.7 lb at 2.49 mph and 1410.96 lb at 3.73 mph operating speeds, while the static load capacity reaches 3527.39 lb, making this caster suitable for heavy-duty industrial applications requiring reliable performance under substantial weight loads.
Swivel caster 6.3 in
The Zeta swivel caster is engineered for demanding industrial applications requiring reliable mobility and load management. This unit features a rectangular plate fitting designed for secure mounting on various equipment platforms. The housing is constructed from very heavy steel sheet and incorporates a swivel bearing with two ball races, reinforced or stainless, ensuring smooth rotational movement and extended operational life. The wheel assembly measures 6.3 inches in diameter and is equipped with a precision ball bearing for optimal performance and reduced friction. The wheel tread is manufactured from casted polyurethane, providing excellent durability and floor protection while delivering superior grip and maneuverability. The overall height of the caster is 7.87 inches, making it suitable for integration into compact and space-constrained equipment designs. The Zeta caster demonstrates impressive load-carrying capabilities with a static load capacity of 3527.39 pounds, while its dynamic load capacity reaches 1410.96 pounds at speeds up to 3.73 miles per hour and 1763.7 pounds at speeds up to 2.49 miles per hour. This swivel caster is ideally suited for aerospace industry and airport equipment, automotive original equipment manufacturer applications, production and platform trolleys, and various transport equipment where dependable performance and substantial load support are essential requirements.
Swivel caster with total lock 6.3 in
The Zeta swivel caster with total lock is engineered for demanding industrial applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment. This caster features a rectangular plate fitting that provides secure mounting and reliable load distribution across various equipment platforms. The housing is constructed from very heavy steel sheet material and incorporates two ball races, reinforced or stainless, within the swivel bearing assembly to ensure smooth rotation and extended operational life. The wheel measures 6.3 inches in diameter and is composed of casted polyurethane tread material mounted on a casting body, supported by precision ball bearings that deliver consistent performance under demanding conditions. The overall height of the caster is 7.87 inches, making it suitable for integration into compact and space-constrained equipment designs. This caster demonstrates exceptional load-carrying capabilities with a static load capacity of 3,527.39 pounds, while the dynamic load capacity reaches 1,322.77 pounds at speeds up to 3.73 miles per hour and 1,763.70 pounds at speeds up to 2.49 miles per hour, providing flexibility for various operational speeds and load requirements. The total lock mechanism ensures stability when the caster is stationary, preventing unwanted movement during loading, unloading, or storage operations.
Swivel caster with total lock 7.87 in
The Zeta swivel caster with total lock is engineered for demanding industrial applications requiring reliable mobility and secure positioning. This unit features a rectangular plate fitting that provides secure mounting to equipment and platforms. The housing is constructed from very heavy steel sheet and incorporates a swivel bearing with two ball races, reinforced or stainless, ensuring smooth rotation and extended operational life. The wheel assembly consists of a 7.87 inch diameter wheel with a polyurethane casted tread material mounted on a precision ball bearing, delivering optimal load distribution and smooth rolling characteristics. The overall height of the caster is 9.45 inches, accommodating standard equipment configurations. This caster demonstrates exceptional load capacity with a static load rating of 3527.39 pounds, while the dynamic load capacity reaches 1410.96 pounds at speeds up to 3.73 miles per hour and 1763.7 pounds at speeds up to 2.49 miles per hour, making it suitable for both high-speed and heavy-load applications. The Zeta caster is specifically designed for aerospace industry and airport equipment, automotive original equipment manufacturers, production and platform trolleys, and transport equipment, where durability, precision, and reliable performance are essential requirements.
Fixed caster 6.3 in
The Zeta fixed caster is a heavy-duty mobility solution engineered for demanding industrial applications requiring reliable directional control and stability. The caster features a rectangular plate fitting that provides secure mounting to equipment and machinery, ensuring consistent performance across various operational environments. The housing is constructed from steel sheet, very heavy grade material, which delivers exceptional durability and resistance to wear, impact, and corrosion while maintaining structural integrity under sustained operational stress. The wheel assembly incorporates a 6.3 inch diameter design with a polyurethane, casted tread material that offers superior grip, reduced noise generation, and extended service life on diverse floor surfaces. The wheel is supported by a precision ball bearing that ensures smooth rotation, minimizes friction losses, and contributes to the overall efficiency and longevity of the caster mechanism. The overall height of the assembly measures 7.87 inches, accommodating standard equipment configurations and providing optimal ergonomic clearance for operational accessibility. The Zeta caster demonstrates impressive load-bearing capabilities with a static load capacity of 3527.39 pounds, while dynamic load ratings reach 1410.96 pounds at speeds up to 3.73 miles per hour and 1763.7 pounds at speeds up to 2.49 miles per hour, making it suitable for both stationary support and mobile applications requiring controlled movement across facility floors.
Fixed caster 7.87 in
The Zeta fixed caster is a heavy-duty mobility solution engineered for demanding industrial applications requiring reliable directional control and stability. The caster features a rectangular plate fitting that provides secure mounting to equipment and machinery, ensuring consistent performance across various installation scenarios. The housing is constructed from steel sheet, very heavy grade material, which delivers exceptional durability and resistance to impact, corrosion, and operational stress in challenging environments. The wheel assembly incorporates a 7.87 inch diameter design with a polyurethane, casted tread material that offers superior grip, wear resistance, and floor protection while minimizing noise during operation. The wheel is supported by a precision ball bearing that ensures smooth rotation, reduces friction, and extends the service life of the caster under continuous use. The overall height of the assembly measures 9.45 inches, providing appropriate clearance and ergonomic positioning for most industrial equipment configurations. The Zeta caster demonstrates exceptional load-bearing capabilities with a static load capacity of 3527.39 pounds, accommodating substantial equipment weight without deformation or failure. Dynamic load capacity specifications are rated at 1410.96 pounds when operating at speeds up to 6 kilometers per hour, equivalent to approximately 3.73 miles per hour, and 1763.7 pounds at speeds up to 4 kilometers per hour, equivalent to approximately 2.49 miles per hour, enabling safe and reliable performance across varying operational speeds and load conditions.
Swivel caster 7.87 in
The Zeta swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from very heavy steel sheet and incorporates two ball races that are reinforced or stainless steel for enhanced swivel bearing performance. The wheel assembly utilizes a heavy polyamide body with matching polyamide tread material, supported by precision ball bearings for smooth operation. The wheel measures 7.87 inches in diameter. Overall height of the complete assembly is 9.45 inches. Load specifications include dynamic capacity ratings of 1,984.16 lb at 2.5 mph and 1,587.33 lb at 3.7 mph operating speeds, while the static load capacity reaches 3,968.32 lb for stationary applications requiring maximum weight support.
Swivel caster with total lock 7.87 in
The Zeta is a swivel caster with total lock functionality, designed for heavy-duty industrial applications. The unit features a rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from very heavy steel sheet material and incorporates a robust swivel bearing system utilizing two ball races that are either reinforced or manufactured from stainless steel for enhanced durability. The wheel assembly consists of a heavy polyamide body with an identical polyamide tread material, ensuring consistent performance characteristics throughout. The wheel is equipped with precision ball bearings for smooth operation and measures 7.87 inches in diameter. The overall height of the complete caster assembly is 9.45 inches. Load specifications include a static capacity of 3,968.32 pounds and dynamic load ratings of 1,984.16 pounds at speeds up to 2.49 miles per hour, reducing to 1,587.33 pounds at speeds up to 3.73 miles per hour, making it suitable for demanding material handling applications.
Swivel caster 4.92 in
The Zeta swivel caster is engineered for demanding industrial applications requiring reliable mobility and load management. This unit features a rectangular plate fitting that provides secure mounting to equipment and platforms. The housing is constructed from very heavy steel sheet with two ball races, reinforced or stainless, ensuring exceptional durability and smooth rotational performance under continuous operational demands. The wheel assembly incorporates a 4.92 inch diameter design with a casted polyurethane tread material that delivers superior grip and wear resistance across diverse surfaces. The precision ball bearing integrated into the wheel structure enables smooth, efficient rotation while minimizing friction and maintenance requirements. The overall height of the caster measures 6.46 inches, allowing for precise integration into equipment designs with specific clearance requirements. This caster demonstrates impressive load capacity specifications, supporting a static load rating of 2910.1 pounds for stationary applications. Dynamic load capacity reaches 1212.54 pounds at speeds up to 3.73 miles per hour, or 1455.05 pounds at reduced speeds of 2.49 miles per hour, providing flexibility for various operational scenarios. The Zeta swivel caster is specifically designed for aerospace industry applications, airport equipment, automotive original equipment manufacturing, production and platform trolleys, and specialized transport equipment where reliability and performance are paramount.
Swivel caster with total lock 4.92 in
The Zeta is a swivel caster with total lock designed for demanding industrial applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment. The caster features a rectangular plate fitting that provides secure and stable mounting to various equipment and platforms. The housing is constructed from very heavy steel sheet material and incorporates two ball races that are either reinforced or stainless, ensuring reliable swivel operation and extended service life in challenging environments. The wheel assembly consists of a 4.92 inch diameter wheel with a polyurethane casted tread material mounted on precision ball bearings, delivering smooth rotation and consistent performance. The overall height of the caster is 6.46 inches, making it suitable for integration into diverse equipment configurations. The caster demonstrates exceptional load capacity with a static load rating of 2910.1 pounds, while the dynamic load capacity varies based on operational speed: 1212.54 pounds at 3.73 miles per hour and 1455.05 pounds at 2.49 miles per hour. These specifications make the Zeta an ideal choice for heavy-duty applications requiring reliable mobility, precise directional control, and the ability to lock the swivel mechanism when stationary positioning is required.
Fixed caster 4.92 in
The Zeta is a fixed caster designed for industrial applications requiring reliable directional control and stability. The caster features a rectangular plate fitting that provides secure mounting to equipment and machinery. The housing is constructed from steel sheet, very heavy material, ensuring exceptional durability and resistance to wear under demanding operational conditions. The wheel assembly incorporates a 4.92 inch diameter wheel with a polyurethane, casted tread material that delivers superior grip and load distribution across various floor surfaces. The wheel is supported by a precision ball bearing that enables smooth rotation and minimizes friction during operation. The overall height of the caster measures 6.46 inches, making it suitable for applications where vertical clearance and accessibility are important considerations. The Zeta caster demonstrates impressive load-bearing capabilities with a static load capacity of 2910.1 pounds, allowing it to support substantial equipment weight without deformation or failure. For dynamic loading conditions, the caster maintains a load capacity of 1212.54 pounds at speeds up to 3.73 miles per hour, and 1455.05 pounds at speeds up to 2.49 miles per hour, providing flexibility for both high-speed and heavy-load applications. These specifications make the Zeta fixed caster an excellent choice for industrial environments requiring dependable performance and extended service life.
Swivel caster with directional lock 7.87 in
The Zeta swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of a polyamide body with polyurethane, injected tread material and precision ball bearing for optimal performance, measuring 7.87 inches in diameter. The caster has an overall height of 9.45 inches, making it suitable for heavy-duty industrial applications. Load capacity specifications include dynamic ratings of 1102.31 lb at 2.5 mph and 881.85 lb at 3.7 mph, with a static load capacity of 2204.62 lb. This caster is designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Swivel caster with directional lock 4.92 in
The Zeta swivel caster with directional lock is engineered for demanding industrial applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment. This caster features a rectangular plate fitting that provides secure mounting and reliable attachment to various equipment platforms. The housing is constructed from very heavy steel sheet and incorporates two ball races, reinforced or stainless, ensuring exceptional durability and smooth rotational performance under continuous operational demands. The wheel assembly consists of a 4.92 inch diameter wheel with a casted polyurethane tread material mounted on an aluminum body, complemented by precision ball bearings that deliver smooth, reliable rotation and extended service life. The overall height of the caster measures 6.46 inches, providing optimal clearance and maneuverability in confined spaces. This caster demonstrates impressive load capacity specifications, supporting a static load of 2204.62 pounds for stationary applications. For dynamic loading conditions, the caster maintains a load capacity of 881.85 pounds at speeds up to 3.73 miles per hour, or alternatively 1102.31 pounds at speeds up to 2.49 miles per hour, allowing operators to select the appropriate speed range based on their specific operational requirements and load parameters. These comprehensive specifications make the Zeta caster an ideal solution for heavy-duty industrial environments requiring reliable mobility and directional control.
Swivel caster with directional lock 6.3 in
The Zeta swivel caster with directional lock is engineered for demanding industrial applications including aerospace industry and airport equipment, automotive OEM, production and platform trolleys, and transport equipment. This caster features a rectangular plate fitting that provides secure mounting to various equipment platforms and structures. The housing is constructed from very heavy steel sheet and incorporates two ball races that are either reinforced or stainless, ensuring exceptional durability and corrosion resistance in challenging environments. The wheel assembly consists of a 6.3 inch diameter wheel with a casted polyurethane tread material mounted on an aluminum body, supported by precision ball bearings that enable smooth, reliable rotation. The overall height of the caster is 7.87 inches, making it suitable for integration into compact and space-constrained applications. This caster delivers a static load capacity of 3527.39 pounds, while the dynamic load capacity reaches 1410.96 pounds at speeds up to 3.73 miles per hour and 1763.7 pounds at speeds up to 2.49 miles per hour, providing flexibility for both high-speed and heavy-load operational scenarios. The combination of precision engineering, robust materials, and directional locking capability makes the Zeta caster an ideal solution for applications requiring reliable mobility with enhanced directional control.
Swivel caster with directional lock 6.3 in
The Zeta swivel caster with directional lock is engineered for demanding industrial applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment. This caster features a rectangular plate fitting that provides secure and versatile mounting options for various equipment configurations. The housing is constructed from very heavy steel sheet and incorporates two ball races, reinforced or stainless, ensuring reliable swivel performance and extended service life under continuous operational demands. The wheel assembly consists of a 6.3 inch diameter wheel with a casted polyurethane tread material mounted on precision ball bearings, delivering smooth rotation and excellent load distribution characteristics. The overall height of the caster measures 7.87 inches, allowing for precise integration into equipment designs with specific clearance requirements. This caster demonstrates exceptional load capacity specifications, with a static load capacity of 2425.08 pounds for stationary applications and dynamic load capacities of 970.03 pounds at 3.73 miles per hour and 1212.54 pounds at 2.49 miles per hour, accommodating various operational scenarios and speed requirements. The aluminum wheel body provides optimal weight-to-strength ratio while maintaining durability in high-demand industrial environments, making the Zeta caster an ideal solution for applications requiring reliable mobility and precise directional control.
Swivel caster with directional lock 7.87 in
The Zeta is a swivel caster with directional lock designed for demanding industrial applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment. The caster features a rectangular plate fitting that provides secure mounting and reliable attachment to various equipment platforms. The housing is constructed from very heavy steel sheet material and incorporates two ball races that are either reinforced or stainless, ensuring exceptional durability and corrosion resistance in challenging environments. The wheel assembly consists of a 7.87 inch diameter wheel with a casted polyurethane tread material mounted on an aluminum body, supported by precision ball bearings that enable smooth rotation and extended service life. The overall height of the caster is 9.45 inches, making it suitable for integration into compact and space-constrained applications. The load capacity specifications indicate a static load rating of 3527.39 pounds, while the dynamic load capacity reaches 1410.96 pounds at speeds up to 3.73 miles per hour and 1763.7 pounds at speeds up to 2.49 miles per hour, providing flexibility for various operational scenarios. These comprehensive specifications make the Zeta an ideal solution for heavy-duty industrial mobility requirements where precision, reliability, and directional control are essential performance criteria.
Swivel caster with directional lock 7.87 in
The Zeta is a swivel caster with directional lock designed for demanding industrial applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment. The caster features a rectangular plate fitting that provides secure mounting and reliable attachment to various equipment platforms. The housing is constructed from very heavy steel sheet material and incorporates two ball races that are either reinforced or stainless, ensuring exceptional durability and corrosion resistance in challenging environments. The wheel assembly consists of a 7.87 inch diameter wheel with a casted polyurethane tread material mounted on an aluminum body, supported by precision ball bearings that enable smooth rotation and extended service life. The overall height of the caster is 9.45 inches, making it suitable for integration into compact and space-constrained applications. The load capacity specifications indicate a static load rating of 3086.47 pounds, while the dynamic load capacity varies based on operational speed, with a maximum dynamic load of 1543.23 pounds at 2.49 miles per hour and 1234.59 pounds at 3.73 miles per hour, allowing engineers to select appropriate configurations based on specific application requirements and mobility demands.
Swivel caster with directional lock 4.92 in
The Zeta swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of a polyamide, heavy body material with tread material identical with wheel body, equipped with precision ball bearing for optimal performance, measuring 4.92 inches in diameter. The overall height of the unit is 6.46 inches, providing appropriate clearance for various applications. Load capacity specifications include dynamic ratings of 1543.23 lb at 2.49 mph and 1234.59 lb at 3.73 mph, with a static load capacity of 3086.47 lb. This caster is specifically designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and directional control are essential.
Swivel caster with directional lock 6.3 in
The Zeta swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of a polyamide, heavy body material with tread material identical with wheel body, equipped with precision ball bearing for optimal performance, measuring 6.3 inches in diameter. The overall height of the unit is 7.87 inches, providing appropriate clearance for various industrial applications. Load capacity specifications include dynamic ratings of 1763.7 lb at 2.5 mph and 1410.96 lb at 3.7 mph, with a static load capacity of 3527.39 lb. This heavy-duty caster is specifically designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Swivel caster with directional lock 7.87 in
The Zeta swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel consists of a polyamide body with tread material identical with wheel body, equipped with precision ball bearing for optimal performance, measuring 7.87 inches in diameter. The overall height of the assembly is 9.45 inches. Load capacity specifications include dynamic ratings of 1763.7 lb at 2.49 mph and 1410.96 lb at 3.73 mph, with a static load capacity of 3527.39 lb. This heavy-duty caster is specifically designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Frequently Asked Questions
Advantages of Heavy Duty Castors
Heavy duty castors are engineered to handle extreme loads while maintaining smooth movement and stability. They are built with reinforced materials and robust components, ensuring long-lasting performance even in the toughest environments.
TENTE heavy duty castors offer several key benefits:
High Load Capacity - Engineered to support heavy weights of up to 1500 kg and more without compromising mobility, making them ideal for industrial and commercial use.
Smooth and Stable Movement – Designed for effortless rolling, even under extreme loads, reducing strain on workers and equipment.
Enhanced Durability – Made from high-quality materials to withstand frequent use and harsh conditions.
Increased Safety – Locking mechanisms allow for better stability and control when working with heavy loads, reducing the risk of accidents and workplace injuries.
Tested Quality – Tested in our own and external laboratories for compliance with European standards.
Types of Heavy Duty Castors
Heavy duty castors are available in a variety of material configurations and sizes, each designed to meet specific application requirements and challenges. They can also incorporate different functionalities to enhance performance in various environments. Below are some of the most popular types of heavy duty castors featured in our product portfolio:
Heavy Duty Castors with Brakes
Heavy duty castors are available with a range of locking mechanisms to ensure stability and prevent unwanted movement when needed. TENTE heavy duty castors can be equipped with total locks, directional locks, wheel locks, or combinations of these mechanisms to meet specific application requirements. We do also offer automatic self-alignment for our heavy duty castors, helping to improve long-distance travel.
Spring-loaded Heavy Duty Castors
Spring-loaded heavy duty castors are engineered to minimize shock and impact loads during transport, enhancing durability and extending service life. By absorbing impacts, they also protect transported goods and reduce noise levels, ensuring a smoother and quieter operation. TENTE spring-loaded heavy duty castors can handle up to 900 kg of load per castor. They are availabe with either 160 mm or 200 mm wheel diameter.
Low Profile Heavy Duty Castors
In some applications, space constraints make standard heavy duty castors unsuitable. If you require a robust yet low-profile solution, our Kappa load is an ideal choice. With an overall height of 170 mm it is capable of handling loads of 840 kg per castor – combining a welded steel housing with a heavy polyamide wheel. If you need a similar sized low profile castor capable of handling handle extra heavy loads of up to 3,500 kg per castor, have a look at our smallest Omikron with an overall height of 180 mm.
Fields of application for Heavy Duty Castors
Heavy duty castors are used in a wide range of industries, providing both mobility and reliable support for heavy equipment when needed. Our solutions combine high load capacity with precision and flexibility to reliably master even the most complex challenges and toughest environments. Heavy duty castors are essential in industrial settings. Warehouse and logistics centres rely on them to transport and store heavy objects with pallet trolleys, roll cages, and heavy-duty shelving units, this way ensuring efficient handling of goods. In medical and laboratory environments, they provide stability and smooth movement for large medical devices, diagnostic equipment, and mobile workstations. Retail and commercial spaces use them for heavy display units, storage racks, and movable counters, offering both flexibility and durability. Even in construction and outdoor applications, heavy-duty castors support mobile scaffolding, tool carts, and transport platforms, standing up to rough terrain and heavy loads.