- Home
- Casters & Wheels
- High-quality Wheels
-
Wheels by Load Capacity
Wheels by Load Capacity
Wheel 3.35 in
The Novatech wheel is a caster wheel body designed for industrial and commercial applications, featuring a diameter of 3.35 inches and a tread width of 2.95 inches. The tread is constructed from polypropylene, soft material, providing reliable performance in various operating environments. This wheel body delivers a static load capacity of 3086.47 pounds, ensuring robust support for heavy-duty applications, while maintaining a dynamic load capacity of 1543.23 pounds at speeds up to 1.86 miles per hour, making it suitable for demanding caster assemblies requiring substantial weight-bearing capability.
Wheel 3.35 in
The Novatech wheel is a precision caster component engineered for demanding industrial applications, featuring a compact diameter of 3.35 inches and a tread width of 3.54 inches constructed from soft polypropylene material. This wheel body delivers robust load-bearing capabilities with a static load capacity of 3,527.39 pounds, while its dynamic load performance reaches 1,410.96 pounds at speeds up to 3.73 miles per hour or 1,763.70 pounds at 2.49 miles per hour, providing flexibility for various operational requirements. The combination of these specifications makes the Novatech wheel suitable for heavy-duty caster assemblies requiring reliable performance across diverse industrial environments.
Wheel 2.95 in
The Novatech wheel is a precision caster wheel body engineered for reliable performance in demanding applications. This wheel features a diameter of 2.95 inches with a tread width of 1.97 inches, constructed from soft polypropylene material to provide optimal grip and durability. The wheel body is designed to support a static load capacity of 2,204.62 pounds, while maintaining a dynamic load capacity of 1,102.31 pounds at speeds up to 1.86 miles per hour, making it suitable for both stationary and mobile caster applications requiring robust load-bearing capabilities.
Wheel 2.95 in
The Novatech wheel is a precision caster component engineered for demanding industrial applications, featuring a diameter of 2.95 inches and a tread width of 2.36 inches. The wheel body is constructed with a soft polypropylene tread material that provides reliable performance across various floor surfaces. This wheel is rated for a static load capacity of 2,425.08 pounds, ensuring stability under stationary conditions, and a dynamic load capacity of 1,212.54 pounds at speeds up to 1.86 miles per hour, making it suitable for mobile caster assemblies requiring robust load-bearing capabilities in both stationary and mobile applications.
Wheel 2.95 in
The Novatech wheel is a caster wheel body designed for industrial and commercial applications, featuring a diameter of 2.95 inches and a tread width of 3.15 inches. The tread is constructed from soft polypropylene material, providing reliable performance and durability in demanding environments. This wheel body is engineered to support a static load capacity of 3086.47 pounds, ensuring stable operation under stationary conditions, and a dynamic load capacity of 1543.23 pounds at speeds up to 1.86 miles per hour, making it suitable for mobile caster applications requiring consistent performance and load-bearing reliability.
Wheel 3.07 in
The Novatech wheel is a 3.07 inch diameter caster wheel body featuring a 3.07 inch wide tread constructed from polypropylene soft material. This wheel is engineered to support a static load capacity of 3086.47 pounds. For dynamic applications, the wheel accommodates loads of 1851.88 pounds at speeds up to 3.73 miles per hour, or alternatively 1543.23 pounds at speeds up to 2.49 miles per hour, providing flexibility for various operational requirements and speed conditions.
Wheel 3.15 in
The Novatech wheel is a precision caster component engineered for demanding industrial applications, featuring a compact diameter of 3.15 inches with a tread width of 2.44 inches constructed from soft polypropylene material. This wheel body delivers robust load-bearing capabilities, supporting a static load capacity of 2645.54 pounds under stationary conditions and a dynamic load capacity of 1322.77 pounds when operating at speeds up to 1.86 miles per hour, making it suitable for heavy-duty material handling and transportation equipment requiring reliable performance and durability.
Wheel 3.15 in
The Novatech wheel is a caster wheel body designed for industrial and commercial applications, featuring a diameter of 3.15 inches and a tread width of 2.95 inches. The tread is constructed from polypropylene, soft material, providing reliable performance in various operating environments. This wheel body is engineered to support a static load capacity of 3086.47 pounds, ensuring stability under stationary conditions, and a dynamic load capacity of 1543.23 pounds at speeds up to 1.86 miles per hour, making it suitable for mobile caster applications requiring dependable load-bearing performance.
Wheel 3.23 in
The Novatech wheel is a precision caster component engineered for demanding industrial applications, featuring a diameter of 3.23 inches and a tread width of 2.44 inches. The wheel body is constructed with a soft polypropylene tread material that provides reliable performance across various floor surfaces. This wheel is rated for a static load capacity of 2645.54 pounds, ensuring stability under stationary conditions, and a dynamic load capacity of 1322.77 pounds at speeds up to 1.86 miles per hour, making it suitable for mobile caster assemblies requiring robust load-bearing capabilities in commercial and industrial environments.
Wheel 3.23 in
The Novatech wheel is a precision caster component engineered for reliable material handling applications. This wheel features a diameter of 3.23 inches with a tread width of 2.68 inches, constructed from soft polypropylene material to provide optimal grip and durability. The wheel body delivers a static load capacity of 3,086.47 pounds, ensuring stable performance under stationary loads, while maintaining a dynamic load capacity of 1,543.23 pounds at speeds up to 1.86 miles per hour, making it suitable for controlled mobility in demanding industrial environments.
Wheel 3.23 in
The Novatech wheel is a precision caster wheel body engineered for demanding industrial applications. This wheel features a diameter of 3.23 inches with a tread width of 3.94 inches, constructed from soft polypropylene material to provide optimal grip and durability. The wheel body demonstrates exceptional load-bearing capabilities, supporting a static load capacity of 3,527.39 pounds and a dynamic load capacity of 1,763.7 pounds at speeds up to 1.86 miles per hour, making it suitable for heavy-duty material handling and transportation equipment requiring reliable performance under sustained loads.
Wheel 3.35 in
The Novatech wheel is a precision caster wheel body engineered for demanding industrial applications, featuring a diameter of 3.35 inches and a tread width of 2.17 inches. The wheel is constructed with a soft polypropylene tread material that provides reliable performance across various floor surfaces. This wheel body delivers a static load capacity of 2,425.08 pounds, ensuring robust support for heavy-duty equipment and machinery. Under dynamic operating conditions at speeds up to 1.86 miles per hour, the wheel maintains a dynamic load capacity of 1,212.54 pounds, making it suitable for both stationary and mobile caster applications requiring dependable load-bearing performance.
Wheel 3.35 in
The Novatech wheel is a caster wheel body designed for industrial and commercial applications, featuring a diameter of 3.35 inches and a tread width of 3.15 inches. The tread is constructed from polypropylene, soft material, providing reliable performance in various operating environments. This wheel body supports a static load capacity of 3,527.39 pounds and a dynamic load capacity of 1,763.7 pounds at a speed of 1.86 miles per hour, making it suitable for heavy-duty caster assemblies requiring substantial load-bearing capabilities.
Wheel 3.94 in
The Novatech wheel is a precision caster wheel body engineered for reliable material handling applications. This wheel features a diameter of 3.94 inches with a tread width of 1.57 inches, constructed from soft polypropylene material to provide optimal grip and durability. The wheel body delivers a static load capacity of 2204.62 pounds, ensuring stable support under stationary conditions, while maintaining a dynamic load capacity of 1102.31 pounds at speeds up to 1.86 miles per hour, making it suitable for controlled movement in demanding industrial environments.
Wheel 3.23 in
The Novatech wheel is a precision caster component engineered for demanding industrial applications, featuring a compact diameter of 3.23 inches and a tread width of 3.78 inches constructed from soft polypropylene material. This wheel body delivers exceptional load-bearing performance with a static load capacity of 3,306.93 pounds, ensuring reliable support under stationary conditions, while maintaining a dynamic load capacity of 1,653.47 pounds at speeds up to 1.86 miles per hour. The combination of robust construction and carefully specified dimensions makes this wheel suitable for heavy-duty caster assemblies requiring dependable performance in demanding environments.
Wheel 3.15 in
The Duratech wheel is a precision caster wheel body engineered for demanding industrial applications, featuring a compact diameter of 3.15 inches with a tread width of 2.76 inches constructed from soft polypropylene material. This wheel body delivers robust load-bearing capabilities, supporting a static load capacity of 2,866.01 pounds and a dynamic load capacity of 1,433 pounds at speeds up to 1.86 miles per hour, making it suitable for heavy-duty material handling and transportation equipment requiring reliable performance and durability in continuous-use environments.
Wheel 4.92 in
The Elastech wheel is a caster wheel body designed for demanding industrial applications, featuring a diameter of 4.92 inches and a tread width of 1.57 inches with a soft polypropylene material composition. This wheel body delivers a static load capacity of 705.48 pounds, enabling reliable performance under sustained loads, while maintaining a dynamic load capacity of 352.74 pounds at speeds up to 2.49 miles per hour, making it suitable for both stationary and mobile caster applications requiring durable, consistent performance.
Wheel 7.87 in
The Elastech wheel is a steel and iron caster wheel body designed for demanding industrial applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches. The wheel features a 7.87 inch diameter with a 2.95 inch wide elastic tire in black vulcanized material. It supports a static load capacity of 2204.62 pounds and dynamic load capacities of 1102.31 pounds at 3.73 miles per hour or 1322.77 pounds at 2.49 miles per hour, making it suitable for both high-speed and heavy-load applications.
Wheel 3.94 in
The Supratech wheel is a precision caster component engineered for demanding industrial and commercial applications including roll cages, shopping trolleys, store fixtures and displays, tool cabinets, work benches, and transport equipment. This wheel features a polypropylene body with a thermoplastic rubber tread measuring 1.26 inches in width, delivering optimal grip and durability across varied floor surfaces. The wheel diameter is 3.94 inches with a hub length of 1.37 inches and an axle hole diameter of 0.47 inches, accommodating standard caster mounting configurations. Equipped with a roller bearing for smooth rotation and reduced friction, the Supratech wheel delivers a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour, making it suitable for both stationary and mobile applications requiring reliable performance and extended service life.
Wheel 4.92 in
The Elastech wheel is a precision caster wheel engineered for demanding industrial applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches. This wheel features a 4.92 inch diameter with a 1.26 inch wide elastic tire constructed from non-marking, vulcanized material that resists marking on floors. The hub length measures 1.4 inches with a 0.31 inch axle hole diameter, and the wheel body is manufactured from zinc die-cast material for durability. The wheel is equipped with a precision ball bearing made from stainless steel for smooth, reliable rotation. The static load capacity is rated at 661.39 pounds, while the dynamic load capacity reaches 330.69 pounds at speeds up to 1.86 miles per hour, making this caster wheel suitable for heavy-duty industrial material handling and transport applications.
Wheel 5.91 in
The Elastech wheel is a precision caster wheel engineered for demanding industrial applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches. The wheel features a diameter of 5.91 inches with a tread width of 1.26 inches composed of elastic tire, non-marking, vulcanized material that ensures durability and floor protection. The hub length measures 1.4 inches with an axle hole diameter of 0.31 inches, accommodating standard caster mounting configurations. The wheel body is constructed from zinc die-cast material and incorporates a precision ball bearing in stainless steel for smooth, reliable rotation. The static load capacity reaches 661.39 pounds, while the dynamic load capacity is rated at 330.69 pounds at speeds up to 1.86 miles per hour, making this wheel suitable for both stationary and mobile applications requiring robust performance and extended service life.
Wheel 4.92 in
The Puretech wheel is a precision caster wheel engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a polypropylene body with a solid rubber black tread measuring 1.46 inches in width, delivering optimal durability and floor protection. The wheel diameter is 4.92 inches with a hub length of 1.89 inches and an axle hole diameter of 0.47 inches, accommodating standard caster mounting configurations. Equipped with a roller bearing for smooth operation, the Puretech wheel supports a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 2.5 miles per hour, making it suitable for both stationary and mobile applications requiring reliable performance and consistent load handling.
Wheel 3.94 in
The Puretech wheel is engineered for caster applications with a 3.94-inch diameter and 1.38-inch tread width, featuring solid rubber non-marking tread material and polypropylene body construction. The hub measures 1.75 inches in length with a 0.47-inch axle hole diameter and incorporates roller bearing technology for smooth operation. This wheel delivers a static load capacity of 330.69 lb and dynamic load capacity of 165.35 lb at speeds up to 2.5 mph, making it suitable for scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 3.15 in
The Basetech wheel is designed for caster applications including roll cages, store fixtures and display systems. This polypropylene wheel features a diameter of 3.15 inches with a tread width of 1.34 inches, where the tread material is identical with the wheel body. The hub length measures 1.75 inches and accommodates an axle hole diameter of 0.48 inches with a plain bearing system. Load capacity specifications include a static load rating of 551.16 lb and a dynamic load capacity of 275.58 lb at speeds up to 2.49 mph.