- Home
- Casters & Wheels
- High-quality Wheels
- Wheels by Operating Conditions
-
Heat Resistant
Heat Resistant Wheels
Wheel 2.95 in
The Duratech heat wheel is a caster wheel engineered for demanding industrial applications, featuring a body constructed from thermoplastic synthetics with heat-resistant properties and a tread material identical with the wheel body. This wheel measures 2.95 inches in diameter with a tread width of 0.98 inches, a hub length of 1.04 inches, and an axle hole diameter of 0.31 inches. The wheel is equipped with a plain bearing for smooth rotation and reliable performance. It supports a static load capacity of 330.69 pounds and a dynamic load capacity of 165.35 pounds at speeds up to 1.86 miles per hour, making it suitable for heavy-duty caster applications requiring durability and heat resistance.
Wheel 2.95 in
The Duratech heat wheel is a caster wheel engineered for demanding industrial applications, featuring a body constructed from thermoplastic synthetics with heat-resistant properties and equipped with a plain bearing for smooth operation. The wheel measures 2.95 inches in diameter with a tread width of 0.98 inches, where the tread material is identical with the wheel body for consistent performance and durability. The hub extends 1.22 inches in length, and the axle features a hole diameter of 0.31 inches for secure mounting compatibility. This caster wheel is rated for a static load capacity of 330.69 pounds, ensuring reliable performance under stationary loads, while maintaining a dynamic load capacity of 165.35 pounds when operating at speeds up to 1.86 miles per hour, making it suitable for both stationary and mobile caster applications requiring heat resistance and dependable load support.
Wheel 3.15 in
The Duratech heat wheel is a caster wheel engineered for demanding industrial applications, featuring a plastic thermoset heat-resistant body with a dry bearing bush for reliable performance. This wheel measures 3.15 inches in diameter with a tread width of 1.38 inches, identical to the wheel body material, and incorporates a hub length of 1.77 inches with an axle hole diameter of 0.31 inches for secure mounting. The wheel delivers a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 2.5 miles per hour, making it suitable for heavy-duty caster applications requiring sustained load support and heat resistance.
Wheel 3.15 in
The Duratech heat wheel is a caster wheel engineered for demanding industrial applications, featuring a compact diameter of 3.15 inches with a tread width of 1.22 inches. The wheel body is constructed from thermoplastic synthetics with heat-resistant properties, and the tread material is identical with the wheel body for consistent performance and durability. The hub length measures 1.57 inches, while the axle hole diameter is 0.47 inches, accommodating standard caster mounting configurations. This wheel is equipped with a plain bearing for smooth rotation and reliable operation. The load capacity specifications indicate a static load rating of 881.85 pounds and a dynamic load capacity of 440.92 pounds at a speed of approximately 2.5 miles per hour, making it suitable for heavy-duty material handling and industrial caster applications requiring heat resistance and sustained performance under substantial loads.
Wheel 3.94 in
The Elastech heat wheel is a specialized caster wheel engineered for demanding industrial applications, featuring a robust aluminum body construction that provides durability and reliability in high-temperature environments. This wheel measures 3.94 inches in diameter with a tread width of 1.38 inches, designed to deliver optimal performance in confined spaces while maintaining structural integrity. The hub extends 1.77 inches in length, accommodating standard caster mounting configurations, and incorporates a 0.31-inch axle hole diameter for secure fastening to caster assemblies. The tread material is specifically formulated with damping and heat-resistant properties, ensuring consistent performance under thermal stress and vibration. The wheel utilizes a dry bearing bush system, eliminating the need for lubrication while reducing maintenance requirements in harsh operating conditions. With a static load capacity of 352.74 pounds, this wheel is suitable for medium to heavy-duty applications where reliability and thermal resistance are critical performance factors for industrial caster systems.
Wheel 3.94 in
The Duratech heat wheel is a caster wheel engineered for demanding industrial applications, featuring a robust plastic thermoset body with heat-resistant properties and a dry bearing bush for reliable performance. This wheel measures 3.94 inches in diameter with a tread width of 1.38 inches, identical in material composition to the wheel body, and incorporates a hub length of 1.71 inches with a 0.44-inch axle hole diameter for secure mounting. The wheel delivers a static load capacity of 551.16 pounds and a dynamic load capacity of 275.58 pounds at speeds up to 2.49 miles per hour, making it suitable for heavy-duty caster applications requiring sustained load support and heat resistance.
Wheel 3.15 in
The Duratech heat wheel is a caster wheel engineered for demanding industrial applications, featuring a diameter of 3.15 inches with a tread width of 1.38 inches. The wheel body is constructed from plastic thermoset, heat-resistant material, with the tread being identical to the wheel body composition. The hub measures 1.77 inches in length, and the axle features a hole diameter of 0.31 inches. The wheel is equipped with a dry bearing bush for smooth rotation and reduced maintenance requirements. This caster wheel is rated for a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 2.49 miles per hour, making it suitable for both stationary and mobile applications requiring reliable performance and durability in heat-resistant environments.
Wheel 3.15 in
The Duratech heat wheel is a caster wheel engineered for demanding industrial applications, featuring a compact diameter of 3.15 inches with a tread width of 1.38 inches. The wheel body is constructed from plastic thermoset, heat-resistant material, with the tread being identical to the wheel body composition. The hub extends 1.71 inches in length and accommodates an axle hole diameter of 0.44 inches. This wheel is equipped with a dry bearing bush for smooth rotation and minimal maintenance. The static load capacity reaches 440.92 pounds, while the dynamic load capacity is rated at 220.46 pounds when operating at speeds up to 2.48 miles per hour. These specifications make the Duratech heat wheel suitable for applications requiring reliable performance in temperature-sensitive environments.
Wheel 3.15 in
The Duratech heat wheel is a precision caster component engineered for demanding industrial applications, featuring a plastic thermoset heat-resistant body with a dry bearing bush for reliable performance. This wheel measures 3.15 inches in diameter with a tread width of 1.38 inches, identical in material composition to the wheel body for consistent durability and wear characteristics. The hub extends 1.71 inches in length, accommodating a 0.47-inch axle hole diameter for secure mounting compatibility. The wheel delivers a static load capacity of 440.92 pounds, with a dynamic load capacity of 220.46 pounds at speeds up to 2.49 miles per hour, making it suitable for heavy-duty caster applications requiring sustained load support and thermal resistance in challenging operational environments.
Wheel 3.94 in
The Duratech heat wheel is a caster wheel engineered for demanding industrial applications, featuring a plastic thermoset, heat-resistant body construction with a dry bearing bush for reliable performance. This wheel measures 3.94 inches in diameter with a tread width of 1.38 inches, identical in material composition to the wheel body, and incorporates a hub length of 1.71 inches with a 0.44-inch axle hole diameter for secure mounting. The wheel delivers a static load capacity of 551.16 pounds and a dynamic load capacity of 275.58 pounds at speeds up to 2.49 miles per hour, making it suitable for heavy-duty caster applications requiring heat resistance and sustained load-bearing performance.
Wheel 3.94 in
The Elastech heat wheel is a specialized caster wheel engineered for demanding industrial applications, featuring a 3.94 inch diameter with a 1.38 inch tread width and a hub length of 1.79 inches, designed to accommodate a 0.31 inch axle hole diameter. The wheel is constructed from aluminum with a damping, heat resistant tread material that provides superior performance in high-temperature environments, while the dry bearing bush ensures reliable operation with minimal maintenance requirements. This caster wheel delivers a static load capacity of 352.74 pounds and a dynamic load capacity of 176.37 pounds at speeds up to 2.49 miles per hour, making it suitable for applications requiring robust load handling and thermal resistance in industrial settings.
Wheel 3.94 in
The Elastech heat wheel is a precision caster wheel engineered for demanding industrial applications, featuring a 3.94 inch diameter with a tread width of 1.38 inches and a hub length of 1.77 inches, designed to accommodate an axle hole diameter of 0.33 inches. The wheel is constructed with an aluminum body and equipped with a precision ball bearing in stainless steel, ensuring durability and reliable performance in high-temperature environments. The tread material is damping and heat resistant, providing excellent shock absorption and thermal stability during operation. This wheel is rated for a static load capacity of 352.74 pounds and a dynamic load capacity of 176.37 pounds at speeds up to 2.49 miles per hour, making it suitable for heavy-duty caster applications requiring both load-bearing capability and heat resistance in industrial settings.
Wheel 3.15 in
The Duratech heat wheel is a caster wheel engineered for demanding industrial applications, featuring a compact diameter of 3.15 inches with a tread width of 1.38 inches. The wheel body is constructed from plastic thermoset material that is heat-resistant, with the tread being identical to the wheel body composition. The hub extends 1.79 inches in length, and the axle features a hole diameter of 0.31 inches to accommodate standard mounting hardware. This wheel is equipped with a dry bearing bush for smooth operation and reduced maintenance requirements. The load capacity specifications indicate a static load rating of 440.92 pounds, while the dynamic load capacity reaches 220.46 pounds at speeds up to 2.49 miles per hour, making this wheel suitable for both stationary and mobile caster applications requiring reliable performance under substantial loads.
Wheel 3.94 in
The Duratech heat wheel is a precision caster component engineered for demanding industrial applications, featuring a robust plastic thermoset body with heat-resistant properties and a dry bearing bush for reliable performance. This wheel measures 3.94 inches in diameter with a tread width of 1.38 inches, identical in material composition to the wheel body, and incorporates a hub length of 1.79 inches with a 0.31-inch axle hole diameter for secure mounting. The wheel delivers exceptional load-bearing capabilities, supporting a static load capacity of 551.16 pounds and a dynamic load capacity of 275.58 pounds at speeds up to 2.49 miles per hour, making it suitable for heavy-duty caster applications requiring sustained performance and durability in high-temperature environments.
Wheel 2.95 in
The Duratech heat wheel is a caster wheel engineered for demanding industrial applications, featuring a compact diameter of 2.95 inches with a tread width of 0.98 inches designed to provide optimal rolling performance. The wheel body is constructed from thermoplastic synthetics with heat-resistant properties, while the tread material is identical with the wheel body, ensuring consistent durability and performance characteristics. The hub measures 1.25 inches in length, and the axle features a hole diameter of 0.31 inches for secure mounting compatibility. This wheel is equipped with a dry bearing bush for reliable operation under continuous use. The load capacity specifications indicate a static load rating of 220.46 pounds, providing substantial support for stationary applications, while the dynamic load capacity reaches 110.23 pounds at speeds up to 1.86 miles per hour, making this caster wheel suitable for both mobile and fixed installations in industrial environments requiring heat-resistant materials and dependable performance.
Wheel 2.95 in
The Duratech heat wheel is a caster wheel engineered for demanding industrial applications, featuring a thermoplastic synthetics body that is heat resistant and designed to withstand challenging operating conditions. This wheel measures 2.95 inches in diameter with a tread width of 0.98 inches, while the hub extends 1.06 inches in length and accommodates an axle hole diameter of 0.31 inches. The tread material is identical with the wheel body, ensuring consistent performance and durability throughout the component. The wheel is equipped with a dry bearing bush for smooth rotation and reliable operation. Load capacity specifications indicate a static load rating of 220.46 pounds and a dynamic load rating of 110.23 pounds at a speed of approximately 1.86 miles per hour, making this caster wheel suitable for applications requiring substantial weight support and controlled mobility in high-temperature environments.
Frequently Asked Questions
Advantages of Heat Resistant Wheels
Heat resistant wheels are engineered to keep equipment mobile in sustained or intermittent heat. With temperature-stable materials and components, they retain strength, geometry, and manoeuvrability where conventional wheels would soften or deform. From bakery lines and autoclaves to thermal processes in manufacturing, they combine durability, efficiency, and safety in demanding environments. TENTE high temperature wheels offer various benefits:
Thermal Integrity and Consistent Mobility – Purpose-built wheel compounds and heat-rated components limit deformation and flat-spotting at elevated temperatures. The result is predictable rolling behaviour and dependable guidance through heating and cooling cycles.
Operational Efficiency – By maintaining stable movement in ovens, bakeries, commercial kitchens, and other hot areas, high temperature wheels reduce the likelihood of wheel-related stoppages. This supports smoother workflows and helps protect both operators and goods.
Smooth, Predictable Mobility – Heat resistant wheels do not compromise on smooth rolling characteristics. Heat-stable tread compounds, precision bearings, and temperature-rated lubricants help keep push/pull forces low and minimise stick–slip during thermal cycles.
Types of Heat Resistant Wheels
TENTE offers different options of heat resistant wheels, engineered to operate reliably at elevated temperatures of up to +280 °C. Selecting the most suitable variant requires a holistic view of the application: floor conditions, size, and the required load per wheel. Equally important is the castor housing, which governs the system’s overall load rating, lateral stability, and service life.
IDG High Temperature Wheels
TENTE IDG wheels are purpose-built heat resistant castor wheels for hot processes. An aluminium wheel centre with a heat resisting silicone rubber tread and self-lubricating bushing delivers stable geometry and damping at temperature, with a specified range of –30 °C to +250 °C; short exposures of up to +310 °C ambient for 5 minutes are permissible provided the tread itself does not exceed 250 °C. In practice, that makes IDG an excellent choice when you need high temperature wheels for ovens, autoclaves, or bake lines, while still maintaining predictable rolling behaviour during heat–cool cycles. For hygiene or steam-rich environments, pair the wheel with an appropriately rated stainless (washable) housing to complete a high temperature castor wheel system.
BOG High Temperature Wheels
TENTE BOG wheels are engineered specifically for high-temperature service. The wheel body is a heat-resistant, thermosetting plastic with a dry (self-lubricating) bearing bush, rated for continuous exposure from –40 °C to +280 °C. In practice, that makes BOG a robust choice for ovens, autoclaves, and hot process lines where heat resistant castor wheels must retain geometry and rolling characteristics. BOG wheels are available in either 80 mm or 100 mm wheel diameters. For a complete high temperature castor wheel solution, pair BOG with a housing, axle and lubricants that are temperature-rated to the same range to preserve load rating and service life.
WOG High Temperature Wheels
WOG heat resistant castor wheels are purpose-built for steam sterilisation, using a heat-resistant synthetic thermoplastic with a plain bearing. WOG wheels provide reliable mobility between –40 °C to +200 °C. The series is available with a 75 mm wheel diameter with two different hub lengths, suited to autoclaves and other hygiene-critical environments that demand non-deforming, washable wheels.
IOG High Temperature Aluminium Wheels
IOG high temperature wheels use an aluminium wheel body and tread with a dry bearing bush and are specified for continuous use from −40 °C up to +280 °C. Available with 100 mm diameter and 35 mm tread width, providing a load capacity of 125 kg per wheel, making it a compact option for hot-zone handling where metal wheel stability is preferred.
Fields of Application for Heat Resistant Wheels
Heat resistant wheels are selected wherever elevated temperatures are part of daily operations. Typical uses include bakery lines, commercial kitchens, food production equipment that enters ovens or runs past heated surfaces, and autoclaves in hygiene-critical processes. In manufacturing, they equip trolleys, racks, and transport carts that pass through curing, drying, or paint ovens without sacrificing mobility or permissible load. Our high temperature wheels are also rated for sub-zero operation, making them suitable for routes that transition between hot zones and cold storage, provided the wheel–housing package is specified accordingly; depending on model, TENTE high temperature wheels cover ranges of roughly –40/–30 °C up to +200–280 °C.