- Home
- Casters & Wheels
- Motorized Systems
-
E-Drive flex
E-Drive flex
Drive Unit 4.92 in
The E-Drive flex Drive Unit is an electric-powered caster system engineered for mobile equipment requiring reliable motorized mobility across diverse industrial and medical environments. This compact drive unit features a rectangular plate fitting for straightforward integration into existing platform trolleys, production equipment, medication carts, nursing carts, and specialized medical devices including C-Arms, CT scanners, MRI systems, and ultrasound equipment. The system incorporates a 4.92-inch diameter wheel equipped with an elastic, non-marking vulcanized tire that delivers superior traction while protecting sensitive flooring in clean-room facilities, aerospace operations, and hospital environments. The polyamide body material provides exceptional durability and chemical resistance, making it suitable for demanding applications in automotive manufacturing, ceramic and glass production, fire protection equipment, and electronic systems. With its electric housing design, the E-Drive flex delivers consistent performance across aerospace industry operations, airport equipment, container construction, work benches, and transport equipment applications. This versatile caster solution combines robust engineering with practical functionality for facilities requiring dependable motorized mobility without floor damage.