- Home
- Casters & Wheels
- Motorized Systems
-
Linea E-Lock
Linea E-Lock
Swivel caster with electric locking system 5.91 in
The Linea E-Lock is a swivel caster with electric locking system designed for demanding medical and industrial applications including anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, computers on wheels, dialysis carts, medication carts, nursing carts, surgery robots, ultrasound systems, and ventilators. The caster features a stem with cam hole for profile bars in short version configuration, enabling secure and flexible mounting on various equipment platforms. The housing is constructed from polyamide material and incorporates a precision ball bearing for smooth swivel operation, ensuring reliable directional control and maneuverability. The wheel assembly consists of a 5.91-inch diameter wheel with a polyamide body and polyurethane injected tread material that is electric-conductive, providing both durability and enhanced safety in electrostatic-sensitive environments. The overall height of the caster measures 6.1 inches, making it suitable for integration into compact medical device designs. The load capacity specifications indicate a static load rating of 992.08 pounds and a dynamic load rating of 330.69 pounds at a speed of 2.49 miles per hour, providing reliable performance under typical operational conditions in healthcare facilities and surgical environments. The precision ball bearing in the wheel assembly ensures smooth rotation and extended service life under continuous use.
Swivel caster with electric locking system 5.91 in
The Linea E-Lock is a swivel caster with electric locking system designed for demanding medical and industrial applications including anesthesia carts, C-Arms, CT scanners, MRI and X-Ray equipment, computers on wheels, dialysis carts, medication carts, nursing and retirement home furniture, nursing carts, surgery robots, ultrasound systems, and ventilators. The caster features a stem with cam hole for profile bars in short version configuration, enabling secure and flexible mounting on various equipment frames and mobile bases. The housing is constructed from polyamide material and incorporates a precision ball bearing in the swivel mechanism, ensuring smooth rotation and reliable directional control. The wheel assembly consists of a 5.91 inch diameter wheel with a polyamide body and features polyurethane injected tread material that is electric-conductive, providing both durability and enhanced safety in electrostatic-sensitive environments. The overall height of the caster is 6.1 inches, making it suitable for integration into compact and standard equipment designs. The caster demonstrates exceptional load-bearing capabilities with a static load capacity of 992.08 pounds and a dynamic load capacity of 330.69 pounds at a speed of 2.49 miles per hour, making it ideal for heavy-duty medical equipment that requires both stability and mobility in healthcare facilities.
Swivel caster with electric locking system 5.91 in
The Linea E-Lock is a swivel caster with electric locking system, designed for mobile medical equipment and healthcare applications. The fitting is a stem with cam hole for profile bars, short version, which provides a secure connection to profile bar frames. The housing is manufactured from polyamide and incorporates a precision ball bearing in the swivel bearing for smooth, low-effort rotation. The wheel has a diameter of 5.91 in and uses a precision ball bearing in the wheel hub. Its tread is made from injected, electric-conductive polyurethane, and its body is made from polyamide. The overall height of the caster is 6.1 in. The static load capacity is 992.08 lb. The dynamic load capacity is 330.69 lb at a speed of 2.49 mph (4 km/h) and 330.69 lb at a speed of 1.86 mph (3 km/h). Typical applications include anesthesia carts, C-arms, CT scanners, MRI, X-ray, computers on wheels, dialysis carts, hospitals, medication carts, nursing and retirement homes, nursing carts, surgery robots, ultrasound, and ventilators.