- Home
- Industry
- Lifestyle
- Food & Catering
-
Catering Carts & Meal Delivery Systems
Wheels and Casters for Catering Carts
Fixed caster 3.94 in
The Alpha is a fixed caster designed for demanding industrial applications requiring reliable directional stability and consistent load support. The caster features a rectangular plate fitting that enables secure and straightforward mounting to equipment and transport systems. The housing is constructed from heavy steel sheet, providing exceptional durability and structural integrity to withstand rigorous operational environments. The wheel assembly incorporates a 3.94 inch diameter wheel with a solid rubber tread in black, ensuring excellent grip and floor protection across various surfaces. The wheel is mounted on a plain bearing system that facilitates smooth rotation while maintaining the fixed directional orientation characteristic of this caster type. The overall height of the caster assembly measures 5.04 inches, making it suitable for integration into equipment with standard clearance requirements. The caster demonstrates impressive load-bearing capabilities, with a static load capacity of 330.69 pounds for stationary applications and a dynamic load capacity of 165.35 pounds when the equipment is in motion at speeds up to 2.49 miles per hour. This combination of robust construction, reliable bearing system, and substantial load capacity makes the Alpha caster ideal for use in automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Fixed caster 3.94 in
The Agila is a fixed caster designed for stationary applications requiring reliable load support and stability. The caster features a rectangular plate fitting that provides secure mounting to equipment and furniture bases. The housing is constructed from medium steel sheet, delivering robust structural integrity and durability for demanding environments. The wheel assembly incorporates a 3.94 inch diameter wheel with a thermoplastic rubber tread material bonded to a polypropylene body, ensuring smooth operation and floor protection. The wheel is mounted on a precision ball bearing that facilitates smooth rotation and reduces friction during use. The overall height of the caster assembly measures 5.31 inches, accommodating standard equipment configurations. The caster is rated for a static load capacity of 440.92 pounds, supporting substantial weight when stationary, and a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour, making it suitable for controlled movement applications. The Agila caster is ideally suited for use in care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications where dependable performance and load stability are essential requirements.
Swivel caster 2.95 in
The Agila swivel caster features a square plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel consists of a polypropylene body with thermoplastic rubber tread material, utilizing a plain bearing for reliable rotation, and measures 2.95 inches in diameter. The overall height of the complete assembly is 3.94 inches. Load specifications include a dynamic load capacity of 165.35 lb at speeds up to 1.86 mph and a static load capacity of 330.69 lb. This caster is specifically designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel caster with total lock 2.95 in
The Agila is a swivel caster with total lock for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display. The fitting is a bolt hole, and casters can be mounted with standard screws of any length. The housing is made of medium steel sheet and uses a swivel bearing with two ball races. The wheel uses a plain bearing, with a thermoplastic rubber tread and a polypropylene body, and has a diameter of 2.95 in. The overall height of the caster is 3.94 in. The static load capacity is 330.69 lb, and the dynamic load capacity is 165.35 lb at a speed of 1.86 mph.
Fixed caster 3.94 in
The Alpha is a fixed caster designed for demanding industrial applications requiring reliable directional stability and consistent performance. The caster features a rectangular plate fitting that enables secure and straightforward installation onto equipment and machinery. The housing is constructed from heavy steel sheet, providing exceptional durability and structural integrity to withstand rigorous operational environments. The wheel assembly incorporates a 3.94 inch diameter polyamide wheel body with an identical tread material composition, ensuring uniform wear characteristics and predictable rolling performance. The wheel is supported by a plain bearing system that facilitates smooth rotation while maintaining the fixed directional orientation characteristic of this caster type. The overall height of the caster assembly measures 5.04 inches, allowing for precise integration into equipment designs with specific spatial constraints. The caster demonstrates a static load capacity of 881.85 pounds, indicating its suitability for stationary or slowly moving applications. Under dynamic conditions at speeds up to 2.49 miles per hour, the caster maintains a dynamic load capacity of 440.92 pounds, ensuring safe operation during transport and material handling. The Alpha caster is engineered for versatile deployment across numerous industrial sectors, including automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel caster 2.95 in
The Agila swivel caster features a bolt hole fitting that allows mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and durability. The wheel consists of a polypropylene body with a thermoplastic rubber tread and plain bearing system, delivering reliable performance across various surfaces. With a wheel diameter of 2.95 inches, the caster has an overall height of 3.94 inches. Load specifications include a dynamic capacity of 165.35 lb at speeds up to 1.86 mph and a static load capacity of 330.69 lb, making it suitable for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel caster 3.94 in
The Alpha swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel consists of a polyamide body with tread material identical to the wheel body, utilizing a plain bearing for reliable operation, and measures 3.94 inches in diameter. The caster has an overall height of 5.04 inches. Load specifications include a dynamic capacity of 440.92 lb at speeds up to 2.49 mph and a static load capacity of 881.85 lb. This caster is designed for diverse applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel caster with total lock 4.92 in
The Alpha is a swivel caster with total lock, designed for mobile equipment that requires reliable positioning and secure stopping. The rectangular plate fitting provides a secure mounting interface for attaching the caster to equipment frames. The housing is made of heavy steel sheet and incorporates a swivel bearing with two ball races for smooth rotation. The wheel has a diameter of 4.92 in and features a precision ball bearing and an elastic, non-marking, vulcanized tire on a polyamide body. The overall height of the caster is 6.1 in. The static load capacity is 1,102.31 lb, and the dynamic load capacity is 551.16 lb at a speed of 2.49 mph (4 km/h). Suitable applications include Automotive OEM, Catering Carts & Meal Delivery Systems, Container Construction, Electronic Systems, Clean-Room Technology, Fire Fighting Technology, Fire Protection, Machine Construction, Post Logistic Systems, Production and Platform Trolleys, Roll Cages, Tool Cabinets, Transport Equipment, Waste Disposal Equipment, and Work Benches.
Swivel caster 4.92 in
The Alpha stainless swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy stainless steel and incorporates a two ball races swivel bearing system for smooth directional changes and enhanced durability. The wheel assembly consists of a polypropylene body with solid rubber, non-marking tread material, supported by a stainless roller bearing for reliable performance in demanding environments. With a wheel diameter of 4.92 inches, the caster provides an overall height of 6.1 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 2.49 mph and a static load capacity of 440.92 lb. This caster is specifically designed for catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment applications.
Fixed caster 3.94 in
The Alpha is a fixed caster designed for demanding industrial applications requiring reliable directional stability and consistent performance. The caster features a rectangular plate fitting that provides secure mounting to equipment and structures, while the housing is constructed from heavy steel sheet to ensure durability and resistance to wear in challenging environments. The wheel assembly incorporates a 3.94 inch diameter polyamide body with a tread material identical to the wheel body, supported by a plain bearing that delivers smooth rotation and extended service life. The overall height of the caster measures 5.04 inches, making it suitable for integration into various equipment configurations. The Alpha caster demonstrates exceptional load-bearing capabilities with a static load capacity of 881.85 pounds and a dynamic load capacity of 440.92 pounds at speeds up to 2.49 miles per hour, making it ideal for applications including automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches. This comprehensive load rating and robust construction ensure reliable performance across diverse industrial and commercial settings where dependable caster functionality is essential.
Swivel caster 4.92 in
The Alpha swivel caster features a bolt hole fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with an elastic tire, non-marking, vulcanized tread material and is equipped with a roller bearing for enhanced performance. The wheel measures 4.92 inches in diameter, while the overall height of the caster reaches 6.1 inches. Load specifications include a dynamic capacity of 330.69 lb at speeds up to 2.49 mph and a static load capacity of 661.39 lb. This caster is suitable for diverse applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel caster with total lock 2.95 in
The Agila is a swivel caster with total lock, designed for mobile equipment that requires reliable positioning and controlled movement in professional environments. The fitting is a bolt hole type, and the caster can be mounted with standard screws of any length, which simplifies integration into existing frames and assemblies. The housing features two ball races in its swivel bearing, providing smooth rotation under load, and it is constructed from medium steel sheet for structural strength. The wheel has a diameter of 2.95 in and rotates on a precision ball bearing, with a thermoplastic rubber tread and a polypropylene body. The overall height of the caster is 3.94 in, a compact profile that supports installation where clearance is limited. The static load capacity is 330.69 lb, while the dynamic load capacity is 165.35 lb at a speed of 1.86 mph (3 km/h), so engineers should account for the reduced rating when the caster is in motion. Typical applications include care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display.
Swivel caster with total lock 4.92 in
The Alpha is a swivel caster with total lock designed for demanding industrial applications. Its fitting is a rectangular plate. The housing is made of heavy steel sheet and features a swivel bearing with two ball races. The wheel has a diameter of 4.92 in and rotates on a roller bearing, and its elastic, non-marking, vulcanized tire is mounted on a polyamide body. The overall height is 6.1 in. The static load capacity is 1,102.31 lb, and the dynamic load capacity is 551.16 lb at a speed of 2.5 mph (4 km/h). Typical applications include Automotive OEM, Catering Carts & Meal Delivery Systems, Container Construction, Electronic Systems, Clean-Room Technology, Fire Fighting Technology, Fire Protection, Machine Construction, Post Logistic Systems, Production and Platform Trolleys, Roll Cages, Tool Cabinets, Transport Equipment, Waste Disposal Equipment, and Work Benches.
Fixed caster 4.92 in
The Alpha is a fixed caster designed for demanding industrial applications requiring reliable directional control and stability. The caster features a rectangular plate fitting that enables secure mounting to equipment and transport systems. The housing is constructed from heavy steel sheet, providing exceptional durability and resistance to impact and wear in challenging environments. The wheel assembly incorporates a 4.92-inch diameter design with a polyamide body and is equipped with a roller bearing for smooth, consistent operation. The wheel is fitted with an elastic tire featuring non-marking, vulcanized tread material, making it ideal for applications where floor protection is critical, particularly in clean-room environments and facilities where marking prevention is essential. The overall height of the caster is 6.1 inches, allowing for precise integration into equipment designs with specific clearance requirements. The caster delivers a static load capacity of 1,102.31 pounds, accommodating substantial weight loads in stationary applications, while maintaining a dynamic load capacity of 551.16 pounds at speeds up to 2.49 miles per hour, ensuring safe operation during transport and movement. The Alpha caster is engineered for versatile use across automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches, making it an adaptable solution for diverse industrial and commercial environments.
Swivel caster 3.94 in
The Alpha swivel caster is engineered for demanding industrial applications requiring reliable directional control and smooth maneuverability. This swivel caster features a rectangular plate fitting that provides secure attachment to equipment and mobile systems. The housing is constructed from heavy steel sheet material and incorporates two ball races in the swivel bearing assembly, ensuring smooth rotation and extended operational life. The wheel measures 3.94 inches in diameter and is equipped with a roller bearing for optimal load distribution and reduced friction during operation. The wheel tread is manufactured from elastic tire material that is non-marking and vulcanized, with a polyamide body that resists wear and chemical degradation while maintaining performance in diverse environments. The overall height of the caster assembly is 5.04 inches, making it suitable for integration into various equipment configurations. This caster delivers a static load capacity of 705.48 pounds and a dynamic load capacity of 352.74 pounds at speeds up to 2.49 miles per hour, providing reliable performance in both stationary and mobile applications. The Alpha swivel caster is ideally suited for automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Fixed caster 2.95 in
The Agila is a fixed caster designed for stationary applications where directional control is not required. The caster features a rectangular plate fitting that provides secure mounting to equipment and furniture. The housing is constructed from medium steel sheet, offering robust structural support and durability in demanding environments. The wheel assembly incorporates a 2.95 inch diameter wheel with a thermoplastic rubber tread material bonded to a polypropylene body, delivering reliable performance across various floor surfaces. The wheel is supported by a plain bearing system that ensures smooth rotation and extended service life. The overall height of the caster measures 3.94 inches, making it suitable for integration into compact equipment designs. The caster demonstrates a static load capacity of 330.69 pounds, supporting substantial weight loads in stationary configurations. Under dynamic conditions at speeds up to 1.86 miles per hour, the caster maintains a dynamic load capacity of 165.35 pounds. The Agila is ideally suited for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display systems. This combination of materials, bearing design, and load specifications makes the Agila a reliable choice for healthcare facilities, food service operations, and retail environments requiring dependable caster performance.
Swivel caster 4.92 in
The Agila swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and enhanced durability. The wheel consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while utilizing a plain bearing system for reliable performance. The caster measures 4.92 inches in wheel diameter with an overall height of 6.3 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel caster with total lock 3.15 in
The Alpha swivel caster with total lock is a heavy-duty caster designed for demanding industrial use. The fitting is a rectangular plate that provides the mounting interface. The housing is made of heavy steel sheet and contains two ball races in the swivel bearing. The wheel, with a diameter of 3.15 in, uses a plain bearing and a polyamide body, and its tread is identical with the wheel body. The overall height is 4.25 in. The static load capacity is 881.85 lb, and the dynamic load capacity is 440.92 lb at approximately 2.5 mph. Suitable applications include automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel caster 6.3 in
The Alpha stainless swivel caster is engineered for demanding industrial applications requiring corrosion resistance and reliable performance. This unit features a rectangular plate fitting that provides secure mounting to equipment and transport systems. The housing is constructed from heavy-duty stainless steel and incorporates two ball races for smooth, responsive swivel action. The wheel assembly consists of a 6.3-inch diameter polyamide body with an identical tread material, supported by a stainless roller bearing that ensures durability and consistent operation. The overall height of the caster measures 7.87 inches, making it suitable for integration into various equipment configurations. This swivel caster is rated for a static load capacity of 1763.7 pounds and a dynamic load capacity of 881.85 pounds at a maximum speed of 2.49 miles per hour. The Alpha stainless caster is ideally suited for use in catering carts and meal delivery systems, container construction, electronic systems and clean-room technology environments, fire fighting technology and fire protection applications, machine construction, and transport equipment. Its stainless steel construction and precision bearing system make it an excellent choice for facilities requiring hygienic conditions, corrosion resistance, and dependable mobility solutions in both standard and specialized industrial settings.
Swivel caster with total lock 2.95 in
The Agila is a swivel caster with total lock for demanding mobile equipment. The fitting is a bolt hole type, and the caster can be mounted with standard screws of any length. The housing is made of medium steel sheet and incorporates a swivel bearing with two ball races. The wheel has a diameter of 2.95 in and runs on a plain bearing; its tread is made from electric-conductive thermoplastic rubber, while the wheel body is made from electric-conductive polypropylene. The overall height of the caster is 3.94 in. The caster supports a static load capacity of 330.69 lb and a dynamic load capacity of 165.35 lb at a speed of 1.86 mph (3 km/h). Typical applications include care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display.
Swivel caster 3.15 in
The Alpha swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel assembly consists of a polyamide body with solid rubber, black tread material and utilizes a plain bearing for reliable rotation. The wheel measures 3.15 inches in diameter, while the overall height of the complete caster unit is 4.25 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 2.49 mph and a static load capacity of 440.92 lb. This versatile caster is suitable for diverse applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Fixed caster 3.15 in
The Alpha is a fixed caster designed for demanding industrial applications requiring reliable mobility and stability. This caster features a rectangular plate fitting that enables secure mounting to various equipment and platforms. The housing is constructed from heavy steel sheet, providing exceptional durability and resistance to wear in high-stress environments. The wheel assembly incorporates a 3.15 inch diameter design with a polyurethane injected tread mounted on a polyamide body, ensuring smooth operation and extended service life. The roller bearing system delivers consistent performance across diverse operational conditions. With an overall height of 4.25 inches, this caster integrates seamlessly into most equipment configurations while maintaining optimal maneuverability. The static load capacity reaches 661.39 pounds, accommodating substantial weight requirements for stationary applications. The dynamic load capacity is rated at 330.69 pounds when operating at speeds up to 2.49 miles per hour, ensuring safe performance during transport and material handling operations. The Alpha caster is engineered for use across automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches. This versatile caster combines robust construction with precise engineering to meet the demanding requirements of modern industrial and commercial operations.
Fixed caster 4.92 in
The Alpha is a fixed caster designed for demanding industrial applications requiring reliable mobility and stability. The caster features a rectangular plate fitting that provides secure mounting to equipment and transport systems. The housing is constructed from heavy steel sheet, ensuring robust durability and resistance to wear in high-stress environments. The wheel assembly comprises a 4.92 inch diameter polyamide wheel body with an identical tread material, supported by a plain bearing that delivers smooth rotation and extended service life. The overall height of the caster measures 6.1 inches, making it suitable for integration into various equipment configurations. The caster demonstrates exceptional load-bearing capabilities with a static load capacity of 1102.31 pounds and a dynamic load capacity of 551.16 pounds at speeds up to 2.49 miles per hour. This fixed caster is engineered for use across diverse sectors including automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches. The combination of heavy steel housing, polyamide wheel construction, and plain bearing technology ensures reliable performance in demanding operational conditions while maintaining consistent load support throughout the caster's service life.
Swivel caster with total lock 4.92 in
The Alpha is a swivel caster with total lock designed for demanding applications. The fitting is a rectangular plate for secure mounting to equipment frames. The housing is made of heavy steel sheet and incorporates two ball races for smooth, reliable swivel action. The wheel has a diameter of 4.92 in and uses a roller bearing with an injected polyurethane tread on a polyamide body. The overall height is 6.1 in. The static load capacity is 881.85 lb, and the dynamic load capacity is 440.92 lb at an approximate speed of 2.5 mph. Typical applications include automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.