- Home
- Casters & Wheels
- High-quality Wheels
- Wheels by Bearing Type
-
Roller Bearing
Roller Bearing Wheels
Wheel 3.94 in
The Supratech wheel is a precision caster component engineered for demanding industrial and commercial applications including roll cages, shopping trolleys, store fixtures and displays, tool cabinets, work benches, and transport equipment. This wheel features a polypropylene body with a thermoplastic rubber tread measuring 1.26 inches in width, delivering optimal durability and floor protection. The wheel diameter is 3.94 inches with a hub length of 1.37 inches and an axle hole diameter of 0.47 inches, accommodating standard caster mounting configurations. Equipped with a roller bearing for smooth operation, the Supratech wheel supports a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour, making it suitable for both stationary and mobile applications requiring reliable performance and extended service life.
Wheel 4.92 in
The Puretech wheel is a precision caster wheel engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a polypropylene body with a solid rubber black tread measuring 1.46 inches in width, delivering optimal durability and floor protection. The wheel diameter is 4.92 inches with a hub length of 1.89 inches and an axle hole diameter of 0.47 inches, accommodating standard caster mounting configurations. Equipped with a roller bearing for smooth operation, the Puretech wheel supports a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 2.5 miles per hour, making it suitable for both stationary and mobile applications requiring reliable performance and consistent load handling.
Wheel 3.94 in
The Puretech wheel is a precision caster component engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a polypropylene body with a solid rubber, non-marking tread measuring 1.38 inches in width, delivering optimal grip and floor protection. The wheel diameter is 3.94 inches with a hub length of 1.75 inches and an axle hole diameter of 0.47 inches, accommodating standard caster mounting configurations. Equipped with a roller bearing for smooth, reliable rotation, the Puretech wheel supports a static load capacity of 330.69 pounds and a dynamic load capacity of 165.35 pounds at speeds up to 2.5 miles per hour, making it suitable for both stationary and mobile applications requiring dependable performance and durability.
Wheel 3.15 in
The Basetech wheel is a polypropylene caster wheel designed for roll cages and store fixtures and display applications, featuring a tread width of 1.34 inches with material identical to the wheel body. The wheel has an overall diameter of 3.15 inches and a hub length of 1.75 inches, with an axle hole diameter of 0.47 inches. It is equipped with a roller bearing for smooth operation. The wheel supports a static load capacity of 551.16 pounds and a dynamic load capacity of 275.58 pounds at a speed of approximately 2.5 miles per hour, making it suitable for moderate-duty material handling and retail display applications.
Wheel 4.92 in
The Basetech wheel is a polypropylene caster wheel designed for roll cages and store fixtures and display applications, featuring a diameter of 4.92 inches with a tread width of 1.57 inches. The wheel is equipped with a roller bearing and incorporates a hub length of 1.75 inches with an axle hole diameter of 0.47 inches. The tread material is identical with the wheel body, ensuring consistent durability throughout the component. This wheel is engineered to support a static load capacity of 881.85 pounds and a dynamic load capacity of 440.92 pounds at a speed of approximately 2.49 miles per hour, making it suitable for demanding commercial and industrial environments requiring reliable mobility and load support.
Wheel 4.92 in
The Basetech wheel is a polypropylene caster wheel designed for industrial applications, featuring a diameter of 4.92 inches with a tread width of 1.57 inches. The wheel body and tread are manufactured from identical polypropylene material, ensuring consistent durability and performance. The hub length measures 1.89 inches, and the axle hole diameter is 0.47 inches, accommodating standard mounting configurations. Equipped with a roller bearing for smooth rotation, this wheel delivers a static load capacity of 881.85 pounds and a dynamic load capacity of 440.92 pounds at 2.49 miles per hour, making it suitable for moderate-duty material handling and equipment mobility applications.
Wheel 4.92 in
The Puretech wheel is a polypropylene caster wheel designed for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a solid rubber black tread with a width of 1.46 inches and an overall diameter of 4.92 inches, providing reliable rolling performance across various surfaces. The wheel is equipped with a roller bearing for smooth operation and incorporates a hub length of 2.28 inches with an axle hole diameter of 0.59 inches for secure mounting. The load capacity specifications indicate a static load rating of 440.92 pounds and a dynamic load rating of 220.46 pounds at speeds up to 2.49 miles per hour, making this wheel suitable for applications requiring robust performance and dependable load support.
Wheel 4.92 in
The Puretech wheel is a precision caster wheel engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a polypropylene body with a solid rubber, non-marking tread measuring 1.46 inches in width, delivering optimal performance across diverse flooring surfaces. The wheel diameter is 4.92 inches with a hub length of 2.28 inches and an axle hole diameter of 0.59 inches, accommodating standard caster mounting configurations. Equipped with a roller bearing for smooth, reliable operation, the Puretech wheel supports a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 2.5 miles per hour, making it suitable for both stationary and mobile applications requiring dependable load-bearing performance.
Wheel 10.24 in
The Puretech air wheel is a pneumatic tire caster wheel engineered for demanding industrial and commercial applications. This wheel features a 10.24 inch diameter with a tread width of 3.35 inches and is constructed with a pneumatic tire incorporating a block profile for enhanced traction and durability. The hub length measures 2.91 inches, while the axle hole diameter is 0.98 inches, accommodating standard caster assemblies. The wheel body is manufactured from polypropylene, providing lightweight yet robust construction, and is equipped with a roller bearing for smooth rotation and extended service life. The static load capacity is rated at 330.69 pounds, with a dynamic load capacity of 330.69 pounds at speeds up to 1.86 miles per hour, making this wheel suitable for applications requiring reliable performance under moderate to heavy loads in various industrial environments.
Wheel 15.75 in
The Puretech air wheel is a pneumatic tire caster wheel engineered for demanding industrial applications, featuring a polypropylene body with a roller bearing assembly designed for smooth, reliable operation. This wheel measures 15.75 inches in diameter with a tread width of 3.94 inches and incorporates a pneumatic tire with block profile for enhanced traction and durability. The hub length extends 2.91 inches, while the axle features a 0.98-inch hole diameter for secure mounting compatibility. The wheel demonstrates robust load-bearing capabilities, supporting a static load capacity of 881.85 pounds and a dynamic load capacity of 440.92 pounds at speeds up to 1.86 miles per hour, making it suitable for heavy-duty material handling and transportation equipment where reliable performance and substantial weight support are essential requirements.
Wheel 10.24 in
The Puretech air wheel is a pneumatic tire caster wheel designed for industrial and commercial applications, featuring a sheet steel body with roller bearing support for smooth operation. This wheel measures 10.24 inches in diameter with a tread width of 3.35 inches and is equipped with a pneumatic tire featuring a block profile for enhanced traction and durability. The hub length extends 2.91 inches, while the axle hole diameter measures 0.98 inches, accommodating standard caster mounting hardware. The wheel demonstrates a static load capacity of 661.39 pounds, ensuring reliable performance under sustained weight, and a dynamic load capacity of 330.69 pounds at speeds up to approximately 1.86 miles per hour, making it suitable for applications requiring both stability and controlled mobility in demanding environments.
Wheel 15.75 in
The Puretech air wheel is a pneumatic tire caster wheel featuring a 15.75 inch diameter with a tread width of 3.94 inches and a pneumatic tire with block profile. The hub length measures 2.91 inches, and the axle hole diameter is 0.98 inches. This wheel is constructed with a sheet steel body and equipped with a roller bearing for smooth operation. The static load capacity is rated at 881.85 pounds, while the dynamic load capacity reaches 440.92 pounds at a speed of approximately 1.86 miles per hour. These specifications make the Puretech air wheel suitable for demanding caster applications requiring reliable performance and substantial load-bearing capability.
Wheel 4.92 in
The Elastech wheel is a precision caster component engineered for demanding industrial applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches. This wheel features a diameter of 4.92 inches with a tread width of 1.57 inches composed of elastic tire material that is black and vulcanized for enhanced durability and performance. The polyamide body is supported by a roller bearing system and includes a hub length of 2.28 inches with an axle hole diameter of 0.59 inches for secure mounting. The wheel demonstrates exceptional load-bearing capabilities with a static load capacity of 1102.31 pounds and a dynamic load capacity of 551.16 pounds at a speed of 2.49 miles per hour, making it suitable for heavy-duty industrial caster applications requiring reliable performance and longevity.
Wheel 4.92 in
The Elastech wheel is a precision caster component engineered for demanding industrial applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches. This wheel features a 4.92 inch diameter with a 1.57 inch wide tread constructed from elastic tire, non-marking, vulcanized material that ensures durability and floor protection. The polyamide body is supported by a roller bearing and includes a 2.28 inch hub length with a 0.59 inch axle hole diameter for secure mounting. The wheel delivers a static load capacity of 1102.31 pounds and a dynamic load capacity of 551.16 pounds at 2.49 miles per hour, making it suitable for both stationary and mobile caster applications requiring reliable performance and extended service life.
Wheel 6.3 in
The Basetech Wheel is a polypropylene caster wheel designed for roll cages and store fixtures and display applications, featuring a tread width of 1.57 inches with material identical to the wheel body. The wheel has an overall diameter of 6.3 inches and a hub length of 2.28 inches, with an axle hole diameter of 0.59 inches. Equipped with a roller bearing for smooth operation, this wheel is engineered to support a static load capacity of 1322.77 pounds and a dynamic load capacity of 661.39 pounds at speeds up to 2.49 miles per hour, making it suitable for demanding industrial and commercial environments requiring reliable mobility and load support.
Wheel 3.15 in
The Basetech wheel is a polypropylene caster wheel designed for roll cages and store fixtures and display applications, featuring a tread width of 1.18 inches that is identical with the wheel body material. The wheel has an overall diameter of 3.15 inches with a hub length of 1.73 inches and an axle hole diameter of 0.47 inches, accommodating standard caster mounting requirements. Equipped with a roller bearing for smooth operation, this wheel is rated for a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 2.49 miles per hour, making it suitable for moderate-duty material handling and retail display applications.
Wheel 3.94 in
The Basetech Wheel is a polypropylene caster wheel designed for roll cages and store fixtures and display applications, featuring a wheel diameter of 3.94 inches with a tread width of 1.42 inches. The wheel is equipped with a roller bearing and incorporates a hub length of 1.75 inches with an axle hole diameter of 0.47 inches. This wheel delivers a static load capacity of 705.48 pounds and a dynamic load capacity of 352.74 pounds at a speed of 2.49 miles per hour. The tread material is identical with the wheel body, ensuring consistent performance and durability throughout the component.
Wheel 7.87 in
The Elastech wheel is a precision caster component engineered for demanding industrial applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches. This wheel features a 7.87 inch diameter with a 1.81 inch wide tread constructed from elastic tire, non-marking, vulcanized material that provides superior grip and floor protection. The polyamide body is supported by a roller bearing and includes a 2.28 inch hub length with a 0.98 inch axle hole diameter for secure mounting. The wheel delivers a static load capacity of 1763.7 pounds and a dynamic load capacity of 881.85 pounds at 2.5 miles per hour, making it suitable for heavy-duty industrial caster applications requiring reliable performance and durability.
Wheel 6.3 in
The Elastech wheel is a precision caster component engineered for demanding industrial applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches. This wheel features a 6.3 inch diameter with a tread width of 1.81 inches composed of elastic tire, non-marking, vulcanized material that provides superior grip and floor protection. The polyamide body is mounted on a roller bearing and includes a hub length of 2.28 inches with an axle hole diameter of 0.98 inches for secure installation. The wheel delivers a static load capacity of 1322.77 pounds and a dynamic load capacity of 661.39 pounds at 2.5 miles per hour, making it suitable for heavy-duty industrial caster applications requiring reliable performance and durability.
Wheel 5.91 in
The Duratech wheel is a polyamide caster wheel engineered for demanding industrial applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment. This wheel features a diameter of 5.91 inches with a tread width of 1.81 inches, identical in material composition to the wheel body. The hub length measures 2.28 inches, and the axle hole diameter is 0.79 inches. The wheel is equipped with a roller bearing for smooth operation and reliable performance. The static load capacity reaches 2204.62 pounds, while the dynamic load capacity is rated at 1102.31 pounds at a speed of 2.49 miles per hour, making it suitable for both stationary and mobile applications requiring robust load-bearing capabilities.
Wheel 6.3 in
The Duratech wheel is a polyamide caster wheel engineered for demanding industrial applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment. This wheel features a diameter of 6.3 inches with a tread width of 1.57 inches, identical in material composition to the wheel body. The hub length measures 2.28 inches, and the axle hole diameter is 0.98 inches, accommodating standard mounting configurations. Equipped with a roller bearing for smooth operation, the Duratech wheel delivers a static load capacity of 2204.62 pounds and a dynamic load capacity of 1102.31 pounds at speeds up to 2.5 miles per hour, making it suitable for heavy-duty industrial material handling and mobility applications.
Wheel 7.87 in
The Duratech wheel is a polyamide caster wheel engineered for demanding industrial applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment. This wheel features a diameter of 7.87 inches with a tread width of 1.97 inches, identical in material composition to the wheel body. The hub length measures 2.28 inches, and the axle hole diameter is 0.98 inches. The wheel is equipped with a roller bearing for smooth operation and reliable performance. The static load capacity reaches 3086.47 pounds, while the dynamic load capacity is rated at 1543.23 pounds at a speed of 2.49 miles per hour, making it suitable for heavy-duty industrial caster applications requiring robust load-bearing capabilities.
Wheel 3.15 in
The Maxtech wheel is a precision-engineered caster component designed for demanding industrial applications across aerospace, automotive, ceramic and glass manufacturing, container construction, machine building, production trolleys, scaffolding, tool storage, waste disposal, workbenches, and transport equipment. This wheel features a polyamide body with an injected polyurethane tread measuring 1.18 inches in width, providing excellent durability and floor protection. The wheel diameter is 3.15 inches with a hub length of 1.75 inches and an axle hole diameter of 0.47 inches, accommodating standard caster mounting configurations. Equipped with a roller bearing for smooth operation, the Maxtech wheel delivers a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 2.5 miles per hour, making it suitable for both stationary and mobile caster applications requiring reliable performance and extended service life.
Wheel 6.3 in
The Supratech wheel is a precision caster component engineered for demanding industrial and commercial applications including roll cages, shopping trolleys, store fixtures and displays, tool cabinets, work benches, and transport equipment. This wheel features a polypropylene body with a thermoplastic rubber tread measuring 1.57 inches in width, delivering optimal durability and floor protection. The wheel diameter is 6.3 inches with a hub length of 2.28 inches and an axle hole diameter of 0.98 inches, accommodating standard caster mounting configurations. Equipped with a roller bearing for smooth operation, the Supratech wheel delivers a static load capacity of 705.48 pounds and a dynamic load capacity of 352.74 pounds at speeds up to 1.86 miles per hour, making it suitable for both stationary and mobile applications requiring reliable performance and extended service life.
Frequently Asked Questions
Advantages of Wheels with Roller Bearing
Roller bearings are a core member of the rolling-bearing family and a mainstay in mobility systems. Unlike plain bearings that rely on sliding contact, they use cylindrical rollers running between an inner and outer ring. This rolling contact cuts friction, enabling smoother motion and lower breakaway force under load. Thanks to their comparatively low build height, they combine a compact design with impressive load-carrying capability. TENTE roller bearing wheels come with a variety of advantages:
Lower Rolling Resistance – The line contact of cylindrical rollers minimises friction between the rings, so heavy loads begin moving with less effort and keep momentum with fewer push/pull peaks. This supports energy-efficient operation and reduces strain on users.
High Load Capacity – Roller bearings spread forces across multiple rollers, providing robust radial support without excessive deformation. That means roller bearing wheels handle substantial weights reliably – ideal for low-speed transport where capacity and stability come first.
High Service Life, Low Maintenance – Factory-greased bearing units run smoothly for extended periods under normal conditions. With appropriate sealing and re-lubrication options, wheels with roller bearing maintain consistent performance and reduce unplanned maintenance.
Space-efficient Installation Height – Compared to other rolling-bearing types, roller bearing designs can achieve a lower build-in height, helping keep equipment profiles compact. You gain stability and strength without sacrificing clearance or overall design constraints.
Types of Roller Bearing Wheels
Roller bearing wheels come in a variety of designs, each optimised for specific operating conditions and performance priorities. At TENTE, we manufacture wheels with roller bearing in various material options and tread hardness levels. Our portfolio also includes wheels with damped or stainless roller bearings. Below are some of the commonly used types of roller bearing wheels and their advantages:
Solid Rubber Wheels with Roller Bearings
For low-speed transport that also needs shock damping and floor care, solid rubber wheels with roller bearing pair a compliant tread with easy rolling under load. Our TENTE PVR series combines a polypropylene wheel centre and a solid rubber tread with an integrated roller bearing, offered in a variety of wheels diameters ranging all the way up to 250 mm. This wheel design helps reduce start-up effort while smoothing vibration on harder floors.
Polyurethane Wheels with Roller Bearings
When efficiency and wear resistance are priorities, polyurethane wheels with roller bearing are a strong choice. One representative product line in our range are UAR wheels. They use a polyamide wheel centre with a polyurethane tread and a roller bearing, covering popular sizes from 80 to 200 mm. For moist or wet environments, the closely related UAD series uses a stainless roller bearing – allowing frequent washdowns and providing corrosion resistance – while keeping the same polyurethane tread family and size range.
Polyamide Wheels with Roller Bearing
For maximum stiffness and compact build height, polyamide wheels with roller bearing deliver high load density with simple upkeep. Within our selection, the UOR wheel series stands out as a notable example. UOR is a one-piece polyamide wheel fitted with a roller bearing, with wheel diameters ranging from 80 mm to 200 mm and a broad spread of hub/axle options. These wheels are a robust choice where precise, hard running is desired, and quite operation as well as maximised shock absorption are not needed.
Fields of Application for Wheels with Roller Bearings
Roller bearing wheels are best suited to equipment and machinery operating at low travel speeds – around 4 km/h. They deliver smooth, low-effort rolling under heavy loads but aren’t designed for high-speed use. This makes them ideal for heavy transport equipment, production and platform trolleys, and professional cleaning carts, where stability, capacity, and easy handling matter more than rapid manoeuvring. They’re also common in retail and logistics – for example on applications like roll cages, store/display fixtures, and shopping trolleys – where a compact build, high load capability, and low rolling resistance are essential.