- Home
- Industry
- Industry
- Machinery & Workshop Equipment
-
Forklift Trucks and Repair Companies
Forklift Truck Wheels
Wheel 9.84 in
The Novatech Wheel is a precision-engineered wheel body designed for caster applications, featuring a 9.84-inch diameter with a 2.95-inch wide tread constructed from casted polyurethane material and a casting body material. This robust wheel is specifically engineered for demanding industrial environments including aerospace industry and airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturers, container construction, fire fighting technology and fire protection, forklift trucks and repair companies, heavy AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment, delivering reliable performance across diverse operational requirements.
Wheel 9.06 in
The Novatech Wheel is a precision-engineered wheel body designed for caster applications, featuring a 9.06-inch diameter with a 3.23-inch wide polyurethane casted tread for optimal performance and durability. This casting body material construction provides robust support for demanding industrial environments including aerospace industry and airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturers, container construction, fire fighting technology and fire protection, forklift trucks and repair companies, heavy AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment operations.
Wheel 9.84 in
The Novatech Wheel is a precision-engineered wheel body designed for caster applications, featuring a 9.84-inch diameter with a 3.15-inch wide tread made from casted polyurethane material and a casting body construction. This robust wheel is specifically engineered for demanding industrial environments including aerospace industry and airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturers, container construction, fire fighting technology and fire protection, forklift trucks and repair companies, heavy AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment, delivering reliable performance across diverse operational requirements.
Wheel 7.87 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 7.87-inch diameter with a 3.15-inch wide polyurethane casted tread and casting body material. This precision ball bearing wheel includes a 0.98-inch axle hole diameter and 3.54-inch hub length for robust performance. Load capacity specifications include 3,704 lb dynamic capacity at 2.5 mph, 3,086 lb at 3.7 mph, and 7,408 lb static capacity, making it suitable for aerospace equipment, AMR systems, automated shuttles, automotive OEM, medical imaging equipment, heavy AGV systems, and industrial applications.
Wheel 3.74 in
The Novatech wheel is engineered for demanding caster applications, featuring a 3.74 in diameter with a 1.57 in wide polyurethane, casted tread and steel, iron body construction. The hub measures 1.77 in in length with a 0.79 in axle hole diameter, equipped with precision ball bearing for smooth operation. This wheel delivers exceptional load capacity with 1763.7 lb static load rating and 881.85 lb dynamic load capacity at speeds up to 1.86 mph, making it ideal for aerospace industry airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, and heavy AGV systems.
Wheel 5.91 in
I understand you'd like me to use American English spelling, spell "castor" as "caster," and convert speeds to miles per hour. However, I don't see any specific content or text that you'd like me to convert or work with. Could you please provide the text, document, or information that you'd like me to modify according to these specifications?
Wheel 5.91 in
The Novatech wheel is engineered for demanding caster applications, featuring a 5.91 in diameter with a 1.97 in wide polyurethane, casted tread and aluminum body construction. The hub measures 2.36 in in length with a 0.98 in axle hole diameter, equipped with precision ball bearing for smooth operation. Load capacity specifications include 2204.62 lb static load and dynamic loads of 881.85 lb at 3.73 mph and 1102.31 lb at 2.49 mph, making it suitable for aerospace industry airport equipment, AMR systems, automated shuttle systems, automotive OEM, heavy AGV systems, and various industrial applications.
Wheel 9.84 in
I understand you'd like me to use American English spelling, spell "castor" as "caster," and convert speeds to miles per hour. However, I don't see any specific content or text that you'd like me to convert or rewrite. Could you please provide the text or information you'd like me to work with? Once you share that content, I'll be happy to: - Apply American English spelling conventions - Use "caster" instead of "castor" - Convert any speed measurements to miles per hour What would you like me to help you convert or rewrite?
Wheel 3.23 in
I understand you'd like me to use American English spelling, spell "castor" as "caster," and convert speeds to miles per hour. However, I don't see any specific content or text that you'd like me to convert or edit. Could you please provide the text or information you'd like me to work with? Once you share that content, I'll be happy to: - Apply American English spelling conventions - Use "caster" instead of "castor" - Convert any speed measurements to miles per hour What material would you like me to help you with?
Wheel 5.51 in
The Novatech wheel is a precision-engineered caster component featuring a 5.51-inch diameter with a 2.36-inch wide polyurethane, casted tread and casting body material. The hub measures 2.56 inches in length with a 0.47-inch axle hole diameter, equipped with a precision ball bearing, sealed for reliable operation. This wheel delivers exceptional load performance with a static capacity of 3,086.47 lb and dynamic capacity of 1,543.23 lb at speeds up to 1.86 mph, making it suitable for demanding applications including aerospace industry airport equipment, AMR systems, automated shuttle systems, automotive OEM, heavy AGV systems, and various industrial transport equipment.
Wheel 9.84 in
The Novatech wheel is engineered for demanding caster applications with a 9.84 in diameter and 3.15 in tread width, featuring a casting body construction with casted polyurethane tread material and precision ball bearing system. The hub measures 3.54 in in length with a 1.38 in axle hole diameter for secure mounting. Load capacity specifications include 9,523.96 lb static load and dynamic loads of 3,968.32 lb at 3.73 mph and 4,761.98 lb at 2.49 mph, making it suitable for aerospace industry airport equipment, AMR systems, automated shuttle systems, automotive OEM, heavy AGV systems, and various industrial applications.
Wheel 2.95 in
I understand you'd like me to use American English spelling, spell "castor" as "caster," and convert speeds to miles per hour. However, I don't see any specific content or text to convert yet. Could you please provide the text or information you'd like me to work with? Once you share it, I'll be happy to: - Apply American English spelling conventions - Use "caster" instead of "castor" - Convert any speed measurements to miles per hour What would you like me to help you convert?
Wheel 5.51 in
The Novatech wheel is engineered for demanding caster applications with a diameter of 5.51 inches, tread width of 1.97 inches, hub length of 2.17 inches, and axle hole diameter of 0.79 inches. This wheel delivers exceptional load capacity with a static rating of 2777.82 lb and dynamic rating of 1388.91 lb at speeds up to 1.86 mph. The wheel features a casted polyurethane tread on a casting body, equipped with precision ball bearing, sealed for reliable performance across diverse industrial applications.
Wheel 3.35 in
The Novatech wheel is engineered for demanding caster applications with a 3.35 in diameter and 3.54 in tread width, featuring a steel iron body construction and 3.54 in hub length with a 0.67 in axle hole diameter. This polyurethane casted tread wheel incorporates precision ball bearing technology and delivers exceptional load performance with a static capacity of 3,527.39 lb and dynamic capacity of 1,763.7 lb at speeds up to 1.86 mph, making it ideal for aerospace industry airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, and heavy AGV systems.
Wheel 3.35 in
The Novatech wheel is engineered for demanding caster applications with a 3.35 in diameter and 3.35 in tread width, featuring a 3.74 in hub length and 0.79 in axle hole diameter. This wheel delivers exceptional load capacity with 3,527.39 lb static load rating and 1,763.7 lb dynamic load capacity at speeds up to 1.86 mph. The wheel incorporates a casted polyurethane tread for superior performance, steel iron body construction for durability, and precision ball bearing sealed system for smooth operation across diverse applications.
Wheel 3.35 in
The Novatech wheel is engineered for demanding caster applications with a 3.35-inch diameter and 3.15-inch wide polyurethane casted tread. The hub measures 3.35 inches in length with a 0.47-inch axle hole diameter, featuring precision ball bearing sealed construction and steel iron body material. This wheel delivers exceptional load capacity with 3,527.39 lb static load rating and 1,763.7 lb dynamic load capacity at 1.86 mph, making it ideal for aerospace industry airport equipment, AMR systems, automated shuttle systems, automotive OEM, heavy AGV systems, and various industrial applications.
Wheel 4.92 in
The Novatech Wheel is an aluminum-bodied caster wheel featuring a casted polyurethane tread with a diameter of 4.92 inches and tread width of 1.97 inches. The wheel incorporates a bore with keyway bearing system, with an axle hole diameter of 0.67 inches and hub length of 2.13 inches. Load capacity specifications include a static load rating of 2,204.62 lb and dynamic load capacities of 1,102.31 lb at 2.5 mph and 881.85 lb at 3.7 mph, making it suitable for demanding industrial applications.
Wheel 9.84 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 9.84-inch diameter with a 1.97-inch wide polyurethane casted tread and aluminum body construction. The wheel incorporates precision ball bearing technology with a 0.98-inch axle hole diameter and 2.36-inch hub length for optimal performance. Load capacity specifications include 3,527.39 lb static load rating and dynamic load capacities of 1,763.7 lb at 2.49 mph and 1,410.96 lb at 3.73 mph, making it suitable for aerospace industry airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, medical equipment including C-arms, CT scanners, MRI and X-ray systems, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, heavy AGV systems, machine construction, post logistic systems, production and platform trolleys, ultrasound equipment, and various transport equipment applications.
Wheel 4.92 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 4.92 in diameter with a 1.97 in wide polyurethane casted tread and aluminum body construction. This precision ball bearing equipped wheel accommodates a 0.79 in axle hole diameter and provides a 2.36 in hub length for secure mounting. Load capacity specifications include 881.85 lb dynamic capacity at 2.5 mph and 705.48 lb at 3.7 mph, with a static load rating of 1763.7 lb, making it suitable for aerospace equipment, AMR systems, automated shuttles, automotive OEM applications, medical equipment, and heavy industrial transport solutions.
Wheel 2.36 in
The Novatech Wheel is engineered for demanding caster applications, featuring a compact 2.36 in diameter with a 0.79 in tread width and 0.47 in hub length, utilizing a 0.79 in axle hole diameter for secure mounting. This precision-engineered wheel combines a robust steel and iron body construction with a casted polyurethane tread material and precision ball bearing system to deliver exceptional performance across diverse industrial environments. The wheel provides a dynamic load capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making it ideal for aerospace industry and airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, medical equipment including C-Arms, CT scanners, MRI and X-Ray systems, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, heavy AGV systems, machine construction, post logistic systems, production and platform trolleys, ultrasound equipment, and various transport equipment applications.
Wheel 3.15 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 3.15 in diameter with a 0.79 in wide casted polyurethane tread and steel, iron body construction. The wheel incorporates precision ball bearing (RS/2RS) technology with a 0.79 in axle hole diameter and 0.55 in hub length for optimal performance. Load specifications include a dynamic capacity of 308.65 lb at speeds up to 1.86 mph and a static load capacity of 617.29 lb, making it suitable for aerospace equipment, AMR systems, automated shuttles, automotive OEM applications, medical equipment, and heavy-duty industrial transport systems.
Wheel 3.15 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 3.15 in diameter with a 0.98 in wide casted polyurethane tread and steel, iron body construction. The wheel incorporates a precision ball bearing (RS/2RS) system with a 0.98 in axle hole diameter and 0.47 in hub length for optimal performance. Load specifications include a dynamic capacity of 352.74 lb at speeds up to 1.86 mph and a static load capacity of 705.48 lb, making it suitable for aerospace equipment, AMR systems, automated shuttles, automotive OEM applications, medical imaging equipment, heavy AGV systems, and various industrial transport solutions.
Wheel 7.87 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 7.87-inch diameter with a 3.15-inch wide polyurethane casted tread on a casting body material. The wheel incorporates a precision ball bearing system with a 0.98-inch axle hole diameter and 3.62-inch hub length. Load capacity specifications include a static rating of 7,407.52 lb and dynamic ratings of 3,703.76 lb at 2.49 mph and 3,086.47 lb at 3.73 mph, making it suitable for aerospace industry airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, and heavy-duty industrial transport equipment.
Wheel 7.87 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 7.87-inch diameter with a 2.95-inch wide polyurethane casted tread that delivers exceptional durability and smooth operation. This precision-engineered wheel incorporates a casting body material construction with precision ball bearing technology, accommodating a 0.98-inch axle hole diameter and 2.95-inch hub length for reliable performance across diverse industrial environments including aerospace industry and airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, medical equipment such as C-Arms, CT scanners, MRI and X-Ray systems, ceramic and glass manufacturing, container construction, fire fighting technology, forklift operations, heavy AGV systems, machine construction, post logistics, production trolleys, ultrasound equipment, and general transport applications.