- Home
- Casters & Wheels
- High-quality Casters
- Casters by Operating Conditions
-
Heat Resistant
Heat Resistant Casters
Swivel caster with total lock 3.94 in
The Alpha is a swivel caster with total lock functionality designed for industrial applications. The caster features a rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from heavy steel sheet material and incorporates a precision two ball races swivel bearing system for smooth directional movement. The wheel assembly consists of a plastic thermoset body engineered for heat-resistant performance, with tread material identical to the wheel body composition for consistent wear characteristics. The wheel operates on a dry bearing bush system and measures 3.94 inches in diameter. The complete caster assembly has an overall height of 5.04 inches from mounting surface to top. Load specifications include a static load capacity of 661.39 pounds, making this caster suitable for heavy-duty material handling applications requiring reliable mobility and secure locking capabilities.
Swivel caster 3.94 in
The Alpha is a heavy duty stainless steel bolt hole fitting wheel with a 3.94 inch diameter aluminium wheel body and heat resistant damping tread material. It features a dry bearing bushing and two internal ball races for smooth 360 degree rotation. The overall height of the wheel is 5.04 inches and it has a static load capacity of 352.74 pounds. The stainless steel housing provides durability while the aluminium wheel body keeps weight down. The heat resistant damping tread material allows the wheel to withstand high temperatures during operation. With its high load capacity dry bearing bushing and dual ball races, the Alpha provides reliable heavy duty performance.
Swivel caster 3.94 in
The Alpha swivel caster features a bolt hole fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel consists of a plastic thermoset, heat-resistant body material with tread material identical to the wheel body, utilizing a dry bearing bush for reliable operation. The wheel diameter measures 3.94 inches with an overall height of 5.04 inches. Load specifications include a dynamic capacity of 275.58 lb at speeds up to 2.49 mph and a static load capacity of 551.16 lb. This caster is designed for diverse industrial applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Fixed caster 3.15 in
The Alpha fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, heavy-duty material providing robust structural support and durability in demanding industrial environments. The wheel incorporates a plastic thermoset, heat-resistant body material designed to withstand elevated temperatures, with tread material identical to the wheel body for consistent performance characteristics. The wheel operates on a dry bearing bush system and measures 3.15 inches in diameter. Overall height dimensions reach 4.25 inches, ensuring proper clearance and functionality. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 2.49 miles per hour, while static load capacity reaches 440.92 pounds for stationary applications.
Swivel caster 3.15 in
The Alpha swivel caster features a bolt hole fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel assembly consists of a plastic thermoset, heat-resistant body material with identical tread material composition, supported by a dry bearing bush for reliable operation. The wheel measures 3.15 inches in diameter, while the overall height of the complete assembly is 4.25 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 2.49 mph and a static load capacity of 440.92 lb. This caster is designed for diverse industrial applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Fixed caster 3.94 in
The Alpha stainless is a fixed caster designed for heavy-duty industrial applications. The unit features a rectangular plate fitting that provides secure mounting to equipment frames. The housing is constructed from heavy-duty stainless steel, ensuring exceptional corrosion resistance and structural integrity in demanding environments. The wheel assembly incorporates an aluminum body with damping, heat-resistant tread material, mounted on precision stainless steel ball bearings for smooth operation and extended service life. The wheel measures 3.94 inches in diameter. Overall caster height is 5.04 inches from mounting surface to top. Load specifications include a dynamic capacity of 176.37 pounds at speeds up to 2.49 miles per hour, with a static load rating of 352.74 pounds, making this caster suitable for heavy equipment and industrial machinery applications.
Swivel caster 3.15 in
The Alpha stainless swivel caster features a bolt hole fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes under load. The wheel utilizes plastic thermoset, heat-resistant material for both the body and tread, providing durability in elevated temperature environments, while the bearing system employs a dry bearing bush design for maintenance-free operation. With a wheel diameter of 3.15 inches, the caster has an overall height of 4.25 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 2.49 mph and a static load capacity of 440.92 lb, making it suitable for catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment applications.
Swivel caster with total lock 3.94 in
The Alpha stainless swivel caster with total lock features a bolt hole fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and reliable locking functionality. The wheel assembly consists of an aluminum body with damping, heat resistant tread material and utilizes a dry bearing bush for maintenance-free operation, with a diameter of 3.94 inches. The caster has an overall height of 5.04 inches, providing appropriate clearance for various installations. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 2.49 mph and a static load capacity of 352.74 lb. This heavy-duty caster is designed for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.
Swivel caster with total lock 3.94 in
The Alpha stainless swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and reliable locking functionality. The wheel assembly consists of an aluminum body with damping, heat resistant tread material and utilizes a dry bearing bush for maintenance-free operation, with a diameter of 3.94 inches. The caster has an overall height of 5.04 inches, providing appropriate clearance for various installations. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 2.49 mph and a static load capacity of 352.74 lb. This heavy-duty caster is designed for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.
Fixed caster 4.92 in
The Alpha stainless fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy-duty material providing exceptional durability and corrosion resistance in demanding environments. The wheel incorporates a thermoplastic synthetics, heat resistant body material with tread material identical to the wheel body, ensuring consistent performance under elevated temperature conditions. The wheel operates on a plain bearing system and measures 4.92 inches in diameter. The overall height of the complete assembly is 6.34 inches. Load specifications include a dynamic load capacity of 507.06 lb at speeds up to 2.49 mph and a static load capacity of 1014.13 lb, making this caster suitable for medium to heavy-duty industrial applications requiring reliable mobility and load-bearing performance.
Fixed caster 5.91 in
The Alpha stainless fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy-duty material providing exceptional durability and corrosion resistance in demanding environments. The wheel incorporates a 5.91-inch diameter design with both body and tread manufactured from thermoplastic synthetics, heat resistant material, ensuring reliable performance under elevated temperature conditions. The wheel operates on a plain bearing system for smooth rotation and extended service life. The caster measures 7.68 inches in overall height, making it suitable for various industrial applications. Load specifications include a dynamic capacity of 551.16 lb at speeds up to 2.49 mph and a static load capacity of 1102.31 lb, providing robust support for heavy-duty material handling equipment and industrial machinery requiring reliable mobility solutions.
Swivel caster 5.91 in
The Alpha stainless swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy stainless steel and incorporates a two ball races swivel bearing system for smooth directional changes and enhanced durability. The wheel utilizes thermoplastic synthetics with heat resistant properties for the body material, while the tread material is identical with the wheel body composition, and operates on a plain bearing system with a 5.91 inch diameter. Overall height measures 7.68 inches for proper clearance requirements. Load specifications include a dynamic capacity of 551.16 lb at speeds up to 2.49 mph and a static load capacity of 1102.31 lb. This caster is engineered for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.
Swivel caster with total lock 3.15 in
The Alpha stainless swivel caster with total lock features a bolt hole fitting for secure mounting applications. The housing is constructed from heavy stainless steel and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and enhanced durability. The wheel utilizes a plastic thermoset, heat-resistant body material with tread material identical to the wheel body, supported by a dry bearing bush for reliable operation. With a wheel diameter of 3.15 inches, the caster has an overall height of 4.25 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 2.49 mph and a static load capacity of 440.92 lb. This caster is designed for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.
Swivel caster with total lock 3.94 in
The Alpha stainless swivel caster with total lock features a bolt hole fitting for secure mounting applications. The housing is constructed from heavy stainless steel and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and enhanced durability. The wheel utilizes a plastic thermoset, heat-resistant body material with tread material identical to the wheel body, supported by a dry bearing bush for reliable operation. With a wheel diameter of 3.94 inches, the caster has an overall height of 5.04 inches. Load specifications include a dynamic capacity of 275.58 lb at speeds up to 2.49 mph and a static load capacity of 551.16 lb. This caster is designed for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.
Swivel caster with total lock 3.94 in
The Alpha stainless swivel caster with total lock features a bolt hole fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes under load. The wheel assembly consists of an aluminum body with damping, heat resistant tread material, supported by precision ball bearing, stainless components for reliable operation. The wheel measures 3.94 inches in diameter, while the overall height of the complete assembly is 5.04 inches. Load specifications include a dynamic capacity of 176.37 pounds at speeds up to 2.49 miles per hour and a static load capacity of 352.74 pounds. This caster is specifically designed for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.
Swivel caster with total lock 3.94 in
The Alpha stainless swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy-duty material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel assembly consists of an aluminum body with damping, heat resistant tread material, mounted on precision ball bearing, stainless components for optimal performance and longevity. The wheel diameter measures 3.94 inches, while the overall height of the complete assembly is 5.04 inches. Load capacity specifications include a dynamic rating of 176.37 lb at speeds up to 2.49 mph and a static load capacity of 352.74 lb, making this caster suitable for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and various transport equipment.
Swivel caster 3.94 in
The Alpha stainless swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy stainless steel and incorporates a two ball races swivel bearing system for smooth directional changes. The wheel consists of an aluminum body with damping, heat resistant tread material, supported by precision ball bearing, stainless for reliable operation. The wheel diameter measures 3.94 inches with an overall height of 5.04 inches. Load capacity specifications include a dynamic rating of 176.37 lb at speeds up to 2.49 mph and a static load capacity of 352.74 lb. This caster is designed for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.
Swivel caster 3.15 in
The Alpha stainless swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy stainless steel and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel utilizes a plastic thermoset, heat-resistant body material with tread material identical to the wheel body, supported by a dry bearing bush for reliable operation. The wheel measures 3.15 inches in diameter, while the overall height of the complete assembly is 4.25 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 2.49 mph and a static load capacity of 440.92 lb. This caster is designed for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.
Swivel caster 3.94 in
The Alpha stainless swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy-duty material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel utilizes plastic thermoset, heat-resistant material for both the body and tread, providing identical composition throughout for consistent performance, while employing a dry bearing bush system for reliable operation. With a wheel diameter of 3.94 inches, the caster has an overall height of 5.04 inches. Load specifications include a dynamic capacity of 275.58 lb at speeds up to 2.49 mph and a static load capacity of 551.16 lb, making it suitable for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.
Swivel caster 3.94 in
The Alpha stainless swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy-duty material and incorporates two ball races swivel bearing system for smooth directional changes. The wheel consists of an aluminum body with damping, heat resistant tread material and utilizes a dry bearing bush for reliable operation, measuring 3.94 inches in diameter. The overall height of the complete assembly is 5.04 inches. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 2.49 mph and a static load capacity of 352.74 lb. This caster is designed for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.
Fixed caster 3.94 in
The Alpha stainless is a fixed caster designed for demanding industrial applications requiring durability and corrosion resistance. This caster features a rectangular plate fitting that provides secure mounting to equipment and transport systems. The housing is constructed from stainless steel, heavy grade, ensuring robust performance in harsh environments including catering operations, container construction, clean-room technology, fire protection systems, machine construction, and transport equipment. The wheel assembly incorporates a 3.94 inch diameter wheel body made from plastic thermoset material that is heat-resistant, with an identical tread material for consistent performance. The wheel is equipped with a dry bearing bush that provides reliable rotation and smooth operation under continuous use. The overall height of the caster is 5.04 inches, making it suitable for integration into various equipment configurations. This caster demonstrates impressive load capacity specifications, with a static load capacity of 551.16 pounds for stationary applications and a dynamic load capacity of 275.58 pounds when the equipment is in motion at speeds up to 2.49 miles per hour. These specifications make the Alpha stainless an excellent choice for applications demanding high reliability, corrosion resistance, and substantial load-bearing capability in specialized industrial environments.
Fixed caster 3.94 in
The Alpha stainless is a fixed caster designed for demanding industrial applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment. The caster features a rectangular plate fitting that provides secure mounting to equipment and machinery. The housing is constructed from heavy-duty stainless steel and incorporates two ball races for smooth operation and reliable performance under continuous use. The wheel assembly consists of a 3.94 inch diameter wheel with an aluminum body and damping, heat resistant tread material, supported by a dry bearing bush that ensures consistent rolling characteristics. The overall height of the caster is 5.04 inches, making it suitable for integration into various equipment configurations. The load capacity specifications indicate a static load rating of 352.74 pounds and a dynamic load rating of 176.37 pounds at a speed of 2.49 miles per hour, providing reliable performance for both stationary and mobile applications. This combination of materials, precision engineering, and robust construction makes the Alpha stainless an ideal choice for applications requiring corrosion resistance, durability, and dependable load-bearing capability in challenging industrial environments.
Swivel caster 3.94 in
The Alpha stainless swivel caster features a bolt hole fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel utilizes plastic thermoset, heat-resistant material for both the body and tread, providing identical composition throughout for consistent performance, while employing a dry bearing bush system for reliable operation. With a wheel diameter of 3.94 inches, the caster has an overall height of 5.04 inches. Load specifications include a dynamic capacity of 275.58 lb at speeds up to 2.49 mph and a static load capacity of 551.16 lb, making it suitable for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.
Swivel caster 3.94 in
The Alpha stainless swivel caster features a bolt hole fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes under load. The wheel utilizes plastic thermoset, heat-resistant material for both the body and tread, providing durability in elevated temperature environments, while the bearing system employs a dry bearing bush design for maintenance-free operation. With a wheel diameter of 3.94 inches, the caster has an overall height of 5.04 inches. Load specifications include a dynamic capacity of 275.58 lb at speeds up to 2.49 mph and a static load capacity of 551.16 lb, making it suitable for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.
Frequently Asked Questions
Advantages of Heat Resistant Castors
Heat resistant castors are a specialised mobility solution, designed to perform reliably in environments with high temperatures. Built with materials and components engineered to withstand heat without compromising strength or manoeuvrability, they ensure safe and smooth movement where standard castors would degrade. Whether in food processing, bakery production, or industrial manufacturing, heat resistant castors combine durability, efficiency, and safety in challenging thermal conditions.
TENTE heat resistant castors offer various benefits:
Reliable Performance in High Temperatures - Their specialised wheel compounds and heat-resistant components prevent deformation, ensuring consistent mobility in demanding thermal environments.
Increased Efficiency and Safety - Heat resistant castors help reduce the risk of equipment failure in settings such as bakeries, commercial kitchens, and industrial ovens. By ensuring stable movement under extreme conditions, they contribute to both operational efficiency and workplace safety.
Flexible Mounting Options - Available with plate, bolt hole, and stem fittings, heat resistant castors can be adapted to a wide variety of applications without compromising on stability or manoeuvrability.
Types of Heat Resistant Castors
Heat resistant castors are available in different configurations to ensure reliable mobility under elevated temperatures, while catering to your individual application needs. The variations in wheel material, tread design, and fitting type allow you to match the castor to the thermal environment, as well as the operational load and mounting requirements.
Our Alpha stainless series is offered with robust stainless steel fixed and swivel housings. This series features two specialised heat-resistant wheel options. The first pairs a durable aluminium wheel body with a high-performance silicone rubber tread, capable of withstanding temperatures of up to 250 °C. This option offers excellent shock absorption and rolling comfort, making it ideal where vibration damping is essential. The second option is also rated for continuous use at up to 250 °C and is constructed entirely from heat-resistant thermoset plastic, both for the wheel body and tread. This variant excels in environments requiring outstanding wear resistance, delivering long service life even under demanding thermal conditions.For maximum flexibility, the Alpha Stainless castors can be configured with either a plate fitting or a bolt hole fitting, allowing seamless integration into a wide range of equipment designs.
Fields of Application for Heat Resistant Castors
Heat-resistant castors are designed for environments where elevated temperatures are part of daily operations. They are the ideal choice for bakeries, commercial kitchens, and food production facilities, where equipment is regularly exposed to hot ovens or heated surfaces. In manufacturing environments, heat resistant castors are often used on trolleys, racks, and transport carts that must pass through high-temperature zones without compromising mobility or load capacity. They are equally valuable in cold storage and freezer applications, where thermal shock resistance is essential for equipment moving between extreme hot and cold conditions. Depending on the configuration, TENTE heat resistant castors are capable of withstanding temperatures of as low as –40 °C. By combining specialised wheel materials with robust housings, heat resistant castors ensure reliable performance and safety in any setting where conventional castors would fail due to heat deformation or tread degradation.