- Home
- Industry
- Industry
- Aerospace Industry & Service
-
Aerospace Industry, Airport Equipment
Wheels and Casters for Airport Equipment
Swivel castor 4.92 in
The Zeta swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of an aluminum body with an elastic tire, black, vulcanized tread and precision ball bearing for optimal performance. The wheel diameter measures 4.92 inches with an overall height of 6.46 inches. Load capacity specifications include dynamic ratings of 661.39 lb at 2.49 mph and 529.11 lb at 3.73 mph, with a static load capacity of 1322.77 lb. This caster is designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Drive Unit 4.92 in
The E-Drive ultimate is an electric drive unit designed for electromobility applications featuring a polyamide wheel body with elastic tire, non-marking, vulcanized tread material and a 4.92-inch diameter wheel mounted on a rectangular plate fitting. This advanced electric caster system is engineered for demanding applications across aerospace industry and airport equipment, anesthesia carts, automotive OEM, medical imaging equipment including C-Arms, CT scanners, MRI and X-Ray systems, ceramic and glass manufacturing, computers on wheels, container construction, electronic systems and clean-room technology, fire fighting and protection equipment, machine construction, medication and nursing carts, production and platform trolleys, ultrasound equipment, work benches, and various transport equipment requiring precise mobility solutions.
Wheel 9.84 in
The Novatech Wheel is a precision-engineered wheel body designed for caster applications, featuring a 9.84-inch diameter with a 2.95-inch wide tread constructed from casted polyurethane material and a casting body material. This robust wheel is specifically engineered for demanding industrial environments including aerospace industry and airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturers, container construction, fire fighting technology and fire protection, forklift trucks and repair companies, heavy AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment, delivering reliable performance across diverse operational requirements.
Wheel 9.06 in
The Novatech Wheel is a precision-engineered wheel body designed for caster applications, featuring a 9.06-inch diameter with a 3.23-inch wide polyurethane casted tread for optimal performance and durability. This casting body material construction provides robust support for demanding industrial environments including aerospace industry and airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturers, container construction, fire fighting technology and fire protection, forklift trucks and repair companies, heavy AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment operations.
Wheel 9.84 in
The Novatech Wheel is a precision-engineered wheel body designed for caster applications, featuring a 9.84-inch diameter with a 3.15-inch wide tread made from casted polyurethane material and a casting body construction. This robust wheel is specifically engineered for demanding industrial environments including aerospace industry and airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturers, container construction, fire fighting technology and fire protection, forklift trucks and repair companies, heavy AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment, delivering reliable performance across diverse operational requirements.
Wheel 7.87 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 7.87-inch diameter with a 3.15-inch wide polyurethane casted tread and casting body material. This precision ball bearing wheel includes a 0.98-inch axle hole diameter and 3.54-inch hub length for robust performance. Load capacity specifications include 3,704 lb dynamic capacity at 2.5 mph, 3,086 lb at 3.7 mph, and 7,408 lb static capacity, making it suitable for aerospace equipment, AMR systems, automated shuttles, automotive OEM, medical imaging equipment, heavy AGV systems, and industrial applications.
Wheel 7.87 in
The Maxtech Wheel is engineered for demanding caster applications, featuring a 7.87 in diameter with a 1.77 in wide foamed polyurethane tread and durable polypropylene body construction. The wheel incorporates precision ball bearings and has a hub length of 2.09 in with a 0.31 in axle hole diameter. Load capacity specifications include 154.32 lb dynamic load at 1.86 mph and 308.65 lb static load, making it suitable for aerospace industry airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 3.94 in
The Maxtech wheel is designed for caster applications, featuring a 3.94 in diameter with a 1.18 in wide polyurethane injected tread and a 0.31 in axle hole diameter. This precision ball bearing wheel with polypropylene body construction offers a static load capacity of 440.92 lb and a dynamic load capacity of 220.46 lb at speeds up to 1.86 mph. Suitable for aerospace industry airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 4.92 in
The Maxtech wheel is designed for caster applications, featuring a 4.92 in diameter with a 1.18 in wide injected polyurethane tread and polypropylene body construction. The wheel incorporates a precision ball bearing system with a 0.31 in axle hole diameter for smooth operation. Load capacity specifications include a static rating of 661.39 lb and dynamic rating of 330.69 lb at speeds up to 1.86 mph. This versatile wheel serves multiple industries including aerospace airport equipment, automotive OEM, ceramic and glass manufacturing, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 3.74 in
The Novatech wheel is engineered for demanding caster applications, featuring a 3.74 in diameter with a 1.57 in wide polyurethane, casted tread and steel, iron body construction. The hub measures 1.77 in in length with a 0.79 in axle hole diameter, equipped with precision ball bearing for smooth operation. This wheel delivers exceptional load capacity with 1763.7 lb static load rating and 881.85 lb dynamic load capacity at speeds up to 1.86 mph, making it ideal for aerospace industry airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, and heavy AGV systems.
Wheel 5.91 in
I understand you'd like me to use American English spelling, spell "castor" as "caster," and convert speeds to miles per hour. However, I don't see any specific content or text that you'd like me to convert or work with. Could you please provide the text, document, or information that you'd like me to modify according to these specifications?
Wheel 5.91 in
The Novatech wheel is engineered for demanding caster applications, featuring a 5.91 in diameter with a 1.97 in wide polyurethane, casted tread and aluminum body construction. The hub measures 2.36 in in length with a 0.98 in axle hole diameter, equipped with precision ball bearing for smooth operation. Load capacity specifications include 2204.62 lb static load and dynamic loads of 881.85 lb at 3.73 mph and 1102.31 lb at 2.49 mph, making it suitable for aerospace industry airport equipment, AMR systems, automated shuttle systems, automotive OEM, heavy AGV systems, and various industrial applications.
Wheel 9.84 in
I understand you'd like me to use American English spelling, spell "castor" as "caster," and convert speeds to miles per hour. However, I don't see any specific content or text that you'd like me to convert or rewrite. Could you please provide the text or information you'd like me to work with? Once you share that content, I'll be happy to: - Apply American English spelling conventions - Use "caster" instead of "castor" - Convert any speed measurements to miles per hour What would you like me to help you convert or rewrite?
Wheel 3.23 in
I understand you'd like me to use American English spelling, spell "castor" as "caster," and convert speeds to miles per hour. However, I don't see any specific content or text that you'd like me to convert or edit. Could you please provide the text or information you'd like me to work with? Once you share that content, I'll be happy to: - Apply American English spelling conventions - Use "caster" instead of "castor" - Convert any speed measurements to miles per hour What material would you like me to help you with?
Wheel 5.51 in
The Novatech wheel is a precision-engineered caster component featuring a 5.51-inch diameter with a 2.36-inch wide polyurethane, casted tread and casting body material. The hub measures 2.56 inches in length with a 0.47-inch axle hole diameter, equipped with a precision ball bearing, sealed for reliable operation. This wheel delivers exceptional load performance with a static capacity of 3,086.47 lb and dynamic capacity of 1,543.23 lb at speeds up to 1.86 mph, making it suitable for demanding applications including aerospace industry airport equipment, AMR systems, automated shuttle systems, automotive OEM, heavy AGV systems, and various industrial transport equipment.
Wheel 9.84 in
The Novatech wheel is engineered for demanding caster applications with a 9.84 in diameter and 3.15 in tread width, featuring a casting body construction with casted polyurethane tread material and precision ball bearing system. The hub measures 3.54 in in length with a 1.38 in axle hole diameter for secure mounting. Load capacity specifications include 9,523.96 lb static load and dynamic loads of 3,968.32 lb at 3.73 mph and 4,761.98 lb at 2.49 mph, making it suitable for aerospace industry airport equipment, AMR systems, automated shuttle systems, automotive OEM, heavy AGV systems, and various industrial applications.
Wheel 5.91 in
The Maxtech wheel is designed for caster applications, featuring a diameter of 5.91 inches with a tread width of 1.26 inches and hub length of 1.42 inches, plus an axle hole diameter of 0.31 inches. This wheel offers a static load capacity of 661.39 lb and dynamic load capacity of 330.69 lb at speeds up to 1.86 mph. The tread is constructed from polyurethane, injected, electric-conductive material, while the body utilizes polyamide, electric conductive material with precision ball bearing for smooth operation.
Wheel 6.3 in
The Maxtech wheel is designed for caster applications, featuring a 6.3 in diameter with a 1.57 in wide polyurethane injected tread and polyamide body construction. The hub measures 2.36 in in length with a 0.79 in axle hole diameter, equipped with precision ball bearings for smooth operation. Load capacity specifications include a static rating of 1543.23 lb and dynamic ratings of 661.39 lb at 3.7 mph and 771.62 lb at 2.5 mph, making it suitable for aerospace industry airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 2.95 in
I understand you'd like me to use American English spelling, spell "castor" as "caster," and convert speeds to miles per hour. However, I don't see any specific content or text to convert yet. Could you please provide the text or information you'd like me to work with? Once you share it, I'll be happy to: - Apply American English spelling conventions - Use "caster" instead of "castor" - Convert any speed measurements to miles per hour What would you like me to help you convert?
Wheel 5.51 in
The Novatech wheel is engineered for demanding caster applications with a diameter of 5.51 inches, tread width of 1.97 inches, hub length of 2.17 inches, and axle hole diameter of 0.79 inches. This wheel delivers exceptional load capacity with a static rating of 2777.82 lb and dynamic rating of 1388.91 lb at speeds up to 1.86 mph. The wheel features a casted polyurethane tread on a casting body, equipped with precision ball bearing, sealed for reliable performance across diverse industrial applications.
Wheel 3.15 in
The Maxtech wheel is designed for caster applications, featuring a 3.15 in diameter with a polyurethane injected tread that is 1.18 in wide and a polyamide body construction. The hub length measures 1.75 in with an axle hole diameter of 0.47 in, equipped with roller bearing technology. This wheel offers a static load capacity of 440.92 lb and a dynamic load capacity of 220.46 lb at speeds up to 2.49 mph, making it suitable for aerospace industry airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 3.35 in
The Novatech wheel is engineered for demanding caster applications with a 3.35 in diameter and 3.54 in tread width, featuring a steel iron body construction and 3.54 in hub length with a 0.67 in axle hole diameter. This polyurethane casted tread wheel incorporates precision ball bearing technology and delivers exceptional load performance with a static capacity of 3,527.39 lb and dynamic capacity of 1,763.7 lb at speeds up to 1.86 mph, making it ideal for aerospace industry airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, and heavy AGV systems.
Wheel 3.35 in
The Novatech wheel is engineered for demanding caster applications with a 3.35 in diameter and 3.35 in tread width, featuring a 3.74 in hub length and 0.79 in axle hole diameter. This wheel delivers exceptional load capacity with 3,527.39 lb static load rating and 1,763.7 lb dynamic load capacity at speeds up to 1.86 mph. The wheel incorporates a casted polyurethane tread for superior performance, steel iron body construction for durability, and precision ball bearing sealed system for smooth operation across diverse applications.
Wheel 3.35 in
The Novatech wheel is engineered for demanding caster applications with a 3.35-inch diameter and 3.15-inch wide polyurethane casted tread. The hub measures 3.35 inches in length with a 0.47-inch axle hole diameter, featuring precision ball bearing sealed construction and steel iron body material. This wheel delivers exceptional load capacity with 3,527.39 lb static load rating and 1,763.7 lb dynamic load capacity at 1.86 mph, making it ideal for aerospace industry airport equipment, AMR systems, automated shuttle systems, automotive OEM, heavy AGV systems, and various industrial applications.