- Home
- Industry
- Healthcare
- Healthcare Furniture
-
Bedside Tables
Bedside Table Casters and Wheels
Swivel caster 2.95 in
The Lumina swivel caster features a blind hole for B10 fitting that provides secure mounting capabilities. The housing is constructed from durable polyamide material and incorporates a stem, swiveling design for the swivel bearing mechanism, ensuring smooth directional changes under load. The wheel assembly consists of a polyamide body with tread material identical to the wheel body construction, supported by a plain bearing with spacer tube for reliable rotation performance. The wheel measures 2.95 inches in diameter, contributing to an overall caster height of 3.46 inches. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour and a static load rating of 440.92 pounds. This caster is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture installations.
Swivel caster 1.97 in
The Lumina swivel caster features a blind hole for B10 fitting that provides secure mounting capability. The housing is constructed from zinc-die-casting and aluminum materials with a stem, swiveling bearing system that ensures smooth directional changes. The wheel incorporates a polypropylene, electric conductive body paired with thermoplastic rubber, electric-conductive tread material for optimal performance, supported by a plain bearing with spacer tube configuration. With a wheel diameter of 1.97 inches, the caster has an overall height of 2.13 inches. Load specifications include a dynamic capacity of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb. This caster is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture where mobility and electrical conductivity are essential requirements.
Swivel caster 1.97 in
The Lumina swivel caster features a stem with grip ring and collar fitting system for secure mounting applications. The housing is constructed from durable polypropylene material and incorporates a stem-based swiveling bearing mechanism that enables smooth directional changes under load. The wheel assembly utilizes a polypropylene body with matching polypropylene tread material, providing consistent performance characteristics throughout the contact surface. The wheel operates on a plain bearing system equipped with a spacer tube for enhanced durability and reduced friction. The wheel measures 1.97 inches in diameter, optimized for moderate-duty applications. Overall caster height is 2.28 inches, providing adequate clearance for most industrial and commercial installations. This compact design delivers reliable mobility solutions while maintaining structural integrity in demanding environments.
Swivel caster 1.97 in
The Lumina swivel caster features a stem with grip ring and collar fitting system for secure mounting applications. The housing is constructed from durable polypropylene material and incorporates a stem swiveling bearing mechanism that enables smooth 360-degree rotation. The wheel assembly consists of a polypropylene body fitted with a thermoplastic rubber tread for enhanced grip and floor protection, supported by a plain bearing with spacer tube configuration for reliable operation. The wheel measures 1.97 inches in diameter, providing optimal maneuverability for light to medium-duty applications. Overall caster height is 2.46 inches, making it suitable for compact installations where space constraints are critical. This caster design combines lightweight construction with dependable performance characteristics for industrial and commercial mobility solutions.
Swivel caster 1.97 in
The Lumina swivel caster features a stem with grip ring and collar fitting system for secure mounting applications. The housing is constructed from durable polypropylene material and incorporates a stem-type swiveling bearing mechanism that enables smooth directional changes. The wheel assembly consists of a polypropylene body with electric-conductive properties, fitted with a thermoplastic rubber tread that also provides electric-conductive characteristics for static dissipation. The wheel operates on a plain bearing system equipped with a spacer tube for enhanced durability and reduced friction. The wheel measures 1.97 inches in diameter, while the complete caster assembly has an overall height of 2.4 inches. This compact design makes it suitable for applications requiring mobility with static control in confined spaces where precise maneuvering is essential.
Swivel caster with wheel brake 1.97 in
The Lumina is a swivel caster with wheel brake designed for versatile mobility applications. The fitting features a threaded stem with hexagon neck configuration mounted at the top for secure installation. The housing is constructed from durable polypropylene material and incorporates a stem-based swiveling bearing system that enables smooth directional changes. The wheel assembly consists of a polypropylene body fitted with a thermoplastic rubber tread for optimal grip and floor protection, supported by a plain bearing with spacer tube for reliable operation. The wheel measures 1.97 inches in diameter, contributing to an overall caster height of 2.13 inches. Load specifications include a dynamic capacity of 88.18 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 176.37 pounds, making this caster suitable for medium-duty applications requiring both mobility and secure braking functionality.
Swivel caster with wheel brake 1.97 in
The Lumina is a swivel caster with wheel brake designed for industrial applications. The fitting features a stem with grip ring and collar configuration for secure mounting. The housing is constructed from durable polypropylene material and incorporates a stem-type swiveling bearing system that enables smooth directional changes. The wheel assembly consists of a polypropylene body with matching tread material, supported by a plain bearing with spacer tube for reliable operation. The wheel measures 1.97 inches in diameter. The caster has an overall height of 2.28 inches, providing a compact profile suitable for various equipment installations. Load specifications include a dynamic capacity of 88.18 pounds at speeds up to 1.86 miles per hour, ensuring reliable performance during movement operations. The static load capacity reaches 176.37 pounds, making it suitable for supporting substantial stationary loads while maintaining structural integrity.
Swivel caster 1.38 in
The Lumina swivel caster features a square plate fitting for secure mounting applications. The housing is constructed from durable polypropylene material and incorporates a stem, swiveling bearing system for smooth directional movement. The wheel assembly consists of a polypropylene body with tread material identical to the wheel body, utilizing a plain bearing with spacer tube configuration for reliable operation. The wheel measures 1.38 inches in diameter, contributing to an overall caster height of 1.93 inches. Load capacity specifications include a dynamic rating of 66.14 lb at speeds up to 1.86 mph and a static load capacity of 132.28 lb. This caster is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture where mobility and durability are essential requirements.
Swivel caster 1.65 in
The Lumina swivel caster features a square plate fitting for secure mounting applications. The housing is constructed from durable polypropylene material and incorporates a stem, swiveling bearing system that enables smooth directional changes. The wheel assembly consists of a polypropylene body with tread material identical to the wheel body, supported by a plain bearing with spacer tube for reliable operation. The wheel measures 1.65 inches in diameter, contributing to an overall height of 2.32 inches. Load capacity specifications include a dynamic rating of 66.14 lb at speeds up to 1.86 mph and a static load capacity of 132.28 lb. This caster is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture, providing reliable mobility solutions for lightweight to medium-duty equipment.
Swivel caster 1.57 in
The Lumina swivel caster features a blind hole for B10 fitting that provides secure mounting capability. The housing is constructed from durable polypropylene material and incorporates a stem, swiveling design for the swivel bearing mechanism, ensuring smooth directional changes. The wheel assembly consists of a polypropylene body with tread material identical to the wheel body, supported by a plain bearing with spacer tube for reliable rotation. The wheel measures 1.57 inches in diameter, contributing to the overall height of 1.73 inches. Load capacity specifications include a dynamic rating of 22.05 lb at speeds up to 1.86 mph and a static load capacity of 44.09 lb. This caster is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture, making it ideal for lightweight mobility solutions in commercial and residential environments.
Swivel caster 1.38 in
The Lumina swivel caster features a blind hole for B10 fitting that provides secure mounting capabilities. The housing is constructed from durable polypropylene material and incorporates a stem, swiveling mechanism for smooth directional movement. The wheel assembly consists of a polypropylene body with tread material identical to the wheel body, supported by a plain bearing with spacer tube for reliable operation. The wheel measures 1.38 inches in diameter, contributing to an overall height of 1.54 inches. Load specifications include a dynamic capacity of 44.09 lb at speeds up to 1.86 mph and a static load capacity of 88.18 lb. This caster is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture, making it ideal for lightweight mobility solutions in commercial and residential environments.
Swivel caster 1.57 in
The Lumina swivel caster features a blind hole for B10 fitting that provides secure mounting capability. The housing is constructed from durable polypropylene material and incorporates a stem, swiveling design for the swivel bearing mechanism, ensuring smooth directional changes. The wheel assembly consists of a polypropylene body with tread material identical to the wheel body, supported by a plain bearing with spacer tube for reliable rotation. The wheel measures 1.57 inches in diameter, contributing to the overall height of 1.73 inches. Load specifications include a dynamic capacity of 22.05 lb at speeds up to 1.86 mph and a static load capacity of 44.09 lb. This caster is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture, making it ideal for lightweight mobility solutions in commercial and residential environments.
Swivel caster 1.97 in
The Lumina swivel caster features a stem with grip ring, with collar fitting for secure installation. The housing is constructed from zinc-die-casting/aluminum with a stem, swiveling bearing system that ensures smooth directional changes. The wheel incorporates a polypropylene body with thermoplastic rubber tread material for optimal floor protection and quiet operation, supported by a plain bearing with spacer tube and measuring 1.97 inches in diameter. The caster has an overall height of 2.32 inches, making it suitable for low-profile applications. Load specifications include a dynamic capacity of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb. This caster is designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications.
Swivel caster with intermittend brake 1.97 in
The Lumina swivel caster with intermittent brake features a stem with grip ring, with collar fitting for secure installation. The housing is constructed from zinc-die-casting and aluminum materials with a stem, swiveling bearing system that enables smooth directional changes. The wheel incorporates a polypropylene body with thermoplastic rubber tread material for optimal floor protection and quiet operation, supported by a plain bearing with spacer tube and measuring 1.97 inches in diameter. The caster has an overall height of 2.32 inches, making it suitable for low-profile applications. Load capacity specifications include a dynamic rating of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb. This versatile caster is designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where reliable mobility and braking functionality are essential.
Swivel caster 1.97 in
The Lumina swivel caster features a blind hole for B10 fitting configuration for secure mounting applications. The housing is constructed from zinc-die-casting and aluminum materials with a stem, swiveling bearing system that ensures smooth directional changes. The wheel incorporates a polypropylene, electric conductive body paired with thermoplastic rubber, electric-conductive tread material, supported by a plain bearing with spacer tube for reliable operation. The wheel measures 1.97 inches in diameter, while the overall height reaches 2.2 inches. Load specifications include a dynamic capacity of 88.18 lb at speeds up to 1.86 mph and a static load rating of 176.37 lb. This caster is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where electrical conductivity and mobility are essential requirements.
Swivel caster 1.97 in
The Lumina swivel caster features a blind hole for B10 fitting that provides secure mounting capabilities. The housing is constructed from zinc-die-casting and aluminum materials with a stem, swiveling bearing system that ensures smooth rotational movement. The wheel incorporates a polypropylene, electric conductive body material with tread material identical to the wheel body, supported by a plain bearing with spacer tube for reliable operation. The wheel measures 1.97 inches in diameter, while the overall height reaches 2.2 inches. Load specifications include a dynamic capacity of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb. This caster is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture, making it ideal for environments requiring electrical conductivity and smooth mobility.
Swivel caster 1.97 in
The Lumina swivel caster features a blind hole for B10 fitting that provides secure mounting capabilities. The housing is constructed from zinc-die-casting and aluminum materials with a stem, swiveling bearing system that ensures smooth rotational movement. The wheel incorporates a polypropylene body material with tread material identical to the wheel body, equipped with a plain bearing with spacer tube for reliable operation and a diameter of 1.97 inches. The caster has an overall height of 2.2 inches, making it suitable for compact applications. Load specifications include a dynamic capacity of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb. This caster is designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture where mobility and durability are essential requirements.
Swivel caster 2.95 in
The Stylea swivel caster features a blind hole for B10 fitting that provides secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem, swiveling mechanism for smooth directional changes. The wheel assembly consists of a polyamide body with tread material identical to the wheel body, ensuring consistent performance characteristics, while the plain bearing with spacer tube design delivers reliable rotation. The wheel measures 2.95 inches in diameter, and the caster has an overall height of 2.99 inches for compact installation requirements. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb. This caster is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture where mobility and durability are essential.
Swivel caster with wheel brake 2.95 in
The Stylea swivel caster with wheel brake features a blind hole for B10 fitting that provides secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system for smooth directional movement. The wheel assembly consists of a polyamide body with tread material identical to the wheel body, supported by a plain bearing with spacer tube for reliable operation, and measures 2.95 inches in diameter. The caster has an overall height of 2.99 inches, making it suitable for various furniture applications. Load capacity specifications include a dynamic rating of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb. This caster is designed for use in bedside tables, furniture, media furniture, office chairs, and office furniture applications.
Swivel caster 2.56 in
The Stylea swivel caster features a stem with grip ring, with collar fitting for secure attachment. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system for smooth directional movement. The wheel assembly consists of a polyamide body with tread material identical to the wheel body, supported by a plain bearing with spacer tube for reliable operation. The wheel measures 2.56 inches in diameter, contributing to an overall height of 2.83 inches. This caster provides a dynamic load capacity of 110.23 pounds at speeds up to 1.86 miles per hour, making it ideal for applications including bedside tables, furniture, media furniture, office chairs, and office furniture where mobility and durability are essential requirements.
Swivel caster 2.95 in
The Stylea swivel caster features a threaded stem with hexagon neck, top fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing system that enables smooth directional changes. The wheel assembly consists of a polyamide body with matching polyamide tread material, providing consistent performance characteristics throughout. The wheel operates on a plain bearing with spacer tube configuration and measures 2.95 inches in diameter. The caster has an overall height of 3.46 inches, making it suitable for various industrial and commercial applications. Load specifications include a dynamic capacity of 110.23 pounds at speeds up to 1.86 miles per hour, ensuring reliable performance under moving conditions. The static load capacity reaches 220.46 pounds, providing excellent stability when stationary and making this caster ideal for equipment requiring both mobility and load-bearing capability.
Swivel caster with wheel brake 2.95 in
The Stylea is a swivel caster with wheel brake featuring a threaded stem with hexagon neck, top fitting configuration. The housing is constructed from polyamide material and incorporates a stem swiveling bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with matching polyamide tread material, supported by a plain bearing with spacer tube for reliable operation. The wheel measures 2.95 inches in diameter. The complete caster unit has an overall height of 3.46 inches. Load specifications include a dynamic capacity of 110.23 lb at speeds up to 1.86 mph and a static load capacity of 220.46 lb. This caster combines durable polyamide construction with integrated braking functionality, making it suitable for applications requiring controlled mobility and secure positioning of wheeled equipment.
Swivel caster with wheel brake 2.56 in
The Stylea is a swivel caster with wheel brake designed for industrial applications. The unit features a blind hole for B10 fitting, providing secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with matching polyamide tread material, mounted on a plain bearing with spacer tube configuration. The wheel measures 2.56 inches in diameter, ensuring adequate ground clearance and rolling performance. The caster has an overall height of 3.6 inches from mounting surface to top. Load specifications include a dynamic capacity of 110.23 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 220.46 pounds when stationary. This combination of polyamide construction and robust bearing design makes the Stylea suitable for medium-duty applications requiring reliable mobility and braking functionality.
Swivel caster 2.95 in
The Stylea swivel caster features a blind hole for B10 fitting, providing secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with matching polyamide tread material, ensuring consistent performance characteristics throughout. The wheel operates on a plain bearing system with spacer tube for reliable rotation and measures 2.95 inches in diameter. The caster has an overall height of 3.48 inches, making it suitable for various industrial applications. Load specifications include a dynamic capacity of 110.23 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 220.46 pounds, providing excellent weight-bearing performance for both mobile and stationary applications.