- Home
- Industry
- Healthcare
- Healthcare Furniture
-
Bedside Tables
Bedside Table Casters and Wheels
Swivel castor with wheel brake 2.95 in
The Stylea is a swivel caster with wheel brake designed for industrial applications. The unit features a blind hole for B10 fitting, providing secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with matching polyamide tread material, mounted on a plain bearing with spacer tube for reliable operation. The wheel measures 2.95 inches in diameter. The caster has an overall height of 3.48 inches, making it suitable for various equipment configurations. Load specifications include a dynamic capacity of 110.23 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 220.46 pounds, ensuring dependable performance under varying operational conditions.
Swivel castor with wheel brake 2.95 in
The Stylea is a swivel caster with wheel brake designed for industrial applications. The unit features a blind hole for B10 fitting, providing secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with thermoplastic rubber tread material, mounted on a plain bearing with spacer tube configuration. The wheel measures 2.95 inches in diameter, ensuring optimal rolling performance. The caster has an overall height of 3.5 inches, making it suitable for various equipment configurations. Load specifications include a dynamic capacity of 110.23 lb at speeds up to 1.86 mph and a static load capacity of 220.46 lb, providing reliable performance under demanding operational conditions.
Swivel castor 2.56 in
The Stylea swivel caster features a blind hole for B10 fitting, providing secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing system for smooth directional changes. The wheel assembly consists of a 2.56-inch diameter wheel body made from electrically conductive polyamide, with tread material identical to the wheel body composition. The wheel operates on a plain bearing system equipped with a spacer tube for enhanced performance and longevity. The caster has an overall height of 3.6 inches, making it suitable for various industrial applications. Load specifications include a dynamic capacity of 110.23 pounds at speeds up to 1.86 miles per hour, ensuring reliable performance under moving conditions. The static load capacity is rated at 220.46 pounds, providing excellent stability when stationary. This combination of materials and engineering delivers a robust caster solution for demanding environments.
Swivel castor 2.95 in
The Stylea swivel caster features a stem with grip ring and collar fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem-based swiveling bearing mechanism that enables smooth directional changes. The wheel assembly consists of a polyamide body with electrically conductive properties, utilizing an identical tread material composition for consistent performance characteristics. The wheel operates on a plain bearing system equipped with a spacer tube for enhanced durability and reduced friction. With a wheel diameter of 2.95 inches, the caster provides an overall height dimension of 3.19 inches. The unit delivers a dynamic load capacity of 110.23 pounds at operational speeds up to 1.86 miles per hour, making it suitable for medium-duty mobile equipment and industrial cart applications requiring reliable maneuverability and electrical conductivity.
Swivel castor 2.56 in
The Stylea swivel caster features a blind hole for B10 fitting, providing secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing mechanism for smooth directional changes. The wheel assembly consists of a polyamide body with electric-conductive properties, fitted with an electric-conductive thermoplastic rubber tread for enhanced grip and static discharge protection. The wheel operates on a plain bearing system with spacer tube and measures 2.56 inches in diameter. The caster has an overall height of 3.6 inches. Load specifications include a dynamic capacity of 110.23 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 220.46 pounds, making it suitable for medium-duty industrial applications requiring electrical conductivity.
Swivel castor 2.95 in
The Stylea swivel caster features a stem with grip ring and collar fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem-based swiveling bearing mechanism that enables smooth directional changes. The wheel assembly consists of a polyamide body with electric-conductive properties, fitted with a thermoplastic rubber tread that maintains electrical conductivity throughout operation. The wheel utilizes a plain bearing system with integrated spacer tube for reliable rotation, measuring 2.95 inches in diameter. The complete caster unit has an overall height of 3.19 inches from mounting point to floor contact. Load specifications include a dynamic capacity of 110.23 pounds when operating at speeds up to 1.86 miles per hour, making it suitable for medium-duty mobile equipment and industrial applications requiring static discharge protection.
Swivel castor with wheel brake 1.38 in
The Stylea is a swivel caster with wheel brake designed for industrial applications. The unit features a blind hole for B10 fitting, providing secure mounting capabilities. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with matching polyamide tread material, supported by a plain bearing with spacer tube configuration. The wheel measures 1.38 inches in diameter, ensuring compact integration while maintaining performance. The caster has an overall height of 1.22 inches, making it suitable for low-profile applications. Load specifications include a dynamic capacity of 110.23 pounds at speeds up to 1.86 miles per hour, with a static load capacity of 220.46 pounds, providing reliable performance under varying operational conditions.
Swivel castor 3.94 in
The Stylea swivel caster features a blind hole for B10 fitting, providing secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with an injected polyurethane tread, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 3.94 inches. Overall caster height is 3.98 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph, with a static load capacity of 440.92 lb. This combination of materials and engineering delivers reliable performance for industrial and commercial applications requiring smooth mobility and directional control.
Swivel castor with wheel brake 3.94 in
The Stylea is a swivel caster with wheel brake designed for industrial applications. The unit features a blind hole for B10 fitting, providing secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with injected polyurethane tread material, mounted on precision ball bearings for optimal rolling performance. The wheel measures 3.94 inches in diameter. The caster has an overall height of 3.98 inches, making it suitable for various equipment configurations. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 440.92 pounds, ensuring reliable performance under demanding operational conditions.
Swivel castor 2.95 in
The Stylea swivel castor has a square plate fitting and a housing made of polyamide. It features a swiveling swivel bearing with a polyamide wheel body and a polyurethane tread that is injected. The wheel uses a precision ball bearing and has a diameter of 2.95 in. The overall height of the castor is 2.95 in. It has a load capacity of 176.37 lb at 3 km/h and a static load capacity of 352.74 lb. The precision ball bearing in the wheel and the swiveling design with a polyamide housing and swivel bearing allow the Stylea castor to smoothly roll and swivel under substantial loads, making it ideal for industrial applications where heavy equipment must be moved and maneuvered.
Swivel castor with wheel brake 2.95 in
The Stylea swivel castor has a square plate fitting and a polyamide housing containing a stem with a swiveling swivel bearing. The wheel body is made of polyamide with a polyurethane tread injected onto it. The precision ball bearing wheel has a diameter of 2.95 inches. The overall height of the castor is 2.95 inches. At a speed of 3 km/h, the load capacity is 176.37 lb. The static load capacity is 352.74 lb. This castor also features an integrated wheel brake.
Swivel castor 2.95 in
The Stylea swivel castor has a threaded stem with a hexagon neck (top) fitting. The housing is made of polyamide material. The stem features a swiveling swivel bearing. The wheel body is also made of polyamide while the tread is made of polyurethane, injected into the wheel. The wheel incorporates a precision ball bearing. This Stylea castor has a 2.95 inch wheel diameter and an overall height of 2.95 inches. It has a load capacity of 176.37 lb at 3 km/h and a static load capacity of 352.74 lb.
Swivel castor with wheel brake 2.95 in
The Stylea swivel castor has a wheel brake and a threaded stem with a hexagon neck (top) fitting. The housing is made of polyamide material, with a polyamide stem and a swiveling swivel bearing. The wheel body is also made of polyamide, with the tread made of injected polyurethane. The wheel features a precision ball bearing. This swivel castor has a wheel diameter of 2.95 inches and an overall height of 3.23 inches. It has a load capacity of 176.37 pounds at 3 km/h and a static load capacity of 352.74 pounds.
Swivel castor 2.17 in
The Stylea swivel caster features a blind hole for B10 fitting that provides secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system that enables smooth rotational movement. The wheel assembly consists of a polyamide body with tread material identical to the wheel body, supported by a plain bearing with spacer tube configuration, and measures 2.17 inches in diameter. The caster has an overall height of 2.24 inches, making it suitable for compact applications. Load specifications include a dynamic capacity of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb. This caster is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where reliable mobility and moderate load-bearing capacity are required.
Swivel castor 2.17 in
The Stylea swivel caster features a blind hole for B10 fitting that provides secure mounting capabilities. The housing is constructed from durable polyamide material and incorporates a stem, swiveling design for the swivel bearing mechanism, ensuring smooth directional changes under load. The wheel assembly consists of a polyamide body with tread material identical to the wheel body, supported by a plain bearing with spacer tube configuration for reliable operation. The wheel measures 2.17 inches in diameter, contributing to an overall caster height of 2.24 inches. Load specifications include a dynamic capacity of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb. This caster is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture, making it ideal for lightweight mobility solutions in commercial and residential environments.
Swivel castor with wheel brake 2.17 in
The Stylea swivel caster with wheel brake features a blind hole for B10 fitting that provides secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system for smooth directional movement. The wheel assembly consists of a polyamide body with injected polyurethane tread material, utilizing a plain bearing with spacer tube for reliable operation, and measures 2.17 inches in diameter. The caster has an overall height of 2.24 inches, making it suitable for various furniture applications. Load specifications include a dynamic capacity of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb. This caster is designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications.
Swivel castor with wheel brake 2.17 in
The Stylea swivel caster with wheel brake features a blind hole for B10 fitting that provides secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system for smooth directional movement. The wheel assembly consists of a polyamide body with tread material identical to the wheel body, supported by a plain bearing with spacer tube configuration, and measures 2.17 inches in diameter. The caster has an overall height of 2.24 inches, making it suitable for compact applications. Load capacity specifications include a dynamic rating of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb. This caster is designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture where reliable mobility and braking functionality are essential.
Swivel castor with wheel brake 2.17 in
The Stylea swivel caster with wheel brake features a blind hole for B10 fitting that provides secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system for smooth directional movement. The wheel assembly consists of a polyamide body with tread material identical to the wheel body, supported by a plain bearing with spacer tube configuration, and measures 2.17 inches in diameter. The caster has an overall height of 2.24 inches, making it suitable for compact applications. Load specifications include a dynamic capacity of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb. This caster is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where reliable mobility and braking functionality are essential.
Swivel castor 1.57 in
The Stylea swivel caster features a square plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system that enables smooth directional changes. The wheel assembly consists of a polypropylene body with a thermoplastic rubber tread surface, providing excellent grip and floor protection, while utilizing a plain bearing with spacer tube for reliable rotation. The wheel measures 1.57 inches in diameter, contributing to an overall caster height of 1.71 inches. Load capacity specifications include a dynamic rating of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb. This caster is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where mobility and durability are essential requirements.
Swivel castor 2.56 in
The Stylea swivel caster features a square plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system that enables smooth directional changes. The wheel assembly consists of a polyamide body with tread material identical to the wheel body, utilizing a plain bearing with spacer tube configuration for reliable operation. The wheel measures 2.56 inches in diameter, contributing to an overall height of 3.07 inches. Load capacity specifications include a dynamic rating of 110.23 lb at speeds up to 1.86 mph and a static load capacity of 220.46 lb. This caster is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture, providing versatile mobility solutions for various commercial and residential environments.
Swivel castor 2.95 in
The Stylea swivel caster features a blind hole for B10 fitting that provides secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem, swiveling mechanism that enables smooth directional changes. The wheel assembly consists of a polyamide body with thermoplastic rubber tread material for optimal floor protection and quiet operation, supported by a plain bearing with spacer tube for reliable performance. The wheel measures 2.95 inches in diameter, while the overall height of the caster reaches 2.99 inches. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb. This caster is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture where mobility and durability are essential requirements.
Swivel castor with wheel brake 2.95 in
The Stylea swivel caster with wheel brake features a blind hole for B10 fitting that provides secure mounting capabilities. The housing is constructed from durable polyamide material and incorporates a stem, swiveling design for the swivel bearing mechanism. The wheel assembly consists of a polyamide body with thermoplastic rubber tread material, utilizing a plain bearing with spacer tube for smooth operation, and measures 2.95 inches in diameter. The caster has an overall height of 2.99 inches, making it suitable for various furniture applications. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb. This caster is designed for use with bedside tables, furniture, media furniture, office chairs, and office furniture applications.
Swivel castor with wheel brake 1.57 in
The Stylea swivel caster with wheel brake features a blind hole for B10 fitting that provides secure mounting capabilities. The housing is constructed from durable polyamide material and incorporates a stem, swiveling design for the swivel bearing mechanism. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, utilizing a plain bearing with spacer tube for smooth operation, and measures 1.57 inches in diameter. The caster has an overall height of 1.69 inches, making it suitable for compact applications. Load specifications include a dynamic capacity of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb. This caster is designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture.
Swivel castor 2.17 in
The Stylea swivel caster features a blind hole for B10 fitting that provides secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem, swiveling mechanism that enables smooth directional changes. The wheel assembly consists of a polyamide body with an injected polyurethane tread material for optimal floor protection and quiet operation, supported by a plain bearing with spacer tube configuration. The wheel measures 2.17 inches in diameter, while the overall height of the caster reaches 2.24 inches. Load specifications include a dynamic capacity of 88.18 lb at speeds up to 1.86 mph and a static load rating of 176.37 lb. This caster is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture where reliable mobility and load-bearing performance are essential.