Metal Casters
Swivel caster 5.91 in
The Kappa load swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for smooth directional changes under load. The wheel assembly consists of a polyamide, heavy body material with tread material identical with wheel body, supported by a plain bearing system, and measures 5.91 inches in diameter. The overall height of the complete assembly is 7.87 inches. Load specifications include a dynamic capacity of 2116.44 lb at 2.49 mph and 1763.7 lb at 3.73 mph, with a static load capacity of 4232.87 lb. This heavy-duty caster is designed for demanding applications including aerospace industry, airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Swivel caster 9.84 in
The Kappa load swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel assembly consists of a polyamide, heavy body with tread material identical with wheel body, supported by a plain bearing system, and measures 9.84 inches in diameter. The overall height of the complete assembly is 12.01 inches. Load capacity specifications include dynamic ratings of 2910.1 lb at 2.49 mph and 2425.08 lb at 3.73 mph, with a static load capacity of 5820.2 lb. This heavy-duty caster is engineered for demanding applications including aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Swivel caster with directional lock 5.91 in
The Kappa load is a swivel caster with directional lock, suited to demanding industrial use including aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems. The fitting is a rectangular plate. The housing is made of heavy cast iron or forged iron and contains a deep-groove ball thrust roller bearing for swivel motion, which allows the caster to rotate freely for multidirectional movement, while the directional lock fixes the wheel in a straight line for stable tracking. The wheel has a diameter of 5.91 in, runs on a plain bearing, has a heavy polyamide body, and features a tread identical with the wheel body. The overall height of the caster is 7.87 in. The static load capacity is 4,232.87 lb. The dynamic load capacity is 1,763.70 lb at 3.73 mph (6 km/h) and 2,116.44 lb at 2.49 mph (4 km/h).
Swivel caster with directional lock 6.3 in
The Kappa load is a swivel caster with directional lock, designed for heavy-duty industrial mobility. The fitting is a rectangular plate for mounting the caster to the equipment frame. The housing contains a deep-groove ball thrust roller bearing in the swivel joint and is constructed from heavy cast iron, or iron forged. The wheel has a diameter of 6.3 in and runs on a plain bearing, with a tread material identical with the wheel body, which is made of heavy polyamide. The overall height of the unit is 8.07 in. The static load capacity is 4,497.42 lb, while the dynamic load capacity is 1,873.93 lb at 3.73 mph and 2,248.71 lb at 2.49 mph, reflecting the reduced rated load at the higher travel speed.
Swivel caster with directional lock 7.87 in
The Kappa load is a swivel caster with directional lock for controlled, precise maneuvering. It is fitted with a rectangular plate fitting for mounting. The housing incorporates a deep-groove ball thrust roller bearing for swivel action and is made of heavy cast iron or forged iron. The wheel has a diameter of 7.87 in, runs on a plain bearing, and features a tread identical with the wheel body, which is made of heavy polyamide. The overall height is 9.65 in. The static load capacity is 5,291.09 lb, while the dynamic load capacity is 2,204.62 lb at 3.73 mph (6 km/h) and 2,645.54 lb at 2.49 mph (4 km/h). Typical applications include aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Swivel caster with directional lock 9.84 in
The Kappa load is a swivel caster with directional lock, suited to applications in aerospace and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturing, production and platform trolleys, and heavy AGV systems. The fitting is a rectangular plate that provides the mounting interface for the caster. The housing uses a deep-groove ball thrust roller bearing to enable swivel motion and is made of cast iron, or iron forged, heavy. The wheel has a diameter of 9.84 in and runs on a plain bearing, with a polyamide, heavy body and a tread identical with the wheel body. The overall height of the caster is 12.01 in. The static load capacity is 5,820.2 lb. The dynamic load capacity is 2,425.08 lb at a speed of 3.73 mph (6 km/h) and 2,910.1 lb at a speed of 2.49 mph (4 km/h).
Swivel caster with total lock, head end of caster 5.91 in
The Kappa load is a swivel caster with total lock, head end of caster, designed for demanding industrial transport applications. The rectangular plate fitting provides a secure mounting interface to the equipment frame. The housing incorporates a deep-groove ball thrust roller bearing for swivel motion and is manufactured from cast iron or iron forged, heavy. The wheel has a diameter of 5.91 in and rides on a plain bearing, and its tread material is identical with the wheel body, which is made of polyamide, heavy. The overall height of the caster measures 7.87 in. The static load capacity is 4,232.87 lb, and the dynamic load capacity is 1,763.7 lb at 3.73 mph and 2,116.44 lb at 2.49 mph. Typical applications include aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Swivel caster with total lock, head end of caster 6.3 in
The Kappa load is a swivel caster with total lock, head end of caster, designed for demanding industrial mobility. The fitting is a rectangular plate for mounting. The housing features a deep-groove ball thrust roller bearing for the swivel action and is manufactured from cast iron, or iron forged, heavy construction. The wheel has a diameter of 6.3 in and runs on a plain bearing, with a tread material identical with the wheel body, which is made of heavy polyamide. The overall height of the caster is 8.07 in. The static load capacity is 4,497.42 lb, while the dynamic load capacity is 1,873.93 lb at 3.73 mph and 2,248.71 lb at 2.49 mph. Typical applications include aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Fixed caster 7.87 in
The Kappa load is a fixed caster designed for heavy-duty industrial applications. The unit features a rectangular plate fitting for secure mounting to equipment frames. The housing is constructed from cast iron or heavy forged iron, providing exceptional durability and strength for demanding environments. The wheel incorporates a heavy-duty polyamide body with matching polyamide tread material, ensuring consistent performance and wear characteristics. Precision ball bearings deliver smooth operation and extended service life. The wheel measures 7.87 inches in diameter. Overall caster height is 9.65 inches from mounting surface to top. Load specifications include dynamic capacity of 2,646 pounds at 2.5 mph and 2,205 pounds at 3.7 mph, with static load capacity rated at 5,291 pounds, making this caster suitable for heavy machinery and industrial equipment applications.
Fixed caster 9.84 in
The Kappa load is a fixed caster designed for heavy-duty industrial applications. The unit features a rectangular plate fitting for secure mounting to equipment frames. The housing is constructed from cast iron or heavy forged iron, providing exceptional durability and strength for demanding environments. The wheel incorporates a heavy-duty polyamide body with matching polyamide tread material, ensuring consistent performance and wear characteristics. Precision ball bearings deliver smooth operation and extended service life. The wheel measures 9.84 inches in diameter. Overall caster height is 12.01 inches from mounting surface to top. Load specifications include dynamic capacities of 2,910.1 pounds at 2.5 mph and 2,425.08 pounds at 3.7 mph, with a static load rating of 5,820.2 pounds, making this caster suitable for heavy machinery and industrial equipment requiring reliable mobility and load-bearing performance.
Swivel caster with total lock, head end of caster 9.84 in
The Kappa load is a swivel caster with total lock, head end of caster, and it is supplied with a rectangular plate fitting for secure mounting to the equipment frame. The housing incorporates a deep-groove ball thrust roller bearing for swivel action and is manufactured from cast iron, or iron forged, heavy. The wheel has a diameter of 9.84 in and runs on a precision ball bearing, with a body made of polyamide, heavy and a tread identical with wheel body. The overall height of the caster is 12.01 in. The static load capacity is 5,820.2 lb. The dynamic load capacity is 2,425.08 lb at 3.7 mph and 2,910.1 lb at 2.5 mph. Typical applications include aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Swivel caster 9.84 in
The Kappa load swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron or heavy iron forged material, incorporating a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel assembly consists of a heavy-duty polyamide body with matching polyamide tread material, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 9.84 inches with an overall caster height of 12.01 inches. Load specifications include a static capacity of 5,820.2 lb and dynamic capacities of 2,910.1 lb at 2.5 mph and 2,425.08 lb at 3.7 mph rolling speeds. This heavy-duty caster design provides reliable performance for industrial applications requiring high load capacity and durability in demanding operational environments.
Swivel caster 4.92 in
The Kappa load swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron or iron forged heavy-duty material, incorporating a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel assembly consists of a heavy polyamide body with matching polyamide tread material, utilizing plain bearing technology for reliable operation. The wheel measures 4.92 inches in diameter, providing excellent ground contact and maneuverability. Overall height dimensions reach 6.69 inches from mounting surface to top. Load specifications include dynamic capacity ratings of 1851.88 pounds at 2.49 mph and 1543.23 pounds at 3.73 mph operating speeds, while static load capacity reaches 3703.76 pounds maximum. This heavy-duty caster design delivers robust performance for demanding industrial applications requiring high load capacity and reliable swivel functionality.
Swivel caster with total lock, head end of caster 4.92 in
The Kappa load is a swivel caster with total lock, head end of caster, which ensures the caster remains fixed in position when required. The fitting is a rectangular plate that provides a secure, stable mounting interface to the equipment. The housing incorporates a deep-groove ball thrust roller bearing as its swivel bearing and is made of heavy cast iron, or iron forged. The wheel has a diameter of 4.92 in, runs on a plain bearing and features a tread identical with the wheel body, which is made of heavy polyamide. The overall height of the caster is 6.69 in. The static load capacity is 3,703.76 lb. The dynamic load capacity is 1,543.23 lb at 3.7 mph (6 km/h) and 1,851.88 lb at 2.5 mph (4 km/h). Typical applications include aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Swivel caster with directional lock 4.92 in
The Kappa load is a swivel caster with directional lock designed for demanding material handling. The rectangular plate fitting provides the mounting interface. The housing features a deep-groove ball thrust roller bearing for swiveling and is made of heavy cast or forged iron. The 4.92 in diameter wheel runs on a plain bearing, has a tread identical with the wheel body, and is made of heavy polyamide. The overall height is 6.69 in. The static load capacity is 3,703.76 lb, and the dynamic load capacity is 1,543.23 lb at 3.73 mph or 1,851.88 lb at 2.49 mph. Typical applications include aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems. All values are specified for the complete caster assembly. Its compact design ensures dependable performance.
Swivel caster with total lock, head end of caster 6.3 in
The Kappa load is a swivel caster with total lock, head end of caster. The fitting is a rectangular plate that provides the mounting interface to the equipment. The housing is manufactured from cast iron, or iron forged, heavy, and incorporates a deep-groove ball thrust roller bearing for swivel motion. The wheel has a diameter of 6.3 in, runs on a precision ball bearing, and features a polyurethane, casted tread on an aluminum body. The overall height of the caster is 8.07 in. The static load capacity is 3,527.39 lb. Under dynamic operating conditions, the caster supports a load of 1,410.96 lb at a speed of 3.7 mph and 1,763.7 lb at a speed of 2.5 mph. Typical applications include aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Swivel caster with total lock, head end of caster 9.84 in
The Kappa load is a swivel caster with total lock, head end of caster. The rectangular plate fitting provides the mounting interface for secure attachment to the equipment frame. The housing features a deep-groove ball thrust roller bearing, providing smooth swivel action and rigid structural strength, and is made of cast iron, or iron forged, heavy. The wheel, with a diameter of 9.84 in, uses a precision ball bearing, a polyurethane, casted tread, and an aluminum body, combining low rolling resistance with durability. The overall height of the caster is 12.01 in. The static load capacity is 4,409.24 lbs, and the dynamic load capacity is 2,204.62 lbs at a speed of 2.49 mph (4 km/h). Typical applications include aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Swivel caster with total lock, head end of caster 9.84 in
The Kappa load is a swivel caster with total lock, head end of caster, designed for demanding material handling duties and typical applications including aerospace and airport equipment, AMR systems, and heavy AGV systems. The fitting is a rectangular plate that secures the caster to the equipment frame. The housing carries a deep-groove ball thrust roller bearing that enables smooth swivel action, and it is manufactured from cast iron, or iron forged, heavy. The wheel has a diameter of 9.84 in and features a precision ball bearing, a body made of casting, and a tread of polyurethane, casted. The overall height of the caster is 12.01 in. The static load capacity is 7,936.63 lb, while the dynamic load capacity is 3,968.32 lb at a speed of 3.73 mph (6 km/h) and 4,761.98 lb at a speed of 2.49 mph (4 km/h).
Swivel caster 6.3 in
The Kappa load swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel assembly consists of a casting body with ultratech polyurethane, casted tread material and precision ball bearing for optimal performance, measuring 6.3 inches in diameter. The caster has an overall height of 8.07 inches. Load specifications include a dynamic capacity of 1984.16 lb at 2.5 mph and 1653.47 lb at 3.7 mph, with a static load capacity of 3968.32 lb. This heavy-duty caster is designed for demanding applications including aerospace industry airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Swivel caster 7.87 in
The Kappa load swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel assembly consists of a casting body with ultratech polyurethane, casted tread material and precision ball bearing for optimal performance, measuring 7.87 inches in diameter. The caster has an overall height of 9.65 inches. Load capacity specifications include dynamic ratings of 3174.65 lb at 2.49 mph and 2645.54 lb at 3.73 mph, with a static load capacity of 6349.31 lb. This heavy-duty caster is designed for demanding applications including aerospace industry airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Swivel caster with total lock, head end of caster 7.87 in
The Kappa load is a swivel caster with total lock, positioned at the head end of the caster. The fitting is a rectangular plate that provides the mounting interface for the unit. The housing incorporates a deep-groove ball thrust roller bearing in its swivel assembly and is constructed from cast iron, or forged iron, heavy. The wheel uses a precision ball bearing and a casted Ultratech polyurethane tread, with a body made of casting. The wheel diameter is 7.87 in, and the overall height of the caster is 9.65 in. The static load capacity is 6,349.31 lb, while the dynamic load capacity is 2,645.54 lb at 3.7 mph and 3,174.65 lb at 2.5 mph. Typical applications include aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Fixed caster 6.3 in
The Kappa load fixed caster features a rectangular plate fitting and a cast iron, or iron forged, heavy housing construction for maximum durability in demanding industrial applications. The wheel incorporates a casting body with ultratech polyurethane, casted tread material that provides excellent floor protection and smooth rolling performance, while precision ball bearing technology ensures reliable operation and extended service life. With a wheel diameter of 6.3 inches and an overall height of 8.07 inches, this caster offers optimal clearance and maneuverability. The dynamic load capacity reaches 1984.16 lb at speeds up to 2.5 mph and 1653.47 lb at speeds up to 3.7 mph, while the static load capacity is rated at 3968.32 lb, making it suitable for heavy-duty material handling equipment and industrial machinery requiring dependable mobility solutions.
Fixed caster 7.87 in
The Kappa load fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron, or iron forged, heavy material providing exceptional durability and strength for demanding industrial environments. The wheel incorporates a casting body with ultratech polyurethane, casted tread material that delivers superior performance and longevity, while precision ball bearing technology ensures smooth operation and reduced maintenance requirements. With a wheel diameter of 7.87 inches, the unit has an overall height of 12.01 inches for optimal clearance and maneuverability. Load capacity specifications include dynamic ratings of 3086.47 lb at 2.49 mph and 2645.54 lb at 3.73 mph, along with a static load capacity of 6172.94 lb, making this caster suitable for heavy-duty material handling and industrial transport applications.
Swivel caster with total lock, head end of caster 7.87 in
The Kappa load is a swivel caster with total lock, head end of caster, engineered for heavy-duty mobility. Its fitting is a rectangular plate for secure mounting to the equipment frame. The housing incorporates a deep-groove ball thrust roller bearing for swivel motion and is manufactured from cast iron, or iron forged, heavy. The wheel has a diameter of 7.87 in and features a precision ball bearing, a body made of casting, and a tread of polyurethane, casted. The overall height of the caster is 10.04 in. The static load capacity is 6,172.94 lb. The dynamic load capacity is 3,086.47 lb at 3.73 mph and 3,703.76 lb at 2.49 mph. Typical applications include aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Frequently Asked Questions
Advantages of Metal Castors
Metal castors are built for strength, durability, and reliability — even under the most demanding conditions. Designed to withstand heavy loads, impacts, and harsh environments, they are commonly used in industrial, commercial, and institutional applications. With a range of sizes, wheel materials, and mounting options, they can be tailored to suit a wide variety of needs.
TENTE metal castors offer various benefits:
High Load Capacity – Thanks to their robust construction, metal castors are ideal for transporting heavy loads without compromising stability. Their solid design allows them to handle high weight capacities over long periods of use.
Exceptional Durability – Built from steel or other sturdy metals, these castors offer excellent resistance to wear, abrasion, and heavy-duty use. This makes them a reliable solution for harsh working environments.
Temperature and Impact Resistance – Metal castors can perform reliably in both hot and cold conditions and are less prone to damage from impacts, making them suitable for demanding industrial use.
Versatile Compatibility – Whether paired with polyurethane, polyamide, or rubber wheels, metal castors adapt to various floor types and applications. They are available in fixed, swivel, stainless, heat resistant and braked designs to meet different mobility needs.
Types of Metal Castors
Metal castors are available in a variety of robust designs to meet the individual requirements of demanding environments. Each type is built to deliver specific advantages - ranging from exceptional load capacity and corrosion resistance to reinforced structures for heavy-duty use. Below are some of the most common types of metal castors and their key benefits:
Heavy Duty Metal Castors
Heavy duty metal castors are engineered to handle extreme loads and demanding usage conditions. They are typically constructed from solid steel with reinforced housings, providing superior load capacity and durability in tough industrial settings. Commonly used on heavy transport trolleys, automated guided vehicles, heavy machinery equipment and more, these castors deliver uncompromising strength and performance. Our strongest heavy duty metal castors – TENTE Omikron twin – can effortlessly handle loads of up to 15,000 kg and with customised versions even up to 30,000 kg. However, our other heavy duty metal castors - such as Delta, Zeta or Kappa - can also carry loads of up to 750 kg, 800 kg or 3,000 kg.
Stainless Steel Castors
Stainless steel castors are designed for environments that demand both corrosion resistance and hygiene. Ideal for use in food processing, medical, and pharmaceutical settings, they offer washability, long service life, and reliability in wet or chemically exposed conditions. Stainless steel castors are available in a variety of configurations to meet the individual requirements of a wide range of applications – for example as heavy duty, heat resistant, or stainless steel castors with brakes.
Zinc-Passivated Steel Castors
Zinc-plated steel castors offer a reliable balance between strength and corrosion protection. The zinc coating provides basic resistance to moisture and environmental wear, making these castors a great fit for general-purpose industrial and commercial applications like transport trolleys, work benches, tool cabinets, and more.
Fields of Application for Metal Castors
Metal castors are the backbone of applications that demand strength, stability, and reliability. Their robust construction makes them indispensable in industrial, logistics, and commercial environments where frequent movement and high load capacity are essential. In industrial settings, they are commonly used on transport trolleys, tool trolleys, and work benches, providing smooth movement under heavy loads and ensuring durable, long-term performance. In logistics and warehousing, metal castors support pallet dollies, roll containers, and AGV systems, enabling efficient handling of goods and reliable performance under continuous use. In retail and commercial applications, they are found on shopping trolleys, display racks, and roll cages, where mobility, sturdiness, and easy maneuvering are required to support flexible layouts and daily operation. No matter the environment, metal castors provide a dependable mobility solution for applications that combine higher load requirements with long service life.