- Home
- Casters & Wheels
- Mobility Solution Accessories
-
Furniture Plug-In Fittings
Plug-In Fittings for Furniture Casters
Accessory
The Mounting plate is an accessory designed for caster applications, featuring a stem with U-shaped plate fitting that provides secure attachment and load distribution. This component measures 1.57 inches in length and 0.67 inches in width, with an overall height of 0.31 inches, and weighs 0.09 pounds, making it lightweight and easy to integrate into existing caster assemblies. The mounting plate is engineered to support a static load capacity of 176.37 pounds and a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour, ensuring reliable performance in both stationary and mobile applications. Its compact design and robust construction make it suitable for a wide range of industrial and commercial caster installations.
Accessory
The Mounting plate is an accessory designed for caster applications, featuring a stem with U-shaped plate fitting that provides secure attachment and load distribution. This mounting plate measures 1.57 inches in length and 1.06 inches in width, with an overall height of 0.31 inches, making it suitable for compact installation requirements. The accessory is engineered to support a static load capacity of 176.37 pounds and a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour, ensuring reliable performance in demanding industrial and commercial environments where caster mobility and stability are critical operational requirements.
Accessory
The Mounting plate is an accessory designed for caster applications, featuring a stem with L-shaped plate fitting that provides secure attachment and load distribution. This mounting plate measures 1.57 inches in length and 0.67 inches in width, with an overall height of 0.31 inches, making it suitable for integration into compact caster assemblies. The accessory demonstrates robust load-bearing capabilities, supporting a static load capacity of 176.37 pounds and a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour, ensuring reliable performance in demanding industrial and commercial environments.
Accessory
The Mounting plate is an accessory designed for caster applications, featuring a stem with L-shaped plate fitting that provides secure attachment and load distribution. This mounting plate measures 1.57 inches in length and 0.98 inches in width, with an overall height of 0.31 inches, making it suitable for integration into compact caster assemblies. The accessory supports a static load capacity of 176.37 pounds and a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour, ensuring reliable performance in both stationary and mobile applications. The L-shaped plate design facilitates straightforward installation while maintaining structural integrity under operational stress.
Accessory
The Mounting plate is an accessory designed as a stem with L-shaped plate fitting for caster applications. This mounting plate features dimensions of 1.57 inches in length and 1.06 inches in width, with an overall height of 0.31 inches, providing a compact footprint for integration into caster assemblies. The plate is engineered to support a static load capacity of 176.37 pounds and a dynamic load capacity of 88.18 pounds at a speed of approximately 1.86 miles per hour, making it suitable for moderate-duty material handling and mobility equipment installations.
Accessory
The Stem is an accessory designed for caster applications, featuring a threaded stem with hexagon neck at the top for secure mounting and installation. This component measures 0.24 inches in overall height and weighs 0.04 pounds, making it a lightweight addition to your caster assembly. The stem accommodates a static load capacity of 176.37 pounds and a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour, ensuring reliable performance under standard operational conditions. The threaded stem design with hexagon neck provides excellent grip and ease of installation for maintenance and replacement procedures.
Accessory
The Stem is a threaded stem accessory designed for caster applications, featuring a compact overall height of 0.14 inches and a lightweight construction weighing 0.05 pounds. This component is engineered to support a static load capacity of 176.37 pounds and a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour, making it suitable for moderate-duty caster installations. The threaded stem fitting allows for secure and reliable attachment to compatible caster assemblies, providing stable performance in various material handling and mobility applications.
Accessory
The Mounting plate is an accessory designed for caster applications, featuring a stem with U-shaped plate fitting that provides secure attachment and reliable performance. This component measures 1.57 inches in length and 0.59 inches in width, with an overall height of 0.31 inches, and weighs 0.05 pounds for minimal impact on system weight. The mounting plate is engineered to support a static load capacity of 176.37 pounds and a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour, making it suitable for various industrial and commercial caster installations requiring dependable load support and stability.
Accessory
The Mounting plate is an accessory designed as a stem with U-shaped plate fitting for caster applications. This component features a plate measuring 1.57 inches in length and 0.79 inches in width, with an overall height of 0.31 inches, and weighs 0.06 pounds. The mounting plate is engineered to support a static load capacity of 176.37 pounds and a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour, making it suitable for various material handling and mobility equipment installations.
Accessory
The Mounting plate is an accessory designed for caster applications, featuring a stem with U-shaped plate fitting that provides secure attachment to caster assemblies. This mounting plate measures 1.57 inches in length and 0.71 inches in width, with an overall height of 0.31 inches, making it suitable for compact installation requirements. The accessory is engineered to support a static load capacity of 176.37 pounds and a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour, ensuring reliable performance in mobile equipment and furniture applications requiring dependable load support and directional control.
Accessory
The Mounting plate is an accessory designed for caster applications, featuring a stem with U-shaped plate fitting that enables secure installation and reliable performance. This component measures 1.57 inches in length and 0.83 inches in width, with an overall height of 0.31 inches, providing a compact footprint suitable for various mounting configurations. Weighing only 0.06 pounds, the mounting plate offers a static load capacity of 176.37 pounds and a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour, making it suitable for light to moderate duty applications requiring dependable support and stability.
Accessory
The Lumina is a threaded stem accessory designed for caster applications, featuring an overall height of 0.14 inches. This component is engineered to support a static load capacity of 176.37 pounds and a dynamic load capacity of 88.18 pounds at a speed of approximately 1.86 miles per hour. The threaded stem fitting provides secure attachment and reliable performance in demanding caster installations, making it suitable for various industrial and commercial applications requiring dependable load support and mobility.
Accessory
The Mounting plate is an accessory designed for caster applications, featuring a stem with U-shaped plate fitting that provides secure attachment and load distribution. This component measures 1.57 inches in length and 0.75 inches in width, with an overall height of 0.39 inches, and weighs 0.06 pounds, making it a lightweight yet robust solution for caster installations. The mounting plate is engineered to support a static load capacity of 176.37 pounds and a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour, ensuring reliable performance in both stationary and mobile applications. Its compact design and substantial load ratings make it suitable for a wide range of industrial and commercial caster mounting requirements.
Accessory
The Stem is an accessory designed for caster applications, featuring a stem with grip ring and collar fitting type that provides secure attachment and reliable performance. This component weighs 0.08 lb and measures 0.18 in in overall height, making it a compact addition to your caster assembly. The stem delivers a static load capacity of 264.55 lb and a dynamic load capacity of 132.28 lb at speeds up to 1.86 mph, ensuring dependable operation under specified loading conditions. The integrated grip ring and collar design facilitates easy installation while maintaining structural integrity during both stationary and mobile applications.
Accessory
The Stem is an accessory designed for caster applications, featuring a threaded stem with hexagon neck at the top for secure mounting and installation. This component measures 0.35 inches in overall height and weighs 0.14 pounds, making it a lightweight addition to your caster assembly. The stem accommodates a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour, ensuring reliable performance under typical operational conditions. The threaded stem design with hexagon neck provides a robust connection point for caster wheel assemblies and related hardware.
Accessory
The Stem is an accessory designed for caster applications, featuring a threaded stem with hexagon neck at the top for secure fastening. This component measures 0.35 inches in overall height and weighs 0.14 pounds, making it lightweight and easy to integrate into caster assemblies. The stem demonstrates robust load-bearing capabilities with a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour, ensuring reliable performance in demanding industrial and commercial environments.
Accessory
The Stem is an accessory designed for caster applications, featuring a threaded stem with hexagon neck at the top for secure fastening and installation. This component weighs 0.06 lb and measures 0.24 inches in overall height, making it a compact addition to caster assemblies. The stem is engineered to support a static load capacity of 352.74 lb, while maintaining a dynamic load capacity of 176.37 lb at speeds up to 1.86 miles per hour. These specifications make it suitable for moderate-duty caster applications requiring reliable performance and durability in both stationary and mobile configurations.
Accessory
The Stem is an accessory designed for caster applications, featuring a threaded stem with hexagon neck at the top for secure fastening. This component measures 0.24 inches in overall height and weighs 0.11 pounds, making it a lightweight addition to your caster assembly. The stem supports a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour, ensuring reliable performance in demanding industrial environments. The threaded stem design with hexagon neck provides excellent compatibility and ease of installation for standard caster mounting configurations.
Accessory
The Mounting plate is a square plate accessory designed for caster applications, featuring a compact footprint of 1.5 inches by 1.5 inches with an overall height of 0.39 inches. This lightweight component weighs 0.12 pounds and is engineered to support substantial loads, offering a static load capacity of 264.55 pounds and a dynamic load capacity of 132.28 pounds at speeds up to 1.86 miles per hour. The square plate fitting provides secure and reliable mounting for caster installations in various industrial and commercial environments.
Accessory
The Stem is an accessory designed for caster applications, featuring a stem with synthetic circlip and collar fitting that provides reliable performance in demanding environments. This component weighs 0.08 lb and measures 0.18 in in overall height, making it suitable for compact installations. The stem delivers a static load capacity of 264.55 lb and a dynamic load capacity of 132.28 lb at speeds up to 1.86 mph, ensuring dependable operation under specified working conditions. The synthetic circlip with collar design provides secure attachment while maintaining the integrity of the caster assembly during regular use and load transitions.
Accessory
The Stem is an accessory designed for caster applications, featuring a threaded stem with hexagon neck at the top for secure fastening and installation. This component weighs 0.15 lb and measures 0.35 inches in overall height, making it suitable for compact caster assemblies. The stem supports a static load capacity of 440.92 lb, while its dynamic load capacity reaches 220.46 lb at speeds up to 1.86 miles per hour, ensuring reliable performance in both stationary and mobile caster configurations.
Accessory
The Stem is an accessory designed for caster applications, featuring a threaded stem with hexagon neck at the top for secure fastening. This component measures 0.24 inches in overall height and weighs 0.07 pounds, making it a lightweight addition to your caster assembly. The stem accommodates a static load capacity of 220.46 pounds and a dynamic load capacity of 110.23 pounds at speeds up to 1.86 miles per hour, ensuring reliable performance under standard operational conditions. Its compact design and robust construction make it suitable for various industrial and commercial caster installations requiring dependable stem connectivity.
Accessory
The Stem is an accessory designed for caster applications, featuring a stem with grip ring and collar fitting type that provides secure attachment and reliable performance. This component measures 0.18 inches in overall height and weighs 0.08 pounds, making it a lightweight addition to your caster assembly. The stem delivers a static load capacity of 264.55 pounds and a dynamic load capacity of 132.28 pounds at speeds up to 1.86 miles per hour, ensuring dependable operation under specified load conditions. Its compact design and robust construction make it suitable for various industrial and commercial caster installations requiring a durable stem accessory with integrated grip ring and collar features.
Accessory
The Stem is an accessory designed for caster applications, featuring a threaded stem with hexagon neck at the top for secure fastening. This component measures 0.24 inches in overall height and weighs 0.09 pounds, making it a lightweight addition to your caster assembly. The stem supports a static load capacity of 352.74 pounds and a dynamic load capacity of 176.37 pounds at speeds up to 1.86 miles per hour, ensuring reliable performance in both stationary and mobile applications. The threaded stem design with hexagon neck provides excellent compatibility and ease of installation for standard caster mounting configurations.