- Home
- Casters & Wheels
- Mobility Solution Accessories
-
Furniture Plug-In Fittings
Furniture Plug-In Fittings
Ensure a solid connection: TENTE plug-in fittings for furniture castors provide secure, precise fit, easy installation, stable alignment and long service for a variety of applications.
Accessory
This accessory for casters features a threaded stem with hexagon neck, top fitting design that provides secure mounting and easy installation. The component has an overall height of 0.35 inches, making it suitable for applications requiring precise dimensional specifications. The hexagonal neck configuration allows for proper tool engagement during assembly while the threaded stem ensures reliable attachment to compatible caster assemblies.
Accessory
The Levina accessory is designed for caster applications and features a rectangular plate with US-bolt hole spacing for secure mounting. The plate measures 3.74 inches in length and 2.76 inches in width, providing a stable foundation for caster attachment. This fitting configuration ensures compatibility with standard US bolt patterns, making it suitable for industrial and commercial caster installations where reliable connection is essential.
Accessory
The Levina accessory is designed to enhance caster functionality through its rectangular plate fitting system. This precision-engineered component features a rectangular plate measuring 3.03 inches in length and 2.64 inches in width, providing a stable mounting interface for caster applications. The rectangular plate configuration ensures optimal load distribution and secure attachment, making it suitable for industrial and commercial caster installations where reliable performance is essential.
Accessory
This accessory for casters features a stem with grip ring, with collar fitting type that provides secure attachment and reliable performance in industrial applications. The component is engineered with an overall height of 0.16 inches, making it suitable for applications requiring precise dimensional specifications. The grip ring design ensures optimal retention while the integrated collar provides additional stability and load distribution during operation.
Accessory
This caster accessory features a stem with grip ring, with collar fitting design that provides secure attachment and enhanced stability for industrial caster applications. The component measures 0.16 inches in overall height, making it suitable for compact installations where space constraints are critical. With a lightweight construction weighing just 0.08 pounds, this accessory minimizes additional load while maintaining structural integrity and reliable performance in demanding operational environments.
Accessory
This accessory for casters features a threaded stem with hexagon neck, top fitting design with an overall height of 0.35 inches and weighs 0.14 pounds. The component provides a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour and a static load capacity of 440.92 pounds, making it suitable for medium-duty industrial applications requiring reliable threaded mounting solutions.
Accessory
This accessory for casters features a stem with grip ring, with collar fitting type that provides secure attachment and reliable performance in industrial applications. The component is engineered with precise dimensions, measuring 0.12 inches in overall height, making it suitable for compact installations where space constraints are critical. The grip ring design ensures optimal retention while the integrated collar provides additional stability and load distribution during operation.
Accessory
The Levina accessory is designed for caster applications and features a rectangular plate with US-bolt hole spacing for secure mounting. The plate measures 3.74 inches in length and 2.76 inches in width, providing a stable foundation for caster attachment. This fitting configuration ensures compatibility with standard US bolt patterns, making it suitable for industrial and commercial caster installations where reliable connection is essential.
Accessory
The Levina accessory is designed to enhance caster functionality through its rectangular plate fitting configuration. This precision-engineered component features a rectangular plate measuring 3.03 inches in length and 2.64 inches in width, providing optimal mounting surface area for secure attachment. The standardized dimensions ensure compatibility with various caster systems while maintaining structural integrity under operational loads.
Accessory
This accessory for casters features a threaded stem with hexagon neck, top fitting design that provides secure mounting and easy installation. The component has an overall height of 0.31 inches, making it suitable for applications requiring precise dimensional specifications. The hexagonal neck configuration allows for proper tool engagement during assembly while the threaded stem ensures reliable attachment to compatible caster assemblies.
Accessory
This accessory for casters features a threaded stem with hexagon neck, top fitting design that provides secure mounting and easy installation. The component has an overall height of 0.31 inches, making it suitable for applications requiring precise dimensional specifications. The hexagonal neck configuration allows for proper tool engagement during assembly while ensuring reliable connection to the caster assembly.